Precision Direct Drive Rotary Servo Motors - PM-DD Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Precision Direct Drive Rotary Servo Motors - PM-DD Series

Precision Direct Drive Rotary Servo Motors - PM-DD Series

The PM-DD direct drive servo motor is designed to provide high torque and high accuracy. Tapped mounting holes and a hollow through bore allow this motor to be used in a variety of applications that require the load to be attached directly to the motor.

Technical Specifications

  • Product Type: Direct Drive Servo Motor
  • Drive Axis Type: Direct
  • Feedback Type: Single-Turn Absolute Encoder (BISS-C)
  • Maximum Output Speed: 150 to 500 RPM
  • Maximum Output Torque: 80 to 4248 lb-inch, 9 to 480 Nm
  • Bearing Type: Ball
  • Axial Load Capacity: 337 to 3372 lbs, 1500 to 15000 N
  • Repeatability: ± 1.3 arc-sec
  • Input Voltage: 115 VAC (x1), 230 VAC (x1)
  • Specifications Met: CE
Safety Warning

Full Product Description

The PM-DD servo motor is designed to provide high torque and high accuracy. Tapped mounting holes and a hollow through bore allow this motor to be used in a variety of applications that require the load to be attached directly to the motor. By eliminating the use of couplings or belts, the load can be driven in a smooth, nearly frictionless motion with no backlash. PM-DD motors are a perfect match with Parker P Series Servo Drives. The absolute encoders in the motor populate motor nameplate data back to the drives for simplified commissioning. Accurate and easy to use inertia detection leads to fast set-up of tuning parameters and minimal settling time.

Markets:
• Life Science
• Electronics manufacturing
• Semiconductor
• Optics

Features/Benefits:
•5 frame sizes (13 models) provide peak torques up to 480 Nm
•Load carrying capabilities up to 15,000 N
•Speeds up to 500 rpm
•20-bit absolute feedback with BISS-C communication
•Accuracy of +/- 30 arc sec. with repeatability of +/- 1.3 arc sec.

Applications:
• Move/Transport
• Metrology

687779
936514