Replacement Elements - ETF Series | Product Series

Filter by

    No filters selected

Filter Housing Series

Filter Element

Micron Rating

Length

Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Replacement Elements - ETF Series

Replacement Elements - ETF Series

The replacement elements of the Parker ETF Tank mounted return line filter series make use of high quality Microglass glasfibre filter materials.

Technical Specifications

  • Maximum Pressure Differential: 8 bar (ISO 2941)
  • Filter Element Type: Disposable element
Safety Warning

Full Product Description

Utilizing a re-inforced co-polymer head the ETF Series offers a range of economic return line filters that are used and have been proven in many hydraulic filtration applications.

The ETF Series elements have an In to Out flow design that avoids re-contamination of the hydraulic system.
Available with Microglass media in 2, 5, 10 and 20 microns the ETF elements provide premium particle removal efficiency.

Using genuine Parker replacement elements guarantees Parker's quality of filtration. Using after market filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

Related Documents

×
Products Filter Housing Series Filter Element Micron Rating Length Diameter
937969Q ETF1 (1-45) / FK1220 02Q Microglass 2 µm 82 mm 71 mm
937970Q ETF1 (1-45) / FK1220 05Q Microglass 5 µm 82 mm 71 mm
937948Q ETF1 (1-45) / FK1220 10Q Microglass 10 µm 82 mm 71 mm
937949Q ETF1 (1-45) / FK1220 20Q Microglass 20 µm 82 mm 71 mm
937971Q ETF2 (1-60) / FK1230 02Q Microglass 2 µm 106 mm 71 mm
937972Q ETF2 (1-60) / FK1230 05Q Microglass 5 µm 106 mm 71 mm
937950Q ETF2 (1-60) / FK1230 10Q Microglass 10 µm 106 mm 71 mm
937951Q ETF2 (1-60) / FK1230 20Q Microglass 20 µm 106 mm 71 mm
937973Q ETF3 (1-90) / FK1240 02Q Microglass 2 µm 150 mm 71 mm
937974Q ETF3 (1-90) / FK1240 05Q Microglass 5 µm 150 mm 71 mm
937952Q ETF3 (1-90) / FK1240 10Q Microglass 10 µm 150 mm 71 mm
937953Q ETF3 (1-90) / FK1240 20Q Microglass 20 µm 150 mm 71 mm
937975Q ETF4 (1-120) / FK1250 02Q Microglass 2 µm 200 mm 71 mm
937976Q ETF4 (1-120) / FK1250 05Q Microglass 5 µm 200 mm 71 mm
937954Q ETF4 (1-120) / FK1250 10Q Microglass 10 µm 200 mm 71 mm
937955Q ETF4 (1-120) / FK1250 20Q Microglass 20 µm 200 mm 71 mm
937977Q ETF4A (1-140) / FK1260 02Q Microglass 2 µm 260 mm 71 mm
937978Q ETF4A (1-140) / FK1260 05Q Microglass 5 µm 260 mm 71 mm
937956Q ETF4A (1-140) FK1260 10Q Microglass 10 µm 260 mm 71 mm
937957Q ETF4A (1-140) / FK1260 20Q Microglass 20 µm 260 mm 71 mm
937979Q ETF4B (1-175) / FK1275 02Q Microglass 2 µm 350 mm 71 mm
937980Q ETF4B (1-175) / FK1275 05Q Microglass 5 µm 350 mm 71 mm
937981Q ETF4B (1-175) / FK1275 10Q Microglass 10 µm 350 mm 71 mm
937982Q ETF4B (1-175) / FK1275 20Q Microglass 20 µm 350 mm 71 mm
1180309260-01 ETF4A (1-140) / FK1260 Water Absorbtion 20 µm 260 mm 71 mm
1181201295-01 FK1285 10Q Microglass 10 µm 600 mm 71 mm
1181301260-01 ETF4A (1-140) / FK1260 35W Wire Mesh 35 µm 260 mm 71 mm
1181303260-01 ETF4A (1-140) / FK1260 60W Wire Mesh 60 µm 260 mm 71 mm
1181600220-01 ETF1 (1-45) / FK1220 10C Cellulose 10 µm 82 mm 71 mm
1181600240-01 ETF3 (1-90) / FK1240 10C Cellulose 10 µm 150 mm 71 mm
1181600260-01 ETF4A (1-140) / FK1260 10C Cellulose 10 µm 260 mm 71 mm
1181700255-01 FK1255 20Q Microglass 20 µm 215 mm 71 mm
1181701270-01 FK1270 10Q Microglass 10 µm 300 mm 71 mm

687779
C89472