Heavy Duty Sand Recovery/Vacuum Hose, Series SW409 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Heavy Duty Sand Recovery/Vacuum Hose, Series SW409

Heavy Duty Sand Recovery/Vacuum Hose, Series SW409

Heavy Duty Sand Recovery/Vacuum Hose incorporates a 3/16” thick natural rubber tube and is designed for high pressure transfer of sand and severely abrasive materials in applications to 150°F and 200 psi, Series SW409

Technical Specifications

  • Design Factor: 4:1
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Styrene Butadiene Rubber (SBR)
  • Media: Wet Abrasive Powders
  • Specifications Met: n/a
  • Vacuum Pressure Rating: 29 inch-Hg, 737 mm-Hg
  • Weight: 0.19 to 0.73 kg/m, 1.4 to 5.3 lb/ft, 1.41 to 5.30 lb, 0.64 to 2.40 kg
  • Maximum Operating Pressure: 0.7 to 1.4 MPa, 100 to 200 psi, 6.9 to 13.8 bar
  • Nominal Hose Inside Diameter: 50 to 150 mm
  • Inside Diameter: 2 to 6 inch, 50.8 to 152.4 mm
  • Application: Material Handling
  • Hose Reinforcement Material: 2 Plies of Textile with Dual Wire Helix
  • Package Type: Coil
  • Outside Diameter: 2.750 to 6.813 inch, 69.9 to 173.0 mm
  • Hose Inner Tube Material: 3/16" Static Dissipative, Black Static Dissipative, Natural Rubber (NR) Static Dissipative
  • Cover Color: Black
  • Cover Structure: Wrapped
  • Maximum Operating Temperature: 150 °F, 66 °C
  • Minimum Bend Radius: 6 to 24 inch, 152.4 to 609.6 mm
  • Length per Package: 100 ft
Safety Warning

Full Product Description

Parker's Series SW409 Heavy Duty Sand Recovery/Vacuum Hose provides superior service across multiple high pressure bulk transfer applications. The thick rubber tube provides additional resistance to sand and other severely abrasive materials going through the hose, and dissipates static electrical charge for operator safety. The cover provides resistance to abrasion and weathering for maximum performance.

Markets:
• Construction
• General Industrial
• Surface Mining

Features/Benefits:
• Tube: Tan 1/4” thick natural rubber for superior abrasion resistance to 150°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for crush resistance and kink resistance, full suction capability and a path to conduct a static charge to ground.
• Cover: Black SBR for resistance to abrasion, cuts, gouging, scuffs and weathering resistance.

Applications:
- media
• Abrasive materials
• Debris
• Sand
- usage
• Bulk loading/unloading
• Construction sites
• Highway maintenance
• In-plant transfer
• On-site sand clean-up/recovery


Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

×
Products Hose I.D. (inch)
SW409-2000 2
SW409-3000 3
SW409-4000 4
SW409-5000 5
SW409-6000 6

687779
687583