THERM-A-GAP 974 High Thermal Conductivity Gap Filler Pads | Product Series

Filter by

    No filters selected

Material Thickness (inch)

Length (inch)

Width (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
THERM-A-GAP 974 High Thermal Conductivity Gap Filler Pads THERM-A-GAP 974 High Thermal Conductivity Gap Filler Pads THERM-A-GAP 974 High Thermal Conductivity Gap Filler Pads

THERM-A-GAP 974 High Thermal Conductivity Gap Filler Pads

Parker Chomerics THERM-A-GAP™ 974 Thermally Conductive Gap Filler Pads provide a low hardness (40 Shore A) solution with 6.0 W/m-K of thermal conductivity

Technical Specifications

  • Color: Blue
  • Durometer: 40 Shore A
  • Deflection at Pressure: 13 % @ 50 psi (345 kPa)
  • Thermal Conductivity: 6 W/m-K
  • Thermal Impedance: 2.9 °C-cm2/W
  • Heat Capacity: 0.9 J/g-K
  • Coefficient of Thermal Expansion: 100 ppm/K
  • Operating Temperature: -55 to 200 °C
  • Dielectric Strength: 200 VAC/mil
  • Volume Resistivity: 10^14 ohm-cm
  • Dielectric Constant: 3.2 @ 1 MHZ
  • Dissipation Factor: < 0.001 @ 1 MHZ
  • Outgassing Total Mass Loss: 0.59 % TML (0.18% CVCM)
  • Shelf Life: 12 Months
  • Specifications Met: RoHS
  • Shape: Flat Sheets
Safety Warning

Full Product Description

Parker Chomerics THERM-A-GAP™ 974 Thermally Conductive Gap Filler Pads provide a low hardness (40 Shore A) solution with 6.0 W/m-K of thermal conductivity. THERM-A-GAP™ 974 provides excellent thermal conductivity and is supplied on an acrylic Pressure Sensitive Adhesive (PSA) for improved application. THERM-A-GAP™ 97X series gap fillers offer the highest thermal conductivity for low to moderate clamping force applications.

Features and Benefits:
• 6.0 W/m-K thermal conductivity
• Fully RoHS compliant
• Supplied with Pressure Sensitive Adhesive for ease of use

Typical Applications:
• Telecommunications equipment
• Consumer electronics
• Automotive electronics (ECUs)
• LEDs and lighting
• Power conversion
• Power semiconductors

Related Documents

×
Products Material Thickness (inch) Length (inch) Width (inch)
62-02-0912-974 0.02 9 12
62-02-2025-974 0.02 20 25
62-03-0912-974 0.03 9 12
62-03-2025-974 0.03 20 25
62-04-0912-974 0.04 9 12
62-04-2025-974 0.04 20 25
62-05-0912-974 0.05 9 12
62-05-2025-974 0.05 20 25
62-06-0912-974 0.06 9 12
62-06-2025-974 0.06 20 25

687779
179336