3100 04 00 99 - Schnellanschlüsse Carstick® und Carstick+ | Deutschland, Österreich & Schweiz

Schnellanschlüsse Carstick® und Carstick+ | #3100 04 00 99

Click to View CAD Model
3100 04 00 99

Schnellanschlüsse Carstick® und Carstick+ | #3100 04 00 99

Carstick® is a fully integrated cartridge providing instant connection between the housing and the tubing. It can be inserted in elastic polymers, brass, aluminum cavities. This is the right connection solution for energy, space and time saving.


Technische Daten

  • Dichtungsmaterial: NBR
  • Kompatibles Fittingmaterial: Elastic Polymers, Brass, Aluminum
  • Rohraußendurchmesser: 5/32" (4 mm)
  • Produkttyp: Carstick® Not Removable Cartridge
  • Größe Anschluss 1: 5/32 inch Tube O.D., 4 mm Tube O.D.
  • Marke: Parker, Legris
  • Division: Low Pressure Connectors Europe Division
  • Industrie: Industrial Manufacturing Equipment
  • Anwendungen: Automotive, Food & Beverage
  • Technologie: Fluid & Gas Handling
  • Produkttyp: Push-to-Connect Cartridges
  • Produkttyp: Carstick® Not Removable Cartridge
  • Produktserie: Carstick®
  • Maximaler Betriebsdruck: up to 20 bar, up to 290 psi
  • Nenn-Unterdruck: 755 mm-Hg, 29.72 inch-Hg
  • Form: Straight
  • Konfiguration: Tube to Port
  • Anschluss 1 Typ: Tube
  • Anschluss 2 Typ: Housing
  • Größe Anschluss 2: n/a
  • Maximale Betriebstemperatur: 80 °C, 176 °F
  • Minimale Betriebstemperatur: -20 °C, -4 °F
  • Für Fluidtyp: Air (Compressed Air), Inert Gases
  • Dichtungsmaterial: NBR
  • Greifringmaterial: Stainless Steel, Nickel-plated
  • Menge je Packung: 50
  • Lieferform: Tube Packaging
  • Anschlusstyp: Push-in
  • Gehäusematerial: Technical Polymer
Safety Warning

Artikelinformationen

Carstick® is a fully integrated one-piece cartridge providing instant connection between the housing and the tubing. It can be inserted in elastic polymers, brass, aluminum non-threaded and non-grooved cavities. Carstick® allows the optimization of your system design and enables the automation of your manufacturing process. This is the right connection solution for energy, space and time saving.

 

Carstick+ is an extended version of Carstick®. This push-in fitting can be inserted with a low effort. It is suitable for a large range of housing materials including non-elastic polymers. It is removable without damaging its cavity making it reusable.

 

Carstick® and Carstick+ push-to-connect cartridges enable a quick tube connection and can be used in various low-pressure applications such as liquid and pneumatic applications. Please, look out for the below list of industries Carstick® and Carstick+ can be used for:

 

Industries:
• Automation
• Industrial
• Transportation
• Food & Beverage
• Thermal Management
• Life Sciences

Features/Benefits:

 

Carstick®

• Media: Drinking water, beverage, steam, glycol, deionized water, coolant, compressed air, inert gas
• Materials: technical polymer, brass or chemical nickel-plated brass, stainless steel, NBR or EPDM (FKM on demand)
Compressed air applications (NBR)
• Pressure: vacuum to 20 bar
• Temperature: -20°C to +80°C
Liquid applications (EPDM)
• Pressure: vacuum to 16 bar
• Temperature: -20°C to +95°C (+130°C for D4, D6, D8)
Low temperature applications (NBR)
• Pressure: vacuum to 16 bar
• Temperature: -40°C to +80°C

 

Carstick+

• Media: drinking water, beverage, steam, glycol, deionized water, coolant, compressed air, inert gas
• Materials: technical polymer, stainless steel, EPDM or FKM (NBR on demand)
EPDM version
• Pressure: up to 16 bar
• Temperature: up to +120°C
FKM version
• Pressure: up to 16 bar
• Temperature: up to +140°C

 

Shared benefits of Carstick and Carstick+

• Productivity Saving – one single component
• Carstick® and Carstick+ are designed to be automatically inserted
• No need to groove your cavity
• Seal pre-assembled and protected
• Ready-to-use packaging - Carstick® and Carstick+ packaging facilitates the automatic assembly process
• Fluid integrity is assured since the only component in contact with the convey fluid is the seal

 

Carstick+ additional benefits

• Removable – in case of failure during the insertion Carstick+ can be removed without damaging the housing
• Universal cavity – Carstick+ can be inserted in various materials without any specific development
• Space saving – This is the most compact cartridge on the market

Applications:

For Automation & Industrial:
• Packaging manufacturing
• Robotic
• In-plant automotive
• Pneumatics
• Solenoid valves
• Pneumatic cylinders
For Food & Beverage
• Coffee machine
• Water dispenser
• Water treatment
For Thermal Management
• Semiconductor manufacturing
• Power generation (li-ion battery, frequency converter, drive)
• Welding device/robot
• Data center
• Supercomputer
• Lithography machinery
For Transportation:
• Pneumatic suspension
• Auxiliary pneumatic system for cab and seat
For Life Sciences:
• Medical respiratory device

• Anaesthesia machine

• Dental chair 


Mehr... Weniger anzeigen

CAD-Zeichnungen und -Dateien


Zugehörige Dokumente („Ehemals Produktsupport“)

×

Menge:
Angebot anfordern

Der Artikel wurde erfolgreich zu Ihrem Angebotswarenkorb hinzugefügt ZUM ANGEBOTSWARENKORB GEHEN

x

OK

x

Händlersuche

Verkaufsstellen

Ansprechpartner

Parker Hannifin GmbH

Pat-Parker-Platz 1

41564 Kaarst

Germany

Telefon

0049 2131 – 4016 0

Erhalten Sie Ihr Parker Konto noch heute!

Erstellen Sie ein Konto, um alles zu verwalten, was Sie mit Parker tun – von Ihren Voreinstellungen für Bestellungen bis zum Zugriff auf Anwendungen.

A29633
A43098