Parker Tube Fitting, Union Tee - A-LOK Series | Product Series

Filtern nach

    Keine Filter ausgewählt

Konstruktionswerkstoffe

Optionen

Erfüllte Spezifikationen

Rohraußendurchmesser

Erhalten Sie Ihr Parker Konto noch heute!

Erstellen Sie ein Konto, um alles zu verwalten, was Sie mit Parker tun – von Ihren Voreinstellungen für Bestellungen bis zum Zugriff auf Anwendungen.


LOADING IMAGES
Parker Tube Fitting, Union Tee - A-LOK Series

Parker Tube Fitting, Union Tee - A-LOK Series

Parker's two ferrule compression fittings, A-LOK® Series Union Tee Tube Fittings are designed for leak-free connections in process instrumentation and industrial applications.

Technische Daten

  • Marke: A-LOK
  • Konfiguration: Tube to Tube (Union)
  • Produkttyp: Tube to Tube Union
  • Form: Tee Union, Tee
  • Produkttyp: Union Tee
  • Rohraußendurchmesser: 1/16 to 2 inch, 2 to 25 mm
  • Konstruktionswerkstoffe: 316 Stainless Steel, Steel, 6Mo, Alloy 625, Alloy 825, Alloy C-276, Monel 400, Titanium, Brass, 316L Stainless Steel
  • Erfüllte Spezifikationen: EC 79, NACE, NORSOK M650
  • Betriebsdruck: 2000 to 16800 psi
  • Minimale Betriebstemperatur: -255 °C
  • Maximale Betriebstemperatur: 649
  • Für Fluidtyp: Liquid, Fuels, Oil, Corrosive, Gases, Natural Gas (CNG), Hydrogen, Steam, Petroleum Hydraulic Fluids (Oil)
  • Länge: 1.42 to 8.44 inch, 44.7 to 145.0 mm
  • Technologie: Process Control
  • Anwendungen: Instrumentation, Analytical Installations, CNG / LNG Lines, Hydrogen Service, Offshore Control Panels, Sensing Lines, Research Labs
  • Industrie: Semiconductor, Microelectronics, Chemical, Petrochemical, Transportation, Power Generation, Nuclear, Oil & Gas
  • Division: Instrumentation Products Division
Safety Warning

Vollständige Produktbeschreibung

Parker's two ferrule compression fittings, A-LOK® Union Tee Tube Fittings are designed to provide reliable leak-free connections for instrumentation, process and control, and analyzer applications that specify a two ferrule tube fitting connection. Manufactured to the highest quality standards these tube fittings are available in a broad range of sizes, corrosion resistant materials and configurations.

As standard, Parker’s A-LOK® Union Tee Tube Fittings are manufactured from heat code traceable 316 stainless steel. Other materials include 6Mo, Alloy 825, Alloy 625 and Alloy C-276.

The fittings are available for fractional pipe sizes from 1/16” through to 2” O.D., and for metric sizes from 2 mm through to 32 mm O.D.

Markets:
• Semiconductor/Microelectronics
• Chemical
• Petro-Chemical
• Transportation
• Power
• Nuclear
• Oil and Gas
• Research Labs

Features/Benefits:
• Wide range of Corrosion Resistant Alloys available
• EC79 Approved for Hydrogen Service
• Parker Suparcase™ surface treatment process for superior material hardening
• Hardened ferrules provide leak free connections
• Silver plated nuts provide gall resistance during makeup

Applications:
• Instrumentation Hook-up Systems
• Analytical Installations
• CNG / LNG Lines
• Hydrogen Service
• Offshore Control Panels
• Sensing Lines

Zugehörige Dokumente („Ehemals Produktsupport“)

Compliance, Zertifizierungen und Sicherheit
A-LOK Tube Fittings TUV Interchange and Intermix - Certificate
×
Produkte Konstruktionswerkstoffe Optionen Erfüllte Spezifikationen Rohraußendurchmesser
1ET1-316 Stainless Steel AISI 316 n/a n/a 1/16" (O.D.)
6ET6-6MO-NSK 6Mo n/a NORSOK M650 3/8" (O.D.)
5ET5-6MO-NSK 6Mo n/a NORSOK M650 5/16" (O.D.)
4ET4-6MO-NSK 6Mo n/a NORSOK M650 1/4" (O.D.)
3ET3-6MO-NSK 6Mo n/a NORSOK M650 3/16" (O.D.)
2ET2-6MO-NSK 6Mo n/a NORSOK M650 1/8" (O.D.)
1ET1-6MO-NSK 6Mo n/a NORSOK M650 1/16" (O.D.)
ETM25-6MO-NC-NSK 6Mo n/a NACE 25 mm (O.D.)
ETM3-IIY-NC
ETM2-IIY-NC Alloy 625 n/a NACE 2 mm (O.D.)
ETM25-6MO-NC 6Mo n/a NACE 25 mm (O.D.)
ETM22-6MO-NC 6Mo n/a NACE 22 mm (O.D.)
ETM20-6MO-NC 6Mo n/a NACE 20 mm (O.D.)
ETM18-6MO-NC 6Mo n/a NACE 18 mm (O.D.)
ETM16-6MO-NC 6Mo n/a NACE 16 mm (O.D.)
ETM15-6MO-NC 6Mo n/a NACE 15 mm (O.D.)
ETM14-6MO-NC 6Mo n/a NACE 14 mm (O.D.)
ETM14-S-NC Steel n/a NACE 14 mm (O.D.)
ETM15-S-NC Steel n/a NACE 15 mm (O.D.)
ETM16-S-NC Steel n/a NACE 16 mm (O.D.)
ETM18-S-NC Steel n/a NACE 18 mm (O.D.)
ETM20-S-NC Steel n/a NACE 20 mm (O.D.)
ETM22-S-NC Steel n/a NACE 22 mm (O.D.)
10ET10-6MO-NSK 6Mo n/a NORSOK M650 5/8" (O.D.)
ETM25-S-NC Steel n/a NACE 25 mm (O.D.)
ETM3-6MO-NC
ETM4-6MO-NC
ETM6-6MO-NC
ETM8-6MO-NC
ETM10-6MO-NC 6Mo n/a NACE 10 mm (O.D.)
ETM12-6MO-NC 6Mo n/a NACE 12 mm (O.D.)
ETM2-6MO-NC 6Mo n/a NACE 2 mm (O.D.)
ETM12-S-NC Steel n/a NACE 12 mm (O.D.)
12ET12-6MO-NSK 6Mo n/a NORSOK M650 3/4" (O.D.)
16ET16-6MO-NSK 6Mo n/a NORSOK M650 1" (O.D.)
ETM14-6MO 6Mo n/a n/a 14 mm (O.D.)
ETM12-6MO 6Mo n/a n/a 12 mm (O.D.)
ETM10-6MO 6Mo n/a n/a 10 mm (O.D.)
ETM8-6MO
ETM6-6MO
ETM4-6MO
ETM3-6MO
ETM2-6MO 6Mo n/a n/a 2 mm (O.D.)
ETM25-S Steel n/a n/a 25 mm (O.D.)
ETM22-S Steel n/a n/a 22 mm (O.D.)
ETM20-S Steel n/a n/a 20 mm (O.D.)
12ET12-MMX Monel 400 Supercased 825 Back Ferrule n/a 3/4" (O.D.)
12ET12-316-OXY Stainless Steel AISI 316 Oxygen Cleaning n/a 3/4" (O.D.)
12ET12-316L Stainless Steel AISI 316L n/a n/a 3/4" (O.D.)
ETM25-6MO-NSK 6Mo n/a NORSOK M650 25 mm (O.D.)
ETM22-6MO-NSK 6Mo n/a NORSOK M650 22 mm (O.D.)
ETM20-6MO-NSK 6Mo n/a NORSOK M650 20 mm (O.D.)
20ET20-6MO-NSK 6Mo n/a NORSOK M650 1-1/4" (O.D.)
24ET24-6MO-NSK 6Mo n/a NORSOK M650 1-1/2" (O.D.)
32ET32-6MO-NSK 6Mo n/a NORSOK M650 2" (O.D.)
ETM2-6MO-NSK 6Mo n/a NORSOK M650 2 mm (O.D.)
ETM3-6MO-NSK
ETM4-6MO-NSK
14ET14-6MO-NSK 6Mo n/a NORSOK M650 7/8" (O.D.)
ETM6-6MO-NSK
ETM10-6MO-NSK 6Mo n/a NORSOK M650 10 mm (O.D.)
ETM12-6MO-NSK 6Mo n/a NORSOK M650 12 mm (O.D.)
ETM14-6MO-NSK 6Mo n/a NORSOK M650 14 mm (O.D.)
ETM15-6MO-NSK 6Mo n/a NORSOK M650 15 mm (O.D.)
ETM16-6MO-NSK 6Mo n/a NORSOK M650 16 mm (O.D.)
ETM18-6MO-NSK 6Mo n/a NORSOK M650 18 mm (O.D.)
ETM8-6MO-NSK
ETM15-6MO 6Mo n/a n/a 15 mm (O.D.)
ETM10-S-NC Steel n/a NACE 10 mm (O.D.)
ETM6-S-NC
ETM14-B Brass n/a n/a 14 mm (O.D.)
ETM12-B Brass n/a n/a 12 mm (O.D.)
ETM10-B Brass n/a n/a 10 mm (O.D.)
ETM8-B
ETM6-B
ETM4-B
ETM18-S Steel n/a n/a 18 mm (O.D.)
ETM16-S Steel n/a n/a 16 mm (O.D.)
ETM15-S Steel n/a n/a 15 mm (O.D.)
ETM14-S Steel n/a n/a 14 mm (O.D.)
ETM12-S Steel n/a n/a 12 mm (O.D.)
ETM10-S Steel n/a n/a 10 mm (O.D.)
ETM8-S
ETM6-S
ETM4-S
ETM3-S
ETM2-S Steel n/a n/a 2 mm (O.D.)
ETM2-316 Stainless Steel AISI 316 n/a n/a 2 mm (O.D.)
ETM3-316
ETM4-316
ETM6-316
ETM8-316
ETM10-316 Stainless Steel AISI 316 n/a n/a 10 mm (O.D.)
ETM15-B Brass n/a n/a 15 mm (O.D.)
ETM12-316 Stainless Steel AISI 316 n/a n/a 12 mm (O.D.)
ETM15-316 Stainless Steel AISI 316 n/a n/a 15 mm (O.D.)
ETM16-316 Stainless Steel AISI 316 n/a n/a 16 mm (O.D.)
ETM18-316 Stainless Steel AISI 316 n/a n/a 18 mm (O.D.)
ETM20-316 Stainless Steel AISI 316 n/a n/a 20 mm (O.D.)
ETM22-316 Stainless Steel AISI 316 n/a n/a 22 mm (O.D.)
ETM25-316 Stainless Steel AISI 316 n/a n/a 25 mm (O.D.)
ETM14-316 Stainless Steel AISI 316 n/a n/a 14 mm (O.D.)
ETM8-S-NC
ETM16-B Brass n/a n/a 16 mm (O.D.)
ETM20-B Brass n/a n/a 20 mm (O.D.)
ETM4-S-NC
ETM3-S-NC
ETM2-S-NC Steel n/a NACE 2 mm (O.D.)
ETM25-316-NC Stainless Steel AISI 316 n/a NACE 25 mm (O.D.)
ETM22-316-NC Stainless Steel AISI 316 n/a NACE 22 mm (O.D.)
ETM20-316-NC Stainless Steel AISI 316 n/a NACE 20 mm (O.D.)
ETM18-316-NC Stainless Steel AISI 316 n/a NACE 18 mm (O.D.)
10ET10-S-NC Steel n/a NACE 5/8" (O.D.)
8ET8-S-NC Steel n/a NACE 1/2" (O.D.)
6ET6-S-NC Steel n/a NACE 3/8" (O.D.)
5ET5-S-NC Steel n/a NACE 5/16" (O.D.)
4ET4-S-NC Steel n/a NACE 1/4" (O.D.)
3ET3-S-NC Steel n/a NACE 3/16" (O.D.)
2ET2-S-NC Steel n/a NACE 1/8" (O.D.)
1ET1-S-NC Steel n/a NACE 1/16" (O.D.)
32ET32-316-NC Stainless Steel AISI 316 n/a NACE 2" (O.D.)
24ET24-316-NC Stainless Steel AISI 316 n/a NACE 1-1/2" (O.D.)
ETM22-B Brass n/a n/a 22 mm (O.D.)
ETM25-B Brass n/a n/a 25 mm (O.D.)
1ET1-316-NC Stainless Steel AISI 316 n/a NACE 1/16" (O.D.)
2ET2-316-NC Stainless Steel AISI 316 n/a NACE 1/8" (O.D.)
3ET3-316-NC Stainless Steel AISI 316 n/a NACE 3/16" (O.D.)
4ET4-316-NC Stainless Steel AISI 316 n/a NACE 1/4" (O.D.)
ETM18-B Brass n/a n/a 18 mm (O.D.)
5ET5-316-NC Stainless Steel AISI 316 n/a NACE 5/16" (O.D.)
8ET8-316-NC Stainless Steel AISI 316 n/a NACE 1/2" (O.D.)
10ET10-316-NC Stainless Steel AISI 316 n/a NACE 5/8" (O.D.)
12ET12-316-NC Stainless Steel AISI 316 n/a NACE 3/4" (O.D.)
14ET14-316-NC Stainless Steel AISI 316 n/a NACE 7/8" (O.D.)
16ET16-316-NC Stainless Steel AISI 316 n/a NACE 1" (O.D.)
20ET20-316-NC Stainless Steel AISI 316 n/a NACE 1-1/4" (O.D.)
6ET6-316-NC Stainless Steel AISI 316 n/a NACE 3/8" (O.D.)
32ET32-TTZ Titanium n/a n/a 2" (O.D.)
ETM16-6MO 6Mo n/a n/a 16 mm (O.D.)
ETM20-6MO 6Mo n/a n/a 20 mm (O.D.)
ETM20-316L Stainless Steel AISI 316L n/a n/a 20 mm (O.D.)
ETM12-TTZ-NSK Titanium Supercased 825 Back Ferrule NORSOK M650 12 mm (O.D.)
ETM12-316L Stainless Steel AISI 316L n/a n/a 12 mm (O.D.)
ETM10-316-OXY Stainless Steel AISI 316 Oxygen Cleaning n/a 10 mm (O.D.)
ETM10-316L Stainless Steel AISI 316L n/a n/a 10 mm (O.D.)
8ET8-316-OXY Stainless Steel AISI 316 Oxygen Cleaning n/a 1/2" (O.D.)
8ET8-316L2.5MO Stainless Steel AISI 316L 2.5% Molybdenum Content n/a 1/2" (O.D.)
6ET6-TTZ-NSK Titanium Supercased 825 Back Ferrule NORSOK M650 3/8" (O.D.)
4ET4-B-OXY Brass Oxygen Cleaning n/a 1/4" (O.D.)
4ET4-316-OXY Stainless Steel AISI 316 Oxygen Cleaning n/a 1/4" (O.D.)
4ET4-316L-2.5MO Stainless Steel AISI 316L 2.5% Molybdenum Content n/a 1/4" (O.D.)
4ET4-316L Stainless Steel AISI 316L n/a n/a 1/4" (O.D.)
ETM12-NNR-NC Alloy C-276 n/a NACE 12 mm (O.D.)
ETM10-NNR-NC Alloy C-276 n/a NACE 10 mm (O.D.)
ETM10-825-NC Alloy 825 n/a NACE 10 mm (O.D.)
ETM12-825-NC Alloy 825 n/a NACE 12 mm (O.D.)
ETM14-825-NC Alloy 825 n/a NACE 14 mm (O.D.)
ETM15-825-NC Alloy 825 n/a NACE 15 mm (O.D.)
ETM16-825-NC Alloy 825 n/a NACE 16 mm (O.D.)
ETM18-825-NC Alloy 825 n/a NACE 18 mm (O.D.)
ETM4-316-OXY
ETM20-825-NC Alloy 825 n/a NACE 20 mm (O.D.)
ETM25-825-NC Alloy 825 n/a NACE 25 mm (O.D.)
ETM2-NNR-NC Alloy C-276 n/a NACE 2 mm (O.D.)
ETM3-NNR-NC
ETM4-NNR-NC
ETM6-NNR-NC
ETM8-NNR-NC
ETM22-825-NC Alloy 825 n/a NACE 22 mm (O.D.)
ETM8-825-NC
ETM6-316L
6ET6-6MO 6Mo n/a n/a 3/8" (O.D.)
12ET12-825 Alloy 825 n/a n/a 3/4" (O.D.)
10ET10-825 Alloy 825 n/a n/a 5/8" (O.D.)
8ET8-825 Alloy 825 n/a n/a 1/2" (O.D.)
6ET6-825 Alloy 825 n/a n/a 3/8" (O.D.)
5ET5-825 Alloy 825 n/a n/a 5/16" (O.D.)
4ET4-825 Alloy 825 n/a n/a 1/4" (O.D.)
3ET3-825 Alloy 825 n/a n/a 3/16" (O.D.)
2ET2-825 Alloy 825 n/a n/a 1/8" (O.D.)
1ET1-825 Alloy 825 n/a n/a 1/16" (O.D.)
32ET32-IIY Alloy 625 n/a n/a 2" (O.D.)
24ET24-IIY Alloy 625 n/a n/a 1-1/2" (O.D.)
20ET20-IIY Alloy 625 n/a n/a 1-1/4" (O.D.)
16ET16-IIY Alloy 625 n/a n/a 1" (O.D.)
14ET14-IIY Alloy 625 n/a n/a 7/8" (O.D.)
12ET12-IIY Alloy 625 n/a n/a 3/4" (O.D.)
10ET10-IIY Alloy 625 n/a n/a 5/8" (O.D.)
8ET8-IIY Alloy 625 n/a n/a 1/2" (O.D.)
8ET8-6MO 6Mo n/a n/a 1/2" (O.D.)
10ET10-6MO 6Mo n/a n/a 5/8" (O.D.)
12ET12-6MO 6Mo n/a n/a 3/4" (O.D.)
14ET14-6MO 6Mo n/a n/a 7/8" (O.D.)
16ET16-6MO 6Mo n/a n/a 1" (O.D.)
20ET20-6MO 6Mo n/a n/a 1-1/4" (O.D.)
ETM8-316L
24ET24-6MO 6Mo n/a n/a 1-1/2" (O.D.)
1ET1-IIY Alloy 625 n/a n/a 1/16" (O.D.)
2ET2-IIY Alloy 625 n/a n/a 1/8" (O.D.)
3ET3-IIY Alloy 625 n/a n/a 3/16" (O.D.)
4ET4-IIY Alloy 625 n/a n/a 1/4" (O.D.)
5ET5-IIY Alloy 625 n/a n/a 5/16" (O.D.)
6ET6-IIY Alloy 625 n/a n/a 3/8" (O.D.)
32ET32-6MO 6Mo n/a n/a 2" (O.D.)
ETM18-6MO 6Mo n/a n/a 18 mm (O.D.)
ETM6-825-NC
ETM3-825-NC
5ET5-6MO-NC 6Mo n/a NACE 5/16" (O.D.)
4ET4-6MO-NC 6Mo n/a NACE 1/4" (O.D.)
3ET3-6MO-NC 6Mo n/a NACE 3/16" (O.D.)
2ET2-6MO-NC 6Mo n/a NACE 1/8" (O.D.)
1ET1-6MO-NC 6Mo n/a NACE 1/16" (O.D.)
32ET32-S-NC Steel n/a NACE 2" (O.D.)
24ET24-S-NC Steel n/a NACE 1-1/2" (O.D.)
20ET20-S-NC Steel n/a NACE 1-1/4" (O.D.)
16ET16-S-NC Steel n/a NACE 1" (O.D.)
14ET14-S-NC Steel n/a NACE 7/8" (O.D.)
12ET12-S-NC Steel n/a NACE 3/4" (O.D.)
ETM6-825
ETM4-825
ETM3-825
ETM2-825 Alloy 825 n/a n/a 2 mm (O.D.)
ETM25-IIY Alloy 625 n/a n/a 25 mm (O.D.)
ETM22-IIY Alloy 625 n/a n/a 22 mm (O.D.)
ETM22-6MO 6Mo n/a n/a 22 mm (O.D.)
ETM25-6MO 6Mo n/a n/a 25 mm (O.D.)
ETM2-IIY Alloy 625 n/a n/a 2 mm (O.D.)
ETM3-IIY
ETM4-IIY
ETM6-IIY
6ET6-6MO-NC 6Mo n/a NACE 3/8" (O.D.)
ETM8-IIY
ETM12-IIY Alloy 625 n/a n/a 12 mm (O.D.)
ETM14-IIY Alloy 625 n/a n/a 14 mm (O.D.)
ETM15-IIY Alloy 625 n/a n/a 15 mm (O.D.)
ETM16-IIY Alloy 625 n/a n/a 16 mm (O.D.)
ETM18-IIY Alloy 625 n/a n/a 18 mm (O.D.)
ETM20-IIY Alloy 625 n/a n/a 20 mm (O.D.)
ETM10-IIY Alloy 625 n/a n/a 10 mm (O.D.)
ETM4-825-NC
8ET8-6MONC 6Mo n/a NACE 1/2" (O.D.)
12ET12-6MO-NC 6Mo n/a NACE 3/4" (O.D.)
ETM2-825-NC Alloy 825 n/a NACE 2 mm (O.D.)
ETM25-IIY-NC Alloy 625 n/a NACE 25 mm (O.D.)
ETM22-IIY-NC Alloy 625 n/a NACE 22 mm (O.D.)
ETM20-IIY-NC Alloy 625 n/a NACE 20 mm (O.D.)
ETM18-IIY-NC Alloy 625 n/a NACE 18 mm (O.D.)
ETM16-IIY-NC Alloy 625 n/a NACE 16 mm (O.D.)
ETM15-IIY-NC Alloy 625 n/a NACE 15 mm (O.D.)
ETM14-IIY-NC Alloy 625 n/a NACE 14 mm (O.D.)
ETM12-IIY-NC Alloy 625 n/a NACE 12 mm (O.D.)
ETM10-IIY-NC Alloy 625 n/a NACE 10 mm (O.D.)
ETM8-IIY-NC
ETM6-IIY-NC
ETM4-IIY-NC
24ET24-IIY-NC Alloy 625 n/a NACE 1-1/2" (O.D.)
20ET20-IIY-NC Alloy 625 n/a NACE 1-1/4" (O.D.)
16ET16-IIY-NC Alloy 625 n/a NACE 1" (O.D.)
14ET14-IIY-NC Alloy 625 n/a NACE 7/8" (O.D.)
14ET14-6MO-NC 6Mo n/a NACE 7/8" (O.D.)
16ET16-6MO-NC 6Mo n/a NACE 1" (O.D.)
20ET20-6MO-NC 6Mo n/a NACE 1-1/4" (O.D.)
24ET24-6MO-NC 6Mo n/a NACE 1-1/2" (O.D.)
32ET32-6MO-NC 6Mo n/a NACE 2" (O.D.)
1ET1-IIY-NC Alloy 625 n/a NACE 1/16" (O.D.)
10ET10-6MO-NC 6Mo n/a NACE 5/8" (O.D.)
2ET2-IIY-NC Alloy 625 n/a NACE 1/8" (O.D.)
4ET4-IIY-NC Alloy 625 n/a NACE 1/4" (O.D.)
5ET5-IIY-NC Alloy 625 n/a NACE 5/16" (O.D.)
6ET6-IIY-NC Alloy 625 n/a NACE 3/8" (O.D.)
8ET8-IIYNC Alloy 625 n/a NACE 1/2" (O.D.)
10ET10-IIY-NC Alloy 625 n/a NACE 5/8" (O.D.)
12ET12-IIYNC Alloy 625 n/a NACE 3/4" (O.D.)
3ET3-IIY-NC Alloy 625 n/a NACE 3/16" (O.D.)
14ET14-825 Alloy 825 n/a n/a 7/8" (O.D.)
24ET24-TTZ Titanium n/a n/a 1-1/2" (O.D.)
16ET16-TTZ Titanium n/a n/a 1" (O.D.)
ETM14-NNR-NC Alloy C-276 n/a NACE 14 mm (O.D.)
4ET4-M-NC Monel 400 n/a NACE 1/4" (O.D.)
3ET3-M-NC Monel 400 n/a NACE 3/16" (O.D.)
2ET2-M-NC Monel 400 n/a NACE 1/8" (O.D.)
1ET1-M-NC Monel 400 n/a NACE 1/16" (O.D.)
32ET32-NNR-NC Alloy C-276 n/a NACE 2" (O.D.)
24ET24-NNR-NC Alloy C-276 n/a NACE 1-1/2" (O.D.)
20ET20-NNR-NC Alloy C-276 n/a NACE 1-1/4" (O.D.)
16ET16-NNR-NC Alloy C-276 n/a NACE 1" (O.D.)
14ET14-NNR-NC Alloy C-276 n/a NACE 7/8" (O.D.)
12ET12-NNR-NC Alloy C-276 n/a NACE 3/4" (O.D.)
10ET10-NNR-NC Alloy C-276 n/a NACE 5/8" (O.D.)
8ET8-NNR-NC Alloy C-276 n/a NACE 1/2" (O.D.)
6ET6-NNR-NC Alloy C-276 n/a NACE 3/8" (O.D.)
5ET5-NNR-NC Alloy C-276 n/a NACE 5/16" (O.D.)
4ET4-NNR-NC Alloy C-276 n/a NACE 1/4" (O.D.)
3ET3-NNR-NC Alloy C-276 n/a NACE 3/16" (O.D.)
3ET3-825-NC Alloy 825 n/a NACE 3/16" (O.D.)
4ET4-825-NC Alloy 825 n/a NACE 1/4" (O.D.)
5ET5-825-NC Alloy 825 n/a NACE 5/16" (O.D.)
6ET6-825NC Alloy 825 n/a NACE 3/8" (O.D.)
8ET8-825-NC Alloy 825 n/a NACE 1/2" (O.D.)
10ET10-825-NC Alloy 825 n/a NACE 5/8" (O.D.)
ETM15-NNR-NC Alloy C-276 n/a NACE 15 mm (O.D.)
12ET12-825-NC Alloy 825 n/a NACE 3/4" (O.D.)
16ET16-825-NC Alloy 825 n/a NACE 1" (O.D.)
20ET20-825-NC Alloy 825 n/a NACE 1-1/4" (O.D.)
24ET24-825-NC Alloy 825 n/a NACE 1-1/2" (O.D.)
32ET32-825-NC Alloy 825 n/a NACE 2" (O.D.)
1ET1-NNR-NC Alloy C-276 n/a NACE 1/16" (O.D.)
2ET2-NNR-NC Alloy C-276 n/a NACE 1/8" (O.D.)
14ET14-825-NC Alloy 825 n/a NACE 7/8" (O.D.)
2ET2-825-NC Alloy 825 n/a NACE 1/8" (O.D.)
ETM16-NNR-NC Alloy C-276 n/a NACE 16 mm (O.D.)
ETM20-NNR-NC Alloy C-276 n/a NACE 20 mm (O.D.)
24ET24-825 Alloy 825 n/a n/a 1-1/2" (O.D.)
20ET20-825 Alloy 825 n/a n/a 1-1/4" (O.D.)
ETM22-M-NC Monel 400 n/a NACE 22 mm (O.D.)
ETM20-M-NC Monel 400 n/a NACE 20 mm (O.D.)
ETM18-M-NC Monel 400 n/a NACE 18 mm (O.D.)
ETM16-M-NC Monel 400 n/a NACE 16 mm (O.D.)
ETM15-M-NC Monel 400 n/a NACE 15 mm (O.D.)
ETM14-M-NC Monel 400 n/a NACE 14 mm (O.D.)
ETM12-M-NC Monel 400 n/a NACE 12 mm (O.D.)
ETM10-M-NC Monel 400 n/a NACE 10 mm (O.D.)
ETM8-M-NC
ETM6-M-NC
ETM4-M-NC
ETM3-M-NC
ETM2-M-NC Monel 400 n/a NACE 2 mm (O.D.)
ETM25-TTZ-NC Titanium n/a NACE 25 mm (O.D.)
ETM22-TTZ-NC Titanium n/a NACE 22 mm (O.D.)
ETM22-NNR-NC Alloy C-276 n/a NACE 22 mm (O.D.)
ETM25-NNR-NC Alloy C-276 n/a NACE 25 mm (O.D.)
ETM2-TTZ-NC Titanium n/a NACE 2 mm (O.D.)
ETM3-TTZ-NC
ETM4-TTZ-NC
ETM6-TTZ-NC
ETM18-NNR-NC Alloy C-276 n/a NACE 18 mm (O.D.)
ETM8-TTZ-NC
ETM12-TTZ-NC Titanium n/a NACE 12 mm (O.D.)
ETM14-TTZ-NC Titanium n/a NACE 14 mm (O.D.)
ETM15-TTZ-NC Titanium n/a NACE 15 mm (O.D.)
ETM16-TTZ-NC Titanium n/a NACE 16 mm (O.D.)
ETM18-TTZ-NC Titanium n/a NACE 18 mm (O.D.)
ETM20-TTZ-NC Titanium n/a NACE 20 mm (O.D.)
ETM10-TTZ-NC Titanium n/a NACE 10 mm (O.D.)
32ET32-825 Alloy 825 n/a n/a 2" (O.D.)
1ET1-825-NC Alloy 825 n/a NACE 1/16" (O.D.)
ETM18-TTZ Titanium n/a n/a 18 mm (O.D.)
4ET4-6MO 6Mo n/a n/a 1/4" (O.D.)
3ET3-6MO 6Mo n/a n/a 3/16" (O.D.)
2ET2-6MO 6Mo n/a n/a 1/8" (O.D.)
1ET1-6MO 6Mo n/a n/a 1/16" (O.D.)
32ET32-S Steel n/a n/a 2" (O.D.)
24ET24-S Steel n/a n/a 1-1/2" (O.D.)
20ET20-S Steel n/a n/a 1-1/4" (O.D.)
16ET16-S Steel n/a n/a 1" (O.D.)
14ET14-S Steel n/a n/a 7/8" (O.D.)
12ET12-S Steel n/a n/a 3/4" (O.D.)
10ET10-S Steel n/a n/a 5/8" (O.D.)
8ET8-S Steel n/a n/a 1/2" (O.D.)
6ET6-S Steel n/a n/a 3/8" (O.D.)
5ET5-S Steel n/a n/a 5/16" (O.D.)
4ET4-S Steel n/a n/a 1/4" (O.D.)
3ET3-S Steel n/a n/a 3/16" (O.D.)
2ET2-S Steel n/a n/a 1/8" (O.D.)
2ET2-316 Stainless Steel AISI 316 n/a n/a 1/8" (O.D.)
3ET3-316 Stainless Steel AISI 316 n/a n/a 3/16" (O.D.)
4ET4-316 Stainless Steel AISI 316 n/a n/a 1/4" (O.D.)
5ET5-316 Stainless Steel AISI 316 n/a n/a 5/16" (O.D.)
6ET6-316 Stainless Steel AISI 316 n/a n/a 3/8" (O.D.)
8ET8-316 Stainless Steel AISI 316 n/a n/a 1/2" (O.D.)
5ET5-6MO 6Mo n/a n/a 5/16" (O.D.)
10ET10-316 Stainless Steel AISI 316 n/a n/a 5/8" (O.D.)
14ET14-316 Stainless Steel AISI 316 n/a n/a 7/8" (O.D.)
16ET16-316 Stainless Steel AISI 316 n/a n/a 1" (O.D.)
20ET20-316 Stainless Steel AISI 316 n/a n/a 1-1/4" (O.D.)
24ET24-316 Stainless Steel AISI 316 n/a n/a 1-1/2" (O.D.)
32ET32-316 Stainless Steel AISI 316 n/a n/a 2" (O.D.)
1ET1-S Steel n/a n/a 1/16" (O.D.)
12ET12-316 Stainless Steel AISI 316 n/a n/a 3/4" (O.D.)
32ET32-IIY-NC Alloy 625 n/a NACE 2" (O.D.)
ETM8-825
ETM12-825 Alloy 825 n/a n/a 12 mm (O.D.)
ETM16-TTZ Titanium n/a n/a 16 mm (O.D.)
ETM15-TTZ Titanium n/a n/a 15 mm (O.D.)
ETM14-TTZ Titanium n/a n/a 14 mm (O.D.)
ETM12-TTZ Titanium n/a n/a 12 mm (O.D.)
ETM10-TTZ Titanium n/a n/a 10 mm (O.D.)
ETM8-TTZ
ETM6-TTZ
ETM4-TTZ
ETM3-TTZ
ETM2-TTZ Titanium n/a n/a 2 mm (O.D.)
ETM25-NNR Alloy C-276 n/a n/a 25 mm (O.D.)
ETM22-NNR Alloy C-276 n/a n/a 22 mm (O.D.)
ETM20-NNR Alloy C-276 n/a n/a 20 mm (O.D.)
ETM18-NNR Alloy C-276 n/a n/a 18 mm (O.D.)
ETM16-NNR Alloy C-276 n/a n/a 16 mm (O.D.)
ETM15-NNR Alloy C-276 n/a n/a 15 mm (O.D.)
ETM14-NNR Alloy C-276 n/a n/a 14 mm (O.D.)
ETM14-825 Alloy 825 n/a n/a 14 mm (O.D.)
ETM15-825 Alloy 825 n/a n/a 15 mm (O.D.)
ETM16-825 Alloy 825 n/a n/a 16 mm (O.D.)
ETM18-825 Alloy 825 n/a n/a 18 mm (O.D.)
ETM20-825 Alloy 825 n/a n/a 20 mm (O.D.)
ETM22-825 Alloy 825 n/a n/a 22 mm (O.D.)
ETM10-825 Alloy 825 n/a n/a 10 mm (O.D.)
ETM25-825 Alloy 825 n/a n/a 25 mm (O.D.)
ETM3-NNR
ETM4-NNR
ETM6-NNR
ETM8-NNR
ETM10-NNR Alloy C-276 n/a n/a 10 mm (O.D.)
ETM12-NNR Alloy C-276 n/a n/a 12 mm (O.D.)
ETM2-NNR Alloy C-276 n/a n/a 2 mm (O.D.)
20ET20-TTZ Titanium n/a n/a 1-1/4" (O.D.)
1ET1-NNR Alloy C-276 n/a n/a 1/16" (O.D.)
3ET3-NNR Alloy C-276 n/a n/a 3/16" (O.D.)
ETM28-316-NC Stainless Steel AISI 316 n/a NACE 28 mm (O.D.)
ETM25-M-NC Monel 400 n/a NACE 25 mm (O.D.)
ETM16-316-NC Stainless Steel AISI 316 n/a NACE 16 mm (O.D.)
ETM15-316-NC Stainless Steel AISI 316 n/a NACE 15 mm (O.D.)
ETM14-316-NC Stainless Steel AISI 316 n/a NACE 14 mm (O.D.)
ETM12-316-NC Stainless Steel AISI 316 n/a NACE 12 mm (O.D.)
ETM10-316-NC Stainless Steel AISI 316 n/a NACE 10 mm (O.D.)
ETM8-316-NC
ETM6-316-NC
ETM4-316-NC
ETM3-316-NC
ETM2-316-NC Stainless Steel AISI 316 n/a NACE 2 mm (O.D.)
32ET32-TTZ-NC Titanium n/a NACE 2" (O.D.)
24ET24-TTZ-NC Titanium n/a NACE 1-1/2" (O.D.)
20ET20-TTZ-NC Titanium n/a NACE 1-1/4" (O.D.)
16ET16-TTZ-NC Titanium n/a NACE 1" (O.D.)
14ET14-TTZ-NC Titanium n/a NACE 7/8" (O.D.)
14ET14-M-NC Monel 400 n/a NACE 7/8" (O.D.)
16ET16-M-NC Monel 400 n/a NACE 1" (O.D.)
20ET20-M-NC Monel 400 n/a NACE 1-1/4" (O.D.)
24ET24-M-NC Monel 400 n/a NACE 1-1/2" (O.D.)
32ET32-M-NC Monel 400 n/a NACE 2" (O.D.)
1ET1-TTZ-NC Titanium n/a NACE 1/16" (O.D.)
ETM30-316-NC
2ET2-TTZ-NC Titanium n/a NACE 1/8" (O.D.)
4ET4-TTZ-NC Titanium n/a NACE 1/4" (O.D.)
5ET5-TTZ-NC Titanium n/a NACE 5/16" (O.D.)
6ET6-TTZ-NC Titanium n/a NACE 3/8" (O.D.)
8ET8-TTZ-NC Titanium n/a NACE 1/2" (O.D.)
10ET10-TTZ-NC Titanium n/a NACE 5/8" (O.D.)
12ET12-TTZ-NC Titanium n/a NACE 3/4" (O.D.)
3ET3-TTZ-NC Titanium n/a NACE 3/16" (O.D.)
12ET12-M-NC Monel 400 n/a NACE 3/4" (O.D.)
ETM32-316-NC
2ET2-6MO-NC-NSK 6Mo n/a NACE 1/8" (O.D.)
14ET14-TTZ Titanium n/a n/a 7/8" (O.D.)
12ET12-TTZ Titanium n/a n/a 3/4" (O.D.)
10ET10-TTZ Titanium n/a n/a 5/8" (O.D.)
8ET8-TTZ Titanium n/a n/a 1/2" (O.D.)
6ET6-TTZ Titanium n/a n/a 3/8" (O.D.)
5ET5-TTZ Titanium n/a n/a 5/16" (O.D.)
ETM22-6MO-NC-NSK 6Mo n/a NACE 22 mm (O.D.)
ETM20-6MO-NC-NSK 6Mo n/a NACE 20 mm (O.D.)
ETM18-6MO-NC-NSK 6Mo n/a NACE 18 mm (O.D.)
ETM16-6MO-NC-NSK 6Mo n/a NACE 16 mm (O.D.)
ETM15-6MO-NC-NSK 6Mo n/a NACE 15 mm (O.D.)
ETM14-6MO-NC-NSK 6Mo n/a NACE 14 mm (O.D.)
ETM12-6MO-NC-NSK 6Mo n/a NACE 12 mm (O.D.)
ETM10-6MO-NC-NSK 6Mo n/a NACE 10 mm (O.D.)
ETM8-6MO-NC-NSK
ETM6-6MO-NC-NSK
ETM4-6MO-NC-NSK
3ET3-6MO-NC-NSK 6Mo n/a NACE 3/16" (O.D.)
4ET4-6MO-NC-NSK 6Mo n/a NACE 1/4" (O.D.)
5ET5-6MO-NC-NSK 6Mo n/a NACE 5/16" (O.D.)
6ET6-6MO-NC-NSK 6Mo n/a NACE 3/8" (O.D.)
8ET8-6MO-NC-NSK 6Mo n/a NACE 1/2" (O.D.)
10ET10-6MO-NC-NSK 6Mo n/a NACE 5/8" (O.D.)
1ET1-6MO-NC-NSK 6Mo n/a NACE 1/16" (O.D.)
12ET12-6MO-NC-NSK 6Mo n/a NACE 3/4" (O.D.)
16ET16-6MO-NC-NSK 6Mo n/a NACE 1" (O.D.)
20ET20-6MO-NC-NSK 6Mo n/a NACE 1-1/4" (O.D.)
24ET24-6MO-NC-NSK 6Mo n/a NACE 1-1/2" (O.D.)
32ET32-6MO-NC-NSK 6Mo n/a NACE 2" (O.D.)
ETM2-6MO-NC-NSK 6Mo n/a NACE 2 mm (O.D.)
ETM3-6MO-NC-NSK
14ET14-6MO-NC-NSK 6Mo n/a NACE 7/8" (O.D.)
2ET2-NNR Alloy C-276 n/a n/a 1/8" (O.D.)
10ET10-M-NC Monel 400 n/a NACE 5/8" (O.D.)
6ET6-M-NC Monel 400 n/a NACE 3/8" (O.D.)
ETM22-TTZ Titanium n/a n/a 22 mm (O.D.)
ETM20-TTZ Titanium n/a n/a 20 mm (O.D.)
4ET4-TTZ Titanium n/a n/a 1/4" (O.D.)
3ET3-TTZ Titanium n/a n/a 3/16" (O.D.)
2ET2-TTZ Titanium n/a n/a 1/8" (O.D.)
1ET1-TTZ Titanium n/a n/a 1/16" (O.D.)
32ET32-M Monel 400 n/a n/a 2" (O.D.)
24ET24-M Monel 400 n/a n/a 1-1/2" (O.D.)
20ET20-M Monel 400 n/a n/a 1-1/4" (O.D.)
16ET16-MMX Monel 400 n/a n/a 1" (O.D.)
14ET14-M Monel 400 n/a n/a 7/8" (O.D.)
12ET12-M Monel 400 n/a n/a 3/4" (O.D.)
10ET10-M Monel 400 n/a n/a 5/8" (O.D.)
8ET8-M Monel 400 n/a n/a 1/2" (O.D.)
6ET6-M Monel 400 n/a n/a 3/8" (O.D.)
5ET5-M Monel 400 n/a n/a 5/16" (O.D.)
4ET4-M Monel 400 n/a n/a 1/4" (O.D.)
4ET4-NNR Alloy C-276 n/a n/a 1/4" (O.D.)
5ET5-NNR Alloy C-276 n/a n/a 5/16" (O.D.)
6ET6-NNR Alloy C-276 n/a n/a 3/8" (O.D.)
8ET8-NNR Alloy C-276 n/a n/a 1/2" (O.D.)
10ET10-NNR Alloy C-276 n/a n/a 5/8" (O.D.)
12ET12-NNR Alloy C-276 n/a n/a 3/4" (O.D.)
ETM25-TTZ Titanium n/a n/a 25 mm (O.D.)
14ET14-NNR Alloy C-276 n/a n/a 7/8" (O.D.)
20ET20-NNR Alloy C-276 n/a n/a 1-1/4" (O.D.)
24ET24-NNR Alloy C-276 n/a n/a 1-1/2" (O.D.)
32ET32-NNR Alloy C-276 n/a n/a 2" (O.D.)
1ET1-M Monel 400 n/a n/a 1/16" (O.D.)
2ET2-M Monel 400 n/a n/a 1/8" (O.D.)
3ET3-M Monel 400 n/a n/a 3/16" (O.D.)
16ET16-NNR Alloy C-276 n/a n/a 1" (O.D.)
8ET8-M-NC Monel 400 n/a NACE 1/2" (O.D.)
ETM2-M Monel 400 n/a n/a 2 mm (O.D.)
ETM4-M
5ET5-M-NC Monel 400 n/a NACE 5/16" (O.D.)
ETM3-B
ETM2-B Brass n/a n/a 2 mm (O.D.)
32ET32-B Brass n/a n/a 2" (O.D.)
24ET24-B Brass n/a n/a 1-1/2" (O.D.)
20ET20-B Brass n/a n/a 1-1/4" (O.D.)
16ET16-B Brass n/a n/a 1" (O.D.)
14ET14-B Brass n/a n/a 7/8" (O.D.)
12ET12-B Brass n/a n/a 3/4" (O.D.)
10ET10-B Brass n/a n/a 5/8" (O.D.)
8ET8-B Brass n/a n/a 1/2" (O.D.)
6ET6-B Brass n/a n/a 3/8" (O.D.)
5ET5-B Brass n/a n/a 5/16" (O.D.)
4ET4-B Brass n/a n/a 1/4" (O.D.)
3ET3-B Brass n/a n/a 3/16" (O.D.)
2ET2-B Brass n/a n/a 1/8" (O.D.)
1ET1-B Brass n/a n/a 1/16" (O.D.)
ETM6-M
ETM8-M
ETM10-M Monel 400 n/a n/a 10 mm (O.D.)
ETM12-M Monel 400 n/a n/a 12 mm (O.D.)
ETM14-M Monel 400 n/a n/a 14 mm (O.D.)
ETM15-M Monel 400 n/a n/a 15 mm (O.D.)
ETM3-M
ETM16-M Monel 400 n/a n/a 16 mm (O.D.)
ETM20-M Monel 400 n/a n/a 20 mm (O.D.)
ETM22-M Monel 400 n/a n/a 22 mm (O.D.)
ETM25-M Monel 400 n/a n/a 25 mm (O.D.)
ETM28-316 Stainless Steel AISI 316 n/a n/a 28 mm (O.D.)
ETM30-316 Stainless Steel AISI 316 n/a n/a 30 mm (O.D.)
ETM32-316 Stainless Steel AISI 316 n/a n/a 32 mm (O.D.)
ETM18-M Monel 400 n/a n/a 18 mm (O.D.)
16ET16-825 Alloy 825 n/a n/a 1" (O.D.)
8ET8-6MO-NSK 6Mo n/a NORSOK M650 1/2" (O.D.)
8ET8-IIY-NC Alloy 625 n/a NACE 1/2" (O.D.)

A29633
687516