The Sporlan Type (S)ORIT-PI evaporator regulating valves have a brass body and extended copper connections. They are available with a range of adjustable settings and pressure tap. The primary function of these valves, referred to as EPR valves, is to prevent the evaporator pressure from falling below a predetermined value or setting. Each valve is factory tested to ensure positive leak-free performance.
Markets:
• Air Conditioning
• Refrigeration
• Industrial Refrigeration
Features and Benefits:
• (S)ORIT-PI is internally piloted. No need for high side pilot
• (S)ORIT-PI has optional electric open feature for "two temperature control"
• (S)ORIT-PI has manual llft stem to allow system evacuation
• Range of adjustable settings up to 150 psi
• Optional solenoid feature to close valve during defrost
• Design working pressure for the (S)ORIT-PI valves is 400 psi (27.6 bar)
Applications:
• Air Conditioning – Unitary, Commercial
• Refrigeration – Coolers, Freezers, Racks
• Industrial Refrigeration
For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.