ASL35-02SCPB - Liquid Pump, 6 " Air Driven - ASL Series | Germany, Austria & Switzerland

Liquid Pump, 6 " Air Driven - ASL Series | #ASL35-02SCPB

Liquid Pump, 6 " Air Driven - ASL Series | #ASL35-02SCPB OBSOLETE

Parker Autoclave Engineers ASL35-02 series pump is capable of pressures to 11,200 psi and offers flow rates up to 225 in³/MIN. Being air driven, the pump is explosion proof and safe for use in hazardous areas.


Technical Specifications

  • Piston Air Drive: Dual
  • Isolation Chamber: Included
  • Liquid Inlet Location: Side
  • Pressure Ratio (Air/Water): 1:78
  • Seal Type: UHMWPE U-Cup and Buna-N O-Rings
  • Minimum Operating Temperature: -18 to 60 °C, 0 to 140 °F
  • Pressure Rating: 15 to 150 psi, 1 to 10 bar
  • Liquid Inlet Port Size: 1/2 inch, NPTF
  • Liquid Outlet Port Size: 1/2 inch, NPTF
  • Supply Air Inlet Port Size: NPTF 1/2 inch
  • Pilot Air Inlet Port Size: 1/8 inch, NPTF
  • Displacement per Stroke: 1.50 inch3, 24.6 cm3
  • Maximum Outlet Pressure Rating: 11200 psi, 772 bar
Safety Warning

Item Information

Parker Autoclave Engineers ASL35-02 series pump is capable of pressures to 11,200 psi and offers flow rates up to 225 in³/MIN. Being air driven, the pump is explosion proof and safe for use in hazardous areas. Pumps are used for pumping oil, water or oil/water mixtures. All AE pumps are designed standard with stainless steel wetted parts, making them ideal for most applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin GmbH

Sales Company Germany

Pat-Parker-Platz 1

41564 Kaarst

Germany

Phone

0049 2131 – 4016 0

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

A29633
687516