Automotive and Boat Hose - Wavemaster™ | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (Bar)

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Automotive and Boat Hose - Wavemaster™

Automotive and Boat Hose - Wavemaster™

Wavemaster™ series 7165 is a premium grade marine barrier fuel line/venting hose where low permeability levels for efficient engines are required.

Technical Specifications

  • Weight: 0.11 to 0.34 lb/ft, 0.16 to 0.51 kg/m
  • Industry: Marine
  • Hose Inner Tube Material: Translucent, Polyamide (PA)
  • Brand: Parker
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Application: Automotive, Boat
  • Product Type: Transfer Hose, Fuel Hose
  • Product Style: Suction and Delivery
  • Cover Material: Nitrile/PVC
  • Technology: Fluid & Gas Handling
  • Materials of Construction: Rubber
  • Minimum Bend Radius: 2.5 to 4.5 inch, 63.5 to 114.3 mm
  • Media: Fuels (Diesel, Gasoline) - Check fuel type with our catalogue chart.
  • Compatible Fitting: n/a
  • Inside Diameter: 1/4 to 3/4 inch, 6.3 to 19 mm
  • Maximum Operating Pressure: 5.2 to 7 bar, 75 to 100 psi
  • Hose Reinforcement Material: Mutiple Plies of Textile
  • Division: Polymer Hose Division Europe
  • Outside Diameter: 0.535 to 1.126 inch, 13.6 to 28.6 mm
  • Specifications Met: CARB SORE, ISO 7840 A1, SAE J1527, Type A1-15, USCG A1
Safety Warning

Full Product Description

Wavemaster™ series 7165 is manufactured with high quality materials providing excellent chemical and mechanical properties resulting ideal for the delivery of a wide range of fuel at high temperatures.  The hose incorporates a thermoplastic barrier to resist fuel permeation providing compliance with governments and industry regulations, and the cover is resistant to abrasion, oil and weathering providing maximum performance in challenging applications.

Markets
• Marine

Features/Benefits
• Meets or exceeds main international standards and regulations for a wide market acceptance
• High flexibility for easy routing/installation in engine compartments
• Nylon barrier tube to limit permeation of Volatile Organic Compound (VOC)
• Design Factor 4:1 enhances safety for equipment and engines

Applications
• Biodiesel up to B100, diesel, ethanol, gasoline, oil
• Marine fuel fill/fuel lines
• Marine fuel vent systems

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (Bar) Hose I.D. (mm)
7165-25250 1/4 7 6.3
7165-31250 5/16 7 7.9
7165-38250 3/8 7 9.5
7165-50250 1/2 7 12.7
7165-63250 5/8 5.2 16.0
7165-75250 3/4 5.2 19.0

A29633
687513