Bluetooth® communication adapter - IQAN-G12 | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Bluetooth® communication adapter - IQAN-G12

Bluetooth® communication adapter - IQAN-G12

Parker's IQAN-G12 is a Bluetooth device that allows wireless connection to IQAN master modules using your smartphone or tablet. This adapter may be used on-site for diagnostics or provide off-site connectivity to technicians over the internet.

Technical Specifications

  • Minimum Operating Temperature: -30 °C
  • Maximum Operating Temperature: 70 °C
  • Ingress Protection Rating: IP6K9K
  • Current: 30 mA (28 VDC), 60 mA (14 VDC)
  • Communication Interface: 1x CAN, Bluetooth 5.2 LE
  • Electrical Connection: Deutsch DT
  • Power Supply Voltage: 12 VDC, 24 VDC
  • Weight: 60 g
Safety Warning

Full Product Description

Parker's IQAN-G12 Bluetooth adapter delivers on-site short range or off-site remote diagnostic access to machines in rugged outdoor environments by wireless communication, using IQAN software tools. The IQAN-G12 is designed to transmit wireless diagnostic data from the IQAN system to a user’s smartphone or a tablet with IQANgo app, or to a PC with IQANrun. To communicate with the machine remotely, the phone or tablet can connect to a remote computer via IQANconnect.

The IQAN-G12 connected to the master module is the perfect solution for performing diagnostics on mobile machines, either on-site or remotely.

Markets:
•Construction equipment
•Forestry equipment
•Material handling equipment
•Agriculture machinery
•Mining

Features/Benefits:
•On-machine communication interface shortens the diagnostic time.
•Remote initial diagnosis of a machine issue reduces travel costs.
•Preliminary information better prepares service technicians.
•Fast access to diagnostics helps get the machine running quickly.

Applications:
•Refuse trucks
•Crop sprayers
•Forklifts and telehandlers
•Feller bunchers and forwarders
•Rock drills

The IQAN-G12 can be used for:
•Trouble-shooting
•Updating application software
•Real-time measurement
•Parameter adjustments
Now all of this can be done wirelessly.

Related Documents

×
Products Model Number
20085200 IQAN-G12

A29633
936514