2-Way Slip-In Cartridge Valve - Series C10C*E | Product Series

Filter by

    No filters selected

Version

Port Connection

Material - Seals

Minimum Opening Pressure (bar)

Orifice 1 Size

Orifice 2 Size

Orifice 3 Size

Orifice 4 Size

Poppet Design

Marking

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
2-Way Slip-In Cartridge Valve - Series C10C*E 2-Way Slip-In Cartridge Valve - Series C10C*E 2-Way Slip-In Cartridge Valve - Series C10C*E

2-Way Slip-In Cartridge Valve - Series C10C*E

The 2/2 way seat valves series C10 C*E in cartridge design are equipped with an inductive switch to monitor the closed position. They are preferably used for safety-relevant applications.

Technical Specifications

  • Mounting Type: Slip-in cartridge
  • Actuation Type: Oil pilot
  • Product Series: Seat valve
  • Weight: Depending on size, 1.5 to 89.0 kg
  • Maximum Flow Rate: Depending on size, 230-7500 L/min
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR, FPM
  • For Fluid Type: Hydraulic oil according to DIN 51524, Water glycol
  • Function: Normally closed, 2-way
  • Configuration: N/A
  • Operation Type: Hydraulically
  • Flow Rate: N/A
  • Body Material: Steel / cast iron (cover)
Safety Warning

Full Product Description

Parker 2/2-way seat valves series C10C*E in slip-in cartridge design are the preferred choice for safety-relevant applications because they enable a reliable shut-off and safe hold of loadings. C10 valves are equipped with an inductive switch to monitor the closed position. The poppet has a 60/40 area ratio (AA = 0.6 AC, AB = 0.4 AC) and is capable for flow in both directions.

The safety overlap of the poppet avoids opening of the valve before the signal of the inductive switch has changed. For sizes NG80 and NG100 a proximity switch is used.

Markets:
• Industrial

Features/Benefits:
• Cavity and mounting pattern according to ISO 7368 - for quick, easy integration
• 8 sizes, NG16 up to NG100 - allows extremely variable use
• Poppet with safety overlap - guaratees safe switching
• Short delivery time for most sizes - no warehousing necessary
• Cover to mount a directional control valve (on the side) for cover 3 (only for sizes NG16 to NG63, not included in the delivery)
• Monitored closed position
• Inductive switch CE conform
• Optionally with poppet sealing between pilot flow C and port B

Applications:
• Suitable for general hydraulic applications
• General presses
• Die cast

Related Documents

×
Products Version Port Connection Material - Seals Minimum Opening Pressure (bar) Orifice 1 Size Orifice 2 Size Orifice 3 Size Orifice 4 Size Poppet Design Marking
C10C3E040CL99001099N Cover 3 with pilot valve interface NG40 NBR 0.1 Open Plug 1.0 mm Open Without poppet seal Standard
C10C3E040CL99009999N Cover 3 with pilot valve interface NG40 NBR 0.1 Open Plug Open Open Without poppet seal Standard
C10C3E040CS99991515N Cover 3 with pilot valve interface NG40 NBR 1.6 Open Open 1.5 mm 1.5 mm Without poppet seal Standard
C10C3E040CU00999999N Cover 3 with pilot valve interface NG40 NBR 4.0 Plug Open Open Open Without poppet seal Standard
C10C3E040CU22009999N Cover 3 with pilot valve interface NG40 NBR 4.0 2.2 mm Plug Open Open Without poppet seal Standard
C10C3E040CU99003099N Cover 3 with pilot valve interface NG40 NBR 4.0 Open Plug 3.0 mm Open Without poppet seal Standard
C10C3E040SU15001599V Cover 3 with pilot valve interface NG40 FPM 4.0 1.5 mm Plug 1.5 mm Open Poppet seal Standard
C10C3E040SU99001215N Cover 3 with pilot valve interface NG40 NBR 4.0 Open Plug 1.2 mm 1.5 mm Poppet seal Standard
C10C3E050CL00999999N Cover 3 with pilot valve interface NG50 NBR 0.1 Plug Open Open Open Without poppet seal Standard
C10C3E050CL99001099N Cover 3 with pilot valve interface NG50 NBR 0.1 Open Plug 1.0 mm Open Without poppet seal Standard
C10C3E050CL99009999N Cover 3 with pilot valve interface NG50 NBR 0.1 Open Plug Open Open Without poppet seal Standard
C10C3E050CS99999999N Cover 3 with pilot valve interface NG50 NBR 1.6 Open Open Open Open Without poppet seal Standard
C10C3E050CU00999999N Cover 3 with pilot valve interface NG50 NBR 4.0 Plug Open Open Open Without poppet seal Standard
C10C3E050CU99003099N Cover 3 with pilot valve interface NG50 NBR 4.0 Open Plug 3.0 mm Open Without poppet seal Standard
C10C3E050SU15001599N Cover 3 with pilot valve interface NG50 NBR 4.0 1.5 mm Plug 1.5 mm Open Poppet seal Standard
C10C3E063CL00991899N Cover 3 with pilot valve interface NG63 NBR 0.1 Plug Open 1.8 mm Open Without poppet seal Standard
C10C3E063CU99003099N Cover 3 with pilot valve interface NG63 NBR 4.0 Open Plug 3.0 mm Open Without poppet seal Standard
C10C3E063SU18001899N Cover 3 with pilot valve interface NG63 NBR 4.0 1.8 mm Plug 1.8 mm Open Poppet seal Standard
C10C3E063SU30003099N Cover 3 with pilot valve interface NG63 NBR 4.0 3.0 mm Plug 3.0 mm Open Poppet seal Standard
C10C3E080CS20002099N Cover 3 with pilot valve interface NG80 NBR 1.6 2.0 mm Plug 2.0 mm Open Without poppet seal Standard
C10C3E080CU35003599N Cover 3 with pilot valve interface NG80 NBR 4.0 3.5 mm Plug 3.5 mm Open Without poppet seal Standard
C10C3E080SU20002099N Cover 3 with pilot valve interface NG80 NBR 4.0 2.0 mm Plug 2.0 mm Open Poppet seal Standard
C10C3E080SU35003599N Cover 3 with pilot valve interface NG80 NBR 4.0 3.5 mm Plug 3.5 mm Open Poppet seal Standard
C10C3E100CU00999999N Cover 3 with pilot valve interface NG100 NBR 4.0 Plug Open Open Open Without poppet seal Standard
C10C3E100SU30003099N Cover 3 with pilot valve interface NG100 NBR 4.0 3.0 mm Plug 3.0 mm Open Poppet seal Standard
C10C1E040CS20N Cover 1 without pilot valve interface NG40 NBR 1.6 2.0 mm N/A N/A N/A Without poppet seal Standard
C10C1E040CS25N Cover 1 without pilot valve interface NG40 NBR 1.6 2.5 mm N/A N/A N/A Without poppet seal Standard
C10C1E040CS99N Cover 1 without pilot valve interface NG40 NBR 1.6 Open N/A N/A N/A Without poppet seal Standard
C10C1E040CU08N Cover 1 without pilot valve interface NG40 NBR 4.0 0.8 mm N/A N/A N/A Without poppet seal Standard
C10C1E025CU15N Cover 1 without pilot valve interface NG25 NBR 4.0 1.5 mm N/A N/A N/A Without poppet seal Standard
C10C1E025CU20N Cover 1 without pilot valve interface NG25 NBR 4.0 2.0 mm N/A N/A N/A Without poppet seal Standard
C10C1E025CU99N Cover 1 without pilot valve interface NG25 NBR 4.0 Open N/A N/A N/A Without poppet seal Standard
C10C1E025SS08N Cover 1 without pilot valve interface NG25 NBR 1.6 0.8 mm N/A N/A N/A Poppet seal Standard
C10C1E025SS10N Cover 1 without pilot valve interface NG25 NBR 1.6 1.0 mm N/A N/A N/A Poppet seal Standard
C10C1E025SS99N Cover 1 without pilot valve interface NG25 NBR 1.6 Open N/A N/A N/A Poppet seal Standard
C10C1E025SU10N Cover 1 without pilot valve interface NG25 NBR 4.0 1.0 mm N/A N/A N/A Poppet seal Standard
C10C1E025SU15N Cover 1 without pilot valve interface NG25 NBR 4.0 1.5 mm N/A N/A N/A Poppet seal Standard
C10C1E025SU99N Cover 1 without pilot valve interface NG25 NBR 4.0 Open N/A N/A N/A Poppet seal Standard
C10C1E032CN99N Cover 1 without pilot valve interface NG32 NBR 0.5 Open N/A N/A N/A Without poppet seal Standard
C10C1E032CS08N Cover 1 without pilot valve interface NG32 NBR 1.6 0.8 mm N/A N/A N/A Without poppet seal Standard
C10C1E032CS12V Cover 1 without pilot valve interface NG32 FPM 1.6 1.2 mm N/A N/A N/A Without poppet seal Standard
C10C1E032CS15N Cover 1 without pilot valve interface NG32 NBR 1.6 1.5 mm N/A N/A N/A Without poppet seal Standard
C10C1E032CS16N Cover 1 without pilot valve interface NG32 NBR 1.6 1.6 mm N/A N/A N/A Without poppet seal Standard
C10C1E032CS20N Cover 1 without pilot valve interface NG32 NBR 1.6 2.0 mm N/A N/A N/A Without poppet seal Standard
C10C1E032CS99N Cover 1 without pilot valve interface NG32 NBR 1.6 Open N/A N/A N/A Without poppet seal Standard
C10C1E032CU08N Cover 1 without pilot valve interface NG32 NBR 4.0 0.8 mm N/A N/A N/A Without poppet seal Standard
C10C1E032CU12N Cover 1 without pilot valve interface NG32 NBR 4.0 1.2 mm N/A N/A N/A Without poppet seal Standard
C10C1E032CU15N Cover 1 without pilot valve interface NG32 NBR 4.0 1.5 mm N/A N/A N/A Without poppet seal Standard
C10C1E032CU20N Cover 1 without pilot valve interface NG32 NBR 4.0 2.0 mm N/A N/A N/A Without poppet seal Standard
C10C1E032CU99N Cover 1 without pilot valve interface NG32 NBR 4.0 Open N/A N/A N/A Without poppet seal Standard
C10C1E032SS10N Cover 1 without pilot valve interface NG32 NBR 1.6 1.0 mm N/A N/A N/A Poppet seal Standard
C10C1E032SS12N Cover 1 without pilot valve interface NG32 NBR 1.6 1.2 mm N/A N/A N/A Poppet seal Standard
C10C1E032SS15N Cover 1 without pilot valve interface NG32 NBR 1.6 1.5 mm N/A N/A N/A Poppet seal Standard
C10C1E032SS99N Cover 1 without pilot valve interface NG32 NBR 1.6 Open N/A N/A N/A Poppet seal Standard
C10C1E032SU15N Cover 1 without pilot valve interface NG32 NBR 4.0 1.5 mm N/A N/A N/A Poppet seal Standard
C10C1E032SU99N Cover 1 without pilot valve interface NG32 NBR 4.0 Open N/A N/A N/A Poppet seal Standard
C10C1E032SU99V Cover 1 without pilot valve interface NG32 FPM 4.0 Open N/A N/A N/A Poppet seal Standard
C10C1E040CN15N Cover 1 without pilot valve interface NG40 NBR 0.5 1.5 mm N/A N/A N/A Without poppet seal Standard
C10C1E040CN18N Cover 1 without pilot valve interface NG40 NBR 0.5 1.8 mm N/A N/A N/A Without poppet seal Standard
C10C1E040CN20N Cover 1 without pilot valve interface NG40 NBR 0.5 2.0 mm N/A N/A N/A Without poppet seal Standard
C10C1E040CN99N Cover 1 without pilot valve interface NG40 NBR 0.5 Open N/A N/A N/A Without poppet seal Standard
C10C1E040CS08N Cover 1 without pilot valve interface NG40 NBR 1.6 0.8 mm N/A N/A N/A Without poppet seal Standard
C10C1E040CS10N Cover 1 without pilot valve interface NG40 NBR 1.6 1.0 mm N/A N/A N/A Without poppet seal Standard
C10C1E040CU15N Cover 1 without pilot valve interface NG40 NBR 4.0 1.5 mm N/A N/A N/A Without poppet seal Standard
C10C1E040CU20N Cover 1 without pilot valve interface NG40 NBR 4.0 2.0 mm N/A N/A N/A Without poppet seal Standard
C10C1E040CU20V Cover 1 without pilot valve interface NG40 FPM 4.0 2.0 mm N/A N/A N/A Without poppet seal Standard
C10C1E040CU25N Cover 1 without pilot valve interface NG40 NBR 4.0 2.5 mm N/A N/A N/A Without poppet seal Standard
C10C1E040CU99N Cover 1 without pilot valve interface NG40 NBR 4.0 Open N/A N/A N/A Without poppet seal Standard
C10C1E040SS15N Cover 1 without pilot valve interface NG40 NBR 1.6 1.5 mm N/A N/A N/A Poppet seal Standard
C10C1E040SU08N Cover 1 without pilot valve interface NG40 NBR 4.0 0.8 mm N/A N/A N/A Poppet seal Standard
C10C1E040SU99N Cover 1 without pilot valve interface NG40 NBR 4.0 Open N/A N/A N/A Poppet seal Standard
C10C1E050CL99N Cover 1 without pilot valve interface NG50 NBR 0.1 Open N/A N/A N/A Without poppet seal Standard
C10C1E050CS10N Cover 1 without pilot valve interface NG50 NBR 1.6 1.0 mm N/A N/A N/A Without poppet seal Standard
C10C1E050CS25N Cover 1 without pilot valve interface NG50 NBR 1.6 2.5 mm N/A N/A N/A Without poppet seal Standard
C10C1E050CS30N Cover 1 without pilot valve interface NG50 NBR 1.6 3.0 mm N/A N/A N/A Without poppet seal Standard
C10C1E050CS99N Cover 1 without pilot valve interface NG50 NBR 1.6 Open N/A N/A N/A Without poppet seal Standard
C10C1E050CU25N Cover 1 without pilot valve interface NG50 NBR 4.0 2.5 mm N/A N/A N/A Without poppet seal Standard
C10C1E050CU99N Cover 1 without pilot valve interface NG50 NBR 4.0 Open N/A N/A N/A Without poppet seal Standard
C10C1E050SS30N Cover 1 without pilot valve interface NG50 NBR 1.6 3.0 mm N/A N/A N/A Poppet seal Standard
C10C1E063CN99N Cover 1 without pilot valve interface NG63 NBR 0.5 Open N/A N/A N/A Without poppet seal Standard
C10C1E063CS30N Cover 1 without pilot valve interface NG63 NBR 1.6 3.0 mm N/A N/A N/A Without poppet seal Standard
C10C1E063CS99N Cover 1 without pilot valve interface NG63 NBR 1.6 Open N/A N/A N/A Without poppet seal Standard
C10C1E063CT99N Cover 1 without pilot valve interface NG63 NBR 2.5 Open N/A N/A N/A Without poppet seal Standard
C10C1E063CU30N Cover 1 without pilot valve interface NG63 NBR 4.0 3.0 mm N/A N/A N/A Without poppet seal Standard
C10C1E063CU99V Cover 1 without pilot valve interface NG63 FPM 4.0 Open N/A N/A N/A Without poppet seal Standard
C10C1E063SU30N Cover 1 without pilot valve interface NG63 NBR 4.0 3.0 mm N/A N/A N/A Poppet seal Standard
C10C1E063SU99N Cover 1 without pilot valve interface NG63 NBR 4.0 Open N/A N/A N/A Poppet seal Standard
C10C1E080CS99N Cover 1 without pilot valve interface NG80 NBR 1.6 Open N/A N/A N/A Without poppet seal Standard
C10C1E080SS99N Cover 1 without pilot valve interface NG80 NBR 1.6 Open N/A N/A N/A Poppet seal Standard
C10C1E080SU99N Cover 1 without pilot valve interface NG80 NBR 4.0 Open N/A N/A N/A Poppet seal Standard
C10C1E100CL99N Cover 1 without pilot valve interface NG100 NBR 0.1 Open N/A N/A N/A Without poppet seal Standard
C10C1E100CU99N Cover 1 without pilot valve interface NG100 NBR 4.0 Open N/A N/A N/A Without poppet seal Standard
C10C3E016CN00129999N Cover 3 with pilot valve interface NG16 NBR 0.5 Plug 1.2 mm Open Open Without poppet seal Standard
C10C3E016CN99999999N Cover 3 with pilot valve interface NG16 NBR 0.5 Open Open Open Open Without poppet seal Standard
C10C3E016CS00080800N Cover 3 with pilot valve interface NG16 NBR 1.6 Plug 0.8 mm 0.8 mm Plug Without poppet seal Standard
C10C3E016CS00080899N Cover 3 with pilot valve interface NG16 NBR 1.6 Plug 0.8 mm 0.8 mm Open Without poppet seal Standard
C10C3E016CS00129999N Cover 3 with pilot valve interface NG16 NBR 1.6 Plug 1.2 mm Open Open Without poppet seal Standard
C10C3E016CS12009999N Cover 3 with pilot valve interface NG16 NBR 1.6 1.2 mm Plug Open Open Without poppet seal Standard
C10C3E016CS99009999N Cover 3 with pilot valve interface NG16 NBR 1.6 Open Plug Open Open Without poppet seal Standard
C10C3E016CU12001599N Cover 3 with pilot valve interface NG16 NBR 4.0 1.2 mm Plug 1.5 mm Open Without poppet seal Standard
C10C3E016CU12001899N Cover 3 with pilot valve interface NG16 NBR 4.0 1.2 mm Plug 1.8 mm Open Without poppet seal Standard
C10C3E016CU12009999N Cover 3 with pilot valve interface NG16 NBR 4.0 1.2 mm Plug Open Open Without poppet seal Standard
C10C3E016SS08001099N Cover 3 with pilot valve interface NG16 NBR 1.6 0.8 mm Plug 1.0 mm Open Poppet seal Standard
C10C3E016SS99009999N Cover 3 with pilot valve interface NG16 NBR 1.6 Open Plug Open Open Poppet seal Standard
C10C3E016SU08000899N Cover 3 with pilot valve interface NG16 NBR 4.0 0.8 mm Plug 0.8 mm Open Poppet seal Standard
C10C3E016SU12009999N Cover 3 with pilot valve interface NG16 NBR 4.0 1.2 mm Plug Open Open Poppet seal Standard
C10C3E016SU99009999N Cover 3 with pilot valve interface NG16 NBR 4.0 Open Plug Open Open Poppet seal Standard
C10C3E025CL99001099N Cover 3 with pilot valve interface NG25 NBR 0.1 Open Plug 1.0 mm Open Without poppet seal Standard
C10C3E025CN15001599N Cover 3 with pilot valve interface NG25 NBR 0.5 1.5 mm Plug 1.5 mm Open Without poppet seal Standard
C10C3E025CN16009999N Cover 3 with pilot valve interface NG25 NBR 0.5 1.6 mm Plug Open Open Without poppet seal Standard
C10C3E025CN99009999N Cover 3 with pilot valve interface NG25 NBR 0.5 Open Plug Open Open Without poppet seal Standard
C10C3E025CS00999999N Cover 3 with pilot valve interface NG25 NBR 1.6 Plug Open Open Open Without poppet seal Standard
C10C3E025CS10001099N Cover 3 with pilot valve interface NG25 NBR 1.6 1.0 mm Plug 1.0 mm Open Without poppet seal Standard
C10C3E025CS10009913N Cover 3 with pilot valve interface NG25 NBR 1.6 1.0 mm Plug Open 1.3 mm Without poppet seal Standard
C10C3E025CU10001399N Cover 3 with pilot valve interface NG25 NBR 4.0 1.0 mm Plug 1.3 mm Open Without poppet seal Standard
C10C3E025CU16009999N Cover 3 with pilot valve interface NG25 NBR 4.0 1.6 mm Plug Open Open Without poppet seal Standard
C10C3E025CU99001299N Cover 3 with pilot valve interface NG25 NBR 4.0 Open Plug 1.2 mm Open Without poppet seal Standard
C10C3E025CU99999999N Cover 3 with pilot valve interface NG25 NBR 4.0 Open Open Open Open Without poppet seal Standard
C10C3E025SU12001299N Cover 3 with pilot valve interface NG25 NBR 4.0 1.2 mm Plug 1.2 mm Open Poppet seal Standard
C10C3E032CL00999999N Cover 3 with pilot valve interface NG32 NBR 0.1 Plug Open Open Open Without poppet seal Standard
C10C3E032CL99001099N Cover 3 with pilot valve interface NG32 NBR 0.1 Open Plug 1.0 mm Open Without poppet seal Standard
C10C3E032CL99009999N Cover 3 with pilot valve interface NG32 NBR 0.1 Open Plug Open Open Without poppet seal Standard
C10C3E032CN00999999N Cover 3 with pilot valve interface NG32 NBR 0.5 Plug Open Open Open Without poppet seal Standard
C10C3E032CS00999999N Cover 3 with pilot valve interface NG32 NBR 1.6 Plug Open Open Open Without poppet seal Standard
C10C3E032CS99999999N Cover 3 with pilot valve interface NG32 NBR 1.6 Open Open Open Open Without poppet seal Standard
C10C3E032CU00999999N Cover 3 with pilot valve interface NG32 NBR 4.0 Plug Open Open Open Without poppet seal Standard
C10C3E032CU20009999N Cover 3 with pilot valve interface NG32 NBR 4.0 2.0 mm Plug Open Open Without poppet seal Standard
C10C3E032CU99002099N Cover 3 with pilot valve interface NG32 NBR 4.0 Open Plug 2.0 mm Open Without poppet seal Standard
C10C3E032SS00999999N Cover 3 with pilot valve interface NG32 NBR 1.6 Plug Open Open Open Poppet seal Standard
C10C3E032SU15001599V Cover 3 with pilot valve interface NG32 FPM 4.0 1.5 mm Plug 1.5 mm Open Poppet seal Standard
C10C1E016CL08N Cover 1 without pilot valve interface NG16 NBR 0.1 0.8 mm N/A N/A N/A Without poppet seal Standard
C10C1E016CL99N Cover 1 without pilot valve interface NG16 NBR 0.1 Open N/A N/A N/A Without poppet seal Standard
C10C1E016CN08N Cover 1 without pilot valve interface NG16 NBR 0.5 0.8 mm N/A N/A N/A Without poppet seal Standard
C10C1E016CN15N Cover 1 without pilot valve interface NG16 NBR 0.5 1.5 mm N/A N/A N/A Without poppet seal Standard
C10C1E016CS08N Cover 1 without pilot valve interface NG16 NBR 1.6 0.8 mm N/A N/A N/A Without poppet seal Standard
C10C1E016CS10N Cover 1 without pilot valve interface NG16 NBR 1.6 1.0 mm N/A N/A N/A Without poppet seal Standard
C10C1E016CS12N Cover 1 without pilot valve interface NG16 NBR 1.6 1.2 mm N/A N/A N/A Without poppet seal Standard
C10C1E016CS15N Cover 1 without pilot valve interface NG16 NBR 1.6 1.5 mm N/A N/A N/A Without poppet seal Standard
C10C1E016CS16N Cover 1 without pilot valve interface NG16 NBR 1.6 1.6 mm N/A N/A N/A Without poppet seal Standard
C10C1E016CS99N Cover 1 without pilot valve interface NG16 NBR 1.6 Open N/A N/A N/A Without poppet seal Standard
C10C1E016CS99V Cover 1 without pilot valve interface NG16 FPM 1.6 Open N/A N/A N/A Without poppet seal Standard
C10C1E016CU08N Cover 1 without pilot valve interface NG16 NBR 4.0 0.8 mm N/A N/A N/A Without poppet seal Standard
C10C1E016CU12N Cover 1 without pilot valve interface NG16 NBR 4.0 1.2 mm N/A N/A N/A Without poppet seal Standard
C10C1E016CU13N Cover 1 without pilot valve interface NG16 NBR 4.0 1.3 mm N/A N/A N/A Without poppet seal Standard
C10C1E016CU99N Cover 1 without pilot valve interface NG16 NBR 4.0 Open N/A N/A N/A Without poppet seal Standard
C10C1E016SS08N Cover 1 without pilot valve interface NG16 NBR 1.6 0.8 mm N/A N/A N/A Poppet seal Standard
C10C1E016SS10N Cover 1 without pilot valve interface NG16 NBR 1.6 1.0 mm N/A N/A N/A Poppet seal Standard
C10C1E016SS12N Cover 1 without pilot valve interface NG16 NBR 1.6 1.2 mm N/A N/A N/A Poppet seal Standard
C10C1E016SS99N Cover 1 without pilot valve interface NG16 NBR 1.6 Open N/A N/A N/A Poppet seal Standard
C10C1E016SU10N Cover 1 without pilot valve interface NG16 NBR 4.0 1.0 mm N/A N/A N/A Poppet seal Standard
C10C1E016SU99N Cover 1 without pilot valve interface NG16 NBR 4.0 Open N/A N/A N/A Poppet seal Standard
C10C1E016SU99V Cover 1 without pilot valve interface NG16 FPM 4.0 Open N/A N/A N/A Poppet seal Standard
C10C1E025CL99N Cover 1 without pilot valve interface NG25 NBR 0.1 Open N/A N/A N/A Without poppet seal Standard
C10C1E025CN08N Cover 1 without pilot valve interface NG25 NBR 0.5 0.8 mm N/A N/A N/A Without poppet seal Standard
C10C1E025CN12N Cover 1 without pilot valve interface NG25 NBR 0.5 1.2 mm N/A N/A N/A Without poppet seal Standard
C10C1E025CN99N Cover 1 without pilot valve interface NG25 NBR 0.5 Open N/A N/A N/A Without poppet seal Standard
C10C1E025CS08N Cover 1 without pilot valve interface NG25 NBR 1.6 0.8 mm N/A N/A N/A Without poppet seal Standard
C10C1E025CS10N Cover 1 without pilot valve interface NG25 NBR 1.6 1.0 mm N/A N/A N/A Without poppet seal Standard
C10C1E025CS12N Cover 1 without pilot valve interface NG25 NBR 1.6 1.2 mm N/A N/A N/A Without poppet seal Standard
C10C1E025CS13N Cover 1 without pilot valve interface NG25 NBR 1.6 1.3 mm N/A N/A N/A Without poppet seal Standard
C10C1E025CS15N Cover 1 without pilot valve interface NG25 NBR 1.6 1.5 mm N/A N/A N/A Without poppet seal Standard
C10C1E025CS15V Cover 1 without pilot valve interface NG25 FPM 1.6 1.5 mm N/A N/A N/A Without poppet seal Standard
C10C1E025CS99N Cover 1 without pilot valve interface NG25 NBR 1.6 Open N/A N/A N/A Without poppet seal Standard
C10C1E025CU10N Cover 1 without pilot valve interface NG25 NBR 4.0 1.0 mm N/A N/A N/A Without poppet seal Standard
C10C1E025CU12N Cover 1 without pilot valve interface NG25 NBR 4.0 1.2 mm N/A N/A N/A Without poppet seal Standard
C10C1E025SU99V Cover 1 without pilot valve interface NG25 FPM 4.0 Open N/A N/A N/A Poppet seal Standard
C10C1E063CL30N Cover 1 without pilot valve interface NG63 NBR 0.1 3.0 mm N/A N/A N/A Without poppet seal Standard
C10C1E080CU99N Cover 1 without pilot valve interface NG80 NBR 4.0 Open N/A N/A N/A Without poppet seal Standard
C10C3E016CL10001299N Cover 3 with pilot valve interface NG16 NBR 0.1 1.0 mm Plug 1.2 mm Open Without poppet seal Standard
C10C3E016CL12001299N Cover 3 with pilot valve interface NG16 NBR 0.1 1.2 mm Plug 1.2 mm Open Without poppet seal Standard
C10C3E016CS08000899N Cover 3 with pilot valve interface NG16 NBR 1.6 0.8 mm Plug 0.8 mm Open Without poppet seal Standard
C10C3E025CS11009999N Cover 3 with pilot valve interface NG25 NBR 1.6 1.1 mm Plug Open Open Without poppet seal Standard
C10C3E025CS12001299N Cover 3 with pilot valve interface NG25 NBR 1.6 1.2 mm Plug 1.2 mm Open Without poppet seal Standard
C10C3E025CS12120099N Cover 3 with pilot valve interface NG25 NBR 1.6 1.2 mm 1.2 mm Plug Open Without poppet seal Standard
C10C3E025CU12001599N Cover 3 with pilot valve interface NG25 NBR 4.0 1.2 mm Plug 1.5 mm Open Without poppet seal Standard
C10C3E032CU00151599N Cover 3 with pilot valve interface NG32 NBR 4.0 Plug 1.5 mm 1.5 mm Open Without poppet seal Standard
C10C3E040SU99001299N Cover 3 with pilot valve interface NG40 NBR 4.0 Open Plug 1.2 mm Open Poppet seal Standard
C10C1E016CS12V Cover 1 without pilot valve interface NG16 FPM 1.6 1.2 mm N/A N/A N/A Without poppet seal Standard
C10C1E016CU08V Cover 1 without pilot valve interface NG16 FPM 4.0 0.8 mm N/A N/A N/A Without poppet seal Standard
C10C1E016CU15N Cover 1 without pilot valve interface NG16 NBR 4.0 1.5 mm N/A N/A N/A Without poppet seal Standard
C10C1E025CL12N Cover 1 without pilot valve interface NG25 NBR 0.1 1.2 mm N/A N/A N/A Without poppet seal Standard
C10C1E025CU12V Cover 1 without pilot valve interface NG25 FPM 4.0 1.2 mm N/A N/A N/A Without poppet seal Standard
C10C1E032CS12N Cover 1 without pilot valve interface NG32 NBR 1.6 1.2 mm N/A N/A N/A Without poppet seal Standard
C10C1E032CT99N Cover 1 without pilot valve interface NG32 NBR 2.5 Open N/A N/A N/A Without poppet seal Standard
C10C1E032CU12V Cover 1 without pilot valve interface NG32 FPM 4.0 1.2 mm N/A N/A N/A Without poppet seal Standard
C10C1E032CU99V Cover 1 without pilot valve interface NG32 FPM 4.0 Open N/A N/A N/A Without poppet seal Standard
C10C1E040CS12N Cover 1 without pilot valve interface NG40 NBR 1.6 1.2 mm N/A N/A N/A Without poppet seal Standard
C10C1E040CS15N Cover 1 without pilot valve interface NG40 NBR 1.6 1.5 mm N/A N/A N/A Without poppet seal Standard
C10C1E040ST25N Cover 1 without pilot valve interface NG40 NBR 2.5 2.5 mm N/A N/A N/A Poppet seal Standard
C10C1E050SU99V Cover 1 without pilot valve interface NG50 FPM 4.0 Open N/A N/A N/A Poppet seal Standard
C10C1E063CU99N Cover 1 without pilot valve interface NG63 NBR 4.0 Open N/A N/A N/A Without poppet seal Standard
C10C1E080CS25N Cover 1 without pilot valve interface NG80 NBR 1.6 2.5 mm N/A N/A N/A Without poppet seal Standard
C10C1E080CU25N Cover 1 without pilot valve interface NG80 NBR 4.0 2.5 mm N/A N/A N/A Without poppet seal Standard
C10C1E100CN99N Cover 1 without pilot valve interface NG100 NBR 0.5 Open N/A N/A N/A Without poppet seal Standard
C10C3E016CL08000800N Cover 3 with pilot valve interface NG16 NBR 0.1 0.8 mm Plug 0.8 mm Plug Without poppet seal Standard
C10C3E016CS15001099N Cover 3 with pilot valve interface NG16 NBR 1.6 1.5 mm Plug 1.0 mm Open Without poppet seal Standard
C10C3E016CS15001599N Cover 3 with pilot valve interface NG16 NBR 1.6 1.5 mm Plug 1.5 mm Open Without poppet seal Standard
C10C3E016CS99150899N Cover 3 with pilot valve interface NG16 NBR 1.6 Open 1.5 mm 0.8 mm Open Without poppet seal Standard
C10C3E016CS99999999N Cover 3 with pilot valve interface NG16 NBR 1.6 Open Open Open Open Without poppet seal Standard
C10C3E016SS12001299N Cover 3 with pilot valve interface NG16 NBR 1.6 1.2 mm Plug 1.2 mm Open Poppet seal Standard
C10C3E025CN10001299N Cover 3 with pilot valve interface NG25 NBR 0.5 1.0 mm Plug 1.2 mm Open Without poppet seal Standard
C10C3E025CN10999999N Cover 3 with pilot valve interface NG25 NBR 0.5 1.0 mm Open Open Open Without poppet seal Standard
C10C3E025CS00101299V Cover 3 with pilot valve interface NG25 FPM 1.6 Plug 1.0 mm 1.2 mm Open Without poppet seal Standard
C10C3E025CS10001299V Cover 3 with pilot valve interface NG25 FPM 1.6 1.0 mm Plug 1.2 mm Open Without poppet seal Standard
C10C3E025CS99009999N Cover 3 with pilot valve interface NG25 NBR 1.6 Open Plug Open Open Without poppet seal Standard
C10C3E025CU10001099N Cover 3 with pilot valve interface NG25 NBR 4.0 1.0 mm Plug 1.0 mm Open Without poppet seal Standard
C10C3E032CN00252099N Cover 3 with pilot valve interface NG32 NBR 0.5 Plug 2.5 mm 2.0 mm Open Without poppet seal Standard
C10C3E032CS00121599V Cover 3 with pilot valve interface NG32 FPM 1.6 Plug 1.2 mm 1.5 mm Open Without poppet seal Standard
C10C3E032CU12009914V Cover 3 with pilot valve interface NG32 FPM 4.0 1.2 mm Plug Open 1.4 mm Without poppet seal Standard
C10C3E032SU99999999N Cover 3 with pilot valve interface NG32 NBR 4.0 Open Open Open Open Poppet seal Standard
C10C3E040CS00001515N Cover 3 with pilot valve interface NG40 NBR 1.6 Plug Plug 1.5 mm 1.5 mm Without poppet seal Standard
C10C3E040CS15001599V Cover 3 with pilot valve interface NG40 FPM 1.6 1.5 mm Plug 1.5 mm Open Without poppet seal Standard
C10C3E040CS15001899V Cover 3 with pilot valve interface NG40 FPM 1.6 1.5 mm Plug 1.5 mm Open Without poppet seal Standard
C10C3E040CS20002099N Cover 3 with pilot valve interface NG40 NBR 1.6 2.0 mm Plug 2.0 mm Open Without poppet seal Standard
C10C3E040CS99999999N Cover 3 with pilot valve interface NG40 NBR 1.6 Open Open Open Open Without poppet seal Standard
C10C3E040CU12009914V Cover 3 with pilot valve interface NG40 FPM 4.0 1.2 mm Plug Open 1.4 mm Without poppet seal Standard
C10C3E040CU18001808N Cover 3 with pilot valve interface NG40 NBR 4.0 1.8 mm Plug 1.8 mm 0.8 mm Without poppet seal Standard
C10C3E050CS99150899N Cover 3 with pilot valve interface NG50 NBR 1.6 Open 1.5 mm 0.8 mm Open Without poppet seal Standard
C10C3E050CU12009914V Cover 3 with pilot valve interface NG50 FPM 4.0 1.2 mm Plug Open 1.4 mm Without poppet seal Standard
C10C3E063CS00202299V Cover 3 with pilot valve interface NG63 FPM 1.6 Plug 2.0 mm 2.2 mm Open Without poppet seal Standard
C10C3E063CS20002299V Cover 3 with pilot valve interface NG63 FPM 1.6 2.0 mm Plug 2.2 mm Open Without poppet seal Standard
C10C3E063SU00202299V Cover 3 with pilot valve interface NG63 FPM 4.0 Plug 2.0 mm 2.2 mm Open Poppet seal Standard
C10C3E016CN12001899N Cover 3 with pilot valve interface NG16 NBR 0.5 1.2 mm Plug 1.8 mm Open Without poppet seal Standard
C10C1E016CN99N Cover 1 without pilot valve interface NG16 NBR 0.5 Open N/A N/A N/A Without poppet seal Standard
C10C1E025CN15N Cover 1 without pilot valve interface NG25 NBR 0.5 1.5 mm N/A N/A N/A Without poppet seal Standard
C10C3E025CS10009999N Cover 3 with pilot valve interface NG25 NBR 1.6 1.0 mm Plug Open Open Without poppet seal Standard
C10C1E063CU30V Cover 1 without pilot valve interface NG63 FPM 4.0 3.0 mm N/A N/A N/A Without poppet seal Standard
C10C1E050SS99N Cover 1 without pilot valve interface NG50 NBR 1.6 Open N/A N/A N/A Poppet seal Standard
C10C3E025CS10101010N Cover 3 with pilot valve interface NG25 NBR 1.6 1.0 mm 1.0 mm 1.0 mm 1.0 mm Without poppet seal Standard
C10C3E032CS10001099N Cover 3 with pilot valve interface NG32 NBR 1.6 1.0 mm Plug 1.0 mm Open Without poppet seal Standard
C10C3E032CS15001599N Cover 3 with pilot valve interface NG32 NBR 1.6 1.5 mm Plug 1.5 mm Open Without poppet seal Standard
C10C3E040CS99001515N Cover 3 with pilot valve interface NG40 NBR 1.6 Open Plug 1.5 mm 1.5 mm Without poppet seal Standard
C10C3E063CU00991299N Cover 3 with pilot valve interface NG63 NBR 4.0 Plug Open 1.2 mm Open Without poppet seal Standard
C10C3E025SU99001299N Cover 3 with pilot valve interface NG25 NBR 4.0 Open Plug 1.2 mm Open Poppet seal Standard
C10C3E032CN08009999N Cover 3 with pilot valve interface NG32 NBR 0.5 0.8 mm Plug Open Open Without poppet seal Standard
C10C3E032CU99009999N Cover 3 with pilot valve interface NG32 NBR 4.0 Open Plug Open Open Without poppet seal Standard
C10C3E040CN99009999N Cover 3 with pilot valve interface NG40 NBR 0.5 Open Plug Open Open Without poppet seal Standard
C10C3E050SU99992500N Cover 3 with pilot valve interface NG50 NBR 4.0 Open Open 2.5 mm Plug Poppet seal Standard
C10C3E016CS08009999N Cover 3 with pilot valve interface NG16 NBR 1.6 0.8 mm Plug Open Open Without poppet seal Standard
C10C3E025CN12001599N Cover 3 with pilot valve interface NG25 NBR 0.5 1.2 mm Plug 1.5 mm Open Without poppet seal Standard
C10C1E025ST99N Cover 1 without pilot valve interface NG25 NBR 2.5 Open N/A N/A N/A Poppet seal Standard
C10C1E025SU12N Cover 1 without pilot valve interface NG25 NBR 4.0 1.2 mm N/A N/A N/A Poppet seal Standard
C10C1E050CS12N Cover 1 without pilot valve interface NG50 NBR 1.6 1.2 mm N/A N/A N/A Without poppet seal Standard
C10C1E050CU30N Cover 1 without pilot valve interface NG50 NBR 4.0 3.0 mm N/A N/A N/A Without poppet seal Standard
C10C1E080SS10N Cover 1 without pilot valve interface NG80 NBR 1.6 1.0 mm N/A N/A N/A Poppet seal Standard
C10C3E050SS25009999N Cover 3 with pilot valve interface NG50 NBR 1.6 2.5 mm Plug Open Open Poppet seal Standard
C10C3E025CU99009999N Cover 3 with pilot valve interface NG25 NBR 4.0 Open Plug Open Open Without poppet seal Standard
C10C3E032CN15001599N Cover 3 with pilot valve interface NG32 NBR 0.5 1.5 mm Plug 1.5 mm Open Without poppet seal Standard
C10C3E040CL00992599N Cover 3 with pilot valve interface NG40 NBR 0.1 Plug Open 2.5 mm Open Without poppet seal Standard
C10C3E040CL00999999N Cover 3 with pilot valve interface NG40 NBR 0.1 Plug Open Open Open Without poppet seal Standard
C10C1E050CS99V Cover 1 without pilot valve interface NG50 FPM 1.6 Open N/A N/A N/A Without poppet seal Standard
C10C1E100CS30N Cover 1 without pilot valve interface NG100 NBR 1.6 3.0 mm N/A N/A N/A Without poppet seal Standard
C10C1E040SU99V Cover 1 without pilot valve interface NG40 FPM 4.0 Open N/A N/A N/A Poppet seal Standard
C10C3E016CS10001099N Cover 3 with pilot valve interface NG16 NBR 1.6 1.0 mm Plug 1.0 mm Open Without poppet seal Standard
C10C3E016SS08009999N Cover 3 with pilot valve interface NG16 NBR 1.6 0.8 mm Plug Open Open Poppet seal Standard
C10C1E025SS12N Cover 1 without pilot valve interface NG25 NBR 1.6 1.2 mm N/A N/A N/A Poppet seal Standard
C10C1E032CU15V Cover 1 without pilot valve interface NG32 FPM 4.0 1.5 mm N/A N/A N/A Without poppet seal Standard
C10C1E050SU99N Cover 1 without pilot valve interface NG50 NBR 4.0 Open N/A N/A N/A Poppet seal Standard
C10C1E063CN25N Cover 1 without pilot valve interface NG63 NBR 0.5 2.5 mm N/A N/A N/A Without poppet seal Standard
C10C3E016CN00101099N Cover 3 with pilot valve interface NG16 NBR 0.5 Plug 1.0 mm 1.0 mm Open Without poppet seal Standard
C10C1E016CT99N Cover 1 without pilot valve interface NG16 NBR 2.5 Open N/A N/A N/A Without poppet seal Standard
C10C1E025CU08N Cover 1 without pilot valve interface NG25 NBR 4.0 0.8 mm N/A N/A N/A Without poppet seal Standard
C10C3E025CN12009999N Cover 3 with pilot valve interface NG25 NBR 0.5 1.2 mm Plug Open Open Without poppet seal Standard
C10C3E063CU00999999N Cover 3 with pilot valve interface NG63 NBR 4.0 Plug Open Open Open Without poppet seal Standard
C10C3E063CU99001299N Cover 3 with pilot valve interface NG63 NBR 4.0 Open Plug 1.2 mm Open Without poppet seal Standard
C10C3E025CU12001299N Cover 3 with pilot valve interface NG25 NBR 4.0 1.2 mm Plug 1.2 mm Open Without poppet seal Standard
C10C3E032CS00159999N Cover 3 with pilot valve interface NG32 NBR 1.6 Plug 1.5 mm Open Open Without poppet seal Standard
C10C3E032CS12009999N Cover 3 with pilot valve interface NG32 NBR 1.6 1.2 mm Plug Open Open Without poppet seal Standard
C10C3E040CU15001899N Cover 3 with pilot valve interface NG40 NBR 4.0 1.5 mm Plug 1.8 mm Open Without poppet seal Standard
C10C3E040SS15001899V Cover 3 with pilot valve interface NG40 FPM 1.6 1.5 mm Plug 1.8 mm Open Poppet seal Standard
C10C3E032CN12001599N Cover 3 with pilot valve interface NG32 NBR 0.5 1.2 mm Plug 1.5 mm Open Without poppet seal Standard
C10C3E032CN25002099N Cover 3 with pilot valve interface NG32 NBR 0.5 2.5 mm Plug 2 mm Open Without poppet seal Standard
C10C3E032CS99009999N Cover 3 with pilot valve interface NG32 NBR 1.6 Open Plug Open Open Without poppet seal Standard
C10C1E032CN12N Cover 1 without pilot valve interface NG32 NBR 0.5 1.2 mm N/A N/A N/A Without poppet seal Standard
C10C1E032CN15N Cover 1 without pilot valve interface NG32 NBR 0.5 1.5 mm N/A N/A N/A Without poppet seal Standard
C10C1E032ST25N Cover 1 without pilot valve interface NG32 NBR 2.5 2.5 mm N/A N/A N/A Poppet seal Standard
C10C3E032CT12009999N Cover 3 with pilot valve interface NG32 NBR 2.5 1.2 mm Plug Open Open Without poppet seal Standard
C10C3E032CT15001599N Cover 3 with pilot valve interface NG32 NBR 2.5 1.5 mm Plug 1.5 mm Open Without poppet seal Standard
C10C3E032CU15001599N Cover 3 with pilot valve interface NG32 NBR 4 1.5 mm Plug 1.5 mm Open Without poppet seal Standard
C10C3E032CU15159999N Cover 3 with pilot valve interface NG32 NBR 4 1.5 mm 1.5 mm Open Open Without poppet seal Standard
C10C3E032SS08009999N Cover 3 with pilot valve interface NG32 NBR 1.6 0.8 mm Plug Open Open Poppet seal Standard
C10C3E032SU99009999N Cover 3 with pilot valve interface NG32 NBR 4 Open Plug Open Open Poppet seal Standard
C10C3E040CS00159999N Cover 3 with pilot valve interface NG40 NBR 1.6 Plug 1.5 mm Open Open Without poppet seal Standard
C10C3E040CS99009999N Cover 3 with pilot valve interface NG40 NBR 1.6 Open Plug Open Open Without poppet seal Standard
C10C1E040CS30N Cover 1 without pilot valve interface NG40 NBR 1.6 3.0 mm N/A N/A N/A Without poppet seal Standard
C10C1E040CU30N Cover 1 without pilot valve interface NG40 NBR 4 3.0 mm N/A N/A N/A Without poppet seal Standard
C10C1E040SS14N Cover 1 without pilot valve interface NG40 NBR 1.6 1.4 mm N/A N/A N/A Poppet seal Standard
C10C1E050CL25N Cover 1 without pilot valve interface NG50 NBR 0.1 2.5 mm N/A N/A N/A Without poppet seal Standard
C10C1E050CN99N Cover 1 without pilot valve interface NG50 NBR 0.5 Open N/A N/A N/A Without poppet seal Standard
C10C1E050CU25V Cover 1 without pilot valve interface NG50 FPM 4 2.5 mm N/A N/A N/A Without poppet seal Standard
C10C1E050SS10N Cover 1 without pilot valve interface NG50 NBR 1.6 1.0 mm N/A N/A N/A Poppet seal Standard
C10C1E063CS20N Cover 1 without pilot valve interface NG63 NBR 1.6 2.0 mm N/A N/A N/A Without poppet seal Standard
C10C1E063CU20N Cover 1 without pilot valve interface NG63 NBR 4.0 2.0 mm N/A N/A N/A Without poppet seal Standard
C10C1E080CS30N Cover 1 without pilot valve interface NG80 NBR 1.6 3.0 mm N/A N/A N/A Without poppet seal Standard
C10C1E080CT99N Cover 1 without pilot valve interface NG80 NBR 2.5 Open N/A N/A N/A Without poppet seal Standard
C10C3E016CS10001010N Cover 3 with pilot valve interface NG16 NBR 1.6 1.0 mm Plug 1 mm 1 mm Without poppet seal Standard
C10C3E016CT08009999N Cover 3 with pilot valve interface NG16 NBR 2.5 0.8 mm Plug Open Open Without poppet seal Standard
C10C3E032CN00152599N Cover 3 with pilot valve interface NG32 NBR 0.5 Plug 1.5 mm 2.5 mm Open Without poppet seal Standard
C10C3E032CL15001599N Cover 3 with pilot valve interface NG32 NBR 0.1 1.5 mm Plug 1.5 mm Open Without poppet seal Standard
C10C3E032CL10001299N Cover 3 with pilot valve interface NG32 NBR 0.1 1.0 mm Plug 1.2 mm Open Without poppet seal Standard
C10C3E025SS99999999N Cover 3 with pilot valve interface NG25 NBR 1.6 Open Open Open Open Poppet seal Standard
C10C3E040SU99009999N Cover 3 with pilot valve interface NG40 NBR 4 Open Plug Open Open Poppet seal Standard
C10C3E050CN00252599N Cover 3 with pilot valve interface NG50 NBR 0.5 Plug 2.5 mm 2.5 mm Open Without poppet seal Standard
C10C3E050CN25002099N Cover 3 with pilot valve interface NG50 NBR 0.5 2.5 mm Plug 2 mm Open Without poppet seal Standard
C10C3E050CS12009999N Cover 3 with pilot valve interface NG50 NBR 1.6 1.2 mm Plug Open Open Without poppet seal Standard
C10C3E050CS25259999N Cover 3 with pilot valve interface NG50 NBR 1.6 2.5 mm 2.5 mm Open Open Without poppet seal Standard
C10C3E050CS99009999N Cover 3 with pilot valve interface NG50 NBR 1.6 Open Plug Open Open Without poppet seal Standard
C10C3E050CU00252599N Cover 3 with pilot valve interface NG50 NBR 4 Plug 2.5 mm 2.5 mm Open Without poppet seal Standard
C10C3E050SS25000099N Cover 3 with pilot valve interface NG50 NBR 1.6 2.5 mm Plug Plug Open Poppet seal Standard
C10C3E050SS99001099N Cover 3 with pilot valve interface NG50 NBR 1.6 Open Plug 1 mm Open Poppet seal Standard
C10C1E016CN13N Cover 1 without pilot valve interface NG16 NBR 0.5 1.3 mm N/A N/A N/A Without poppet seal Standard
C10C1E016CN99V Cover 1 without pilot valve interface NG16 FPM 0.5 Open N/A N/A N/A Without poppet seal Standard
C10C1E016CT99V Cover 1 without pilot valve interface NG16 FPM 2.5 Open N/A N/A N/A Without poppet seal Standard
C10C3E025CL10001299N Cover 3 with pilot valve interface NG25 NBR 0.1 1.0 mm Plug 1.2 mm Open Without poppet seal Standard
C10C3E016CT12009999N Cover 3 with pilot valve interface NG16 NBR 2.5 1.2 mm Plug Open Open Without poppet seal Standard
C10C3E025CL12001299N Cover 3 with pilot valve interface NG25 NBR 0.1 1.2 mm Plug 1.2 mm Open Without poppet seal Standard
C10C3E025CN00121299N Cover 3 with pilot valve interface NG25 NBR 0.5 Plug 1.2 mm 1.2 mm Open Without poppet seal Standard
C10C3E025CN99999999N Cover 3 with pilot valve interface NG25 NBR 0.5 Open Open Open Open Without poppet seal Standard
C10C3E025CS12120099V Cover 3 with pilot valve interface NG25 FPM 1.6 1.2 mm 1.2 mm Plug Open Without poppet seal Standard
C10C3E025CS15001599N Cover 3 with pilot valve interface NG25 NBR 1.6 1.5 mm Plug 1.5 mm Open Without poppet seal Standard
C10C3E025CT10001010V Cover 3 with pilot valve interface NG25 FPM 2.5 1.0 mm Plug 1 mm 1 mm Without poppet seal Standard
C10C3E025CT12009999N Cover 3 with pilot valve interface NG25 NBR 2.5 1.2 mm Plug Open Open Without poppet seal Standard
C10C3E025CT99009999N Cover 3 with pilot valve interface NG25 NBR 2.5 Open Plug Open Open Without poppet seal Standard
C10C1E016CU10N Cover 1 without pilot valve interface NG16 NBR 4 1.0 mm N/A N/A N/A Without poppet seal Standard
C10C1E016SU08N Cover 1 without pilot valve interface NG16 NBR 4 0.8 mm N/A N/A N/A Poppet seal Standard
C10C1E025CS08V Cover 1 without pilot valve interface NG25 FPM 1.6 0.8 mm N/A N/A N/A Without poppet seal Standard
C10C1E025CS12V Cover 1 without pilot valve interface NG25 FPM 1.6 1.2 mm N/A N/A N/A Without poppet seal Standard
C10C3E025CU08001099N Cover 3 with pilot valve interface NG25 NBR 4 0.8 mm Plug 1 mm Open Without poppet seal Standard
C10C3E025CU12009999N Cover 3 with pilot valve interface NG25 NBR 4 1.2 mm Plug Open Open Without poppet seal Standard
C10C3E025CL99009999N Cover 3 with pilot valve interface NG25 NBR 0.1 Open Plug Open Open Without poppet seal Standard
C10C3E016SS25000099N Cover 3 with pilot valve interface NG16 NBR 1.6 2.5 mm Plug Plug Open Poppet seal Standard
C10C1E025SS08V Cover 1 without pilot valve interface NG25 FPM 1.6 0.8 mm N/A N/A N/A Poppet seal Standard
C10C1E032CL99N Cover 1 without pilot valve interface NG32 NBR 0.1 Open N/A N/A N/A Without poppet seal Standard
C10C1E032CU10N Cover 1 without pilot valve interface NG32 NBR 4 1.0 mm N/A N/A N/A Without poppet seal Standard
C10C1E032SS08V Cover 1 without pilot valve interface NG32 FPM 1.6 0.8 mm N/A N/A N/A Poppet seal Standard
C10C1E050ST99N Cover 1 without pilot valve interface NG50 NBR 2.5 Open N/A N/A N/A Poppet seal Standard
C10C1E050SU15N Cover 1 without pilot valve interface NG80 NBR 4 1.5 mm N/A N/A N/A Poppet seal Standard
C10C1E080CN99N Cover 1 without pilot valve interface NG80 NBR 0.5 Open N/A N/A N/A Without poppet seal Standard
C10C1E080SS30N Cover 1 without pilot valve interface NG80 NBR 1.6 3.0 mm N/A N/A N/A Poppet seal Standard
C10C1E025CL10N Cover 1 without pilot valve interface NG25 NBR 0.1 1.0 mm N/A N/A N/A Without poppet seal Standard
C10C1E063CN30N Cover 1 without pilot valve interface NG63 NBR 0.5 3.0 mm N/A N/A N/A Without poppet seal Standard
C10C1E063SS30N Cover 1 without pilot valve interface NG63 NBR 1.6 3.0 mm N/A N/A N/A Poppet seal Standard
C10C3E040CU99001599N Cover 3 with pilot valve interface NG40 NBR 4 Open Plug 1.5 mm Open Without poppet seal Standard
C10C3E063CS99003099N Cover 3 with pilot valve interface NG63 NBR 1.6 Open Plug 3.0 mm Open Without poppet seal Standard
C10C3E063CS99009999N Cover 3 with pilot valve interface NG63 NBR 1.6 Open Plug Open Open Without poppet seal Standard
C10C3E032SS12001215N Cover 3 with pilot valve interface NG32 NBR 1.6 1.2 mm Plug 1.2 mm 1.5 mm Poppet seal Standard
C10C3E050CS20002025N Cover 3 with pilot valve interface NG50 NBR 1.6 2.0 mm Plug Plug 2.5 mm Without poppet seal Standard
C10C0E032SS99NXG544 Proprietary Item

A29633
687478