Expansion Controllers - IQAN-XC41/XC42/XC43/XC44 | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Expansion Controllers - IQAN-XC41/XC42/XC43/XC44

Expansion Controllers - IQAN-XC41/XC42/XC43/XC44

Parker's IQAN-XC4x expansion modules are perfect for increasing I/O in an IQAN system. They have voltage, current, digital and timer inputs. The outputs are proportional and digital. The modules communicate with an IQAN master module over a CAN bus.

Technical Specifications

  • Number of Inputs: 18, 50
  • Number of Outputs: 8, 16, 36
  • Ingress Protection Rating: IP65, IP69K
  • Specifications Met: CE
  • Electrical Connection: Molex MX123
  • Output Current Rating: 2500 mA
  • Housing Material: Aluminum
  • Industry: Agriculture, Construction, Forestry, Marine, Material Handling, Mining, Transportation
  • Communication Interface: 1x CAN
  • Software: IQANdesign platform
  • Controller Type: Expansion Controller
Safety Warning

Full Product Description

Parker’s IQAN-XC41, -XC42, -XC43 and -XC44 are rugged expansion controllers that are designed as the ideal solution for expanding I/O for hydraulic control systems in mobile hydraulic vehicles and machinery. Parker IQAN® controllers enable optimized system architectures speeding development which improves OEM revenues.

The 4 sizes of the XC4x family of expansion controllers have varying amounts of local I/O for input/output use and multiple CAN bus controllers for diagnostic and CAN gateway capability. The robust aluminum enclosure has sealed automotive connectors and is designed for harsh outdoor environments.

IQAN-XC41, -XC42 and -XC43 are designed and certified to IEC 61508 SIL2. When controlled via an IQAN-MC4xFS (functional safety) master module, these expansions can be used in safety functions up to EN ISO 13849-1 PL d.

Adding the XC4x expansion controllers to machine applications is simple with the easy-to-use IQAN programming tools. This makes the IQAN-XC41, -XC42, -XC43 and -XC44 expansion controllers a perfect fit for any mobile machine application.

Markets:
• Construction equipment
• Agriculture machinery
• Mining
• Material handling equipment

Features and Benefits:
• 4 controller sizes to meet any system need, small to large
• Pulse Width Modulation outputs for proportional control of hydraulic valves
• Supports wide range of input types; 0-5V, 0-10V, 4-20mA, PWM, digital and frequency
• Easy-to-use programming tools
• Sealed for outdoor use
• Multiple CAN buses

Applications:
• Crane control
• Excavator control
• Telehandler control
• Underground hard rock mine equipment

Related Documents

×
Showing 1 to 7 of 7 entries

A29633
936514