FS Series Exhaust Silencer/Mist Eliminator | Product Series

Filter by

    No filters selected

Flow Rate

Port Connection

Product Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
FS Series Exhaust Silencer/Mist Eliminator

FS Series Exhaust Silencer/Mist Eliminator

Compressed air exhaust silencers for noise level reduction and filtration of exhaust air.

Technical Specifications

  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Oil Eliminator/Exhaust Silencer
  • Product Series: FS Series
  • Application: Compressed Air and Nitrogen Gas Applications
  • Industry: Industrial Manufacturing Equipment
    Food & Beverage
    Automotive
    Electronics
    Pharmaceuticals
    Medical & Dental
  • Flow Rate: 100 to 180 m3/hour at 1 bara, 59 to 106 CFM at 14.5 psia
  • Port Connection: View Part Number For Details.
  • Connection Type: BSPP
  • Compatible Element: View Part Number For Details.
  • Materials of Construction: Housing top: Aluminium

    Housing base and valve: Polyproylene
  • Operating Pressure: 16.0 barg Maximum, 232.0 psig Maximum
  • Operating Temperature: 1 to 100 °C, 33.8 to 212 °F
  • Height: Various (view Part Number for details)
  • Width: Various (view Part Number for details)
  • Weight: View Part Number For Details.
Safety Warning

Full Product Description

Parker Zander exhaust silencers are the result of careful construction and manufacturing. They can be used in all industrial applications where compressed air is released from atmospheric pressure. With this tension release, solid particles, condensation and oil content represent a high burden at workplaces, together with the noise development during expansion. Parker Zander filter silencers reduce the noise level by approx. 40 db(A) and achieve an effective degree of filtration greater than 99,99%. They come ready to use and are applicable for volume flows up to 180m³/h with maximum operating temperatures of 100° C.

Features
• Noise level reduction by approx. 40 db(A)
• Volume flows up to 180m³/h @ 1 barg

Benefits
• Clean and quiet pneumatic exhausts
• Safe working environment and exceeding international health and safety legislation
• Protection from dangerous contaminants

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

Literature and Reference Materials
User Manual - FS Series Filter Silencers - (English)
×
Products Flow Rate Port Connection Product Type
FS3 100 m³/h @ 1 bara (59 cfm @ 14.5 psia) Oil Eliminator/Exhaust Silencer
FS4 100 m³/h @ 1 bara (59 cfm @ 14.5 psia) Oil Eliminator/Exhaust Silencer
FS5 180 m³/h @ 1bara (106 cfm @ 14.5 psia) G1 Oil Eliminator/Exhaust Silencer
FS3-N 100 m³/h @ 1 bara (59 cfm @ 14.5 psia) ½" NPT Oil Eliminator/Exhaust Silencer
FS4-N 100 m³/h @ 1 bara (59 cfm @ 14.5 psia) ¾" NPT Oil Eliminator/Exhaust Silencer
FS5-N 180 m³/h @ 1bara (106 cfm @ 14.5 psia) 1" NPT Oil Eliminator/Exhaust Silencer
LS3/ZR 100 m³/h @ 1 bara (59 cfm @ 14.5 psia) N/A Replacement Element (FS3 & FS4)
LS5/ZR 180 m³/h @ 1 bara (106 cfm @ 14.5 psia) N/A Replacement Element (FS5)

A29633
A22066