Multipurpose Transfer Hose - GST II Red 15 | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Multipurpose Transfer Hose -  GST II Red 15

Multipurpose Transfer Hose - GST II Red 15

GST II Red 15 bar is a multipurpose hose extremely versatile and operational.

Technical Specifications

  • Weight: 0.09 to 1.85 lb/ft, 0.13 to 2.76 kg/m
  • Industry: General Industrial, Off-road Machinery
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM)
  • Brand: Parker
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Pressure: 1.5 MPa, 15 bar, 200 psi
  • Application: Air, Multipurpose
  • Product Type: Air Hose, Transfer Hose, Water Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Materials of Construction: Rubber
  • Product Style: Delivery
  • Minimum Bend Radius: 2 to 9.843 inch, 50 to 250 mm
  • Specifications Met: Parker Specifications
  • Compatible Fitting: Refer to www.parker.com/crimpsource-euro
  • Inside Diameter: 0.256 to 1-1/2 inch, 6.5 to 38 mm
  • Hose Reinforcement Material: Synthetic Textile Yarn
  • Outside Diameter: 0.512 to 2.047 inch, 13 to 52 mm
  • Media: Air (General Industrial Air), Mild Chemicals - Check your fluid compatibility with our catalogue chart.
Safety Warning

Full Product Description

GST II Red 15 bar is a low pressure mutlipurpose hose designed to handle air, mild chemicals and water. The EPDM tube compound is specially formulated so to withstand oil mist which is an added value for this typology of products an a real benefit for your stock control. Thanks to this peculiarity it is ideal for air tool lubricant systems where together with air there are traces of oil. Last but not least it is an optimal product for Aftermarket and Original Equipment Manufacturer (OEM) channels.  

Markets
• Industrial
• Construction
• Agriculture

Features/Benefits
• Nitrosamine free compounds to protect the natural environment and the quality of life
• Permanent fittings capability to guarantee a more efficient and reliable performance
• Available also in black color for color-code identification
• Design Factor 4:1 enhances the safety of operators and equipment

Applications
• Air tooling
• General industrial
• Water transfer

Related Documents

×
Products Hose I.D. (mm)
IH709225200/40 6.5
IH709231200/40 8
IH709238200/40 9.5
IH709250200/40 13
IH709263200/40 16
IH709275200/40 19
IH7092100200/40 25
IH7092125204/40 32
IH7092150204/40 38

A29633
687513