High-Pressure ParLock Multispiral Hoses ISO 3862 - DIN EN 856 TYPE 4SH - H29 - H29ST - H29TC | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Hose Cover Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High-Pressure ParLock Multispiral Hoses ISO 3862 - DIN EN 856 TYPE 4SH - H29 - H29ST - H29TC

High-Pressure ParLock Multispiral Hoses ISO 3862 - DIN EN 856 TYPE 4SH - H29 - H29ST - H29TC OBSOLETE

This product is no longer available – please contact us for further assistance.

Technical Specifications

  • Weight: 1.14 to 3.22 lb/ft, 1.70 to 4.8 kg/m
  • Industry: Industrial Manufacturing Equipment, Off-road Machinery, Transportation
  • Hose Inner Tube Material: Synthetic Rubber
  • Brand: Parker
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Pressure: 28.0 to 43.0 MPa, 280 to 430 bar, 4050 to 6250 psi
  • Product Type: Hydraulic Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Synthetic Rubber
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Product Style: ParLock Multispiral
  • Minimum Bend Radius: 11.024 to 27.559 inch, 280 to 700 mm
  • Materials of Construction: Rubber
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: EN 856, Type 4SH, ISO 3862, Type 4SH
  • Compatible Fitting: V4 Series
  • Inside Diameter: 3/4 to 2 inch, 19.1 to 50.8 mm
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Application: High Pressure Hydraulics
  • Hose Reinforcement Material: 4 Spirals of High Tensile Steel Wire
  • Outside Diameter: 1.268 to 2.681 inch, 32.2 to 68.1 mm
Safety Warning

Full Product Description

Parker's High Pressure ParLock Multispiral Hoses H29, H29TC and H29ST are developed with Interlock technology and are the ideal range for applications with extremely dynamic pressure profiles, pressure surges and peaks. The range consists of ParLock hoses, fittings and assembly equipment combined with Parker's crimping know-how. 


Markets:

• Industrial

• Mobile

• Material Handling

• Oil and Gas


Features/Benefits:

• Matched hose and fitting system with Interlock technology guarantees an approved and safe combination and the highest quality and safety combined with the longest service life of the final product to the end-users

• Exceeds ISO 3862 - EN 856 Type 4SH

• H29TC has a tough cover (TC). Tough cover offers 80 x greater abrasion resistance than standard cover. H29ST has even 450 x greater abrasion resistance than standard rubber cover hoses.

• Complete ParLock fitting technology across the full range of high pressure ParLock Multispiral Hoses providing simpler, quicker and safer hose assembly

• The Parker High Pressure ParLock skive type hose range is complemented by a full selection of compatible ParLock fittings to ensure a full metal to metal connection of the hose reinforcement with the shell or even with the nipple (external or external plus internal skiving) and are available in steel and stainless steel.


Applications:

• Hydrostatic transmissions (combine harvesters, large tractors, excavators)

• Vibratory hammers

• Large injection moulding machines

• Tunneling machines

• Forestry machines

• Large material handling machines (container handling)

• Excavator booms

• Blow-out preventers in oil and gas


Parker's High Pressure ParLock Multispiral Hoses H29, H29ST and H29TC are are compatible with the Parker Parkrimp high pressure fitting series V4.

Related Documents

×
Products Hose I.D. (size) Hose Cover Type
H29-12 -12 Standard
H29-16 -16 Standard
H29-20 -20 Standard
H29-24 -24 Standard
H29-32 -32 Standard
H29ST-12 -12 Super Tough Cover
H29ST-16 -16 Super Tough Cover
H29TC-20 -20 Tough Cover
H29TC-24 -24 Tough Cover
H29TC-32 -32 Tough Cover
H29ST-20 -20 Super Tough Cover
H29ST-24 -24 Super Tough Cover
H29ST-32 -32 Super Tough Cover
H29TC-12 -12 Tough Cover
H29TC-16 -16 Tough Cover

A29633
687513