HPBYB8M8FHPFSNC - Ball Valve - Hi-Pro Series | Germany, Austria & Switzerland

Ball Valve - Hi-Pro Series | #HPBYB8M8FHPFSNC

HPBYB8M8FHPFSNC

Ball Valve - Hi-Pro Series | #HPBYB8M8FHPFSNC

316 Stainless Steel 10 MM Bore Hi-Pro instrumentation ball valve with 1/2 Inch NPT Inlet x 1/2 Inch FNPT outlet for working pressures up to 10000 PSI (689 Bar)


Technical Specifications

  • Body Material: 316 Stainless Steel
  • Inlet Connection Size: 1/2 Inch
  • Connection 1 Type: Male NPT
  • Outlet Connection Size: 1/2 Inch
  • Connection 2 Type: Female NPT
  • Bore Diameter: 10 MM
  • Seat Material: PEEK
  • Packing Material: Graphite
  • Maximum Operating Pressure: 689 BAR
  • Specifications Met: NACE
  • Options: Fire Safe
  • Additional Options: N/A
  • ANSI Flange Class: 2500
  • Product Type: Ball Valve
Safety Warning

Item Information

Parker's high performance two piece bi-directional instrumentation Hi-Pro ball valves offer the user full cold working pressure ratings up to 10,000 PSI (689 Bar), giving 100% bubble tight shut off and continuous repeatable performance. The instrumentation ball valves are suitable for the most demanding applications and meet the requirements of ANSI B31.1 for use in power plants. By offering a true two piece design, body leakage paths are reduced to a minimum. With the added opportunity to select integral compression ends the user can eliminate the use of taper threads and thread sealant. This avoids system contamination, reduces leakage paths, installation costs, weight and space.

Industries:
• Oil & Gas
• Chemical Processing
• Trucks & Buses
• Semiconductor
• Industrial Gas
• Power Generation & Renewable Energy

Features/Benefits:
• Two piece body design - minimal leakage paths
• 4:1 Pressure boundary designed safety factor
• Bubble tight shutoff
• Floating ball principal with dynamic response seats featuring inherent self relief
• Anti blowout stem
• Low torque operation
• PTFE Packing with PEEK Seats
• Full hydrostatic and low pressure air tested
• Connector thread environmentally sealed
• NACE Certified

Applications
• Instrumentation Hook-up Systems
• Analytical Installations
• Hydrogen Service
• Offshore Control Panels
• Sensing Lines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin GmbH

Sales Company Germany

Pat-Parker-Platz 1

41564 Kaarst

Germany

Phone

0049 2131 – 4016 0

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

A29633
687516