HPF - High Performance Non-Weld Flange System | Product Series

Filter by

    No filters selected

Connection Type

Connection Tube Outside Diameter

Tube Wall Thickness

Flange Size

Specifications Met

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
HPF - High Performance Non-Weld Flange System

HPF - High Performance Non-Weld Flange System

Parker‘s HPF Non-Weld Flange System has been specially designed and developed to meet todays and future requirements of marine, mobile hydraulic and industrial equipment: high performance and high pressure.

Technical Specifications

  • Industry: Marine, Material Handling, Power Generation, Industrial Manufacturing Equipment
  • Connection Type: Flange CF / Insert O-Ring NBR, Flange CF / Insert F37 Seal, Flange CF / Insert Flat
  • Specifications Met: ISO 6162-2 (SAE J518 code 62), ISO 6164, ISO 6162-1 (SAE J518 code 61)
  • Brand: Parker
  • Division: High Pressure Connectors Europe Division
  • Application: General Hydraulics, Industrial
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Flanges
  • Flange Size: 3/4 to 5 inch
Safety Warning

Full Product Description

HPF is generally applicable for working pressures up to 420 bar. But the design opens the door to go even beyond this pressure rating: by choosing a suitable combination of flange, insert and tube the pressure rating can be increased to 500 bar.
The System is adjusted to standard tube dimensions with diameters from 25 to 150 mm and wall thickness up to 20 mm. It is designed for flange patterns according to ISO 6162-1 (SAE J518, code 61), ISO 6162-2 (SAE J518, code 62) and ISO 6164.

Markets:
• Environment
• Industrial
• Machine Tools
• Marine
• Materials Handling
• Mobile
• Power Generation
• Press Building

Applications:
• Suitable for general hydraulic and industrial applications.

Features/ Benefits of Parker High Performance Flanges:
• The Parker High Performance Flange System stands for total cost reductions! Compared to conventional welding, the High Performance Flange System leads to several time and cost benefits: The pipework fabrication is very fast and the installation time shorter compared to welding. X-ray is not necessary and there are no post-welding cleaning costs. The flushing costs are reduced as well.
• The Parker High Performance Flange System is worldwide available through the Parker distribution network.
• In addition to the product range, Parker offers value added service, because Parker is able to engineer your hydraulic application.


The system
HPF is generally applicable for working pressures up to 420 bar. But the design opens the door to go even beyond this pressure rating: by choosing a suitable combination of flange, insert and tube the pressure rating can be increased to 500 bar. The System is adjusted to standard tube dimensions with diameters from 25 to 150 mm and wall thickness up to 20 mm. It is designed for flange patterns according to ISO 6162-1 (SAE J518, code 61), ISO 6162-2 (SAE J518, code 62) and ISO 6164.

Learning from nature
The best solutions for complex design problems can often be found in nature. The flaring of a tube is similar to the shape of a branch where it joints the trunk of a tree: The tube is flared by hydraulic axial pressure giving it a parabolic shaping, increasing from 10° up to 37°. The initial gentle incline of the shaping guarantees additional safety against strong system vibrations. The DGUV confirmed the capability of this unique, patented system especially for the use in hydraulic and mechanical presses as well as in hydraulic power systems for injection moulding machines. Beside that, the system is an ideal solution for marine and offshore applications. It is type approved by various classification societies like DNV/GL, LR and others.

The HPF Connector - Strong teamwork for the toughest demands
HPF flanges are equipped with a specially designed and hardened inner grip contour, providing excellent additional tear-off safety for the connection. Optionally some sizes are equipped with special lockrings. A soft sealed, shaped insert is placed into the flared end of the tube. The tube side of the insert is equipped with an O-Ring. On the port side the sealing is guaranteed by an O-Ring or by the special profile F37 Seal. The F37 Seal was developed especially for the use with SAE flanges. These special seals guarantee a high form stability. Compared to standard O-Rings, their mechanical properties prevent gap extrusion, even when the flanges “breathe” under pressure. The special profile of the F37 Seal is ideally adapted to higher pressures or unsuitable surface finish of the flanges. The application of these soft-sealing elements both on the port side and tube side guarantees the gas leak tightness of the HPF connector. As the insert does not have a toothed profile, it can be easily assembled repeatedly.

Tube forming
The tube forming is performed by the Parflange® HPF machines; they can either be purchased or rented for a certain period of time. If required, assembly of ready-to-install straight or manipulated HPF tube lines can be carried out by a Parker CPS Piping Center.

Flanging instead of welding: Error-free and riskless assembly
Nowadays many tube connections are welded. However, as even the best welding operator may make a mistake, each welding seam has to be tested, leading to an enormous loss of time and a significant increase of costs. Even finding trained staffed may be critical. Apart from enormous time savings for the joint preparation itself, HPF offers various advantages compared to the welding solution:
• Welding galvanic zinc-plated tubes is always critical. With HPF zinc-plated tubes can be used, there is no further painting necessary.
• Welding seams must be descaled and often be stained. Dealing with this process and substances is an environmental risk.
• Welded tubes need to be intensively cleaned inside. HPF tube assemblies do not require any special cleaning, reducing flushing time and costs during initial system startup.
• The flanging process does not cause noxious gases, thus eliminating explosion risks and fire hazards.
• The HPF tube forming is a machined cold forming process. Therefore there is no need for X-raying the connection.

Cr(VI)-free corrosion protection
All components do of course have surfaces which are free of Cr(VI) platings. Parker is highly aware of its responsibility for the environment and human health. Therefore Parker has completely renounced the use of Cr(VI) containing surfaces.

Personnel and environment-friendly
By comparing the individual operations for a welded line with Parker flanges connected lines, significant cost savings opportunities become immediately obvious. No vapours putting health at risk are released, in contrast to conventional welding processes. Consequently, usage is possible in locations with high requirements such as, for example, offshore oil platforms. In addition to this flaring machine design errors in the preparation of flanges are virtually unknown. Stress corrosion cracking generated during welding operations is history and the life of the finished tubing system is increased. Cold formed Parflange® technologies save power and energy compared to welding and require neither degreasers nor anti-corrosion agents. When galvanized tubes are used, post-galvanization can be omitted because the zinc-coating is not impaired by flaring. Parker flange connector components are delivered in state of the art Cr(VI)-free surfaces. We deliver all the component parts securely packed to the required location. Reliable delivery on the date advised. And then we come to professional assembly – our specialists will willingly take it on for you. After testing and a trial run, you can press the start button to make your production a success.

Related Documents

×
Products Connection Type Connection Tube Outside Diameter Tube Wall Thickness Flange Size Specifications Met Options
HPF440-80X10.0-VCF Flange CF / Insert F37 Seal 80 mm 10 mm 2 1/2" ISO 6164 / 420 Bar n/a
HPF440-80X10.0-ORCF Flange CF / Insert O-Ring NBR 80 mm 10 mm 2 1/2" ISO 6164 / 420 Bar n/a
HPF448-80X8.0-ORCF Flange CF / Insert O-Ring NBR 80 mm 8 mm 3" ISO 6164 / 420 Bar n/a
HPF448-80X10.0-ORCF Flange CF / Insert O-Ring NBR 80 mm 10 mm 3" ISO 6164 / 420 Bar n/a
HPF440-80X10.0-FCF Flange CF / Insert Flat 80 mm 10 mm 2 1/2" ISO 6164 / 420 Bar n/a
HPF624-38X5.0-ORCF Flange CF / Insert O-Ring NBR 38 mm 5 mm 1 1/2" SAE 6000 / ISO 6162-2 n/a
HPF340-60X6.0-VCF Flange CF / Insert F37 Seal 60 mm 6 mm 2 1/2" SAE 3000 / ISO 6162-1 n/a
HPF340-73X7.0-VCF Flange CF / Insert F37 Seal 73 mm 7 mm 2 1/2" SAE 3000 / ISO 6162-1 n/a
HPF324-50X6.0-FCF Flange CF / Insert Flat 50 mm 6 mm 1 1/2" SAE 3000 / ISO 6162-1 n/a
HPF620-38X4.0H12-VCF Flange CF / Insert F37 Seal 38 mm 4 mm 1 1/4" SAE 6000 / ISO 6162-2 for M12 Bolts
HPF620-38X5.0H12-VCF Flange CF / Insert F37 Seal 38 mm 5 mm 1 1/4" SAE 6000 / ISO 6162-2 for M12 Bolts
HPF620-38X6.0H12-ORCF Flange CF / Insert O-Ring NBR 38 mm 6 mm 1 1/4" SAE 6000 / ISO 6162-2 for M12 Bolts
HPF620-42X5.0H12-ORCF Flange CF / Insert O-Ring NBR 42 mm 5 mm 1 1/4" SAE 6000 / ISO 6162-2 for M12 Bolts
HPF332-60X6.0-VCF Flange CF / Insert F37 Seal 60 mm 6 mm 2" SAE 3000 / ISO 6162-1 n/a
HPF448-101.6X16.0-FCF Flange CF / Insert Flat 101.6 mm 16 mm 3" ISO 6164 / 420 Bar n/a
HPF456-101.6X16.0-FCF Flange CF / Insert Flat 101.6 mm 16 mm 3 1/2" ISO 6164 / 420 Bar n/a
HPF332-60X6.0-FCF Flange CF / Insert Flat 60 mm 6 mm 2" SAE 3000 / ISO 6162-1 n/a
HPF340-60X6.0-FCF Flange CF / Insert Flat 60 mm 6 mm 2 1/2" SAE 3000 / ISO 6162-1 n/a
HPF340-73X7.0-FCF Flange CF / Insert Flat 73 mm 7 mm 2 1/2" SAE 3000 / ISO 6162-1 n/a
HPF620-38X6.0H12-VCF Flange CF / Insert F37 Seal 38 mm 6 mm 1 1/4" SAE 6000 / ISO 6162-2 for M12 Bolts
HPF620-42X5.0H12-VCF Flange CF / Insert F37 Seal 42 mm 5 mm 1 1/4" SAE 6000 / ISO 6162-2 for M12 Bolts
HPF648-97X12.0-VCF Flange CF / Insert F37 Seal 97 mm 12 mm 3" SAE 6000 / ISO 6162-2 n/a
HPF620-38X4.0H12-FCF Flange CF / Insert Flat 38 mm 4 mm 1 1/4" SAE 6000 / ISO 6162-2 for M12 Bolts
HPF448-90X9.0-VCF Flange CF / Insert F37 Seal 90 mm 9 mm 3" ISO 6164 / 420 Bar n/a
HPF448-101.6X16.0-VCF Flange CF / Insert F37 Seal 101.6 mm 16 mm 3" ISO 6164 / 420 Bar n/a
HPF456-101.6X16.0-VCF Flange CF / Insert F37 Seal 101.6 mm 16 mm 3 1/2" ISO 6164 / 420 Bar n/a
HPF448-101.6X16.0-ORCF Flange CF / Insert O-Ring NBR 101.6 mm 16 mm 3" ISO 6164 / 420 Bar n/a
HPF440-75X12.5-ORCF Flange CF / Insert O-Ring NBR 75 mm 12.5 mm 2 1/2" ISO 6164 / 420 Bar n/a
HPF440-60X8.0-ORCF Flange CF / Insert O-Ring NBR 60 mm 8 mm 2 1/2" ISO 6164 / 420 Bar n/a
HPF620-38X5.0H12-FCF Flange CF / Insert Flat 38 mm 5 mm 1 1/4" SAE 6000 / ISO 6162-2 for M12 Bolts
HPF620-38X6.0H12-FCF Flange CF / Insert Flat 38 mm 6 mm 1 1/4" SAE 6000 / ISO 6162-2 for M12 Bolts
HPF648-97X12.0-FCF Flange CF / Insert Flat 97 mm 12 mm 3" SAE 6000 / ISO 6162-2 n/a
HPF464-115X15.0-VCF Flange CF / Insert F37 Seal 115 mm 15 mm 4" ISO 6164 / 420 Bar n/a
HPF880-150X15.0-VCF Flange CF / Insert F37 Seal 150 mm 15 mm 5" Round Flange Design / 420 Bar n/a
HPF432-50X8.0-ORCF Flange CF / Insert O-Ring NBR 50 mm 8 mm 2" ISO 6164 / 420 Bar n/a
HPF872-130X15.0-ORCF Flange CF / Insert O-Ring NBR 130 mm 15 mm 4 1/2" Round Flange Design / 420 Bar n/a
HPF880-150X15.0-ORCF Flange CF / Insert O-Ring NBR 150 mm 15 mm 5" Round Flange Design / 420 Bar n/a
HPF324-50X6.0-VCF Flange CF / Insert F37 Seal 50 mm 6 mm 1 1/2" SAE 3000 / ISO 6162-1 n/a
HPF324-50X6.0-ORCF Flange CF / Insert O-Ring NBR 50 mm 6 mm 1 1/2" SAE 3000 / ISO 6162-1 n/a
HPF332-60X6.0-ORCF Flange CF / Insert O-Ring NBR 60 mm 6 mm 2" SAE 3000 / ISO 6162-1 n/a
HPF348-90X9.0-FCF Flange CF / Insert Flat 90 mm 9 mm 3" SAE 3000 / ISO 6162-1 n/a
HPF624-38X5.0-VCF Flange CF / Insert F37 Seal 38 mm 5 mm 1 1/2" SAE 6000 / ISO 6162-2 n/a
HPF880-150X15.0-FCF Flange CF / Insert Flat 150 mm 15 mm 5" Round Flange Design / 420 Bar n/a
HPF620-38X5.0H12-ORCF Flange CF / Insert O-Ring NBR 38 mm 5 mm 1 1/4" SAE 6000 / ISO 6162-2 for M12 Bolts
HPF640-75X12.5-ORCF Flange CF / Insert O-Ring NBR 75 mm 12.5 mm 2 1/2" SAE 6000 / ISO 6162-2 n/a
HPF640-80X10.0-ORCF Flange CF / Insert O-Ring NBR 80 mm 10 mm 2 1/2" SAE 6000 / ISO 6162-2 n/a
HPF648-97X12.0-ORCF Flange CF / Insert O-Ring NBR 97 mm 12 mm 3" SAE 6000 / ISO 6162-2 n/a
HPF620-42X5.0H12-FCF Flange CF / Insert Flat 42 mm 5 mm 1 1/4" SAE 6000 / ISO 6162-2 for M12 Bolts
HPF624-38X5.0-FCF Flange CF / Insert Flat 38 mm 5 mm 1 1/2" SAE 6000 / ISO 6162-2 n/a
HPF432-60X8.0-VCF Flange CF / Insert F37 Seal 60 mm 8 mm 2" ISO 6164 / 420 Bar n/a
HPF432-60X8.0-ORCF Flange CF / Insert O-Ring NBR 60 mm 8 mm 2" ISO 6164 / 420 Bar n/a
HPF620-38X4.0H12-ORCF Flange CF / Insert O-Ring NBR 38 mm 4 mm 1 1/4" SAE 6000 / ISO 6162-2 for M12 Bolts
HPF432-60X8.0-FCF Flange CF / Insert Flat 60 mm 8 mm 2" ISO 6164 / 420 Bar n/a
HPF340-73X7.0-ORCF Flange CF / Insert O-Ring NBR 73 mm 7 mm 2 1/2" SAE 3000 / ISO 6162-1 n/a
HPF340-60X6.0-ORCF Flange CF / Insert O-Ring NBR 60 mm 6 mm 2 1/2" SAE 3000 / ISO 6162-1 n/a
HPF632-50X6.0-ORCF Flange CF / Insert O-Ring NBR 50 mm 6 mm 2" SAE 6000 / ISO 6162-2 n/a
HPF632-50X8.0-ORCF Flange CF / Insert O-Ring NBR 50 mm 8 mm 2" SAE 6000 / ISO 6162-2 n/a
HPF632-50X6.0-FCF Flange CF / Insert Flat 50 mm 6 mm 2" SAE 6000 / ISO 6162-2 n/a
HPF632-50X5.0-FCF Flange CF / Insert Flat 50 mm 5 mm 2" SAE 6000 / ISO 6162-2 n/a
HPF632-50X8.0-FCF Flange CF / Insert Flat 50 mm 8 mm 2" SAE 6000 / ISO 6162-2 n/a
HPF632-50X5.0-ORCF Flange CF / Insert O-Ring NBR 50 mm 5 mm 2" SAE 6000 / ISO 6162-2 n/a
HPF632-50X8.0-VCF Flange CF / Insert F37 Seal 50 mm 8 mm 2" SAE 6000 / ISO 6162-2 n/a
HPF632-50X6.0-VCF Flange CF / Insert F37 Seal 50 mm 6 mm 2" SAE 6000 / ISO 6162-2 n/a
HPF632-50X5.0-VCF Flange CF / Insert F37 Seal 50 mm 5 mm 2" SAE 6000 / ISO 6162-2 n/a
HPF320-42X4.0-VCF Flange CF / Insert F37 Seal 42 mm 4 mm 1 1/4" SAE 3000 / ISO 6162-1 n/a
HPF324-50X5.0-VCF Flange CF / Insert F37 Seal 50 mm 5 mm 1 1/2" SAE 3000 / ISO 6162-1 n/a
HPF332-50X5.0-VCF Flange CF / Insert F37 Seal 50 mm 5 mm 2" SAE 3000 / ISO 6162-1 n/a
HPF332-60X5.0-VCF Flange CF / Insert F37 Seal 60 mm 5 mm 2" SAE 3000 / ISO 6162-1 n/a
HPF348-90X5.0-VCF Flange CF / Insert F37 Seal 90 mm 5 mm 3" SAE 3000 / ISO 6162-1 n/a
HPF348-90X9.0-VCF Flange CF / Insert F37 Seal 90 mm 9 mm 3" SAE 3000 / ISO 6162-1 n/a
HPF320-42X4.0-ORCF Flange CF / Insert O-Ring NBR 42 mm 4 mm 1 1/4" SAE 3000 / ISO 6162-1 n/a
HPF324-50X5.0-ORCF Flange CF / Insert O-Ring NBR 50 mm 5 mm 1 1/2" SAE 3000 / ISO 6162-1 n/a
HPF332-50X5.0-ORCF Flange CF / Insert O-Ring NBR 50 mm 5 mm 2" SAE 3000 / ISO 6162-1 n/a
HPF332-60X5.0-ORCF Flange CF / Insert O-Ring NBR 60 mm 5 mm 2" SAE 3000 / ISO 6162-1 n/a
HPF348-90X5.0-ORCF Flange CF / Insert O-Ring NBR 90 mm 5 mm 3" SAE 3000 / ISO 6162-1 n/a
HPF620-38X6.0-ORCF Flange CF / Insert O-Ring NBR 38 mm 6 mm 1 1/4" SAE 6000 / ISO 6162-2 for M14 Bolts
HPF620-42X5.0-ORCF Flange CF / Insert O-Ring NBR 42 mm 5 mm 1 1/4" SAE 6000 / ISO 6162-2 for M14 Bolts
HPF624-50X3.0-ORCF Flange CF / Insert O-Ring NBR 50 mm 3 mm 1 1/2" SAE 6000 / ISO 6162-2 n/a
HPF624-50X5.0-ORCF Flange CF / Insert O-Ring NBR 50 mm 5 mm 1 1/2" SAE 6000 / ISO 6162-2 n/a
HPF624-50X6.0-ORCF Flange CF / Insert O-Ring NBR 50 mm 6 mm 1 1/2" SAE 6000 / ISO 6162-2 n/a
HPF872-130X15.0-VCF Flange CF / Insert F37 Seal 130 mm 15 mm 4 1/2" Round Flange Design / 420 Bar n/a
HPF348-90X9.0-ORCF Flange CF / Insert O-Ring NBR 90 mm 9 mm 3" SAE 3000 / ISO 6162-1 n/a
HPF320-42X4.0-FCF Flange CF / Insert Flat 42 mm 4 mm 1 1/4" SAE 3000 / ISO 6162-1 n/a
HPF324-50X5.0-FCF Flange CF / Insert Flat 50 mm 5 mm 1 1/2" SAE 3000 / ISO 6162-1 n/a
HPF332-50X5.0-FCF Flange CF / Insert Flat 50 mm 5 mm 2" SAE 3000 / ISO 6162-1 n/a
HPF332-60X5.0-FCF Flange CF / Insert Flat 60 mm 5 mm 2" SAE 3000 / ISO 6162-1 n/a
HPF348-90X5.0-FCF Flange CF / Insert Flat 90 mm 5 mm 3" SAE 3000 / ISO 6162-1 n/a
HPF624-50X8.0-ORCF Flange CF / Insert O-Ring NBR 50 mm 8 mm 1 1/2" SAE 6000 / ISO 6162-2 n/a
HPF632-60X8.0-ORCF Flange CF / Insert O-Ring NBR 60 mm 8 mm 2" SAE 6000 / ISO 6162-2 n/a
HPF632-65X8.0-ORCF Flange CF / Insert O-Ring NBR 65 mm 8 mm 2" SAE 6000 / ISO 6162-2 n/a
HPF632-66X8.5-ORCF Flange CF / Insert O-Ring NBR 66 mm 8.5 mm 2" SAE 6000 / ISO 6162-2 n/a
HPF612-25X3.0-FCF Flange CF / Insert Flat 25 mm 3 mm 3/4" SAE 6000 / ISO 6162-2 n/a
HPF448-88X14.0-ORCF Flange CF / Insert O-Ring NBR 88 mm 14 mm 3" ISO 6164 / 420 Bar n/a
HPF448-90X9.0-ORCF Flange CF / Insert O-Ring NBR 90 mm 9 mm 3" ISO 6164 / 420 Bar n/a
HPF448-97X12.0-ORCF Flange CF / Insert O-Ring NBR 97 mm 12 mm 3" ISO 6164 / 420 Bar n/a
HPF456-101.6X16.0-ORCF Flange CF / Insert O-Ring NBR 101.6 mm 16 mm 3 1/2" ISO 6164 / 420 Bar n/a
HPF464-115X15.0-ORCF Flange CF / Insert O-Ring NBR 115 mm 15 mm 4" ISO 6164 / 420 Bar n/a
HPF432-50X8.0-FCF Flange CF / Insert Flat 50 mm 8 mm 2" ISO 6164 / 420 Bar n/a
HPF612-25X3.0-VCF Flange CF / Insert F37 Seal 25 mm 3 mm 3/4" SAE 6000 / ISO 6162-2 n/a
HPF612-25X4.0-VCF Flange CF / Insert F37 Seal 25 mm 4 mm 3/4" SAE 6000 / ISO 6162-2 n/a
HPF616-30X4.0-VCF Flange CF / Insert F37 Seal 30 mm 4 mm 1" SAE 6000 / ISO 6162-2 n/a
HPF616-30X5.0-VCF Flange CF / Insert F37 Seal 30 mm 5 mm 1" SAE 6000 / ISO 6162-2 n/a
HPF616-38X4.0-VCF Flange CF / Insert F37 Seal 38 mm 4 mm 1" SAE 6000 / ISO 6162-2 n/a
HPF616-38X6.0-VCF Flange CF / Insert F37 Seal 38 mm 6 mm 1" SAE 6000 / ISO 6162-2 n/a
HPF620-38X4.0-VCF Flange CF / Insert F37 Seal 38 mm 4 mm 1 1/4" SAE 6000 / ISO 6162-2 for M14 Bolts
HPF612-25X4.0-FCF Flange CF / Insert Flat 25 mm 4 mm 3/4" SAE 6000 / ISO 6162-2 n/a
HPF616-30X4.0-FCF Flange CF / Insert Flat 30 mm 4 mm 1" SAE 6000 / ISO 6162-2 n/a
HPF616-30X5.0-FCF Flange CF / Insert Flat 30 mm 5 mm 1" SAE 6000 / ISO 6162-2 n/a
HPF616-38X4.0-FCF Flange CF / Insert Flat 38 mm 4 mm 1" SAE 6000 / ISO 6162-2 n/a
HPF616-38X6.0-FCF Flange CF / Insert Flat 38 mm 6 mm 1" SAE 6000 / ISO 6162-2 n/a
HPF620-38X4.0-FCF Flange CF / Insert Flat 38 mm 4 mm 1 1/4" SAE 6000 / ISO 6162-2 for M14 Bolts
HPF620-38X5.0-FCF Flange CF / Insert Flat 38 mm 5 mm 1 1/4" SAE 6000 / ISO 6162-2 for M14 Bolts
HPF440-75X12.5-FCF Flange CF / Insert Flat 75 mm 12.5 mm 2 1/2" ISO 6164 / 420 Bar n/a
HPF448-80X8.0-FCF Flange CF / Insert Flat 80 mm 8 mm 3" ISO 6164 / 420 Bar n/a
HPF448-80X10.0-FCF Flange CF / Insert Flat 80 mm 10 mm 3" ISO 6164 / 420 Bar n/a
HPF448-88X14.0-FCF Flange CF / Insert Flat 88 mm 14 mm 3" ISO 6164 / 420 Bar n/a
HPF448-90X9.0-FCF Flange CF / Insert Flat 90 mm 9 mm 3" ISO 6164 / 420 Bar n/a
HPF448-97X12.0-FCF Flange CF / Insert Flat 97 mm 12 mm 3" ISO 6164 / 420 Bar n/a
HPF620-38X5.0-VCF Flange CF / Insert F37 Seal 38 mm 5 mm 1 1/4" SAE 6000 / ISO 6162-2 for M14 Bolts
HPF620-38X6.0-VCF Flange CF / Insert F37 Seal 38 mm 6 mm 1 1/4" SAE 6000 / ISO 6162-2 for M14 Bolts
HPF620-42X5.0-VCF Flange CF / Insert F37 Seal 42 mm 5 mm 1 1/4" SAE 6000 / ISO 6162-2 for M14 Bolts
HPF624-50X3.0-VCF Flange CF / Insert F37 Seal 50 mm 3 mm 1 1/2" SAE 6000 / ISO 6162-2 n/a
HPF624-50X5.0-VCF Flange CF / Insert F37 Seal 50 mm 5 mm 1 1/2" SAE 6000 / ISO 6162-2 n/a
HPF620-38X6.0-FCF Flange CF / Insert Flat 38 mm 6 mm 1 1/4" SAE 6000 / ISO 6162-2 for M14 Bolts
HPF620-42X5.0-FCF Flange CF / Insert Flat 42 mm 5 mm 1 1/4" SAE 6000 / ISO 6162-2 for M14 Bolts
HPF624-50X3.0-FCF Flange CF / Insert Flat 50 mm 3 mm 1 1/2" SAE 6000 / ISO 6162-2 n/a
HPF624-50X5.0-FCF Flange CF / Insert Flat 50 mm 5 mm 1 1/2" SAE 6000 / ISO 6162-2 n/a
HPF624-50X6.0-FCF Flange CF / Insert Flat 50 mm 6 mm 1 1/2" SAE 6000 / ISO 6162-2 n/a
HPF624-50X8.0-FCF Flange CF / Insert Flat 50 mm 8 mm 1 1/2" SAE 6000 / ISO 6162-2 n/a
HPF464-115X15.0-FCF Flange CF / Insert Flat 115 mm 15 mm 4" ISO 6164 / 420 Bar n/a
HPF872-130X15.0-FCF Flange CF / Insert Flat 130 mm 15 mm 4 1/2" Round Flange Design / 420 Bar n/a
HPF624-50X6.0-VCF Flange CF / Insert F37 Seal 50 mm 6 mm 1 1/2" SAE 6000 / ISO 6162-2 n/a
HPF624-50X8.0-VCF Flange CF / Insert F37 Seal 50 mm 8 mm 1 1/2" SAE 6000 / ISO 6162-2 n/a
HPF632-60X8.0-VCF Flange CF / Insert F37 Seal 60 mm 8 mm 2" SAE 6000 / ISO 6162-2 n/a
HPF632-65X8.0-VCF Flange CF / Insert F37 Seal 65 mm 8 mm 2" SAE 6000 / ISO 6162-2 n/a
HPF632-66X8.5-VCF Flange CF / Insert F37 Seal 66 mm 8.5 mm 2" SAE 6000 / ISO 6162-2 n/a
HPF640-75X12.5-VCF Flange CF / Insert F37 Seal 75 mm 12.5 mm 2 1/2" SAE 6000 / ISO 6162-2 n/a
HPF640-80X10.0-VCF Flange CF / Insert F37 Seal 80 mm 10 mm 2 1/2" SAE 6000 / ISO 6162-2 n/a
HPF632-60X8.0-FCF Flange CF / Insert Flat 60 mm 8 mm 2" SAE 6000 / ISO 6162-2 n/a
HPF632-65X8.0-FCF Flange CF / Insert Flat 65 mm 8 mm 2" SAE 6000 / ISO 6162-2 n/a
HPF632-66X8.5-FCF Flange CF / Insert Flat 66 mm 8.5 mm 2" SAE 6000 / ISO 6162-2 n/a
HPF640-75X12.5-FCF Flange CF / Insert Flat 75 mm 12.5 mm 2 1/2" SAE 6000 / ISO 6162-2 n/a
HPF640-80X10.0-FCF Flange CF / Insert Flat 80 mm 10 mm 2 1/2" SAE 6000 / ISO 6162-2 n/a
HPF432-50X8.0-VCF Flange CF / Insert F37 Seal 50 mm 8 mm 2" ISO 6164 / 420 Bar n/a
HPF612-25X3.0-ORCF Flange CF / Insert O-Ring NBR 25 mm 3 mm 3/4" SAE 6000 / ISO 6162-2 n/a
HPF612-25X4.0-ORCF Flange CF / Insert O-Ring NBR 25 mm 4 mm 3/4" SAE 6000 / ISO 6162-2 n/a
HPF616-30X4.0-ORCF Flange CF / Insert O-Ring NBR 30 mm 4 mm 1" SAE 6000 / ISO 6162-2 n/a
HPF616-30X5.0-ORCF Flange CF / Insert O-Ring NBR 30 mm 5 mm 1" SAE 6000 / ISO 6162-2 n/a
HPF616-38X4.0-ORCF Flange CF / Insert O-Ring NBR 38 mm 4 mm 1" SAE 6000 / ISO 6162-2 n/a
HPF616-38X6.0-ORCF Flange CF / Insert O-Ring NBR 38 mm 6 mm 1" SAE 6000 / ISO 6162-2 n/a
HPF620-38X4.0-ORCF Flange CF / Insert O-Ring NBR 38 mm 4 mm 1 1/4" SAE 6000 / ISO 6162-2 for M14 Bolts
HPF620-38X5.0-ORCF Flange CF / Insert O-Ring NBR 38 mm 5 mm 1 1/4" SAE 6000 / ISO 6162-2 for M14 Bolts
HPF440-60X8.0-VCF Flange CF / Insert F37 Seal 60 mm 8 mm 2 1/2" ISO 6164 / 420 Bar n/a
HPF440-75X12.5-VCF Flange CF / Insert F37 Seal 75 mm 12.5 mm 2 1/2" ISO 6164 / 420 Bar n/a
HPF448-80X8.0-VCF Flange CF / Insert F37 Seal 80 mm 8 mm 3" ISO 6164 / 420 Bar n/a
HPF448-80X10.0-VCF Flange CF / Insert F37 Seal 80 mm 10 mm 3" ISO 6164 / 420 Bar n/a
HPF448-88X14.0-VCF Flange CF / Insert F37 Seal 88 mm 14 mm 3" ISO 6164 / 420 Bar n/a
HPF448-97X12.0-VCF Flange CF / Insert F37 Seal 97 mm 12 mm 3" ISO 6164 / 420 Bar n/a

A29633
687614