IcountBS Plus - Bottle Sampler | Product Series

Filter by

    No filters selected

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
IcountBS Plus - Bottle Sampler

IcountBS Plus - Bottle Sampler OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • For Fluid Type: Mineral-based Oils, Petroleum-based Fuel
  • Operating Pressure: 3 bar, 44 psi
  • Industry: Industrial Manufacturing Equipment, Industrial & Chemical Processing, Oil and Gas
  • Options: Offline, Online
  • Technology: Filtration, Hydraulics
  • Body Material: Stainless Steel, Brass
  • Specifications Met: CE Certification
  • Operating Temperature: 10 to 40 °C, 50 to 104 °F
  • Calibration Type: MTD, ACFTD
  • Brand: Parker
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Maximum Operating Pressure: 3 bar, 44 psi
  • Weight: 18 kg
  • Flow Rate: 60 L/min
  • Maximum Operating Temperature: 60 °C, 140 °F
  • Static Memory Option: 500
  • Product Type: Condition Monitor
  • Product Style: Particle Detector/Counter
  • Port Size: n/a
  • Port Type: n/a
  • Maximum Fluid Temperature: n/a
  • Minimum Fluid Temperature: n/a
  • Operating Humidity: 2 to 80% RH
  • Sensing Method: Relative Humidity
  • Accuracy: < 7 %
  • Electrical Requirements: 110 to 240 VAC
  • Communication Interface: USB Port
  • Cycle Time: < 5 min
  • Seal Material: Fluoroelastomer
  • Height: 530 mm
  • Length: 410 mm
  • Width: 210 mm
Safety Warning

Full Product Description

IcountBS used for advanced contamination testing.
Compact and portable, the icount Bottle Sampler is ideal for use in the laboratory and in on-line and off-line applications. The system is fully accredited to all particle counting standards - ISO, NAS, AS and GOST - including the latest ISO medium dust certification and is backed by Parker Hannifin's global customer support network. The icountBS is quick to setup and use, delivers rapid test results and offers a wide range of features to help you improve the reliability, productivity and profitability of your production equipment.

Related Documents

×
Products Options
IBS3000 Online
IBS3100 Offline

A29633
C89472