O-ring Face Seal, 37° Flare and Flareless Code 61 and 62 Flange Adapters | Product Series

Filter by

    No filters selected

Shape

Flange

Connection Style

Connection Tube O.D. (inch)

Flange Size (inch)

Body Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
O-ring Face Seal, 37° Flare and Flareless Code 61 and 62 Flange Adapters

O-ring Face Seal, 37° Flare and Flareless Code 61 and 62 Flange Adapters

Parker's flange adapters with 4-bolt flange connections adapt to Parker's Seal-Lok™ O-ring Face Seal (ORFS), Triple-Lok® 37° flare, Ferulok® inch flareless fittings, and socket pipe weld, and have achieved world-wide acceptance.

Technical Specifications

  • Maximum Operating Pressure: 5000 (Dynamic Pressure) psi, 34 (Dynamic Pressure) MPa, 345 (Dynamic Pressure) bar
  • Connection Type: Flare, Flareless, O-ring Face Seal
  • Application: Various
  • Shape: Straight and 90°
  • Specifications Met: ISO 6162-1 and -2, SAE J518
  • O-Ring Material: 90 Durometer Nitrile
Safety Warning

Full Product Description

Parker's flange adapters with 4-bolt flange connections conform SAE J518 and ISO 6162-1 and -2. These proven leak-free connections adapt to Parker's Seal-Lok™ O-ring Face Seal (ORFS), Triple-Lok® 37° flare, Ferulok® inch flareless fittings, and socket pipe weld, and have achieved world-wide acceptance.

Markets:
• Construction
• Agriculture
• Oil & Gas
• Transportation
• Mining
• Forestry

Features/Benefits:
• Adapts to Parker's Seal-Lok O-ring Face Seal (ORFS), Triple-Lok 37° flare, Ferulok inch flareless fittings, and socket pipe weld.
• Lower tightening torque required compared to that required for equivalent size threaded port, therefore smaller wrenches and wrench swing clearances needed--providing ease of assembly in tight quarters.
• 13 configurations available, with custom designs available on request.
• Ease of disassembly with use of split clamps.
• Available in steel in sizes ¾” through 1 ½” with working pressures up to 5000 psi.

Applications:
• Hydraulic fluid and gas handling connections

Related Documents

×
Products Shape Flange Connection Style Connection Tube O.D. (inch) Flange Size (inch) Body Material
12 F5OHQ1-S Straight Code 61 SAE-ORB 3/4 3/4 Steel
16 F5OHQ1-S Straight Code 61 SAE-ORB 1 1 Steel
20 F5OHQ1-S Straight Code 61 SAE-ORB 1 1/4 1 1/4 Steel
24 F5OHQ1-S Straight Code 61 SAE-ORB 1 1/2 1 1/2 Steel
32 F5OHQ1-S Straight Code 61 SAE-ORB 2 2 Steel
20 F5OHQ2-S Straight Code 62 SAE-ORB 1 1/4 1 1/4 Steel
24 F5OHQ2-S Straight Code 62 SAE-ORB 1 1/2 1 1/2 Steel
12 LOEQ1-S 90° Elbow Code 61 O-ring Face Seal 3/4 3/4 Steel
16 LOEQ1-S 90° Elbow Code 61 O-ring Face Seal 1 1 Steel
20 LOEQ1-S 90° Elbow Code 61 O-ring Face Seal 1 1/4 1 1/4 Steel
24 LOEQ1-S 90° Elbow Code 61 O-ring Face Seal 1 1/2 1 1/2 Steel
16-12 XHQ2-S Straight Code 62 37° Flare 1 3/4 Steel
20 XHQ2-S Straight Code 62 37° Flare 1 1/4 1 1/4 Steel
20-16 XHQ2-S Straight Code 62 37° Flare 1 1/4 1 Steel
24 XHQ2-S Straight Code 62 37° Flare 1 1/2 1 1/2 Steel
24-20 XHQ2-S Straight Code 62 37° Flare 1 1/2 1 1/4 Steel
32 XHQ2-S Straight Code 62 37° Flare 2 2 Steel
12 XVQ1-S 45° Elbow Code 61 37° Flare 3/4 3/4 Steel
16 XVQ1-S 45° Elbow Code 61 37° Flare 1 1 Steel
20 XVQ1-S 45° Elbow Code 61 37° Flare 1 1/4 1 1/4 Steel
24 XVQ1-S 45° Elbow Code 61 37° Flare 1 1/2 1 1/2 Steel
32 XVQ1-S 45° Elbow Code 61 37° Flare 2 2 Steel
12 XVQ2-S 45° Elbow Code 62 37° Flare 3/4 3/4 Steel
16 XVQ2-S 45° Elbow Code 62 37° Flare 1 1 Steel
12-16 XEQ1-S 90° Elbow Code 61 37° Flare 3/4 1 Steel
16-20 XEQ1-S 90° Elbow Code 61 37° Flare 1 1 1/4 Steel
8 XEQ1-S 90° Elbow Code 61 37° Flare 1/2 1/2 Steel
8-12 XEQ1-S 90° Elbow Code 61 37° Flare 1/2 3/4 Steel
16-12 XEQ2-S 90° Elbow Code 62 37° Flare 1 3/4 Steel
20-24 XEQ2-S 90° Elbow Code 62 37° Flare 1 1/4 1 1/2 Steel
12-20 XHQ1-S Straight Code 61 37° Flare 3/4 1 1/4 Steel
16-24 XHQ1-S Straight Code 61 37° Flare 1 1 1/2 Steel
24-32 XHQ1-S Straight Code 61 37° Flare 1 1/2 2 Steel
8 XHQ1-S Straight Code 61 37° Flare 1/2 1/2 Steel
8-12 XHQ1-S Straight Code 61 37° Flare 1/2 3/4 Steel
12-16 XHQ2-S Straight Code 62 37° Flare 3/4 1 Steel
16-20 XHQ2-S Straight Code 62 37° Flare 1 1 1/4 Steel
12 LOEQ2-S 90° Elbow Code 62 O-ring Face Seal 3/4 3/4 Steel
16 LOEQ2-S 90° Elbow Code 62 O-ring Face Seal 1 1 Steel
16 LOEQ2-S ZJ 90° Elbow Code 62 O-ring Face Seal 1 1 Steel, Zinc Nickel
20 LOEQ2-S 90° Elbow Code 62 O-ring Face Seal 1 1/4 1 1/4 Steel
20 LOEQ2-S ZJ 90° Elbow Code 62 O-ring Face Seal 1 1/4 1 1/4 Steel, Zinc Nickel
24 LOEQ2-S 90° Elbow Code 62 O-ring Face Seal 1 1/2 1 1/2 Steel
12 LOHQ1-S Straight Code 61 O-ring Face Seal 3/4 3/4 Steel
16 LOHQ1-S Straight Code 61 O-ring Face Seal 1 1 Steel
20 LOHQ1-S Straight Code 61 O-ring Face Seal 1 1/4 1 1/4 Steel
20 LOHQ1-S ZJ Straight Code 61 O-ring Face Seal 1 1/4 1 1/4 Steel, Zinc Nickel
24 LOHQ1-S Straight Code 61 O-ring Face Seal 1 1/2 1 1/2 Steel
12 LOHQ2-S Straight Code 62 O-ring Face Seal 3/4 3/4 Steel
12 LOHQ2-S ZJ Straight Code 62 O-ring Face Seal 3/4 3/4 Steel, Zinc Nickel
16 LOHQ2-S Straight Code 62 O-ring Face Seal 1 1 Steel
20 LOHQ2-S Straight Code 62 O-ring Face Seal 1 1/4 1 1/4 Steel
24 LOHQ2-S Straight Code 62 O-ring Face Seal 1 1/2 1 1/2 Steel
12 LOVQ1-S 45° Elbow Code 61 O-ring Face Seal 3/4 3/4 Steel
16 LOVQ1-S 45° Elbow Code 61 O-ring Face Seal 1 1 Steel
20 LOVQ1-S 45° Elbow Code 61 O-ring Face Seal 1 1/4 1 1/4 Steel
24 LOVQ1-S 45° Elbow Code 61 O-ring Face Seal 1 1/2 1 1/2 Steel
12 LOVQ2-S 45° Elbow Code 62 O-ring Face Seal 3/4 3/4 Steel
16 LOVQ2-S 45° Elbow Code 62 O-ring Face Seal 1 1 Steel
16 LOVQ2-S ZJ 45° Elbow Code 62 O-ring Face Seal 1 1 Steel, Zinc Nickel
20 LOVQ2-S 45° Elbow Code 62 O-ring Face Seal 1 1/4 1 1/4 Steel
16-24 XHQ2-S Straight Code 62 37° Flare 1 1 1/2 Steel
20-24 XHQ2-S Straight Code 62 37° Flare 1 1/4 1 1/2 Steel
20 XVQ2-S 45° Elbow Code 62 37° Flare 1 1/4 1 1/4 Steel
24 XVQ2-S 45° Elbow Code 62 37° Flare 1 1/2 1 1/2 Steel
20 LOVQ2-S ZJ 45° Elbow Code 62 O-ring Face Seal 1 1/4 1 1/4 Steel, Zinc Nickel
24 LOVQ2-S 45° Elbow Code 62 O-ring Face Seal 1 1/2 1 1/2 Steel
12 XEQ1-S 90° Elbow Code 61 37° Flare 3/4 3/4 Steel
16 XEQ1-S 90° Elbow Code 61 37° Flare 1 1 Steel
20 XEQ1-S 90° Elbow Code 61 37° Flare 1 1/4 1 1/4 Steel
20-24 XEQ1-S 90° Elbow Code 61 37° Flare 1 1/4 1 1/2 Steel
24 XEQ1-S 90° Elbow Code 61 37° Flare 1 1/2 1 1/2 Steel
32 XEQ1-S 90° Elbow Code 61 37° Flare 2 2 Steel
12 XEQ2-S 90° Elbow Code 62 37° Flare 3/4 3/4 Steel
16 XEQ2-S 90° Elbow Code 62 37° Flare 1 1 Steel
20 XEQ2-S 90° Elbow Code 62 37° Flare 1 1/4 1 1/4 Steel
24 XEQ2-S 90° Elbow Code 62 37° Flare 1 1/2 1 1/2 Steel
12 XHQ1-S Straight Code 61 37° Flare 3/4 3/4 Steel
12-16 XHQ1-S Straight Code 61 37° Flare 3/4 1 Steel
16 XHQ1-S Straight Code 61 37° Flare 1 1 Steel
16-12 XHQ1-S Straight Code 61 37° Flare 1 3/4 Steel
16-20 XHQ1-S Straight Code 61 37° Flare 1 1 1/4 Steel
20 XHQ1-S Straight Code 61 37° Flare 1 1/4 1 1/4 Steel
20-16 XHQ1-S Straight Code 61 37° Flare 1 1/4 1 Steel
20-24 XHQ1-S Straight Code 61 37° Flare 1 1/4 1 1/2 Steel
24 XHQ1-S Straight Code 61 37° Flare 1 1/2 1 1/2 Steel
24 XHQ1-S ZJ Straight Code 61 37° Flare 1 1/2 1 1/2 Steel, Zinc Nickel
24-20 XHQ1-S Straight Code 61 37° Flare 1 1/2 1 1/4 Steel
32 XHQ1-S Straight Code 61 37° Flare 2 2 Steel
12 XHQ2-S Straight Code 62 37° Flare 3/4 3/4 Steel
16 XHQ2-S Straight Code 62 37° Flare 1 1 Steel

A29633
687620