UHP PTFE Fluoropolymer Pressure Regulator (1/4 inch) – PR-1 Series | Product Series

Filter by

    No filters selected

Port Connection 1 (inch)

Port Connection 2 (inch)

Port Connection 3 (inch)

Nut Material

Pressure Range

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
UHP PTFE Fluoropolymer Pressure Regulator (1/4 inch) – PR-1 Series

UHP PTFE Fluoropolymer Pressure Regulator (1/4 inch) – PR-1 Series

The PR-1 Series PTFE Pressure Regulator offers high cycle life and excellent resistance to corrosion. Its non-relieving design requires a 10 psi differential across the valve, thus ensuring stable downstream pressure in aggressive fluid applications.

Technical Specifications

  • Wetted Material: PFA, Modified PTFE
  • Non-Wetted Material: ABS, Brass, SS, PVDF, SS Spring, Chrome Vanadium Die Spring, HDPE
  • Maximum Operating Pressure: 120 psig / 8.3 bar
  • Maximum Ambient Temperature: 66 °C, 150 °F
  • Minimum Ambient Temperature: -17 °C, 0 °F
  • Maximum Fluid Temperature: 130 °C, 266 °F
  • Minimum Fluid Temperature: -17 °C, 0 °F
Safety Warning

Full Product Description

The PR-1 Series is a 1/4 inch PTFE fluoropolymer forward pressure regulator that is designed for use in ultra-high purity (UHP), DI water, and aggressive gas and liquid handling systems, including those used in semiconductor manufacturing and clean-area operations. It’s non-relieving design requires a 10 psi differential across the valve, thus ensuring steady-state pressure control in fluid handling systems up to 120 psig.

The PR-1 utilizes a machined PFA body with a precision-machined seat and diaphragm sealing area for superior leak integrity and chemical resistance. The large diaphragm allows for greater sensitivity to changes upstream, preventing the effects of pressure surges being transferred downstream. Its stainless steel spring reduces the effects of corrosive environments and ensures compatibility with a wide range of aggressive process media.

For increased flexibility, the PR-1 Series can be fitted with a variety of port configurations, including FNPT and Parflare tube fittings. Parflare fittings reduce assembly time and installation costs, while ensuring a leak-tight seal for reliability in applications where cleanliness is critical.

The tongue and groove seal of the PR-1 Series regulator ensure a positive diaphragm to body seal, which isolates process media from the atmosphere and provides added protection for the spring and adjusting screw. Multiple secondary pressure range options are available to meet the unique requirements of customers’ systems.

For a back pressure regulator, refer to the BR-1 Series.

Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Features/Benefits:
• Non-relieving design requires a 10 psi differential across the valve
• Modified PTFE diaphragm and stainless steel spring provide high cycle life and exceptional resistance to corrosion
• Large diaphragm allows for greater sensitivity to changes upstream
• Can be fitted with a variety of port configurations, including Parflare tube fittings
• No exposed metals
• Maximum primary pressure: 120 psig
• Maximum secondary pressure options: 0 to 30 psig and 0 to 60 psig
• Ambient temperature range: 0°F to +150° F (-17°C to +66° C)
• Fluid temperature range: 0°F to +266° F (-17°C to +130° C)

Applications:
• Corrosive and/or specialty chemicals, acids, bases, and slurries
• Semiconductor Tools
• Tool Hook-ups
• CMP/Slurry Systems

Related Documents

×
Products Port Connection 1 (inch) Port Connection 2 (inch) Port Connection 3 (inch) Nut Material Pressure Range
PR-1-2114-1 1/4" FNPT 1/4" FNPT 1/4" FNPT PVDF 0 - 30 psig (Secondary Pressure)
PR-1-2114-2 1/4" FNPT 1/4" FNPT 1/4" FNPT PVDF 0 - 60 psig (Secondary Pressure)
PR-1-2116-2 3/8" FNPT 3/8" FNPT 3/8" FNPT PVDF 0 - 60 psig (Secondary Pressure)
PR-1-2214-1 1/4" FNPT 1/4" FNPT N/A PVDF 0 - 30 psig (Secondary Pressure)
PR-1-2214-2 1/4" FNPT 1/4" FNPT N/A PVDF 0 - 60 psig (Secondary Pressure)
PR-1-2216-1 3/8" FNPT 3/8" FNPT N/A PVDF 0 - 30 psig (Secondary Pressure)
PR-1-2216-2 3/8" FNPT 3/8" FNPT N/A PVDF 0 - 60 psig (Secondary Pressure)
PR-1-2264-1 1/4" Parflare 1/4" Parflare N/A PVDF 0 - 30 psig (Secondary Pressure)
PR-1-2264-1-T 1/4" Parflare 1/4" Parflare N/A PFA 0 - 30 psig (Secondary Pressure)
PR-1-2264-2 1/4" Parflare 1/4" Parflare N/A PVDF 0 - 60 psig (Secondary Pressure)
PR-1-2264-2-T 1/4" Parflare 1/4" Parflare N/A PFA 0 - 60 psig (Secondary Pressure)
PR-1-2266-1 3/8" Parflare 3/8" Parflare N/A PVDF 0 - 30 psig (Secondary Pressure)
PR-1-2266-1-T 3/8" Parflare 3/8" Parflare N/A PFA 0 - 30 psig (Secondary Pressure)
PR-1-2266-2 3/8" Parflare 3/8" Parflare N/A PVDF 0 - 60 psig (Secondary Pressure)
PR-1-2266-2-T 3/8" Parflare 3/8" Parflare N/A PFA 0 - 60 psig (Secondary Pressure)

A29633
938256