Push-Lok Dry Air and Hot Water Multipurpose Constant Pressure Hose 150 PSI – 804 Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Push-Lok Dry Air and Hot Water Multipurpose Constant Pressure Hose 150 PSI – 804 Hose

Push-Lok Dry Air and Hot Water Multipurpose Constant Pressure Hose 150 PSI – 804 Hose

Parker's 804 hose is a dry air and hot water hose with a working pressure of 150 PSI, and is amongst the Push-Lok multipurpose hose line which features the widest fluid compatibility, application range and size range in the industry.

Technical Specifications

  • Cover Color: Black
  • Media: Air (Compressed Air), Petroleum Hydraulic Fluids, Water
  • Maximum Operating Pressure: 10 bar, 1.0 MPa, 150 psi
  • Specifications Met: n/a
  • Compatible Fitting: 82 Series
  • Inside Diameter: 1/4 to 5/8 inch, 6.3 to 16 mm
  • Maximum Operating Temperature: View Part Details. (dependent on media), 70 °C (Air), 158 °F (Air), 80 °C (Oil), 176 °F (Oil)
  • Minimum Operating Temperature: View Part Details. (dependent on media), -40 °F (Oil)
  • Outside Diameter: 0.05 to 1.03 inch, 12.7 to 26.2 mm
  • Application: Automotive, Construction Equipment, Hydraulics, Industrial
  • Size: -4 to -10
  • Minimum Bend Radius: 2-1/2 to 6 inch, 65 to 150 mm
  • Weight: 0.09 to 0.19 lb/ft, 0.13 to 0.28 kg/m
  • Design Factor: 4:1
  • Vacuum Pressure Rating: 15 inch-Hg, 381 mm-Hg
Safety Warning

Full Product Description

Parker's 804 hose is a dry air and hot water hose with a working pressure of 150 PSI, and is amongst the Push-Lok multipurpose hose line which features the widest fluid compatibility, application range and size range in the industry. The 804 hose is designed with the unique seal of Push-Lok ensuring a reliable, durable, leak-free service. Sizes range from ¼” to ¾” in diameter with the fullest range of color-coding to benefit operations.

Markets:
• Construction
• Utility Equipment
• Machine Tool
• Ground Support Equipment
• Industrial
• Automotive

Features/Benefits:
• 150 PSI constant pressure in different sizes
• Easy assemblies that can be made in seconds, saving valuable time and cost
• Organization with Parker's exclusive color-coding system
• Unique seal for a durable leak-free service

Applications:
• Phosphate ester
• Dry air and water

Compatible Fittings:
• 82 series fittings

Related Documents

×
Products Hose I.D. (size)
804-4 -4
804-6 -6
804-8 -8
804-10 -10

A29633
687583