OBSOLETE: Regenerative Desiccant Air Dryers - P3TJ Moduflex Dry Air System / Pneumatic Division Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Regenerative Desiccant Air Dryers - P3TJ Moduflex Dry Air System / Pneumatic Division Europe

OBSOLETE: Regenerative Desiccant Air Dryers - P3TJ Moduflex Dry Air System / Pneumatic Division Europe OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Function: Regenerative Desiccant Dryer
  • Body Material: Aluminum
  • Port Type: NPT | BSPP
  • Port Size: 3/8 inch
  • Flow Rate: 85 to 567 L/min at 7 bar
  • Operating Pressure: 4 to 12 bar, 58 to 174
  • Operating Temperature: 1.5 to 50 °C Maximum Inlet Air Temperature, 34.7 to 122 °F Maximum Inlet Air Temperature
  • Dew Point: -40 °C (Standard), -70 °C (Optional), -40 °F (Standard), -100 °F (Optional)
  • Desiccant Type: DRYFIL® MS
  • Filter Element Type: 1μm
  • Input Voltage: 230.0 VAC single phase, 50Hz, 115.0 VAC single phase, 60Hz
  • Control Method: Electronic Control Timer
  • Noise Level: 70 dBA
  • Weight: 11 to 28 kg, 24 to 62 lb
Safety Warning

Full Product Description

The Parker P3TJ Moduflex Dry Air System range of regenerative desiccant air dryers is easy to install and will transform an ordinary process into a highly reliable and efficient production operation. It offers the user uncompromised performance from a dedicated “point of use” Clean Dry Air system.

The P3TJ Dry Air System has been designed with “quick change” filter, dryer combi-cartridges and in-line air connections to facilitate easy maintenance. The P3TJ Dry Air System totally cleans and dries compressed air down to –40°C (–40°F) pressure dewpoint; for critical applications, a pressure dewpoint of –70°C (–100°F) is achievable. The principles of the P3TJ Dry Air System are based upon well proven concepts which embody true innovation and excellent value for money with technically superior yet simple design, while leading the way in compressed air drying.

Markets
• Miscellaneous Industries

Features/Benefits
• Point of use application. Bringing clean dry air just where you need it
• Approved to International Standards designed in accordance with ASME VIII Div.1, approved to CSA/UL/CRN and fully CE Marked (PED, EMC, LVD) as standard
• Simple to install Flexible installation utilising the multiple in-line inlet & outlet connection ports
• Compact and lightweight
• Very quiet operation. Noise level less than 70dB(A).
• Can be installed almost anywhere. IP66 / NEMA 4 protection as standard.
• Audible alarm. Indicating Service interval for optimal performance.
• Simple & easy to maintain. A 100% service can be achieved in situ in under 15 minutes due to the quick release top cap arrangement, which does not require the inlet / outlet

Applications:
• Computer numerical control (CNC) machines
• Co-ordinate measuring machines
• Laboratories
• Lasers
• Packaging machines
• Instrumentation
• Processing equipment
• Conveying machines

Related Documents

×
Products

A29633
A87859