Rod seal Prädifa series LB for aviation | Germany, Austria & Switzerland

Rod seal Prädifa series LB for aviation | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Rod seal Prädifa series LB for aviation

Rod seal for hydraulic cylinders in aviation applications. Two-piece rubber seal with PTFE anti-extrusion ring. High wear resistance. MIL-G-5514 / AS4716.

Technical Specifications

  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR)
  • Maximum Surface Speed: 0.5 m/sec
  • Media: Hydraulic
  • Maximum Operating Pressure: 300 bar
  • Specifications Met: MIL-G-5514
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Expanded Low and High Temperature (< -35 to 140°C)
  • Pressure Rating: High Pressure (< 500 bar)
Safety Warning

Full Product Description

The LB rod seal is a lip seal with interference fit at the outer diameter. It is designed for installation in market-specific grooves according to MIL-G-5514 / AS4716 and used in hydraulic actuators in aviation applications, primarily where particularly high sealing performance and wear resistance are required and conventional compact seals do not satisfy the specific demands of the aviation industry.

The LB rod seal consists of an NBR lip ring and a PTFE anti-extrusion ring. Among other things, it is characterized by exceptionally high static and dynamic sealing performance which is achieved by optimized seal geometry on the static and on the dynamic side of the seal.

A back-up ring on the back of the seal provides improved extrusion resistance. When appropriate materials are selected, the LB rod seal is suitable for wide temperature ranges. If required, its wear resistance can also be further enhanced significantly by selecting suitable materials.

• Exceptionally high static and dynamic sealing performance.
• Good wear resistance.
• Robust seal profile for harshest operating conditions.
• Insensitive to pressure peaks.
• High extrusion resistance.
• High temperature resistance in case of suitable compound selection.
• Dimensions according to MIL-G-5514 / AS4716.

Range of Application:
Hydraulic actuators in aviation applications.

Media:
• Synthetic-based lubricants, e.g.MIL-PRF-23699, MIL-PRF-7808
• Ester-based lubricants, e.g. Skydrol® LD4 and Skydrol® 500B
• Synthetic hydrocarbon-based hydraulic fluids, e.g. MIL-PRF-83282 and MIL-PRF-87257
• Mineral oil-based hydraulic fluids, e.g. MIL-H-5606

 

Related Documents

×
Products

A29633
687424