Quick Coupling, European profile, ND 7.8 (Series 25, Series 1600, Series 1625) | Product Series

Filter by

    No filters selected

Coupling Half

Function

Connection Type

Connection Size

Body Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Quick Coupling, European profile, ND 7.8 (Series 25, Series 1600, Series 1625) Quick Coupling, European profile, ND 7.8 (Series 25, Series 1600, Series 1625)

Quick Coupling, European profile, ND 7.8 (Series 25, Series 1600, Series 1625)

Quick coupling system with nominal diameter 7.8 for pneumatic (series 25, 1600 and 1625), liquids and gas applications (series 25) up to 35 bar. Available in nickel-plated brass, steel, stainless steel (technical polymer sleeve for series 1625).

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Application: Pneumatics, Fluid Handling
  • Brand: Rectus, Parker
  • Interchange Type: European Profile
  • Maximum Operating Pressure: 116 to 1015 psi, 8 to 70 bar
  • Valve Type: High Flow Valve, Standard valve, Ultra High Flow Valve, Without Valve
  • Seal Material: FKM, NBR, FFKM, EPDM, Without Seal
  • Diameter: 7.4 to 7.8 mm (nominal)
  • Valve Included: Yes, No
  • Length: 30 to 155 mm
  • Hex Size: 13 to 24 mm
  • Outside Diameter: 12 to 23 mm
  • Maximum Operating Temperature: 100 to 240 °C, 212 to 464 °F
  • Flow Rate: 710 to 2020 L/min (air), 7,1 to 28 L/min (water)
Safety Warning

Full Product Description

Parker’s Series 25 is industrial coupling with European profile. Coupling system with single-hand operation. High flow valve for optimum flow and low pressure drops. Series stands out for its robust design and long service life even with the harshest use.

Parker’s Series 1600 and 1625 are industrial coupling with European profile. Coupling system with single-hand operation. Suitable for compressed air application with greater than average air consumption. Ultra-High flow valve for optimum flow and low pressure drop. Extremely robust and ergonomically shaped (series 1625)


Markets:


Series 25 - Electronics and Energy Management

- Tranportation

- Life Science

- Industrial


Series 1600 and 1625 - Electronics and Energy Management

- Transportation

- Industrial


Features/Benefits:

- Industrial coupling with European profile, most representative profile worldwide

- Single-hand operation for easy and fast connection

- High-Flow and Ultra High-Flow valve for optimum flow and low pressure drop

Related Documents

×
Products Coupling Half Function Connection Type Connection Size Body Material
25KATF13RVX Coupler Single Shut-Off Hose Barb 13 MM Stainless Steel 303
25KATF13EVX Coupler Single Shut-Off Hose Barb 13 MM Stainless Steel 316L
25KAKO08RVX Coupler Single Shut-Off Tube 6x8 MM Stainless Steel 303
25KAKO08EVX Coupler Single Shut-Off Tube 6x8 MM Stainless Steel 316L
25KAKO10RVX Coupler Single Shut-Off Tube 8x10 MM Stainless Steel 303
25KAKO12RVX Coupler Single Shut-Off Tube 9x12 MM Stainless Steel 303
25KAKO12EVX Coupler Single Shut-Off Tube 9x12 MM Stainless Steel 316L
25KATS06RVX Coupler Single Shut-Off Hose Barb 6 MM Stainless Steel 303
25KATS08RVX Coupler Single Shut-Off Hose Barb 8 MM Stainless Steel 303
25KATS10RVX Coupler Single Shut-Off Hose Barb 10 MM Stainless Steel 303
25SFAW17RXX Plug Straight-Through Male BSPP G 3/8 Stainless Steel 303
25SFAW17EXX Plug Straight-Through Male BSPP G 3/8 Stainless Steel 316L
25SFAW21RXX Plug Straight-Through Male BSPP G 1/2 Stainless Steel 303
25SFAW21EXX Plug Straight-Through Male BSPP G 1/2 Stainless Steel 316L
25SFIW10RXX Plug Straight-Through Female BSPP G 1/8 Stainless Steel 303
25SFIW10EXX Plug Straight-Through Female BSPP G 1/8 Stainless Steel 316L
25SFIW13RXX Plug Straight-Through Female BSPP G 1/4 Stainless Steel 303
25SFIW13EXX Plug Straight-Through Female BSPP G 1/4 Stainless Steel 316L
25SFIW17RXX Plug Straight-Through Female BSPP G 3/8 Stainless Steel 303
25SFIW17EXX Plug Straight-Through Female BSPP G 3/8 Stainless Steel 316L
25SFIW21RXX Plug Straight-Through Female BSPP G 1/2 Stainless Steel 303
25SFIW21EXX Plug Straight-Through Female BSPP G 1/2 Stainless Steel 316L
25SFIM16RXX Plug Straight-Through Female Metric 16x1.5 MM Stainless Steel 303
25SFTF06RXX Plug Straight-Through Hose Barb 6 MM Stainless Steel 303
25SFTF06EXX Plug Straight-Through Hose Barb 6 MM Stainless Steel 316L
25SFTF08RXX Plug Straight-Through Hose Barb 8 MM Stainless Steel 303
25SFTF08EXX Plug Straight-Through Hose Barb 8 MM Stainless Steel 316L
25SFTF09RXX Plug Straight-Through Hose Barb 9 MM Stainless Steel 303
25SFTF09EXX Plug Straight-Through Hose Barb 9 MM Stainless Steel 316L
25SFTF10RXX Plug Straight-Through Hose Barb 10 MM Stainless Steel 303
25SFTF10EXX Plug Straight-Through Hose Barb 10 MM Stainless Steel 316L
25SFTF13RXX Plug Straight-Through Hose Barb 13 MM Stainless Steel 303
25SFTF13EXX Plug Straight-Through Hose Barb 13 MM Stainless Steel 316L
25KAKK08MPN Coupler Single Shut-Off Tube 6x8 MM Brass
25KAKK10MPN Coupler Single Shut-Off Tube 8x10 MM Brass
25KAKK12MPN Coupler Single Shut-Off Tube 9x12 MM Brass
25SFAK10SXZ Plug Straight-Through Male BSPT R 1/8 Steel
25SFAK13SXZ Plug Straight-Through Male BSPT R 1/4 Steel
25SFAK17SXZ Plug Straight-Through Male BSPT R 3/8 Steel
25SFAK21SXZ Plug Straight-Through Male BSPT R 1/2 Steel
25SFAD14SXZ Plug Straight-Through Male Metric 14x1.5 MM Steel
25SFAD16SXZ Plug Straight-Through Male Metric 16x1.5 MM Steel
25SFAD18SXZ Plug Straight-Through Male Metric 18x1.5 MM Steel
25SFIW10SXZ Plug Straight-Through Female BSPP G 1/8 Steel
25SFIW13SXZ Plug Straight-Through Female BSPP G 1/4 Steel
25SFIW17SXZ Plug Straight-Through Female BSPP G 3/8 Steel
25SFIW21SXZ Plug Straight-Through Female BSPP G 1/2 Steel
25SFIM14SXZ Plug Single Shut-Off Female Metric 14x1.5 MM Steel
25SFIM16SXZ Plug Straight-Through Female Metric 16x1.5 MM Steel
25SFIM18SXZ Plug Straight-Through Female Metric 18x1.5 MM Steel
25FAAK13SPN Plug Single Shut-Off Male BSPT R 1/4 Steel
25SFTF06SXZ Plug Straight-Through Hose Barb 6 MM Steel
25SFTF08SXZ Plug Straight-Through Hose Barb 8 MM Steel
25SFTF09SXZ Plug Straight-Through Hose Barb 9 MM Steel
25SFTF10SXZ Plug Straight-Through Hose Barb 10 MM Steel
25SFTF13SXZ Plug Straight-Through Hose Barb 13 MM Steel
25KBAK13BPX Coupler Double Shut-Off Male BSPT R 1/4 Brass
25KBAK13BPN Coupler Double Shut-Off Male BSPT R 1/4 Brass
25KBAK17BPX Coupler Double Shut-Off Male BSPT R 3/8 Brass
25KBAK17BPN Coupler Double Shut-Off Male BSPT R 3/8 Brass
25KBAK21BPX Coupler Double Shut-Off Male BSPT R 1/2 Brass
25KBAK21BPN Coupler Double Shut-Off Male BSPT R 1/2 Brass
25KBAD14BPX Coupler Double Shut-Off Male Metric 14x1.5 MM Brass
25KBAD14BPN Coupler Double Shut-Off Male Metric 14x1.5 MM Brass
25KBAD16BPX Coupler Double Shut-Off Male Metric 16x1.5 MM Brass
25KBAD16BPN Coupler Double Shut-Off Male Metric 16x1.5 MM Brass
25KBAD18BPX Coupler Double Shut-Off Male Metric 18x1.5 MM Brass
25KBAD18BPN Coupler Double Shut-Off Male Metric 18x1.5 MM Brass
25KBKK08BPN Coupler Double Shut-Off Tube 6x8 MM Brass
25KBKK12BPX Coupler Double Shut-Off Tube 9x12 MM Brass
25KBKK12BPN Coupler Double Shut-Off Tube 9x12 MM Brass
25SBAW10MPX Plug Double Shut-Off Male BSPP G 1/8 Brass
25SBAW10MPN Plug Double Shut-Off Male BSPP G 1/8 Brass
25SBAW13MPX Plug Double Shut-Off Male BSPP G 1/4 Brass
25SBAW13MPN Plug Double Shut-Off Male BSPP G 1/4 Brass
25SBAW17MPX Plug Double Shut-Off Male BSPP G 3/8 Brass
25SBAW17MPN Plug Double Shut-Off Male BSPP G 3/8 Brass
25SBAW21MPX Plug Double Shut-Off Male BSPP G 1/2 Brass
25SBAW21MPN Plug Double Shut-Off Male BSPP G 1/2 Brass
25SBAD14MPX Plug Double Shut-Off Male Metric 14x1.5 MM Brass
25SBAD14MPN Plug Double Shut-Off Male Metric 14x1.5 MM Brass
25SBAD16MPX Plug Double Shut-Off Male Metric 16x1.5 MM Brass
25SBAD16MPN Plug Double Shut-Off Male Metric 16x1.5 MM Brass
25SBAD18MPX Plug Double Shut-Off Male Metric 18x1.5 MM Brass
25SBAD18MPN Plug Double Shut-Off Male Metric 18x1.5 MM Brass
25SBIW13MPX Plug Double Shut-Off Female BSPP G 1/4 Brass
25SBIW13MPN Plug Double Shut-Off Female BSPP G 1/4 Brass
25SBIW17MPX Plug Double Shut-Off Female BSPP G 3/8 Brass
25SBIW17MPN Plug Double Shut-Off Female BSPP G 3/8 Brass
25SBIW21MPX Plug Double Shut-Off Female BSPP G 1/2 Brass
25SBIW21MPN Plug Double Shut-Off Female BSPP G 1/2 Brass
25SBIM14MPX Plug Double Shut-Off Female Metric 14x1.5 MM Brass
25SBIM14MPN Plug Double Shut-Off Female Metric 14x1.5 MM Brass
25SBIM16MPX Plug Double Shut-Off Female Metric 16x1.5 MM Brass
25SBIM16MPN Plug Double Shut-Off Female Metric 16x1.5 MM Brass
25SBIM18MPX Plug Double Shut-Off Female Metric 18x1.5 MM Brass
25SBIM18MPN Plug Double Shut-Off Female Metric 18x1.5 MM Brass
25SBTF06MPX Plug Double Shut-Off Hose Barb 6 MM Brass
25SBTF06MPN Plug Double Shut-Off Hose Barb 6 MM Brass
25SBTF08MPX Plug Double Shut-Off Hose Barb 8 MM Brass
25SBTF08MPN Plug Double Shut-Off Hose Barb 8 MM Brass
25SBTF09MPX Plug Double Shut-Off Hose Barb 9 MM Brass
25SBTF09MPN Plug Double Shut-Off Hose Barb 9 MM Brass
25KLIW13BPN Coupler - Dry Break Dry-Break (double shut-off) Female BSPP G 1/4 Brass
25KLIW17BPN Coupler - Dry Break Dry-Break (double shut-off) Female BSPP G 3/8 Brass
25KLIW21BPN Coupler - Dry Break Dry-Break (double shut-off) Female BSPP G 1/2 Brass
25KLIM14BPN Coupler - Dry Break Dry-Break (double shut-off) Female Metric 14x1.5 MM Brass
25KLIM16BPN Coupler - Dry Break Dry-Break (double shut-off) Female Metric 16x1.5 MM Brass
25KLIM18BPN Coupler - Dry Break Dry-Break (double shut-off) Female Metric 18x1.5 MM Brass
25KLTF06BPN Coupler - Dry Break Dry-Break (double shut-off) Hose Barb 6 MM Brass
25KLTF08BPN Coupler - Dry Break Dry-Break (double shut-off) Hose Barb 8 MM Brass
25KLTF09BPN Coupler - Dry Break Dry-Break (double shut-off) Hose Barb 9 MM Brass
25KLTF10BPN Coupler - Dry Break Dry-Break (double shut-off) Hose Barb 10 MM Brass
25KLTF13BPN Coupler - Dry Break Dry-Break (double shut-off) Hose Barb 13 MM Brass
25KLKO08BPN Coupler - Dry Break Dry-Break (double shut-off) Tube 6x8 MM Brass
25KLKO10BPN Coupler - Dry Break Dry-Break (double shut-off) Tube 8x10 MM Brass
25KLKO12BPN Coupler - Dry Break Dry-Break (double shut-off) Tube 9x12 MM Brass
25KLKK08BPN Coupler - Dry Break Dry-Break (double shut-off) Tube 6x8 MM Brass
25KLKK10BPN Coupler - Dry Break Dry-Break (double shut-off) Tube 8x10 MM Brass
25KLKK12BPN Coupler - Dry Break Dry-Break (double shut-off) Tube 9x12 MM Brass
25SLAW13MPN Plug - Dry Break Dry-Break (double shut-off) Male BSPP G 1/4 Brass
25SLAW17MPN Plug - Dry Break Dry-Break (double shut-off) Male BSPP G 3/8 Brass
25SLAW21MPN Plug - Dry Break Dry-Break (double shut-off) Male BSPP G 1/2 Brass
25SLAD14MPN Plug - Dry Break Dry-Break (double shut-off) Male Metric 14x1.5 MM Brass
25SLAD16MPN Plug - Dry Break Dry-Break (double shut-off) Male Metric 16x1.5 MM Brass
25SLAD18MPN Plug - Dry Break Dry-Break (double shut-off) Male Metric 18x1.5 MM Brass
25SLIW13MPN Plug - Dry Break Dry-Break (double shut-off) Female BSPP G 1/4 Brass
25SLIW17MPN Plug - Dry Break Dry-Break (double shut-off) Female BSPP G 3/8 Brass
25SLIW21MPN Plug - Dry Break Dry-Break (double shut-off) Female BSPP G 1/2 Brass
25SLIM14MPN Plug - Dry Break Dry-Break (double shut-off) Female Metric 14x1.5 MM Brass
25SLIM16MPN Plug - Dry Break Dry-Break (double shut-off) Female Metric 16x1.5 MM Brass
25SLIM18MPN Plug - Dry Break Dry-Break (double shut-off) Female Metric 18x1.5 MM Brass
25SLTF09MPN Plug - Dry Break Dry-Break (double shut-off) Hose Barb 9 MM Brass
25SLTF10MPN Plug - Dry Break Dry-Break (double shut-off) Hose Barb 10 MM Brass
25SLTF13MPN Plug - Dry Break Dry-Break (double shut-off) Hose Barb 13 MM Brass
25SLKO08MPN Plug - Dry Break Dry-Break (double shut-off) Tube 6x8 MM Brass
25SLKO10MPN Plug - Dry Break Dry-Break (double shut-off) Tube 8x10 MM Brass
25SLKO12MPN Plug - Dry Break Dry-Break (double shut-off) Tube 9x12 MM Brass
25SBIW21RVX Plug Double Shut-Off Female BSPP G 1/2 Stainless Steel 303
25SBIW21EVX Plug Double Shut-Off Female BSPP G 1/2 Stainless Steel 316L
25SBIM18RVX Plug Double Shut-Off Female Metric 18x1.5 MM Stainless Steel 303
25SBTF06RVX Plug Double Shut-Off Hose Barb 6 MM Stainless Steel 303
25SBTF06EVX Plug Double Shut-Off Hose Barb 6 MM Stainless Steel 316L
25SBTF08RVX Plug Double Shut-Off Hose Barb 8 MM Stainless Steel 303
25SBTF08EVX Plug Double Shut-Off Hose Barb 8 MM Stainless Steel 316L
25SBTF09RVX Plug Double Shut-Off Hose Barb 9 MM Stainless Steel 303
25SBTF09EVX Plug Double Shut-Off Hose Barb 9 MM Stainless Steel 316L
25SBTF10RVX Plug Double Shut-Off Hose Barb 10 MM Stainless Steel 303
25SBTF10EVX Plug Double Shut-Off Hose Barb 10 MM Stainless Steel 316L
25SBTF13RVX Plug Double Shut-Off Hose Barb 13 MM Stainless Steel 303
25SBTF13EVX Plug Double Shut-Off Hose Barb 13 MM Stainless Steel 316L
25SBKO06RVX Plug Double Shut-Off Tube 4x6 MM Stainless Steel 303
25SBKO08RVX Plug Double Shut-Off Tube 6x8 MM Stainless Steel 303
25SBKO08EVX Plug Double Shut-Off Tube 6x8 MM Stainless Steel 316L
25SBKO10RVX Plug Double Shut-Off Tube 8x10 MM Stainless Steel 303
25SBKO12RVX Plug Double Shut-Off Tube 9x12 MM Stainless Steel 303
25SBKO12EVX Plug Double Shut-Off Tube 9x12 MM Stainless Steel 316L
25SBTS06RVX Plug Double Shut-Off Hose Barb 6 MM Stainless Steel 303
25SBTS08RVX Plug Double Shut-Off Hose Barb 8 MM Stainless Steel 303
25SBTS10RVX Plug Double Shut-Off Hose Barb 10 MM Stainless Steel 303
25KLAW13RVX Coupler - Dry Break Dry-Break (double shut-off) Male BSPP G 1/4 Stainless Steel 303
25KLAW13EVX Coupler - Dry Break Dry-Break (double shut-off) Male BSPP G 1/4 Stainless Steel 316L
25KLAW17RVX Coupler - Dry Break Dry-Break (double shut-off) Male BSPP G 3/8 Stainless Steel 303
25KLAW17EVX Coupler - Dry Break Dry-Break (double shut-off) Male BSPP G 3/8 Stainless Steel 316L
25KLAW21RVX Coupler - Dry Break Dry-Break (double shut-off) Male BSPP G 1/2 Stainless Steel 303
25KLAW21EVX Coupler - Dry Break Dry-Break (double shut-off) Male BSPP G 1/2 Stainless Steel 316L
25KLIW13RVX Coupler - Dry Break Dry-Break (double shut-off) Female BSPP G 1/4 Stainless Steel 303
25KLIW13EVX Coupler - Dry Break Dry-Break (double shut-off) Female BSPP G 1/4 Stainless Steel 316L
25KLIW17RVX Coupler - Dry Break Dry-Break (double shut-off) Female BSPP G 3/8 Stainless Steel 303
25KLIW17EVX Coupler - Dry Break Dry-Break (double shut-off) Female BSPP G 3/8 Stainless Steel 316L
25KLIW21RVX Coupler - Dry Break Dry-Break (double shut-off) Female BSPP G 1/2 Stainless Steel 303
25KLIW21EVX Coupler - Dry Break Dry-Break (double shut-off) Female BSPP G 1/2 Stainless Steel 316L
25KLTF09RVX Coupler - Dry Break Dry-Break (double shut-off) Hose Barb 9 MM Stainless Steel 303
25KBIW13BPX Coupler Double Shut-Off Female BSPP G 1/4 Brass
25KBIW13BPN Coupler Double Shut-Off Female BSPP G 1/4 Brass
25KBIW17BPX Coupler Double Shut-Off Female BSPP G 3/8 Brass
25KBIW17BPN Coupler Double Shut-Off Female BSPP G 3/8 Brass
25KBIW21BPX Coupler Double Shut-Off Female BSPP G 1/2 Brass
25KBIW21BPN Coupler Double Shut-Off Female BSPP G 1/2 Brass
25KBIM16BPX Coupler Double Shut-Off Female Metric 16x1.5 MM Brass
25KBIM16BPN Coupler Double Shut-Off Female Metric 16x1.5 MM Brass
25KBIM18BPX Coupler Double Shut-Off Female Metric 18x1.5 MM Brass
25KBIM18BPN Coupler Double Shut-Off Female Metric 18x1.5 MM Brass
25KBTF06BPX Coupler Double Shut-Off Hose Barb 6 MM Brass
25KBTF06BPN Coupler Double Shut-Off Hose Barb 6 MM Brass
25KBTF08BPX Coupler Double Shut-Off Hose Barb 8 MM Brass
25KBTF08BPN Coupler Double Shut-Off Hose Barb 8 MM Brass
25KBTF09BPX Coupler Double Shut-Off Hose Barb 9 MM Brass
25KBTF09BPN Coupler Double Shut-Off Hose Barb 9 MM Brass
25KBTF10BPX Coupler Double Shut-Off Hose Barb 10 MM Brass
25KBTF10BPN Coupler Double Shut-Off Hose Barb 10 MM Brass
25KBTF13BPX Coupler Double Shut-Off Hose Barb 13 MM Brass
25KBTF13BPN Coupler Double Shut-Off Hose Barb 13 MM Brass
25KBTP10BPX Coupler Double Shut-Off Parker Push-Lok 10 MM Brass
25KBTP10BPN Coupler Double Shut-Off Parker Push-Lok 10 MM Brass
25KBTP13BPX Coupler Double Shut-Off Parker Push-Lok 13 MM Brass
25KBTP13BPN Coupler Double Shut-Off Parker Push-Lok 13 MM Brass
25KBKO10BPX Coupler Double Shut-Off Tube 8x10 MM Brass
25KBKO10BPN Coupler Double Shut-Off Tube 8x10 MM Brass
25KBKO12BPX Coupler Double Shut-Off Tube 9x12 MM Brass
25KBKO12BPN Coupler Double Shut-Off Tube 9x12 MM Brass
25KBTS06BPX Coupler Double Shut-Off Hose Barb 6 MM Brass
25KBTS06BPN Coupler Double Shut-Off Hose Barb 6 MM Brass
25KBTS08BPX Coupler Double Shut-Off Hose Barb 8 MM Brass
25KBTS08BPN Coupler Double Shut-Off Hose Barb 8 MM Brass
25KBTS10BPX Coupler Double Shut-Off Hose Barb 10 MM Brass
25KBTS10BPN Coupler Double Shut-Off Hose Barb 10 MM Brass
25KBKK08BPX Coupler Double Shut-Off Tube 6x8 MM Brass
25SBTF10MPX Plug Double Shut-Off Hose Barb 10 MM Brass
25SBTF10MPN Plug Double Shut-Off Hose Barb 10 MM Brass
25SBTF13MPX Plug Double Shut-Off Hose Barb 13 MM Brass
25SBTF13MPN Plug Double Shut-Off Hose Barb 13 MM Brass
25SBTP06MPX Plug Double Shut-Off Parker Push-Lok 6 MM Brass
25SBTP06MPN Plug Double Shut-Off Parker Push-Lok 6 MM Brass
25SBTP10MPX Plug Double Shut-Off Parker Push-Lok 10 MM Brass
25SBTP10MPN Plug Double Shut-Off Parker Push-Lok 10 MM Brass
25SBTP13MPX Plug Double Shut-Off Parker Push-Lok 13 MM Brass
25SBTP13MPN Plug Double Shut-Off Parker Push-Lok 13 MM Brass
25SBKO06MPX Plug Double Shut-Off Tube 4x6 MM Brass
25SBKO06MPN Plug Double Shut-Off Tube 4x6 MM Brass
25SBKO08MPX Plug Double Shut-Off Tube 6x8 MM Brass
25SBKO08MPN Plug Double Shut-Off Tube 6x8 MM Brass
25SBKO10MPX Plug Double Shut-Off Tube 8x10 MM Brass
25SBKO10MPN Plug Double Shut-Off Tube 8x10 MM Brass
25SBKO12MPX Plug Double Shut-Off Tube 9x12 MM Brass
25SBKO12MPN Plug Double Shut-Off Tube 9x12 MM Brass
25SBTS06MPX Plug Double Shut-Off Hose Barb 6 MM Brass
25SBTS06MPN Plug Double Shut-Off Hose Barb 6 MM Brass
25SBTS08MPX Plug Double Shut-Off Hose Barb 8 MM Brass
25SBTS08MPN Plug Double Shut-Off Hose Barb 8 MM Brass
25SBTS10MPX Plug Double Shut-Off Hose Barb 10 MM Brass
25SBTS10MPN Plug Double Shut-Off Hose Barb 10 MM Brass
25SBKK06MPX Plug Double Shut-Off Tube 4x6 MM Brass
25SBKK06MPN Plug Double Shut-Off Tube 4x6 MM Brass
25SBKK08MPX Plug Double Shut-Off Tube 6x8 MM Brass
25SBKK08MPN Plug Double Shut-Off Tube 6x8 MM Brass
25SBKK10MPX Plug Double Shut-Off Tube 8x10 MM Brass
25SBKK10MPN Plug Double Shut-Off Tube 8x10 MM Brass
25SBKK12MPX Plug Double Shut-Off Tube 9x12 MM Brass
25SBKK12MPN Plug Double Shut-Off Tube 9x12 MM Brass
25KLAK13BPN Coupler - Dry Break Dry-Break (double shut-off) Male BSPT R 1/4 Brass
25KLAK17BPN Coupler - Dry Break Dry-Break (double shut-off) Male BSPT R 3/8 Brass
25KLAK21BPN Coupler - Dry Break Dry-Break (double shut-off) Male BSPT R 1/2 Brass
25SLTS06MPN Plug - Dry Break Dry-Break (double shut-off) Hose Barb 6 MM Brass
25SLTS10MPN Plug - Dry Break Dry-Break (double shut-off) Hose Barb 10 MM Brass
25SLKK08MPN Plug - Dry Break Dry-Break (double shut-off) Tube 6x8 MM Brass
25SLKK10MPN Plug - Dry Break Dry-Break (double shut-off) Tube 8x10 MM Brass
25SLKK12MPN Plug - Dry Break Dry-Break (double shut-off) Tube 9x12 MM Brass
25KAAW13RVX Coupler Single Shut-Off Male BSPP G 1/4 Stainless Steel 303
25KAAW13EVX Coupler Single Shut-Off Male BSPP G 1/4 Stainless Steel 316L
25KAAW17RVX Coupler Single Shut-Off Male BSPP G 3/8 Stainless Steel 303
25KAAW17EVX Coupler Single Shut-Off Male BSPP G 3/8 Stainless Steel 316L
25KAAW21RVX Coupler Single Shut-Off Male BSPP G 1/2 Stainless Steel 303
25KAAW21EVX Coupler Single Shut-Off Male BSPP G 1/2 Stainless Steel 316L
25KAAM18RVX Coupler Single Shut-Off Male Metric 18x1.5 MM Stainless Steel 303
25KAIW13RVX Coupler Single Shut-Off Female BSPP G 1/4 Stainless Steel 303
25KAIW13EVX Coupler Single Shut-Off Female BSPP G 1/4 Stainless Steel 316L
25KAIW17RVX Coupler Single Shut-Off Female BSPP G 3/8 Stainless Steel 303
25KAIW17EVX Coupler Single Shut-Off Female BSPP G 3/8 Stainless Steel 316L
25KAIW21RVX Coupler Single Shut-Off Female BSPP G 1/2 Stainless Steel 303
25KAIW21EVX Coupler Single Shut-Off Female BSPP G 1/2 Stainless Steel 316L
25KATF06RVX Coupler Single Shut-Off Hose Barb 6 MM Stainless Steel 303
25KATF06EVX Coupler Single Shut-Off Hose Barb 6 MM Stainless Steel 316L
25KATF08RVX Coupler Single Shut-Off Hose Barb 8 MM Stainless Steel 303
25KATF08EVX Coupler Single Shut-Off Hose Barb 8 MM Stainless Steel 316L
25KATF09RVX Coupler Single Shut-Off Hose Barb 9 MM Stainless Steel 303
25KATF09EVX Coupler Single Shut-Off Hose Barb 9 MM Stainless Steel 316L
25KATF10RVX Coupler Single Shut-Off Hose Barb 10 MM Stainless Steel 303
25KATF10EVX Coupler Single Shut-Off Hose Barb 10 MM Stainless Steel 316L
25SBAW21RVX Plug Double Shut-Off Male BSPP G 1/2 Stainless Steel 303
25SBAW21EVX Plug Double Shut-Off Male BSPP G 1/2 Stainless Steel 316L
25SBAM16RVX Plug Double Shut-Off Male Metric 16x1.5 MM Stainless Steel 303
25SBAM16EVX Plug Double Shut-Off Male Metric 16x1.5 MM Stainless Steel 316L
25SBAM18RVX Plug Double Shut-Off Male Metric 18x1.5 MM Stainless Steel 303
25SBIW13RVX Plug Double Shut-Off Female BSPP G 1/4 Stainless Steel 303
25SBIW13EVX Plug Double Shut-Off Female BSPP G 1/4 Stainless Steel 316L
25SBIW17RVX Plug Double Shut-Off Female BSPP G 3/8 Stainless Steel 303
25SBIW17EVX Plug Double Shut-Off Female BSPP G 3/8 Stainless Steel 316L
25KLTF09EVX Coupler - Dry Break Dry-Break (double shut-off) Hose Barb 9 MM Stainless Steel 316L
25KLTF13RVX Coupler - Dry Break Dry-Break (double shut-off) Hose Barb 13 MM Stainless Steel 303
25KLTF13EVX Coupler - Dry Break Dry-Break (double shut-off) Hose Barb 13 MM Stainless Steel 316L
25SLAW13RVX Plug - Dry Break Dry-Break (double shut-off) Male BSPP G 1/4 Stainless Steel 303
25SLAW13EVX Plug - Dry Break Dry-Break (double shut-off) Male BSPP G 1/4 Stainless Steel 316L
25SLAW17RVX Plug - Dry Break Dry-Break (double shut-off) Male BSPP G 3/8 Stainless Steel 303
25SLAW17EVX Plug - Dry Break Dry-Break (double shut-off) Male BSPP G 3/8 Stainless Steel 316L
25SLAW21RVX Plug - Dry Break Dry-Break (double shut-off) Male BSPP G 1/2 Stainless Steel 303
25SLAW21EVX Plug - Dry Break Dry-Break (double shut-off) Male BSPP G 1/2 Stainless Steel 316L
25SLIW13RVX Plug - Dry Break Dry-Break (double shut-off) Female BSPP G 1/4 Stainless Steel 303
25SLIW13EVX Plug - Dry Break Dry-Break (double shut-off) Female BSPP G 1/4 Stainless Steel 316L
25SLIW17RVX Plug - Dry Break Dry-Break (double shut-off) Female BSPP G 3/8 Stainless Steel 303
25SLIW17EVX Plug - Dry Break Dry-Break (double shut-off) Female BSPP G 3/8 Stainless Steel 316L
25SLIW21RVX Plug - Dry Break Dry-Break (double shut-off) Female BSPP G 1/2 Stainless Steel 303
25SLIW21EVX Plug - Dry Break Dry-Break (double shut-off) Female BSPP G 1/2 Stainless Steel 316L
25SLTF06RVX Plug - Dry Break Dry-Break (double shut-off) Hose Barb 6 MM Stainless Steel 303
25SLTF09RVX Plug - Dry Break Dry-Break (double shut-off) Hose Barb 9 MM Stainless Steel 303
25SLTF09EVX Plug - Dry Break Dry-Break (double shut-off) Hose Barb 9 MM Stainless Steel 316L
25SLTF13RVX Plug - Dry Break Dry-Break (double shut-off) Hose Barb 13 MM Stainless Steel 303
25SLTF13EVX Plug - Dry Break Dry-Break (double shut-off) Hose Barb 13 MM Stainless Steel 316L
25SFKO06RXX Plug Straight-Through Tube 4x6 MM Stainless Steel 303
25SFKO06EXX Plug Straight-Through Tube 4x6 MM Stainless Steel 316L
25SFKO08RXX Plug Straight-Through Tube 6x8 MM Stainless Steel 303
25SFKO08EXX Plug Straight-Through Tube 6x8 MM Stainless Steel 316L
25SFKO10RXX Plug Straight-Through Tube 8x10 MM Stainless Steel 303
25KBAW13RVX Coupler Double Shut-Off Male BSPP G 1/4 Stainless Steel 303
25KBAW13EVX Coupler Double Shut-Off Male BSPP G 1/4 Stainless Steel 316L
25KBAW17RVX Coupler Double Shut-Off Male BSPP G 3/8 Stainless Steel 303
25KBAW17EVX Coupler Double Shut-Off Male BSPP G 3/8 Stainless Steel 316L
25KBAW21RVX Coupler Double Shut-Off Male BSPP G 1/2 Stainless Steel 303
25KBAW21EVX Coupler Double Shut-Off Male BSPP G 1/2 Stainless Steel 316L
25KBAM16RVX Coupler Double Shut-Off Male Metric 16x1.5 MM Stainless Steel 303
25KBAM16EVX Coupler Double Shut-Off Male Metric 16x1.5 MM Stainless Steel 316L
25KBIW13RVX Coupler Double Shut-Off Female BSPP G 1/4 Stainless Steel 303
25KBIW13EVX Coupler Double Shut-Off Female BSPP G 1/4 Stainless Steel 316L
25KBIW17RVX Coupler Double Shut-Off Female BSPP G 3/8 Stainless Steel 303
25KBIW17EVX Coupler Double Shut-Off Female BSPP G 3/8 Stainless Steel 316L
25KBIW21RVX Coupler Double Shut-Off Female BSPP G 1/2 Stainless Steel 303
25KBIW21EVX Coupler Double Shut-Off Female BSPP G 1/2 Stainless Steel 316L
25KBIM14RVX Coupler Double Shut-Off Female Metric 14x1.5 MM Stainless Steel 303
25KBIM16RVX Coupler Double Shut-Off Female Metric 16x1.5 MM Stainless Steel 303
25KBIM18RVX Coupler Double Shut-Off Female Metric 18x1.5 MM Stainless Steel 303
25KBTF06RVX Coupler Double Shut-Off Hose Barb 6 MM Stainless Steel 303
25KBTF06EVX Coupler Double Shut-Off Hose Barb 6 MM Stainless Steel 316L
25KBTF08RVX Coupler Double Shut-Off Hose Barb 8 MM Stainless Steel 303
25KBTF08EVX Coupler Double Shut-Off Hose Barb 8 MM Stainless Steel 316L
25KBTF09RVX Coupler Double Shut-Off Hose Barb 9 MM Stainless Steel 303
25KBTF09EVX Coupler Double Shut-Off Hose Barb 9 MM Stainless Steel 316L
25KBTF10RVX Coupler Double Shut-Off Hose Barb 10 MM Stainless Steel 303
25KBTF10EVX Coupler Double Shut-Off Hose Barb 10 MM Stainless Steel 316L
25KBTF13RVX Coupler Double Shut-Off Hose Barb 13 MM Stainless Steel 303
25KBTF13EVX Coupler Double Shut-Off Hose Barb 13 MM Stainless Steel 316L
25KBKO08RVX Coupler Double Shut-Off Tube 6x8 MM Stainless Steel 303
25KBKO08EVX Coupler Double Shut-Off Tube 6x8 MM Stainless Steel 316L
25KBKO10RVX Coupler Double Shut-Off Tube 8x10 MM Stainless Steel 303
25KBKO12RVX Coupler Double Shut-Off Tube 9x12 MM Stainless Steel 303
25KBKO12EVX Coupler Double Shut-Off Tube 9x12 MM Stainless Steel 316L
25KBTS10RVX Coupler Double Shut-Off Hose Barb 10 MM Stainless Steel 303
25SBAW10RVX Plug Double Shut-Off Male BSPP G 1/8 Stainless Steel 303
25SBAW10EVX Plug Double Shut-Off Male BSPP G 1/8 Stainless Steel 316L
25SBAW13RVX Plug Double Shut-Off Male BSPP G 1/4 Stainless Steel 303
25SBAW13EVX Plug Double Shut-Off Male BSPP G 1/4 Stainless Steel 316L
25SBAW17RVX Plug Double Shut-Off Male BSPP G 3/8 Stainless Steel 303
25SBAW17EVX Plug Double Shut-Off Male BSPP G 3/8 Stainless Steel 316L
25KAAK13MPN Coupler Single Shut-Off Male BSPT R 1/4 Brass
25KAAK17MPN Coupler Single Shut-Off Male BSPT R 3/8 Brass
25KAAK21MPN Coupler Single Shut-Off Male BSPT R 1/2 Brass
25KAAD14MPN Coupler Single Shut-Off Male Metric 14x1.5 MM Brass
25KAAD16MPN Coupler Single Shut-Off Male Metric 16x1.5 MM Brass
25KAAD18MPN Coupler Single Shut-Off Male Metric 18x1.5 MM Brass
25KAIW13MPN Coupler Single Shut-Off Female BSPP G 1/4 Brass
25KAIW17MPN Coupler Single Shut-Off Female BSPP G 3/8 Brass
25KAIW21MPN Coupler Single Shut-Off Female BSPP G 1/2 Brass
25KAIM14MPN Coupler Single Shut-Off Female Metric 14x1.5 MM Brass
25KAIM16MPN Coupler Single Shut-Off Female Metric 16x1.5 MM Brass
25KAIM18MPN Coupler Single Shut-Off Female Metric 18x1.5 MM Brass
25KATF06MPN Coupler Single Shut-Off Hose Barb 6 MM Brass
25KATF08MPN Coupler Single Shut-Off Hose Barb 8 MM Brass
25KATF09MPN Coupler Single Shut-Off Hose Barb 9 MM Brass
25KATF10MPN Coupler Single Shut-Off Hose Barb 10 MM Brass
25KATF13MPN Coupler Single Shut-Off Hose Barb 13 MM Brass
25KATP06MPN Coupler Single Shut-Off Parker Push-Lok 6 MM Brass
25KATP10MPN Coupler Single Shut-Off Parker Push-Lok 10 MM Brass
25KATP13MPN Coupler Single Shut-Off Parker Push-Lok 13 MM Brass
25KAKO08MPN Coupler Single Shut-Off Tube 6x8 MM Brass
25KAKO10MPN Coupler Single Shut-Off Tube 8x10 MM Brass
25KAKO12MPN Coupler Single Shut-Off Tube 9x12 MM Brass
25KATS06MPN Coupler Single Shut-Off Hose Barb 6 MM Brass
25KATS08MPN Coupler Single Shut-Off Hose Barb 8 MM Brass
25KATS10MPN Coupler Single Shut-Off Hose Barb 10 MM Brass
25KBAW21MPN Coupler Double Shut-Off Male BSPP G 1/2 Brass
25KBTF08MPN Coupler Double Shut-Off Hose Barb 8 MM Brass
25KBTF06MPN Coupler Double Shut-Off Hose Barb 6 MM Brass
25KBKK10BPN Coupler Double Shut-Off Tube 8x10 MM Brass
25KBKO08BPN Coupler Double Shut-Off Tube 6x8 MM Brass
25KBIW17MPN Coupler Double Shut-Off Female BSPP G 3/8 Brass
25KBTF13MPN Coupler Double Shut-Off Hose Barb 13 MM Brass
25KBIW13MPN Coupler Double Shut-Off Female BSPP G 1/4 Brass
25KBTF09MPN Coupler Double Shut-Off Hose Barb 9 MM Brass
25KBAW17MPN Coupler Double Shut-Off Male BSPP G 3/8 Brass
25KBTF10MPN Coupler Double Shut-Off Hose Barb 10 MM Brass
25SFAW10RXX Plug Straight-Through Male BSPP G 1/8 Stainless Steel 303
25SFAW21SXZ Plug Straight-Through Male BSPP G 1/2 Steel
25SFAW17SXZ Plug Straight-Through Male BSPP G 3/8 Steel
25SFAW10SXZ Plug Straight-Through Male BSPP G 1/8 Steel
25SFAW13SXZ Plug Straight-Through Male BSPP G 1/4 Steel
25SFAW13EXX Plug Straight-Through Male BSPP G 1/4 Stainless Steel 316L
25KBAW13MPN Coupler Double Shut-Off Male BSPP G 1/4 Brass
25KBIW21MPN Coupler Double Shut-Off Female BSPP G 1/2 Brass
25SFAW13RXX Plug Straight-Through Male BSPP G 1/4 Stainless Steel 303
25KAAK13SPN Coupler Single Shut-Off Male BSPT R 1/4 Steel
25KAAK17BPX Coupler Single Shut-Off Male BSPT R 3/8 Brass
25KAAK17MPX Coupler Single Shut-Off Male BSPT R 3/8 Brass
25KAAK17SPN Coupler Single Shut-Off Male BSPT R 3/8 Steel
25KAAK21BPX Coupler Single Shut-Off Male BSPT R 1/2 Brass
25KAAK21MVN Coupler Single Shut-Off Male BSPT R 1/2 Brass
25KAAK21SPN Coupler Single Shut-Off Male BSPT R 1/2 Steel
25KAAW13MPN Coupler Single Shut-Off Male BSPP G 1/4 Brass
25KAAW13REX Coupler Single Shut-Off Male BSPP G 1/4 Stainless Steel 303
25KAAW17BPN Coupler Single Shut-Off Male BSPP G 3/8 Brass
25KAAW17MPN Coupler Single Shut-Off Male BSPP G 3/8 Brass
25KAAW21EEX Coupler Single Shut-Off Male BSPP G 1/2 Stainless Steel 316L
25KAAW21MPN Coupler Single Shut-Off Male BSPP G 1/2 Brass
25KAIW13BPN Coupler Single Shut-Off Female BSPP G 1/4 Brass
25KAIW13SPN Coupler Single Shut-Off Female BSPP G 1/4 Steel
25KAIW17BVN Coupler Single Shut-Off Female BSPP G 3/8 Brass
25KAKU10SPN Coupler Single Shut-Off Tube 6.3x9.5 MM Steel
25KAKU12SPN Coupler Single Shut-Off Tube 8x12 MM Steel
25KATF06SPN Coupler Single Shut-Off Hose Barb 6 MM Steel
25KATF08MVN Coupler Single Shut-Off Hose Barb 8 MM Brass
25KATF10SPN Coupler Single Shut-Off Hose Barb 10 MM Steel
25KBAD18MPN Coupler Double Shut-Off Male Metric 18x1.5 MM Brass
25KBAK13MPN Coupler Double Shut-Off Male BSPT R 1/4 Brass
25KBAK17BVN Coupler Double Shut-Off Male BSPT R 3/8 Brass
25KBAK21MPN Coupler Double Shut-Off Male BSPT R 1/2 Brass
25KBAW17BPN Coupler Double Shut-Off Male BSPP G 3/8 Brass
25KBAW21BPN Coupler Double Shut-Off Male BSPP G 1/2 Brass
25KBIW13BVN Coupler Double Shut-Off Female BSPP G 1/4 Brass
25KBIW13EEX Coupler Double Shut-Off Female BSPP G 1/4 Stainless Steel 316L
25KBIW13MEN Coupler Double Shut-Off Female BSPP G 1/4 Brass
25KBIW13MVN Coupler Double Shut-Off Female BSPP G 1/4 Brass
25KBIW17BVN Coupler Double Shut-Off Female BSPP G 3/8 Brass
25KBIW17MPX Coupler Double Shut-Off Female BSPP G 3/8 Brass
25KBIW21MPX Coupler Double Shut-Off Female BSPP G 1/2 Brass
25KBTF08REX Coupler Double Shut-Off Hose Barb 8 MM Stainless Steel 316L
25KBTF13BVN Coupler Double Shut-Off Hose Barb 13 MM Brass
25KBTF13MPX Coupler Double Shut-Off Hose Barb 13 MM Brass
25KFIW13MVN Coupler Straight-Through Female BSPP G 1/4 Brass
25KFIW13SPN Coupler Straight-Through Female BSPP G 1/4 Steel
25KLAK21MPN Coupler - Dry Break Dry-Break (double shut-off) Male BSPT R 1/2 Brass
25KLTF08RVX Coupler - Dry Break Dry-Break (double shut-off) Hose Barb 8 MM Stainless Steel 303
25SBAK17MVN Plug Double Shut-Off Male BSPT R 3/8 Brass
25SBAW13MVN Plug Double Shut-Off Male BSPP G 1/4 Brass
25SBAW13MVX Plug Double Shut-Off Male BSPP G 1/4 Brass
25SBAW17MVN Plug Double Shut-Off Male BSPP G 3/8 Brass
25SBAW21MVN Plug Double Shut-Off Male BSPP G 1/2 Brass
25SBIW13MVN Plug Double Shut-Off Female BSPP G 1/4 Brass
25SBIW17MVN Plug Double Shut-Off Female BSPP G 3/8 Brass
25SBIW21REX Plug Double Shut-Off Female BSPP G 1/2 Stainless Steel 303
25SBTF08MVN Plug Double Shut-Off Hose Barb 8 MM Brass
25SBTF08REX Plug Double Shut-Off Hose Barb 8 MM Stainless Steel 303
25SFAW10EXX Plug Straight-Through Male BSPP G 1/8 Stainless Steel 316L
25SFTP10SXN Plug Straight-Through Parker Push-Lok 10 MM Steel
25SFTP13SXN Plug Straight-Through Parker Push-Lok 10 MM Steel
25SLKO10RVX Plug - Dry Break Dry-Break (double shut-off) Tube 8x10 MM Stainless Steel 303
25SLTF08MPN Plug - Dry Break Dry-Break (double shut-off) Hose Barb 8 MM Brass
25SLTF09MPX Plug - Dry Break Dry-Break (double shut-off) Hose Barb 9 MM Brass
25KAAK21BVN Coupler Single Shut-Off Male BSPT R 1/2 Brass
25KAAK21MPX Coupler Single Shut-Off Male BSPT R 1/2 Brass
25KAAW17BEN Coupler Single Shut-Off Male BSPP G 3/8 Brass
25KAAW17EEX Coupler Single Shut-Off Male BSPP G 3/8 Stainless Steel 316L
25KAIW13BPX Coupler Single Shut-Off Female BSPP G 1/4 Brass
25KAIW13MVN Coupler Single Shut-Off Female BSPP G 1/4 Brass
25KAIW17MEN Coupler Single Shut-Off Female BSPP G 3/8 Brass
25KAIW21MPX Coupler Single Shut-Off Female BSPP G 1/2 Brass
25KAIW21MVN Coupler Single Shut-Off Female BSPP G 1/2 Brass
25KATF06MPX Coupler Single Shut-Off Hose Barb 6 MM Brass
25KATF08MPX Coupler Single Shut-Off Hose Barb 8 MM Brass
25KATF13MVN Coupler Single Shut-Off Hose Barb 13 MM Brass
25KBAW13MVN Coupler Double Shut-Off Male BSPP G 1/4 Brass
25KBAW17BPX Coupler Double Shut-Off Male BSPP G 3/8 Brass
25KBAW17MVN Coupler Double Shut-Off Male BSPP G 3/8 Brass
25KBTF08BVN Coupler Double Shut-Off Hose Barb 8 MM Brass
25KBTF13BEN Coupler Double Shut-Off Hose Barb 13 MM Brass
25KBTS08BVN Coupler Double Shut-Off Hose Barb 8 MM Brass
25KFAD18MVN Coupler Straight-Through Male Metric 18x1.5 MM Brass
25KFAW13EVX Coupler Straight-Through Male BSPP G 1/4 Stainless Steel 316L
25KFAW17MVN Coupler Straight-Through Male BSPP G 3/8 Brass
25KFAW21MVN Coupler Straight-Through Male BSPP G 1/2 Brass
25KFIW13SVN Coupler Straight-Through Female BSPP G 1/4 Steel
25KFTF06RVX Coupler Straight-Through Hose Barb 6 MM Stainless Steel 303
25KFTF10MPN Coupler Straight-Through Hose Barb 10 MM Brass
25SBAK13MPN Plug Double Shut-Off Male BSPT R 1/4 Brass
25SBAK21MPN Plug Double Shut-Off Male BSPT R 1/2 Brass
25SBAW13MEN Plug Double Shut-Off Male BSPP G 1/4 Brass
25SBAW17MEN Plug Double Shut-Off Male BSPP G 3/8 Brass
25SBAW17REX Plug Double Shut-Off Male BSPP G 3/8 Stainless Steel 303
25SBAW21EEX Plug Double Shut-Off Male BSPP G 1/2 Stainless Steel 316L
25SBIW13REX Plug Double Shut-Off Female BSPP G 1/4 Stainless Steel 303
25SBIW21MVX Plug Double Shut-Off Female BSPP G 1/2 Brass
25SLAK13MEN Plug - Dry Break Dry-Break (double shut-off) Male BSPT R 1/4 Brass
25SLAW21MVN Plug - Dry Break Dry-Break (double shut-off) Male BSPP G 1/2 Brass
25SLIW21MVN Plug - Dry Break Dry-Break (double shut-off) Female BSPP G 1/2 Brass
25KAAM14RVX Coupler Single Shut-Off Male Metric 14x1.5 MM Stainless Steel 303
25KAAN21MPN Coupler Single Shut-Off Male NPT 1/2 NPT Brass
25KAAW13BPN Coupler Single Shut-Off Male BSPP G 1/4 Brass
25KAAW13EEX Coupler Single Shut-Off Male BSPP G 1/4 Stainless Steel 316L
25KAAW17REX Coupler Single Shut-Off Male BSPP G 3/8 Stainless Steel 303
25KAIN13RVX Coupler Single Shut-Off Female NPSF 1/4 NPSF Stainless Steel 303
25KAIN21MPN Coupler Single Shut-Off Female NPSF 1/2 NPSF Brass
25KAIW17EKX Coupler Single Shut-Off Female BSPP G 3/8 Stainless Steel 316L
25KAIW17MED Coupler Single Shut-Off Female BSPP G 3/8 Brass
25KATE19BPN Coupler Single Shut-Off Hose Barb 19 MM Brass
25KATF09MEN Coupler Single Shut-Off Hose Barb 9 MM Brass
25KATF10MVN Coupler Single Shut-Off Hose Barb 10 MM Brass
25KATP13SPN Coupler Single Shut-Off Parker Push-Lok 1/4" Steel
25KBAD14MPN Coupler Double Shut-Off Male Metric 14x1.5 MM Brass
25KBAD16MPN Coupler Double Shut-Off Male Metric 16x1.5 MM Brass
25KBAK13MVN Coupler Double Shut-Off Male BSPT R 1/4 Brass
25KBAK17MPN Coupler Double Shut-Off Male BSPT R 3/8 Brass
25KBAK21MVN Coupler Double Shut-Off Male BSPT R 1/2 Brass
25KBAN17MPN Coupler Double Shut-Off Male NPT 3/8 NPT Brass
25KBAN17MVN Coupler Double Shut-Off Male NPT 3/8 NPT Brass
25KBAW13EEX Coupler Double Shut-Off Male BSPP G 1/4 Stainless Steel 316L
25KBAW17MEN Coupler Double Shut-Off Male BSPP G 3/8 Brass
25KBAW21EEX Coupler Double Shut-Off Male BSPP G 1/2 Stainless Steel 316L
25KBAW21MVN Coupler Double Shut-Off Male BSPP G 1/2 Brass
25KBIM14MPN Coupler Double Shut-Off Female Metric 14x1.5 MM Brass
25KBIM18MPN Coupler Double Shut-Off Female Metric 18x1.5 MM Brass
25KBIM18MVN Coupler Double Shut-Off Female Metric 18x1.5 MM Brass
25KBIN13MPN Coupler Double Shut-Off Female NPSF 1/4 NPSF Brass
25KBIN17MPN Coupler Double Shut-Off Female NPSF 3/8 NPSF Brass
25KBIW13REX Coupler Double Shut-Off Female BSPP G 1/4 Stainless Steel 303
25KBIW13RKX Coupler Double Shut-Off Female BSPP G 1/4 Stainless Steel 303
25KBIW17MVN Coupler Double Shut-Off Female BSPP G 3/8 Brass
25KBIW17REX Coupler Double Shut-Off Female BSPP G 3/8 Stainless Steel 303
25KBIW21MEN Coupler Double Shut-Off Female BSPP G 1/2 Brass
25KBIW21MVN Coupler Double Shut-Off Female BSPP G 1/2 Brass
25KBIW21MVP Coupler Double Shut-Off Female BSPP G 1/2 Brass
25KBKO08MPN Coupler Double Shut-Off Tube 6x8 MM Brass
25KBKO08MPX Coupler Double Shut-Off Tube 6x8 MM Brass
25KBKO10MPN Coupler Double Shut-Off Tube 8x10 MM Brass
25KBKO12MPN Coupler Double Shut-Off Tube 9x12 MM Brass
25KBTF08EEX Coupler Double Shut-Off Hose Barb 8 MM Stainless Steel 316L
25KBTF09MEN Coupler Double Shut-Off Hose Barb 9 MM Brass
25KBTF09MVN Coupler Double Shut-Off Hose Barb 9 MM Brass
25KBTF10MEN Coupler Double Shut-Off Hose Barb 10 MM Brass
25KBTF10MVN Coupler Double Shut-Off Hose Barb 10 MM Brass
25KBTF10REX Coupler Double Shut-Off Hose Barb 10 MM Stainless Steel 303
25KBTF13MVN Coupler Double Shut-Off Hose Barb 13 MM Brass
25KBTP10MPN Coupler Double Shut-Off Parker Push-Lok 10 MM Brass
25KBTP13MPN Coupler Double Shut-Off Parker Push-Lok 13 MM Brass
25KBTS08MPN Coupler Double Shut-Off Hose Barb 8 MM Brass
25KBTS08MVN Coupler Double Shut-Off Hose Barb 8 MM Brass
25KBTS10MPN Coupler Double Shut-Off Hose Barb 10 MM Brass
25KFAK17MPN Coupler Straight-Through Male BSPT R 3/8 Brass
25KFAW10MPN Coupler Straight-Through Male BSPP G 1/8 Brass
25KFAW13MPN Coupler Straight-Through Male BSPP G 1/4 Brass
25KFAW13MVN Coupler Straight-Through Male BSPP G 1/4 Brass
25KFAW17MPN Coupler Straight-Through Male BSPP G 3/8 Brass
25KFAW21EVX Coupler Straight-Through Male BSPP G 1/2 Stainless Steel 316L
25KFAW21MPN Coupler Straight-Through Male BSPP G 1/2 Brass
25KFIW10RVX Coupler Straight-Through Female BSPP G 1/8 Stainless Steel 303
25KFIW13MPN Coupler Straight-Through Female BSPP G 1/4 Brass
25KFIW17EKX Coupler Straight-Through Female BSPP G 3/8 Stainless Steel 316L
25KFIW17MPN Coupler Straight-Through Female BSPP G 3/8 Brass
25KFIW17MVN Coupler Straight-Through Female BSPP G 3/8 Brass
25KFIW21EVX Coupler Straight-Through Female BSPP G 1/2 Stainless Steel 316L
25KFIW21MPN Coupler Straight-Through Female BSPP G 1/2 Brass
25KFTF06MPN Coupler Straight-Through Hose Barb 6 MM Brass
25KFTF06MVN Coupler Straight-Through Hose Barb 6 MM Brass
25KFTF08EVX Coupler Straight-Through Hose Barb 8 MM Stainless Steel 316L
25KFTF09MPN Coupler Straight-Through Hose Barb 9 MM Brass
25KFTF10EVX Coupler Straight-Through Hose Barb 10 MM Stainless Steel 316L
25KFTF13MPN Coupler Straight-Through Hose Barb 13 MM Brass
25KLAK13MEN Coupler - Dry Break Dry-Break (double shut-off) Male BSPT R 1/4 Brass
25KLAK13MPN Coupler - Dry Break Dry-Break (double shut-off) Male BSPT R 1/4 Brass
25KLAK13MVN Coupler - Dry Break Dry-Break (double shut-off) Male BSPT R 1/4 Brass
25KLAK17MPN Coupler - Dry Break Dry-Break (double shut-off) Male BSPT R 3/8 Brass
25KLAN13MPN Coupler - Dry Break Dry-Break (double shut-off) Male NPT 1/4 NPT Brass
25KLAN13RVX Coupler - Dry Break Dry-Break (double shut-off) Male NPT 1/4 NPT Stainless Steel 303
25KLIW13MPN Coupler - Dry Break Dry-Break (double shut-off) Female BSPP G 1/4 Brass
25KLIW13RKX Coupler - Dry Break Dry-Break (double shut-off) Female BSPP G 1/4 Stainless Steel 303
25KLIW21MPN Coupler - Dry Break Dry-Break (double shut-off) Female BSPP G 1/2 Brass
25KLTF06MPN Coupler - Dry Break Dry-Break (double shut-off) Hose Barb 6 MM Brass
25KLTF09MPN Coupler - Dry Break Dry-Break (double shut-off) Hose Barb 9 MM Brass
25KLTF10MPN Coupler - Dry Break Dry-Break (double shut-off) Hose Barb 10 MM Brass
25KLTF13MEN Coupler - Dry Break Dry-Break (double shut-off) Hose Barb 13 MM Brass
25KLTF13MPN Coupler - Dry Break Dry-Break (double shut-off) Hose Barb 13 MM Brass
25KRAK17MPN Coupler Safety (straight-through) Male BSPT R 3/8 Brass
25SBAD10MPN Plug Double Shut-Off Male Metric 10x1.0 MM Brass
25SBAK10REX Plug Double Shut-Off Male BSPT R 1/8 Stainless Steel 303
25SBAK17MPN Plug Double Shut-Off Male BSPT R 3/8 Brass
25SBAN13MPN Plug Double Shut-Off Male NPT 1/4 NPT Brass
25SBAN13RVX Plug Double Shut-Off Male NPT 1/4 NPT Stainless Steel 303
25SBAN17MPN Plug Double Shut-Off Male NPT 3/8 NPT Brass
25SBAN17MVN Plug Double Shut-Off Male NPT 3/8 NPT Brass
25SBAN21MPN Plug Double Shut-Off Male NPT 1/2 NPT Brass
25SBAW10MXN Plug Double Shut-Off Male BSPP G 1/8 Brass
25SBAW13EEX Plug Double Shut-Off Male BSPP G 1/4 Brass
25SBAW17EEX Plug Double Shut-Off Male BSPP G 3/8 Brass
25SBAW21MEN Plug Double Shut-Off Male BSPP G 1/2 Brass
25SBIW13EEX Plug Double Shut-Off Female BSPP G 1/4 Brass
25SBIW13RKX Plug Double Shut-Off Female BSPP G 1/4 Brass
25SBIW17REX Plug Double Shut-Off Female BSPP G 3/8 Brass
25SBIW21EEX Plug Double Shut-Off Female BSPP G 1/2 Brass
25SBTF06MVN Plug Double Shut-Off Hose Barb 6 MM Brass
25SBTF09MEN Plug Double Shut-Off Hose Barb 9 MM Brass
25SBTF10MEC Plug Double Shut-Off Hose Barb 10 MM Brass
25SBTF10MEN Plug Double Shut-Off Hose Barb 10 MM Brass
25SBTF10MVN Plug Double Shut-Off Hose Barb 10 MM Brass
25SBTS08MVN Plug Double Shut-Off Hose Barb 8 MM Brass
25SBTS10MVN Plug Double Shut-Off Hose Barb 10 MM Brass
25SFAN21SXZ Plug Straight-Through Male NPT 1/2 NPT Brass
25SFAW10MXN Plug Straight-Through Male BSPP G 1/8 Brass
25SFAW13MXN Plug Straight-Through Male BSPP G 1/4 Brass
25SFAW17MXN Plug Straight-Through Male BSPP G 3/8 Brass
25SFAW21MXN Plug Straight-Through Male BSPP G 1/2 Brass
25SFIM14MXN Plug Straight-Through Female Metric 14x1.5 MM Brass
25SFIM16MXN Plug Straight-Through Female Metric 16x1.5 MM Brass
25SFIN13RXX Plug Straight-Through Female NPSF 1/4 NPSF Brass
25SFIW10MXN Plug Straight-Through Female BSPP G 1/8 Brass
25SFIW13MXN Plug Straight-Through Female BSPP G 1/4 Brass
25SFIW17MXN Plug Straight-Through Female BSPP G 3/8 Brass
25SFIW21MXN Plug Straight-Through Female BSPP G 1/2 Brass
25SFKK06MXN Plug Straight-Through Tube 4x6 MM Brass
25SFKK08MXN Plug Straight-Through Tube 6x8 MM Brass
25SFKK10MXN Plug Straight-Through Tube 8x10 MM Brass
25SFKK12MXN Plug Straight-Through Tube 9x12 MM Brass
25SFKO06MXN Plug Straight-Through Tube 4x6 MM Brass
25SFKO08MXN Plug Straight-Through Tube 6x8 MM Brass
25SFKO10MXN Plug Straight-Through Tube 8x10 MM Brass
25SFKO12MXN Plug Straight-Through Tube 9x12 MM Brass
25SFTF04MXN Plug Straight-Through Hose Barb 4 MM Brass
25SFTF06MXN Plug Straight-Through Hose Barb 6 MM Brass
25SFTF08MXN Plug Straight-Through Hose Barb 8 MM Brass
25SFTF09MXN Plug Straight-Through Hose Barb 9 MM Brass
25SFTF10MXN Plug Straight-Through Hose Barb 10 MM Brass
25SFTF13MXN Plug Straight-Through Hose Barb 13 MM Brass
25SFTP10MXN Plug Straight-Through Parker Push-Lok 10 MM Brass
25SFTS08MXN Plug Straight-Through Hose Barb 8 MM Brass
25SFTS10MXN Plug Straight-Through Hose Barb 10 MM Brass
25SLAN13RVX Plug - Dry Break Dry-Break (double shut-off) Male NPT 1/4 NPT Stainless Steel 303
25SLAW13MVN Plug - Dry Break Dry-Break (double shut-off) Male BSPP G 1/4 Brass
25SLAW17MEN Plug - Dry Break Dry-Break (double shut-off) Male BSPP G 3/8 Brass
25SLIK13MPN Plug - Dry Break Dry-Break (double shut-off) Female BSPT R 1/4 Brass
25SLIW21REX Plug - Dry Break Dry-Break (double shut-off) Female BSPP G 1/2 Stainless Steel 303
25SLTF08RVX Plug - Dry Break Dry-Break (double shut-off) Hose Barb 8 MM Stainless Steel 303
1600KAAK13SPN Coupler Single Shut-Off Male BSPT R 1/4 Steel
1600KAAK17SPN Coupler Single Shut-Off Male BSPT R 3/8 Steel
1600KAAK21SPN Coupler Single Shut-Off Male BSPT R 1/2 Steel
1600KAIW13SPN Coupler Single Shut-Off Female BSPP G 1/4 Steel
1600KAIW17SPN Coupler Single Shut-Off Female BSPP G 3/8 Steel
1600KAIW21SPN Coupler Single Shut-Off Female BSPP G 1/2 Steel
1600KATF06SPN Coupler Single Shut-Off Hose Barb 6 MM Steel
1600KATF08SPN Coupler Single Shut-Off Hose Barb 8 MM Steel
1600KATF09SPN Coupler Single Shut-Off Hose Barb 9 MM Steel
1600KATF10SPN Coupler Single Shut-Off Hose Barb 10 MM Steel
1600KATF13SPN Coupler Single Shut-Off Hose Barb 13 MM Steel
1600KEAK13SPN Coupler Self-Venting Male BSPT R 1/4 Steel
1600KEAK17SPN Coupler Self-Venting Male BSPT R 3/8 Steel
1600KEAK21SPN Coupler Self-Venting Male BSPT R 1/2 Steel
1600KEIW13SPN Coupler Self-Venting Female BSPP G 1/4 Steel
1600KEIW17SPN Coupler Self-Venting Female BSPP G 3/8 Steel
1600KEIW21SPN Coupler Self-Venting Female BSPP G 1/2 Steel
1600KETF06SPN Coupler Self-Venting Hose Barb 6 MM Steel
1600KETF08SPN Coupler Self-Venting Hose Barb 8 MM Steel
1600KETF09SPN Coupler Self-Venting Hose Barb 9 MM Steel
1600KETF10SPN Coupler Self-Venting Hose Barb 10 MM Steel
1600KETF13SPN Coupler Self-Venting Hose Barb 13 MM Steel
1600KETP13SPN Coupler Self-Venting Parker Push-Lok 13 MM Steel
1625KAAK13SPN Coupler Single Shut-Off Male BSPT R 1/4 Steel
1625KAAK17SPN Coupler Single Shut-Off Male BSPT R 3/8 Steel
1625KAAK21SPN Coupler Single Shut-Off Male BSPT R 1/2 Steel
1625KAIW13SPN Coupler Single Shut-Off Female BSPP G 1/4 Steel
1625KAIW17SPN Coupler Single Shut-Off Female BSPP G 3/8 Steel
1625KAIW21SPN Coupler Single Shut-Off Female BSPP G 1/2 Steel
1625KAKU10SPN Coupler Single Shut-Off Tube 6.3x9.5 MM Steel
1625KAKU12SPN Coupler Single Shut-Off Tube 8x12 MM Steel
1625KAKU13SPN Coupler Single Shut-Off Tube 10x13 MM Steel
1625KATF06SPN Coupler Single Shut-Off Hose Barb 6 MM Steel
1625KATF08SPN Coupler Single Shut-Off Hose Barb 8 MM Steel
1625KATF09SPN Coupler Single Shut-Off Hose Barb 9 MM Steel
1625KATF10SPN Coupler Single Shut-Off Hose Barb 10 MM Steel
1625KATF13SPN Coupler Single Shut-Off Hose Barb 13 MM Steel
1625KATP10SPN Coupler Single Shut-Off Parker Push-Lok 10 MM Steel
1625KATP13SPN Coupler Single Shut-Off Parker Push-Lok 13 MM Steel
25KAAN13MPN Coupler Single Shut-Off Male NPT 1/4-18 NPTF Brass
25KAAN17MPN Coupler Single Shut-Off Male NPT 3/8-18 NPTF Brass
25KAIN13MPN Coupler Single Shut-Off Female NPSF 1/4-18 NPSF Brass
25KAIN17MPN Coupler Single Shut-Off Female NPSF 3/8-18 NPSF Brass
25KATF06MPN Coupler Single Shut-Off Hose Barb 1/4" Brass
25KATF10MPN Coupler Single Shut-Off Hose Barb 3/8" Brass
25KATP06MPN Coupler Single Shut-Off Parker Push-Lok 1/4" Brass
25KATP10MPN Coupler Single Shut-Off Parker Push-Lok 3/8" Brass
25KDAK13BPN Coupler - Safety Safety (double shut-off) Male BSPT R 1/4 Brass
25KDAK13MPN Coupler - Safety Safety (double shut-off) Male BSPT R 1/4 Brass
25KDAK17BPN Coupler - Safety Safety (double shut-off) Male BSPT R 3/8 Brass
25KDAK17MPN Coupler - Safety Safety (double shut-off) Male BSPT R 3/8 Brass
25KDAK21BPN Coupler - Safety Safety (double shut-off) Male BSPT R 1/2 Brass
25KDAK21MPN Coupler - Safety Safety (double shut-off) Male BSPT R 1/2 Brass
25KDIW13BPN Coupler - Safety Safety (double shut-off) Female BSPP G 1/4 Brass
25KDIW17BPN Coupler - Safety Safety (double shut-off) Female BSPP G 3/8 Brass
25KDIW17MPN Coupler - Safety Safety (double shut-off) Female BSPP G 3/8 Brass
25KDIW21BPN Coupler - Safety Safety (double shut-off) Female BSPP G 1/2 Brass
25KDTF06BPN Coupler - Safety Safety (double shut-off) Hose Barb 6 MM Brass
25KDTF06MPN Coupler - Safety Safety (double shut-off) Hose Barb 6 MM Brass
25KDTF08BPN Coupler - Safety Safety (double shut-off) Hose Barb 8 MM Brass
25KDTF09BPN Coupler - Safety Safety (double shut-off) Hose Barb 9 MM Brass
25KDTF09MPN Coupler - Safety Safety (double shut-off) Hose Barb 9 MM Brass
25KDTF10BPN Coupler - Safety Safety (double shut-off) Hose Barb 10 MM Brass
25KDTF10MPN Coupler - Safety Safety (double shut-off) Hose Barb 10 MM Brass
25KDTF13BPN Coupler - Safety Safety (double shut-off) Hose Barb 13 MM Brass
25KDTF13MPN Coupler - Safety Safety (double shut-off) Hose Barb 13 MM Brass
25KSAK13BPN Coupler - Safety Safety (single shut-off) Male BSPT R 1/4 Brass
25KSAK13BPX Coupler - Safety Safety (single shut-off) Male BSPT R 1/4 Brass
25KSAK13SPN Coupler - Safety Safety (single shut-off) Male BSPT R 1/4 Steel
25KSAK17BPN Coupler - Safety Safety (single shut-off) Male BSPT R 3/8 Brass
25KSAK17BPX Coupler - Safety Safety (single shut-off) Male BSPT R 3/8 Brass
25KSAK17MPN Coupler - Safety Safety (single shut-off) Male BSPT R 3/8 Brass
25KSAK17SPN Coupler - Safety Safety (single shut-off) Male BSPT R 3/8 Steel
25KSAK21BPN Coupler - Safety Safety (single shut-off) Male BSPT R 1/2 Brass
25KSAK21BPX Coupler - Safety Safety (single shut-off) Male BSPT R 1/2 Brass
25KSAK21MPN Coupler - Safety Safety (single shut-off) Male BSPT R 1/2 Brass
25KSAK21SPN Coupler - Safety Safety (single shut-off) Male BSPT R 1/2 Steel
25KSAN17SPN Coupler - Safety Safety (single shut-off) Male NPT 3/8 NPT Steel
25KSIN17MPN Coupler - Safety Safety (single shut-off) Female NPSF 3/8 NPSF Brass
25KSIW13BPN Coupler - Safety Safety (single shut-off) Female BSPP G 1/4 Brass
25KSIW13BPX Coupler - Safety Safety (single shut-off) Female BSPP G 1/4 Brass
25KSIW13BVN Coupler - Safety Safety (single shut-off) Female BSPP G 1/4 Brass
25KSIW13MPN Coupler - Safety Safety (single shut-off) Female BSPP G 1/4 Brass
25KSIW13SPN Coupler - Safety Safety (single shut-off) Female BSPP G 1/4 Steel
25KSIW17BPN Coupler - Safety Safety (single shut-off) Female BSPP G 3/8 Brass
25KSIW17BPX Coupler - Safety Safety (single shut-off) Female BSPP G 3/8 Brass
25KSIW17MPN Coupler - Safety Safety (single shut-off) Female BSPP G 3/8 Brass
25KSIW17SPN Coupler - Safety Safety (single shut-off) Female BSPP G 3/8 Steel
25KSIW21MPN Coupler - Safety Safety (single shut-off) Female BSPP G 1/2 Brass
25KSIW21SPN Coupler - Safety Safety (single shut-off) Female BSPP G 1/2 Steel
25KSTF06SPN Coupler - Safety Safety (single shut-off) Hose Barb 6 MM Steel
25KSTF08BPN Coupler - Safety Safety (single shut-off) Hose Barb 8 MM Brass
25KSTF08BPX Coupler - Safety Safety (single shut-off) Hose Barb 8 MM Brass
25KSTF08MPN Coupler - Safety Safety (single shut-off) Hose Barb 8 MM Brass
25KSTF08SPN Coupler - Safety Safety (single shut-off) Hose Barb 8 MM Steel
25KSTF09BPN Coupler - Safety Safety (single shut-off) Hose Barb 9 MM Brass
25KSTF09BPX Coupler - Safety Safety (single shut-off) Hose Barb 9 MM Brass
25KSTF09SPN Coupler - Safety Safety (single shut-off) Hose Barb 9 MM Steel
25KSTF10BPN Coupler - Safety Safety (single shut-off) Hose Barb 10 MM Brass
25KSTF10BPX Coupler - Safety Safety (single shut-off) Hose Barb 10 MM Brass
25KSTF10SPN Coupler - Safety Safety (single shut-off) Hose Barb 10 MM Steel
25KSTF13BPN Coupler - Safety Safety (single shut-off) Hose Barb 13 MM Brass
25KSTF13BPX Coupler - Safety Safety (single shut-off) Hose Barb 13 MM Brass
25KSTF13SPN Coupler - Safety Safety (single shut-off) Hose Barb 13 MM Steel
25SDAN13MEN Plug - Safety Safety (double shut-off) Male NPT 1/4 NPT Brass
25SDAW13MPN Plug - Safety Safety (double shut-off) Male BSPP G 1/4 Brass
25SDAW13RVX Plug - Safety Safety (double shut-off) Male BSPP G 1/4 Stainless Steel 303
25SDAW17MPN Plug - Safety Safety (double shut-off) Male BSPP G 3/8 Brass
25SDAW21MPN Plug - Safety Safety (double shut-off) Male BSPP G 1/2 Brass
25SDIW13MPN Plug - Safety Safety (double shut-off) Female BSPP G 1/4 Brass
25SDIW13MVN Plug - Safety Safety (double shut-off) Female BSPP G 1/4 Brass
25SDIW17MPN Plug - Safety Safety (double shut-off) Female BSPP G 3/8 Brass
25SDIW21MPN Plug - Safety Safety (double shut-off) Female BSPP G 1/2 Brass
25SDTF06MPN Plug - Safety Safety (double shut-off) Hose Barb 6 MM Brass
25SDTF08MPN Plug - Safety Safety (double shut-off) Hose Barb 8 MM Brass
25SDTF09MPN Plug - Safety Safety (double shut-off) Hose Barb 9 MM Brass
25SDTF10MPN Plug - Safety Safety (double shut-off) Hose Barb 10 MM Brass
25SDTF13MPN Plug - Safety Safety (double shut-off) Hose Barb 13 MM Brass
25SFAN13SXZ Plug Straight-Through Male NPT 1/4-18 NPTF Steel
25SFAN17SXZ Plug Straight-Through Male NPT 3/8-18 NPTF Steel
25SFIN13SXZ Plug Straight-Through Female NPSF 1/4"-18 Steel
25SFIN17SXZ Plug Straight-Through Female NPT 3/8"-18 Steel
25SFTF06SXZ Plug Straight-Through Hose Barb 1/4" Steel
25SFTF10SXZ Plug Straight-Through Hose Barb 3/8" Steel
25SFTP06SXN Plug Straight-Through Parker Push-Lok 1/4" Steel
25SFTP10SXN Plug Straight-Through Parker Push-Lok 3/8" Steel
25SSAK10SXZ Plug - Safety Safety (straight-through) Male BSPT R 1/8 Steel
25SSAK13SXZ Plug - Safety Safety (straight-through) Male BSPT R 1/4 Steel
25SSAK17SXZ Plug - Safety Safety (straight-through) Male BSPT R 3/8 Steel
25SSAK21SXZ Plug - Safety Safety (straight-through) Male BSPT R 1/2 Steel
25SSAN17SXZ Plug - Safety Safety (straight-through) Male NPT 3/8 NPT Steel
25SSAW13MXN Plug - Safety Safety (straight-through) Male BSPP G 1/4 Brass
25SSAW13SXZ Plug - Safety Safety (straight-through) Male BSPP G 1/4 Steel
25SSIN13SXZ Plug - Safety Safety (straight-through) Female NPSF 1/4 NPSF Steel
25SSIN17SXZ Plug - Safety Safety (straight-through) Female NPSF 3/8 NPSF Steel
25SSIW13MXN Plug - Safety Safety (straight-through) Female BSPP G 1/4 Brass
25SSIW13SXZ Plug - Safety Safety (straight-through) Female BSPP G 1/4 Steel
25SSIW17MXN Plug - Safety Safety (straight-through) Female BSPP G 3/8 Brass
25SSIW17SXZ Plug - Safety Safety (straight-through) Female BSPP G 3/8 Steel
25SSIW21SXZ Plug - Safety Safety (straight-through) Female BSPP G 1/2 Steel
25SSTF06SXZ Plug - Safety Safety (straight-through) Hose Barb 6 MM Steel
25SSTF08MXN Plug - Safety Safety (straight-through) Hose Barb 8 MM Brass
25SSTF08SXZ Plug - Safety Safety (straight-through) Hose Barb 8 MM Steel
25SSTF09SXZ Plug - Safety Safety (straight-through) Hose Barb 9 MM Steel
25SSTF10SXZ Plug - Safety Safety (straight-through) Hose Barb 10 MM Steel
25SSTF13SXZ Plug - Safety Safety (straight-through) Hose Barb 13 MM Steel
26SSAW13MXN Plug - Safety Safety (straight-through) Male BSPP G 1/4 Brass
25KBIW21EEX Coupler Double Shut-Off Female BSPP G 1/2 Stainless Steel 316L
25KLIW21BVN Coupler - Dry Break Dry-Break (double shut-off) Female BSPP G 1/2 Brass
25KLKO08BEN Coupler - Dry Break Dry-Break (double shut-off) Tube 6x8 MM Brass
25SBAW13REX Plug Double Shut-Off Male BSPP G 1/4 Stainless Steel 303
25SBTF13EEX Plug Double Shut-Off Hose Barb 13 MM Stainless Steel 316L
25KBTF06MEN Coupler Double Shut-Off Hose Barb 6 MM Brass
25KFTS10MEN Coupler Straight-Through Hose Barb 1/8" Brass
25KAAD16MEN Coupler Single Shut-Off Male Metric 16x1.5 MM Brass
25KAAW13MEN Coupler Single Shut-Off Male BSPP G 1/4 Brass
25KLIW17MPN Coupler - Dry Break Dry-Break (double shut-off) Female BSPP G 3/8 Brass
25KSAK13MPN Coupler - Safety Safety (single shut-off) Male BSPT R 1/4 Brass
25KSTF10MPN Coupler - Safety Safety (single shut-off) Hose Barb 10 MM Brass
25KAAK13MVN Coupler Single Shut-Off Male Metric 14x1.5 MM Brass
25KAIW13EEX Coupler Single Shut-Off Male BSPT R 1/4 Brass
25KAIW17EEX Coupler Single Shut-Off Female BSPP G 1/4 Stainless Steel 316L
25KBAW17EEX Coupler Single Shut-Off Female BSPP G 3/8 Stainless Steel 316L
25KBIM16MPN Coupler Double Shut-Off Female Metric 16x1.5 MM Brass
25KFTF09MPX Coupler Straight-Through Hose Barb 9 MM Brass
25KFTF10BEN Coupler Straight-Through Hose Barb 10 MM Brass
25KFTS10BEN Coupler Straight-Through Hose Barb 1/8" Brass
25KLKO08MEN Coupler - Dry Break Dry-Break (double shut-off) Tube 6x8 MM Brass
25SBAW10MXX Plug Double Shut-Off Male BSPP G 1/8 Brass
25SBAW17MVX Plug Double Shut-Off Male BSPP G 3/8 Brass

A29633
A43098