Hydraulic quick coupling - Parker Profile - T series | Product Series

Filter by

    No filters selected

Body Size (inch)

Material

Seal Material

Working Pressure Connected (bar)

Type

Version

Valving

Length (mm)

External Hex (mm)

Outside Diameter (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic quick coupling - Parker Profile - T series Hydraulic quick coupling - Parker Profile - T series

Hydraulic quick coupling - Parker Profile - T series

Parker Hydraulics quick coupling system with Parker Tema Profile and body size 1/8" up to 2" for applications up to 450 bar.

Technical Specifications

  • Minimum Operating Temperature: -25 to -30 °C
  • Connection Type: Female Thread
  • Application: Medium Pressure Hydraulics
  • Body Size: 1/8 to 2 inch
  • Brand: TEMA
  • Fitting Connection Type: Female Thread
  • Interchange Type: Tema Profile
  • Maximum Operating Pressure: 50 to 450 bar, 720 to 6520 psi
  • Maximum Operating Temperature: 212 to 392 °F, 100 to 200 °C
  • Media: Chemical Fluids, Hydraulic Fluids, Water, Steam
  • Seal Material: NBR, FKM
  • Valve Type: Poppet
  • Connection Thread Size: 1/8 up to 2 inch
Safety Warning

Full Product Description

Parker's Hydraulic Quick Coupling Series T is characterised by a low pressure drop and maximum flow capacity. The coupling system is available as a double shut-off or straight through version. The 2500 can be used also as a single shut-off version. Due to the pressure eliminator version for coupling and plug connection is possible up to the operating pressure. Special version for high pressure water is also available.

Markets:
- Agriculture
- Automotive
- Oil & Gas
- Process
- Power Generation
- Transportation
- Vocational & Municipal
- Defense
- Industrial
- Machine Tooling
- Material Handling
- Construction

Features/Benefits:
- Coupling made of brass to avoid corrosion
- Available with pressure eliminator
- Double safety through a double O-ring seal
- Safety locking ring to prevent unintentional uncoupling

Applications:
Easy connection / disconnection in hydraulic systems, both mobile and industrial applications
- Tractors
- Trucks
- Wheel loaders
- Military vehicles
- Presses

Related Documents

×
Products Body Size (inch) Material Seal Material Working Pressure Connected (bar) Type Version Valving Length (mm) External Hex (mm) Outside Diameter (mm)
2310-QC 1/8 Brass / Steel NBR 200 Coupling Standard with 38 15 18
2310 V 1/8 Brass / Steel FKM 200 Coupling Standard with 38 15 18
2310 UV 1/8 Brass / Steel NBR 200 Coupling Standard without 38 15 18
2310 VUV 1/8 Brass / Steel FKM 200 Coupling Standard without 38 15 18
2510-QC 1/4 Brass / Steel NBR 450 Coupling Standard with 64 21 25
2510 V 1/4 Brass / Steel FKM 450 Coupling Standard with 64 21 25
2510 UV 1/4 Brass / Steel NBR 450 Coupling Standard without 64 21 25
2510 VUV 1/4 Brass / Steel FKM 450 Coupling Standard without 64 21 25
3810 3/8 Brass / Steel NBR 350 Coupling Standard with 60 24 34
3810 V 3/8 Brass / Steel FKM 350 Coupling Standard with 60 24 34
3810 UV 3/8 Brass / Steel NBR 350 Coupling Standard without 60 24 34
3810 VUV 3/8 Brass / Steel FKM 350 Coupling Standard without 60 24 34
3810 H 3/8 Brass, chromated NBR 350 Coupling High Pressure Water without 60 24 34
3810 HV 3/8 Brass, chromated FKM 350 Coupling High Pressure Water without 60 24 34
3810 HEP 3/8 Brass, chromated EPDM 350 Coupling High Pressure Water without 60 24 34
3810 H2 3/8 Brass, chromated NBR 350 Coupling High Pressure Water without 60 29 34
3810 H2EP 3/8 Brass, chromated EPDM 350 Coupling High Pressure Water without 60 29 34
5010 1/2 Brass / Steel NBR 300 Coupling Standard with 65 30 40
5010 V 1/2 Brass / Steel FKM 300 Coupling Standard with 65 30 40
5010 UV 1/2 Brass / Steel NBR 300 Coupling Standard without 65 30 40
5010 VUV 1/2 Brass / Steel FKM 300 Coupling Standard without 65 30 40
7510 3/4 Brass / Steel NBR 280 Coupling Standard with 73 38 52
7510 V 3/4 Brass / Steel FKM 280 Coupling Standard with 73 38 52
7510 UV 3/4 Brass / Steel NBR 280 Coupling Standard without 73 38 52
7510 VUV 3/4 Brass / Steel FKM 280 Coupling Standard without 73 38 52
10010 1 Brass / Steel NBR 250 Coupling Standard with 88 45 62
10010 V 1 Brass / Steel FKM 250 Coupling Standard with 88 45 62
10010 UV 1 Brass / Steel NBR 250 Coupling Standard without 88 45 62
10010 VUV 1 Brass / Steel FKM 250 Coupling Standard without 88 45 62
15010-QC 1 1/2 Brass / Steel NBR 200 Coupling Standard with 112 60 73
15010 V 1 1/2 Brass / Steel FKM 200 Coupling Standard with 112 60 73
15010 M 1 1/2 Brass NBR 50 Coupling Brass with 112 60 73
15010 MV 1 1/2 Brass FKM 50 Coupling Brass with 112 60 73
15010 UV 1 1/2 Brass / Steel NBR 200 Coupling Standard without 112 60 73
15010 VUV 1 1/2 Brass / Steel FKM 200 Coupling Standard without 112 60 73
15010 MUV 1 1/2 Brass NBR 50 Coupling Brass without 112 60 73
10011 V 1 Brass / Steel FKM 250 Coupling Pressure Eliminator with 88 45 62
15011-QC 1 1/2 Brass / Steel NBR 200 Coupling Pressure Eliminator with 112 60 73
15011 V 1 1/2 Brass / Steel FKM 200 Coupling Pressure Eliminator with 112 60 73
3821 3/8 Brass / Steel NBR 350 Plug Pressure Eliminator with 43 22 24
3821 V 3/8 Brass / Steel FKM 350 Plug Pressure Eliminator with 43 22 24
5021-QC 1/2 Brass / Steel NBR 320 Plug Pressure Eliminator with 47 27 30
5021 V 1/2 Brass / Steel FKM 320 Plug Pressure Eliminator with 47 27 30
7521-QC 3/4 Brass / Steel NBR 300 Plug Pressure Eliminator with 53 36 39
7521 V 3/4 Brass / Steel FKM 300 Plug Pressure Eliminator with 53 36 39
10021 1 Brass / Steel NBR 280 Plug Pressure Eliminator with 61 46 49
10021 V 1 Brass / Steel FKM 280 Plug Pressure Eliminator with 61 46 49
15021 1 1/2 Brass / Steel NBR 200 Plug Pressure Eliminator with 107 60 67
15021 V 1 1/2 Brass / Steel FKM 200 Plug Pressure Eliminator with 107 60 67
7521 S 3/4 Brass / Steel NBR 300 Super Nipple Pressure Eliminator with 53 36 39
2310 RV 1/8 Stainless Steel FKM 200 Coupling Stainless Steel with 38 15 18
2310 RVUV 1/8 Stainless Steel FKM 200 Coupling Stainless Steel without 38 15 18
2510 RV 1/4 Stainless Steel FKM 250 Coupling Stainless Steel with 64 21 25
2510 RVUV 1/4 Stainless Steel FKM 250 Coupling Stainless Steel without 64 21 25
3810 RV 3/8 Stainless Steel FKM 300 Coupling Stainless Steel with 60 24 34
3810 RVUV 3/8 Stainless Steel FKM 350 Coupling Stainless Steel without 60 24 34
5010 RV 1/2 Stainless Steel FKM 300 Coupling Stainless Steel with 65 30 40
5010 RVUV 1/2 Stainless Steel FKM 300 Coupling Stainless Steel without 65 30 40
7510 RV 3/4 Stainless Steel FKM 250 Coupling Stainless Steel with 73 38 52
7510 RVUV 3/4 Stainless Steel FKM 250 Coupling Stainless Steel without 73 38 52
10010 RV 1 Stainless Steel FKM 250 Coupling Stainless Steel with 88 45 62
10010 RVUV 1 Stainless Steel FKM 250 Coupling Stainless Steel without 88 45 62
15010 RV 1 1/2 Stainless Steel FKM 150 Coupling Stainless Steel with 112 60 73
15010 RVUV 1 1/2 Stainless Steel FKM 150 Coupling Stainless Steel without 112 60 73
20010 RV 2 Stainless Steel FKM 120 Coupling Stainless Steel with 144 75 90
20010 RVUV 2 Stainless Steel FKM 120 Coupling Stainless Steel without 144 75 90
2320 RV 1/8 Stainless Steel FKM 200 Plug Stainless Steel with 36 15 17
2320 RFV 1/8 Stainless Steel, Brass Valve FKM 200 Plug Stainless Steel with 38 15 17
2320 RUV 1/8 Stainless Steel na 200 Plug Stainless Steel without 36 15 17
2520 RV 1/4 Stainless Steel FKM 250 Plug Stainless Steel with 45 19 21
2520 RFV 1/4 Stainless Steel, Brass Valve FKM 250 Plug Stainless Steel with 45 19 21
2520 RFV2 1/4 Stainless Steel, Brass Valve FKM 170 Plug High Pressure Water with 45 19 21
2520 RUV 1/4 Stainless Steel na 250 Plug Stainless Steel without 45 19 21
2520 RHUV 1/4 Stainless Steel na 450 Plug Stainless Steel without 45 19 21
15010 MVUV 1 1/2 Brass FKM 50 Coupling Brass without 112 60 73
20010-QC 2 Brass / Steel NBR 180 Coupling Standard with 144 75 90
20010 V 2 Brass / Steel FKM 180 Coupling Standard with 144 75 90
20010 UV 2 Brass / Steel NBR 180 Coupling Standard without 144 75 90
20010 VUV 2 Brass / Steel FKM 180 Coupling Standard without 144 75 90
2320 1/8 Brass / Steel NBR 200 Plug Standard with 36 15 17
2320 V 1/8 Brass / Steel FKM 200 Plug Standard with 38 15 17
2320 UV 1/8 Brass / Steel na 200 Plug Standard without 36 15 17
2520 1/4 Brass / Steel NBR 450 Plug Standard with 45 19 21
2520 V 1/4 Brass / Steel FKM 450 Plug Standard with 45 19 21
2520 UV 1/4 Brass / Steel na 450 Plug Standard without 45 19 21
3820 3/8 Brass / Steel NBR 350 Plug Standard with 42 22 24
3820 V 3/8 Brass / Steel FKM 350 Plug Standard with 42 22 24
3820 UV 3/8 Brass / Steel na 350 Plug Standard without 38 22 24
5020 1/2 Brass / Steel NBR 320 Plug Standard with 46 27 30
5020 V 1/2 Brass / Steel FKM 320 Plug Standard with 46 27 30
5020 UV 1/2 Brass / Steel na 320 Plug Standard without 42 27 30
7520-QC 3/4 Brass / Steel NBR 300 Plug Standard with 52 36 39
7520 V 3/4 Brass / Steel FKM 300 Plug Standard with 52 36 39
7520 UV 3/4 Brass / Steel na 300 Plug Standard without 47 36 39
10020 1 Brass / Steel NBR 280 Plug Standard with 60 46 49
10020 V 1 Brass / Steel FKM 280 Plug Standard with 60 46 49
10020 UV 1 Brass / Steel na 280 Plug Standard without 53 46 49
15020 1 1/2 Brass / Steel NBR 200 Plug Standard with 107 60 67
15020 V 1 1/2 Brass / Steel FKM 200 Plug Standard with 107 60 67
15020 M 1 1/2 Brass NBR 50 Plug Brass with 107 60 67
15020 MV 1 1/2 Brass FKM 50 Plug Brass with 107 60 67
15020 UV 1 1/2 Brass / Steel na 200 Plug Standard without 107 60 67
20020-QC 2 Brass / Steel NBR 180 Plug Standard with 142 75 85
20020 V 2 Brass / Steel FKM 180 Plug Standard with 142 75 85
20020 UV 2 Brass / Steel na 180 Plug Standard without 142 75 85
7520 S 3/4 Brass / Steel NBR 300 Super Nipple Standard with 52 36 39
3811 3/8 Brass / Steel NBR 350 Coupling Pressure Eliminator with 60 24 34
3811 V 3/8 Brass / Steel FKM 350 Coupling Pressure Eliminator with 60 24 34
5011 1/2 Brass / Steel NBR 300 Coupling Pressure Eliminator with 65 30 40
5011 V 1/2 Brass / Steel FKM 300 Coupling Pressure Eliminator with 65 30 40
7511 3/4 Brass / Steel NBR 280 Coupling Pressure Eliminator with 72 38 52
7511 V 3/4 Brass / Steel FKM 280 Coupling Pressure Eliminator with 72 38 52
10011-QC 1 Brass / Steel NBR 250 Coupling Pressure Eliminator with 88 45 62
2520 RFUV2 1/4 Stainless Steel na 170 Plug Stainless Steel without 45 19 21
3820 RV 3/8 Stainless Steel FKM 300 Plug Stainless Steel with 42 22 24
3820 RF 3/8 Stainless Steel, Brass Valve NBR 300 Plug Stainless Steel with 42 22 24
3820 RFV 3/8 Stainless Steel, Brass Valve FKM 300 Plug Stainless Steel with 42 22 24
3820 RUV 3/8 Stainless Steel na 300 Plug Stainless Steel without 38 22 24
3820 RFUV 3/8 Stainless Steel, Brass Valve na 170 Plug Stainless Steel without 38 22 24
5020 RV 1/2 Stainless Steel FKM 300 Plug Stainless Steel with 46 27 30
5020 RUV 1/2 Stainless Steel na 300 Plug Stainless Steel without 42 27 30
7520 RV 3/4 Stainless Steel FKM 250 Plug Stainless Steel with 52 36 39
7520 RUV 3/4 Stainless Steel na 250 Plug Stainless Steel without 47 36 39
10020 RV 1 Stainless Steel FKM 250 Plug Stainless Steel with 60 46 49
10020 RUV 1 Stainless Steel na 250 Plug Stainless Steel without 53 46 49
15020 RV 1 1/2 Stainless Steel FKM 150 Plug Stainless Steel with 107 60 67
20020 RV 2 Stainless Steel FKM 120 Plug Stainless Steel with 142 75 85
20020 RUV 2 Stainless Steel na 120 Plug Stainless Steel without 142 75 85
3811 RV 3/8 Stainless Steel FKM 300 Coupling Pressure Eliminator with 60 24 34
3811 RFV 3/8 Stainless Steel, Brass Valve FKM 300 Coupling Pressure Eliminator with 60 24 34
5011 RV 1/2 Stainless Steel FKM 300 Coupling Pressure Eliminator with 65 30 40
5011 RFV 1/2 Stainless Steel, Brass Valve FKM 300 Coupling Pressure Eliminator with 65 30 40
7511 RV 3/4 Stainless Steel FKM 250 Coupling Pressure Eliminator with 72 38 52
7511 RFV 3/4 Stainless Steel, Brass Valve FKM 250 Coupling Pressure Eliminator with 72 38 52
10011 RV 1 Stainless Steel FKM 250 Coupling Pressure Eliminator with 88 45 62
10011 RFV 1 Stainless Steel, Brass Valve FKM 250 Coupling Pressure Eliminator with 88 45 62
3821 RV 3/8 Stainless Steel FKM 350 Plug Pressure Eliminator with 43 22 24
3821 RFV 3/8 Stainless Steel, Brass Valve FKM 350 Plug Pressure Eliminator with 43 22 24
5021 RV 1/2 Stainless Steel FKM 300 Plug Pressure Eliminator with 47 27 30
5021 RFV 1/2 Stainless Steel, Brass Valve FKM 300 Plug Pressure Eliminator with 47 27 30
7521 RV 3/4 Stainless Steel FKM 250 Plug Pressure Eliminator with 53 36 39
7521 RFV 3/4 Stainless Steel, Brass Valve FKM 250 Plug Pressure Eliminator with 53 36 39
10021 RV 1 Stainless Steel FKM 250 Plug Pressure Eliminator with 61 46 49
10021 RFV 1 Stainless Steel, Brass Valve FKM 250 Plug Pressure Eliminator with 61 46 49
10000-PSN 1 n/a FKM 0 Seal-Kit for Coupling n/a n/a n/a n/a
2315-QC 1/8 PVC N/A 0 Dust Protection for Coupling n/a 66 n/a n/a
2516-QC 1/4 PVC N/A 0 Dust Protection for Coupling n/a 145 n/a n/a
2526-QC 1/4 PVC N/A 0 Dust Protection for Plug n/a 145 n/a n/a
276 n/a n/a N/A 0 Measuring Plug Standard n/a n/a n/a n/a
3800-PSN 3/8 n/a NBR 0 Seal-Kit for Coupling n/a n/a n/a n/a
3816-QC 3/8 PVC N/A 0 Dust Protection for Coupling n/a 145 n/a n/a
3826 3/8 PVC N/A 0 Dust Protection for Plug n/a 145 n/a n/a
5000-PSN 1/2 n/a NBR 0 Seal-Kit for Coupling n/a n/a n/a n/a
7500-PSN 3/4 n/a NBR 0 Seal-Kit for Coupling n/a n/a n/a n/a
7500-PSV 3/4 n/a FKM 0 Seal-Kit for Plug n/a n/a n/a n/a
7516-QC 3/4 PVC N/A 0 Dust Protection for Coupling n/a 195 n/a n/a
20020 RHV2 2 Stainless steel, Brass valve FKM 120 Plug Standard with 142 75 85
2310 RFV 1/8 Stainless steel, Brass valve FKM 200 Coupling Standard with 38 15 18
2320-125 1/8 Brass / Steel NBR 200 Plug Standard with 38 15 18
2320A-125 1/8 Brass / Steel NBR 200 Plug Standard with 36 15 18
2320B-126 1/8 Brass / Steel NBR 200 Plug Standard with 55 18 20
2520 RF 1/4 Stainless steel, Brass valve NBR 250 Plug Standard with 45 19 21
5011 SM 1/2 Brass / Steel NBR 300 Coupling Pressure Eliminator with 65 30 40
7511 NPT 3/4 Brass / Steel NBR 300 Coupling Pressure Eliminator with 72 38 52
7521 S02 3/4 Brass / Steel NBR 300 Plug Pressure Eliminator with 72 38 52
7526 G 3/4 PVC N/A 0 Dust Protection for Plug N/A 195 n/a n/a
10010 EP 1 Brass / Steel EPDM 250 Coupling Standard with 88 45 60
10010 NPT 1 Brass / Steel NBR 250 Coupling Standard with 88 45 60
10010 RVNPT 1 Stainless Steel FKM 250 Coupling Stainless Steel with 88 45 60
10011 NPT 1 Brass / Steel NBR 250 Coupling Pressure Eliminator with 88 45 60
10016 1 PVC N/A 0 Dust Protection for Coupling N/A N/A N/A N/A
10020 EP 1 Brass / Steel EPDM 250 Plug Standard with 61 46 49
10020 M 1 Brass NBR 250 Plug Brass with 61 46 49
10020 UVNPT 1 Steel NBR 250 Plug Standard Without 61 46 49
10021 NPT 1 Brass / Steel NBR 250 Plug Pressure Eliminator with 61 46 49
10021 S 1 Brass / Steel NBR 250 Plug Pressure Eliminator with 61 46 49
10026 1 PVC N/A 0 Dust Protection for Plug N/A N/A N/A N/A
15010 EP 1 1/2 Brass / Steel EPDM 200 Coupling Standard with 112 60 73
15010 RVNPT 1 1/2 Stainless Steel FKM 150 Coupling Stainless Steel with 112 60 73
15015 1 1/2 Brass / Steel N/A 0 Dust Protection for Coupling with N/A N/A N/A
15020 EP 1 1/2 Brass / Steel EPDM 200 Plug Standard with 107 60 67
15020 RVNPT 1 1/2 Stainless Steel FKM 150 Plug Stainless Steel with 107 60 67
15025 1 1/2 PVC N/A 0 Dust Protection for Plug N/A N/A N/A N/A
20010 RHV2 2 Stainless Steel FKM 120 Coupling Stainless Steel with 144 75 90
20015-QC 2 PVC N/A 0 Dust Protection for Coupling N/A N/A N/A N/A
20025-QC 2 PVC N/A 0 Dust Protection for Plug N/A N/A N/A N/A
2310 EP 1/8 Brass / Steel EPDM 200 Coupling standard with 38 15 18
2310 NPT 1/8 Brass / Steel NBR 200 Coupling Standard with 38 15 18
2320-126 1/8 Brass / Steel NBR 200 Plug Standard with 36 15 17
2510 EP 1/4 Brass / Steel EPDM 450 Coupling Standard with 64 21 25
2510 NPT 1/4 Brass / Steel NBR 450 Coupling Standard with 64 21 25
2510 RFV 1/4 Stainless steel, Brass valve FKM 250 Coupling Stainless Steel with 64 21 25
2510 RVNPT 1/4 Stainless Steel FKM 250 Coupling Stainless Steel with 64 21 25
2510 VUVNPT 1/4 Brass / Steel FKM 450 Coupling Standard Without 64 21 25
2520 EP 1/4 Brass / Steel EPDM 450 Plug Standard with 45 19 21
2520 NPT 1/4 Brass / Steel NBR 450 Plug Standard with 45 19 21
2520 RVNPT 1/4 Stainless Steel FKM 250 Plug Stainless Steel with 45 19 21
2520 UVNPT 1/4 Steel N/A 450 Plug Standard without 45 19 21
3810 EP 3/8 Brass / Steel EPDM 350 Coupling Standard with 60 24 34
3810 NPT 3/8 Brass / Steel NBR 350 Coupling Standard with 60 24 34
3810 REP 3/8 Stainless Steel EPDM 300 Coupling Stainless Steel with 60 24 34
3811 NPT 3/8 Brass / Steel NBR 350 Coupling Pressure Eliminator with 60 24 34
3820 NPT 3/8 Brass / Steel NBR 350 Plug Standard with 42 22 24
3820 REP 3/8 Stainless Steel EPDM 300 Plug Stainless Steel with 42 22 24
3820 UVNPT 3/8 Steel N/A 350 Plug Standard without 38 22 24
3821 NPT 3/8 Brass / Steel NBR 350 Plug Pressure Eliminator with 42 22 24
5010 EP 1/2 Brass / Steel EPDM 300 Coupling Standard with 65 30 40
5010 NPT 1/2 Brass / Steel NBR 300 Coupling Standard with 65 30 40
5010 REP 1/2 Stainless Steel EPDM 300 Coupling Stainless Steel with 65 30 40
5010 RVNPT 1/2 Stainless Steel FKM 300 Coupling Stainless Steel with 65 30 40
5011 NPT 1/2 Brass / Steel NBR 300 Coupling Pressure Eliminator with 65 30 40
5011 RN 1/2 Stainless Steel NBR 300 Coupling Pressure Eliminator with 65 30 40
5016 BK 1/2 PVC N/A 0 Dust Protection for Coupling N/A N/A N/A N/A
5016-QC 1/2 PVC N/A 0 Dust Protection for Coupling N/A N/A N/A N/A
5020 EP 1/2 Brass / Steel EPDM 300 Plug Standard with 46 27 30
5020 NPT 1/2 Brass / Steel NBR 300 Plug Standard with 46 27 30
5020 REP 1/2 Stainless Steel EPDM 300 Plug Stainless Steel with 46 27 30
5020 RHUV 1/2 Stainless Steel N/A 300 Plug Standard without 42 27 30
5020 UVNPT 1/2 Steel N/A 320 Plug Standard without 42 27 30
5021 NPT 1/2 Brass / Steel NBR 300 Plug Pressure Eliminator with 47 27 30
5021 RF 1/2 Stainless steel, Brass valve 300 Plug Pressure Eliminator with 47 27 30
5021 RN 1/2 Stainless Steel NBR 300 Plug Pressure Eliminator with 47 27 30
5026-QC 1/2 PVC N/A 0 Dust Protection for Plug N/A N/A N/A N/A
7510 EPUV 3/4 Brass / Steel EPDM 280 Coupling Standard Without 73 38 52
7510 RVNPT 3/4 Stainless Steel FKM 280 Coupling Stainless Steel with 73 38 52
7516 G 3/4 PVC N/A 0 Dust Protection for Coupling N/A N/A N/A N/A
7520 NPT 3/4 Brass / Steel NBR 280 Plug Standard with 52 36 39
7520 RVNPT 3/4 Stainless Steel FKM 280 Plug Stainless Steel with 52 36 39
7520 SUV 3/4 Brass / Steel N/A 300 Plug Standard without 47 36 39
7520 UVNPT 3/4 Steel N/A 300 Plug Standard without 47 36 39
7520 VNPT 3/4 Brass / Steel FKM 280 Plug Standard with 52 36 39
7520-26 3/4 Brass / Steel NBR 280 Plug Standard with 52 36 39
7521 NPT 3/4 Brass / Steel NBR 280 Plug Pressure Eliminator with 53 36 39
7526 3/4 PVC N/A 0 Dust Protection for Plug N/A N/A N/A N/A
GR10-QC 1 Steel N/A 0 Grease nipple for Coupling N/A N/A N/A N/A
GR3-QC 3/8 Steel N/A 0 Grease nipple for Coupling N/A N/A N/A N/A
GR5 1/2 Steel N/A 0 Grease nipple for Coupling N/A N/A N/A N/A
GR7 3/4 Steel N/A 0 Grease nipple for Coupling N/A N/A N/A N/A

A29633
687614