Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker GLF Series Replacement Elements are designed for use with GLF Series Tank Top Return Line Hydraulic Filters. The elements combine high efficiency filtration with low cost installation and are available with ratings ranging from 2 - 20 microns.
Literature and Reference Materials |
---|
FDHB654UK--GLF/GLI--HIFE |
Wind Energy -Filtration Solutions Brochure |
Products | Length | For Use With | Bypass Valve Pressure Rating | Micron Rating | Seal Material |
---|---|---|---|---|---|
944830Q | Length 1 | GLF size 1 | 1.7 bar | 2 µm | Nitrile |
944832Q | Length 1 | GLF size 1 | 1.7 bar | 5 µm | Nitrile |
944834Q | Length 1 | GLF size 1 | 1.7 bar | 10 µm | Nitrile |
944836Q | Length 1 | GLF size 1 | 1.7 bar | 20 µm | Nitrile |
944831Q | Length 2 | GLF size 1 | 1.7 bar | 2 µm | Nitrile |
944833Q | Length 2 | GLF size 1 | 1.7 bar | 5 µm | Nitrile |
944835Q | Length 2 | GLF size 1 | 1.7 bar | 10 µm | Nitrile |
944837Q | Length 2 | GLF size 1 | 1.7 bar | 20 µm | Nitrile |
944846Q | Length 1 | GLF size 1 | 3.5 bar | 2 µm | Nitrile |
944848Q | Length 1 | GLF size 1 | 3.5 bar | 5 µm | Nitrile |
944850Q | Length 1 | GLF size 1 | 3.5 bar | 10 µm | Nitrile |
944852Q | Length 1 | GLF size 1 | 3.5 bar | 20 µm | Nitrile |
944847Q | Length 2 | GLF size 1 | 3.5 bar | 2 µm | Nitrile |
944849Q | Length 2 | GLF size 1 | 3.5 bar | 5 µm | Nitrile |
944851Q | Length 2 | GLF size 1 | 3.5 bar | 10 µm | Nitrile |
944853Q | Length 2 | GLF size 1 | 3.5 bar | 20 µm | Nitrile |
944862Q | Length 1 | GLF size 2 | 1.7 bar | 2 µm | Nitrile |
944865Q | Length 2 | GLF size 2 | 1.7 bar | 5 µm | Nitrile |
944868Q | Length 1 | GLF size 2 | 1.7 bar | 20 µm | Nitrile |
944871Q | Length 2 | GLF size 2 | 3.5 bar | 2 µm | Nitrile |
944863Q | Length 2 | GLF size 2 | 1.7 bar | 2 µm | Nitrile |
944866Q | Length 1 | GLF size 2 | 1.7 bar | 10 µm | Nitrile |
944869Q | Length 2 | GLF size 2 | 1.7 bar | 20 µm | Nitrile |
944872Q | Length 1 | GLF size 2 | 3.5 bar | 5 µm | Nitrile |
944864Q | Length 1 | GLF size 2 | 1.7 bar | 5 µm | Nitrile |
944867Q | Length 2 | GLF size 2 | 1.7 bar | 10 µm | Nitrile |
944870Q | Length 1 | GLF size 2 | 3.5 bar | 2 µm | Nitrile |
944873Q | Length 2 | GLF size 2 | 3.5 bar | 5 µm | Nitrile |
944886Q | Length 1 | GLF size 2 | 3.5 bar | 10 µm | Nitrile |
944889Q | Length 2 | GLF size 2 | 3.5 bar | 20 µm | Nitrile |
944892Q | Length 3 | GLF size 3 | 1.7 bar | 2 µm | Nitrile |
944895Q | Length 3 | GLF size 3 | 1.7 bar | 5 µm | Nitrile |
944887Q | Length 2 | GLF size 2 | 3.5 bar | 10 µm | Nitrile |
944890Q | Length 1 | GLF size 3 | 1.7 bar | 2 µm | Nitrile |
944893Q | Length 1 | GLF size 3 | 1.7 bar | 5 µm | Nitrile |
944896Q | Length 1 | GLF size 3 | 1.7 bar | 10 µm | Nitrile |
944888Q | Length 1 | GLF size 2 | 3.5 bar | 20 µm | Nitrile |
944891Q | Length 2 | GLF size 3 | 1.7 bar | 2 µm | Nitrile |
944894Q | Length 2 | GLF size 3 | 1.7 bar | 5 µm | Nitrile |
944897Q | Length 2 | GLF size 3 | 1.7 bar | 10 µm | Nitrile |
944881Q | Length 2 | GLF size 3 | 3.5 bar | 10 µm | Nitrile |
944900Q | Length 3 | GLF size 4 | 3.5 bar | 2 µm | Nitrile |
944903Q | Length 3 | GLF size 4 | 3.5 bar | 5 µm | Nitrile |
944906Q | Length 3 | GLF size 4 | 3.5 bar | 10 µm | Nitrile |
944909Q | Length 3 | GLF size 4 | 3.5 bar | 20 µm | Nitrile |
944950Q | Length 1 | GLF size 1 | 1.7 bar | 10 µm | Fluorocarbon |
944967Q | Length 2 | GLF size 2 | 1.7 bar | 10 µm | Fluorocarbon |
944838Q | Length 1 | GLF size 3 | 3.5 bar | 2 µm | Nitrile |
944839Q | Length 2 | GLF size 3 | 3.5 bar | 2 µm | Nitrile |
944840Q | Length 3 | GLF size 3 | 3.5 bar | 2 µm | Nitrile |
944841Q | Length 1 | GLF size 3 | 3.5 bar | 5 µm | Nitrile |
944842Q | Length 2 | GLF size 3 | 3.5 bar | 5 µm | Nitrile |
944843Q | Length 3 | GLF size 3 | 3.5 bar | 5 µm | Nitrile |
944844Q | Length 1 | GLF size 3 | 3.5 bar | 10 µm | Nitrile |
944845Q | Length 1 | GLF size 3 | 3.5 bar | 20 µm | Nitrile |
944854Q | Length 2 | GLF size 3 | 3.5 bar | 20 µm | Nitrile |
944855Q | Length 3 | GLF size 3 | 3.5 bar | 20 µm | Nitrile |
944856Q | Length 1 | GLF size 4 | 1.7 bar | 2 µm | Nitrile |
944857Q | Length 2 | GLF size 4 | 1.7 bar | 2 µm | Nitrile |
944858Q | Length 3 | GLF size 4 | 1.7 bar | 2 µm | Nitrile |
944859Q | Length 1 | GLF size 4 | 1.7 bar | 5 µm | Nitrile |
944860Q | Length 2 | GLF size 4 | 1.7 bar | 5 µm | Nitrile |
944861Q | Length 1 | GLF size 3 | 1.7 bar | 20 µm | Nitrile |
944874Q | Length 3 | GLF size 4 | 1.7 bar | 5 µm | Nitrile |
944875Q | Length 1 | GLF size 4 | 1.7 bar | 10 µm | Nitrile |
944876Q | Length 2 | GLF size 4 | 1.7 bar | 10 µm | Nitrile |
944877Q | Length 3 | GLF size 4 | 1.7 bar | 10 µm | Nitrile |
944878Q | Length 1 | GLF size 4 | 1.7 bar | 20 µm | Nitrile |
944879Q | Length 2 | GLF size 4 | 1.7 bar | 20 µm | Nitrile |
944880Q | Length 1 | GLF size 3 | 3.5 bar | 10 µm | Nitrile |
944883Q | Length 1 | GLF size 4 | 3.5 bar | 2 µm | Nitrile |
944884Q | Length 2 | GLF size 4 | 3.5 bar | 2 µm | Nitrile |
944885Q | Length 1 | GLF size 4 | 3.5 bar | 5 µm | Nitrile |
944898Q | Length 2 | GLF size 4 | 3.5 bar | 5 µm | Nitrile |
944899Q | Length 1 | GLF size 4 | 3.5 bar | 10 µm | Nitrile |
944901Q | Length 2 | GLF size 4 | 3.5 bar | 10 µm | Nitrile |
944902Q | Length 1 | GLF size 4 | 3.5 bar | 20 µm | Nitrile |
944904Q | Length 2 | GLF size 4 | 3.5 bar | 20 µm | Nitrile |
944905Q | Length 1 | GLF size 5 | 3.5 bar | 2 µm | Nitrile |
944907Q | Length 2 | GLF size 5 | 3.5 bar | 2 µm | Nitrile |
944908Q | Length 2 | GLF size 4 | 3.5 bar | 20 µm | Nitrile |
944910Q | Length 1 | GLF size 5 | 3.5 bar | 5 µm | Nitrile |
944911Q | Length 2 | GLF size 5 | 3.5 bar | 5 µm | Nitrile |
944912Q | Length 3 | GLF size 5 | 3.5 bar | 5 µm | Nitrile |
944913Q | Length 2 | GLF size 3 | 1.7 bar | 20 µm | Nitrile |
944914Q | Length 3 | GLF size 3 | 1.7 bar | 20 µm | Nitrile |
944915Q | Length 1 | GLF size 5 | 3.5 bar | 10 µm | Nitrile |
944916Q | Length 2 | GLF size 5 | 3.5 bar | 10 µm | Nitrile |
944917Q | Length 3 | GLF size 5 | 3.5 bar | 10 µm | Nitrile |
944918Q | Length 3 | GLF size 3 | 1.7 bar | 10 µm | Nitrile |
944919Q | Length 1 | GLF size 5 | 3.5 bar | 20 µm | Nitrile |
944920Q | Length 2 | GLF size 5 | 3.5 bar | 20 µm | Nitrile |
944921Q | Length 3 | GLF size 5 | 3.5 bar | 20 µm | Nitrile |
971018Q | Length 3 | GLF size 3 | 3.5 bar | 10 µm | Fluorocarbon |