TFP050A9HC2NE0 - 2-Way Servo Proportional Valve Series TFP

2-Way Servo Proportional Valve with VCD Technology – Series TFP | #TFP050A9HC2NE0

Click to View CAD Model
TFP050A9HC2NE0

2-Way Servo Proportional Valve with VCD Technology – Series TFP | #TFP050A9HC2NE0

The new proportional cartridge throttle valves series TFP provide outstanding flow rates and minimized pressure losses. They control highest flows precise and with maximum dynamics in applications like die cast, hydraulic presses and injection molding.


Technical Specifications

  • Pilot Inlet / Drain Locations: External/external
  • Function: Standard
  • Port Connection: NG50
  • Seal Material: NBR
  • Signal Input: 0 to +20 MA
  • Brand: Parker
  • Division: Industrial Systems Division Europe
  • Industry: Industrial Manufacturing Equipment
  • Application: Die Cast, Hydraulic Presses, Injection Molding
  • Technology: Hydraulics
  • Product Type: Cartridge Valve, Proportional Valve, Flow Control Valve
  • Product Style: 2-Way Servo Proportional Valve
  • Product Series: High-response Valve
  • Function: Proportional, 2-way
  • Operation Type: Pilot
  • Operating Pressure: 420 bar
  • Pilot Inlet / Drain Locations: External/external
  • For Fluid Type: Hydraulic Oil
  • Maximum Fluid Temperature: 60 °C
  • Minimum Fluid Temperature: -25 °C
  • Mounting Type: Slip-in Cartridge
  • Actuation Type: VCD-actuator
  • Port Connection: NG50
  • Electronics Type: Onboard
  • Signal Input: 0 to +20 mA
  • Filter Efficiency Rating: ISO 4406, 18/16/13
  • Specifications Met: ISO 7368
  • Body Material: Steel
  • Seal Material: NBR
  • Weight: 28 kg
  • Quantity per Box: 1
  • Region of Origin: Germany
  • Maximum Flow Rate: 6200 L/min
  • Performance: Closed Loop, VCD Performance, Integrated Electronics
  • Mounting Style: Slip-in Cartridge
  • Flow Characteristic: Linear
  • Mounting Position: Unrestricted
  • Maximum Operating Pressure: 420 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Configuration: n/a
  • Flow Rate: n/a
Safety Warning

Item Information

The active operated 2-way servo proportional valves with VCD technology series TFP are outstandingly suitable for demanding applications where highest flows have to be controlled at maximum dynamics.

Thanks to the enormous flow rates combined with lowest pressure losses, they provide an almost unique energy density. This enables the use of smaller sizes and thus the design of size- and cost-optimized control manifold blocks. Moreover, the maximum performance is increasing. As a result, systems with significantly higher flow can be realized, e.g. with large die cast machines for the automotive industry.

The proportional cartridge throttle valves have a 2-stage design consisting of a DFplus pilot valve and a main stage with pressure-compensated poppet and LVDT. The optimized, patented sleeve allows the almost entire use of the ISO cavity, its oriented windows enable the optimum adaption of the control manifold block design.

With the DFplus pilot valve, the TFP achieves extremely fast response times: from 11 ms (NG25) up to 32 ms (NG100). The integrated electronics in the pilot valve has two control loops for main poppet and the pilot spool. The active control is positioning the main poppet independent of the pressure conditions occurring in the system.

Markets:
• Industrial
• Molding

Features/Benefits:
• Active operated 2-way servo proportional valve
• 7 sizes, NG25 up to NG100
• Cavity and mounting pattern according to ISO 7368
• Flow range up to 11100 l/min at 5 bar Δp
• Highest power density – saves typically one size when designing control manifold blocks and thus enables smaller blocks with the same performance
• High precision – for high quality products, minimum scrap rate and long machine lifetime
• Extremely fast step response – shortens material processing and thus cycle times
• 420 bar maximum operating pressure – increases performance in particularly demanding applications
• LVDT installed in the pilot chamber – protects from pressure peaks and thus increases reliability
• Short delivery time – no warehousing necessary
• Fail save position in case of electrical power down

Applications:
• Die cast
• General presses
• Injection molding

Please note:
For using the maximum TFP valve dynamics Parker recommends a minimum pilot pressure on the same level as the system pressure (max. 350 bar). Generally, a pilot pressure below 140 bar can affect the valve dynamics and lead to deviations from the specified data for step and frequency response.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin GmbH

Sales Company Germany

Pat-Parker-Platz 1

41564 Kaarst

Germany

Phone

0049 2131 – 4016 0

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

A29633
687478