Erhalten Sie Ihr Parker Konto noch heute!
Erstellen Sie ein Konto, um alles zu verwalten, was Sie mit Parker tun – von Ihren Voreinstellungen für Bestellungen bis zum Zugriff auf Anwendungen.
Erstellen Sie ein Konto, um alles zu verwalten, was Sie mit Parker tun – von Ihren Voreinstellungen für Bestellungen bis zum Zugriff auf Anwendungen.
The modular design of the AC and DC drive series permits the user to select the feedback, I/O and communication modules to perfectly match the requirements of their application. A wide range of modules and options are available.
The modular design of the AC and DC drive series provides the user with the flexibility to select the feedback, I/O and communication modules to perfectly match the exact requirements of their application. A wide range of communications, fieldbus, I/O and feedback options are available.
Markets:
• Air conditioning
• Heating
• Refrigeration
• Ventilation
• Other HVAC
• Marine & Offshore
• Air & Gas Compressors
• Factory Automation
• Printing & Marking Equipment
• Miscellaneous Industrial
• Converting
• Pulp & Paper
• Food & Beverage
• Wire & Cable Processing
Features/Benefits
• High modularity thanks to a wide range of communications, fieldbus, IO and feedback options
• Easy integration into any automation network.
Applications:
• Industrial pumps
• Drive Controlled Pumps
• Industrial fans
• Conveyors / handling
• Lifts / elevators
• Cranes and Hoists
• Centrifuges
• Extruders
• Test stands
• Winders
| Produkter | Kompatibel serie | Produkttype | Funktion |
|---|---|---|---|
| 2003-CB-00 | AC20 | Communication Module | [2003-CB-00] : CANopen communication interface |
| 2003-EC-00 | AC20 | Communication Module | [2003-EC-00] : EtherCAT communication interface |
| 2003-IP-00 | AC20 | Communication Module | [2003-IP-00] : Ethernet IP communication interface |
| 2003-PB-00 | AC20 | Communication Module | [2003-PB-00] : PROFIBUS DP-V1 communication interface |
| 2003-PN-00 | AC20 | Communication Module | [2003-PN-00] : PROFINET I/O communication interface |
| 2003-RS-00 | AC20 | Communication Module | [2003-RS-00] : RS485 / Modbus RTU communication interface |
| 2004-EN-00 | AC20 | Input/Output Module | [2004-EN-00] : Encoder Feedback Card |
| 2004-IO-00 | AC20 | Input/Output Module | [2004-IO-00] : General Purpose I/O (GPIO) Option Card |
| 7003-CB-00 | AC30 | Communication Module | [7003-CB-00] : CANopen Communication Interface |
| 7003-EC-00 | AC30 | Communication Module | [7003-EC-00] : EtherCAT Communication Interface |
| 7003-IP-00 | AC30 | Communication Module | [7003-IP-00] : Ethernet IP Communication Interface |
| 7003-PB-00 | AC30 | Communication Module | [7003-PB-00] : PROFIBUS DP-V1 Communication Interface |
| 7003-PN-00 | AC30 | Communication Module | [7003-PN-00] : PROFINET I/O Communication Interface |
| 7003-RS-00 | AC30 | Communication Module | [7003-RS-00] : RS485 / Modbus RTU Communication Interface |
| 7004-01-00 | AC30 | Input/Output Module | [7004-01-00] : General Purpose I/O Module |
| 7004-02-00 | AC30 | Input/Output Module | [7004-02-00] : Motor Thermistor Input Module |
| 7004-04-00 | AC30 | Input/Output Module | [7004-04-00] : Pulse Encoder Feedback Module |
| 7004-05-00 | AC30 | Input/Output Module | [7004-05-00] : Resolver Feedback Module |
| 6055-EI00-00 | AC690, DC590P | Communication Module | [6055-EI00-00]: Modbus RS485 communication interface card |
| 6055-ENET-00 | AC690, DC590P | Communication Module | [6055-ENET-00]: Ethernet communications card |
| 6055-LNET-00 | AC690, DC590P | Communication Module | [6055-LNET-00]: LinkNet peer-peer communications card |
| 6055-PROF-00 | AC690, DC590P | Communication Module | [6055-PROF-00]: Profibus communication interface card |
| 8902-EQ-00 | AC890 | Input/Output Module | [8902-EQ-00]: Encoder feedback card |
| 8902-LS-00 | AC890 | Input/Output Module | [8902-LS-00]: AFE line syncronisation card |
| 8902-M1-00 | AC890 | Input/Output Module | [8902-M1-00]: Absolute encoder/registration feedback card |
| 8902-RE-00 | AC890 | Input/Output Module | [8902-RE-00]: Resolver feedback card |
| 8902-RR-00 | AC890 | Input/Output Module | [8902-RR-00]: Resolver repeater feedback card |
| 8903-AI-00 | AC890 | Input/Output Module | [8903-AI-00]: High resolution analog input card |
| 8903-CB-00 | AC890 | Communication Module | [8903-CB-00]: CANopen communication interface |
| 8903-CN-00 | AC890 | Communication Module | [8903-CN-00]: ControlNet communication interface |
| 8903-CT-00 | AC890 | Communication Module | [8903-CT-00]: EtherCAT communication interface |
| 8903-DN-00 | AC890 | Communication Module | [8903-DN-00]: DeviceNet communication interface |
| 8903-EP-00 | AC890 | Input/Output Module | [8903-EP-00]: Encoder feedback card |
| 8903-FA-00 | AC890 | Communication Module | [8903-FA-00]: Firewire peer-peer communications card |
| 8903-IM-00 | AC890 | Communication Module | [8903-IM-00]: Modbus TCP/IP communications card |
| 8903-IP-00 | AC890 | Communication Module | [8903-IP-00]: Ethernet IP communications card |
| 8903-LN-83-00 | AC890 | Communication Module | [8903-LN-83-00]: LinkNet peer-peer communications card |
| 8903-M1-00 | AC890 | Input/Output Module | [8903-M1-00]: Absolute encoder/registration feedback card |
| 8903-PN-00 | AC890 | Communication Module | [8903-PN-00]: Profinet communication interface card |
| 8903-RS-00 | AC890 | Communication Module | [8903-RS-00]: Modbus RS485 communication interface card |
| 8903-SP-00 | AC890 | Communication Module | [8903-SP-00]: CAN peer-peer communications card |
| AH387775U001-1 | DC590P | Input/Output Module | Encoder feedback card |
| AH500935U001-1 | DC590P | Input/Output Module | Analog tacho feedback card |