Composite sealing washer Prädifa series WO | Product Series

Sorter efter

    Ingen filtre valgt

Indvendig diameter (mm)

Udvendig diameter (mm)

Elementhøjde (mm)

Sporbredde

Min. driftstemperatur (C)

Maks. driftstemperatur (C)

Pakningsmateriale

Erhalten Sie Ihr Parker Konto noch heute!

Erstellen Sie ein Konto, um alles zu verwalten, was Sie mit Parker tun – von Ihren Voreinstellungen für Bestellungen bis zum Zugriff auf Anwendungen.


LOADING IMAGES
Composite sealing washer Prädifa series WO Composite sealing washer Prädifa series WO Composite sealing washer Prädifa series WO

Composite sealing washer Prädifa series WO

Composite sealing washer for medium-pressure applications with advanced bonding geometry

Tekniske specifikationer

  • Medie: Hydraulic
  • Polymermaterialevalg: Nitrile Butadiene Rubber (NBR, XNBR), Fluorocarbon Rubber (FKM, FPM), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN)
  • Maks. driftstryk: 1500 bar
  • Mindste driftstemperatur: -30 to -20 °C
  • Maks. driftstemperatur: 100 to 200 °C
  • Maks. overfladehastighed: 0 m/sec
  • Måleenhed: Length: mm
  • Dæmpningsmekanisme: No
  • Termisk applikationstype: High Temperature (< 205°C), Standard Moderate Temperature (-35 to 100°C), Expanded Low and High Temperature (< -35 to 140°C)
  • Tryktrin: Extremely High Pressure (> 500 bar) bar
Safety Warning

Fuld produktbeskrivelse

The WO composite sealing washer is designed for radial sealing below the screw head in the area of the smooth (non-threaded) screw shaft. This provides three functionally relevant sealing areas. WO consists of a metal washer and an elastomer sealing lip with a circular cross section and additional mechanical connection to the inside edge of the supporting washer. The serrations achieve a positive connection of the elastomer with the supporting washer and prevent the phenomenon of sheared sealing lips which is frequently encountered with composite sealing washers.

Range of application:
Static sealing of flanges or screw heads.

Relaterede dokumenter

×
Produkter Indvendig diameter (mm) Udvendig diameter (mm) Elementhøjde (mm) Sporbredde Min. driftstemperatur (C) Maks. driftstemperatur (C) Pakningsmateriale
WO0134Z5413 18.8 33.58 1.63 1.63 -30 100 Z5413
WO0813Z5413 7.77 13.49 1.27 1.27 -30 100 Z5413
WO0815Z5195 7.65 15.32 1.27 1.27 -30 100 Z5195
WO1015Z5255 9.73 15.32 1.27 1.27 -20 130 Z5255
WO1427Z5296 13.66 22.35 1.27 1.27 -20 200 Z5296

687554
687424