Flange seal Prädifa series OV, Ultrathan® | Product Series

Sorter efter

    Ingen filtre valgt

Indvendig diameter (mm)

Udvendig diameter (mm)

Elementhøjde (mm)

Sporbredde

Min. driftstemperatur (° C)

Maks. driftstemperatur (° C)

Materiale – Pakninger

Erhalten Sie Ihr Parker Konto noch heute!

Erstellen Sie ein Konto, um alles zu verwalten, was Sie mit Parker tun – von Ihren Voreinstellungen für Bestellungen bis zum Zugriff auf Anwendungen.


LOADING IMAGES
Flange seal Prädifa series OV, Ultrathan®

Flange seal Prädifa series OV, Ultrathan®

Flange seal especially for SAE flanges.

Tekniske specifikationer

  • Maks. driftstemperatur: 100 to 110 °C
  • Medie: Hydraulic
  • Polymermaterialevalg: Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Maks. driftstryk: 600 bar
  • Mindste driftstemperatur: -35 to -20 °C
  • Maks. overfladehastighed: 0 m/sec
  • Måleenhed: Length: mm
  • Dæmpningsmekanisme: No
  • Termisk applikationstype: Standard Moderate Temperature (-35 to 100°C)
  • Tryktrin: Extremely High Pressure (> 500 bar)
  • Driftstryk: Internal Pressure
  • Udvendig diameter: 25.4 to 287.4 mm
  • Indvendig diameter: 17 to 273 mm
Safety Warning

Fuld produktbeskrivelse

The OV flange seal made of polyurethane compounds was developed as an alternative to conventionally used O-ring/back-up ring combinations for static sealing at high pressures. The robust seal geometry and use of particularly extrusion-resistant Parker polyurethane compounds simplifies installation and enhances sealing performance in pulsating pressure conditions, resulting in significantly longer service life. The OV flange seal is particularly suitable for SAE flanges and inferior surface qualities of the flange components. Due to the interference fit, the geometric design of the flange seal prevents the otherwise frequent occurrence of O-ring “pumping.”

Leakage which has been observed when O-rings are used can be attributed to a pressure buildup on the outer diameter which occurs with pressure surges and pressure fluctuations, frequently causing O-rings to be pulled out of their seats and being carried off by the fluid flow. This profile and the recommended groove prevent this effect. A radial movement and the wear it entails, which may occur with O-rings, is avoided by the special shape of the OV seal.

• Enhanced sealing performance in non-pressurized conditions.
• Insensitive to pressure peaks.
• High extrusion resistance.
• Excellent media resistance in case of suitable compound selection.
• Suitable compounds available for special requirements of the chemical process industry.
• Suitable compounds available for special requirements of the food processing industry.
• Installation in closed and undercut housings.
• Design is appropriate for use for overhead installation by tight fit on the outer diamater.
• Further dimensions of machined series with short lead times available.
• Trapped pressure at atmosphere side based on pressure peaks is prevented by the design of flangeseals.

Range of application:
Static seal for SAE flanges.

Relaterede dokumenter

×
Produkter Indvendig diameter (mm) Udvendig diameter (mm) Elementhøjde (mm) Sporbredde Min. driftstemperatur (° C) Maks. driftstemperatur (° C) Materiale – Pakninger
OVA109P5008 109 117.4 2.85 4.2 -35 100 P5008
OVD133P5008 133.4 141.8 2.85 4.2 -35 100 P5008
OVF166P5008 152.1 166.5 4.35 7.2 -35 100 P5008
OV1704P5000 17 25.4 2.85 4.2 -20 100 P5000
OV1704P5001 17 25.4 2.85 4.2 -35 100 P5001
OV1704P5008 17 25.4 2.85 4.2 -35 100 P5008
OV2308P5000 23.4 31.8 2.85 4.2 -20 100 P5000
OV2308P5001 23.4 31.8 2.85 4.2 -35 100 P5001
OV2308P5008 23.4 31.8 2.85 4.2 -35 100 P5008
OV2630P5008 26.3 33.5 2.2 3.6 -35 100 P5008
OV3106P5000 31.3 39.7 2.85 4.2 -20 100 P5000
OV3106P5001 31.3 39.7 2.85 4.2 -35 100 P5001
OV3106P5008 31.3 39.7 2.85 4.2 -35 100 P5008
OV3605P5000 36.1 44.5 2.85 4.2 -20 100 P5000
OV3605P5001 36.1 44.5 2.85 4.2 -35 100 P5001
OV3605P5008 36.1 44.5 2.85 4.2 -35 100 P5008
OV4527P5008 45.4 53.8 2.85 4.2 -35 100 P5008
OV5540P5000 55 63.4 2.85 4.2 -20 100 P5000
OV5540P5008 55 63.4 2.85 4.2 -35 100 P5008
OV6776P5008 67.8 76.2 2.85 4.2 -35 100 P5008
OV8355P5008 83.55 91.95 2.85 4.2 -35 100 P5008
OV9210P5008 92.5 100.9 2.85 4.2 -35 100 P5008

687554
687424