Ground Plug Shutoff Cocks | Product Series

Sorter efter

    Ingen filtre valgt

Form

Tilslutning 1 rør O.D. (tomme)

Tilslutning 1 Gevindstørrelse (tomme)

Tilslutning 1 design

Tilslutning 2 rør O.D. (tomme)

Tilslutning 2 Gevindstørrelse (tomme)

Tilslutning 2 design

Erhalten Sie Ihr Parker Konto noch heute!

Erstellen Sie ein Konto, um alles zu verwalten, was Sie mit Parker tun – von Ihren Voreinstellungen für Bestellungen bis zum Zugriff auf Anwendungen.


LOADING IMAGES
Ground Plug Shutoff Cocks

Ground Plug Shutoff Cocks

Parker's ground plug shutoff cocks are manufactured from castings or forged bodies for low pressure applications.

Tekniske specifikationer

  • Mindste driftstemperatur: 32 °F, -40 °F, 0 °C, -40 °C
  • Maks. driftstemperatur: 125, 180 °F, 52, 82 °C
  • Maks. driftstryk: 30 psi, 2 bar
  • "Body" materiale: Brass
Safety Warning

Fuld produktbeskrivelse

Parker's ground plug shutoffs are manufactured from castings or forged bodies for extra strength. Ground plug shutoffs are for low pressure applications and have either external or internal seats. Hand tightening provides a metal-to-metal seal. A lubricant satisfactory with most common fluids is used with ground plug shutoffs but may wash out at higher pressures.

Markets:
• Industrial
• Packaging
• Factory/Process Automation
• Machine Tool
• Car Wash

Features/Benefits:
• Economical
• Forged shapes for extra strength
• Metal-to-metal seal
• External and internal seats

Applications:
• Drain lines
• Fluid transfer
Produkter Form Tilslutning 1 rør O.D. (tomme) Tilslutning 1 Gevindstørrelse (tomme) Tilslutning 1 design Tilslutning 2 rør O.D. (tomme) Tilslutning 2 Gevindstørrelse (tomme) Tilslutning 2 design
V203F-6-6 Flare to Flare 3/8 na 45˚ Flare 3/8 na 45˚ Flare
V204F-4-2 Flare to Pipe 1/4 na 45˚ Flare na 1/8 Male Pipe
V204F-6-4 Flare to Pipe 3/8 na 45˚ Flare na 1/4 Male Pipe
V303C-4-4 Compression to Compression 1/4 na Compression 1/4 na Compression
V303C-6-6 Compression to Compression 3/8 na Compression 3/8 na Compression
V303CA-4-4 Compress-Align to Compress-Align 1/4 na Compression 1/4 na Compression
V304C-4-2 Compression to Pipe 1/4 na Compression na 1/8 Male Pipe
V304C-4-4 Compression to Pipe 1/4 na Compression na 1/4 Male Pipe
V304C-6-4 Compression to Pipe 3/8 na Compression na 1/4 Male Pipe
V304CA-4-2 Compress-Align to Pipe 1/4 na Compression na 1/8 Male Pipe
V304CA-6-4 Compress-Align to Pipe 3/8 na Compression na 1/4 Male Pipe
V401P-2-2 Pipe to Pipe na 1/8 Male Pipe na 1/8 Male Pipe
V401P-4-4 Pipe to Pipe na 1/4 Male Pipe na 1/4 Male Pipe
V402P-2-2 Female Pipe to Male Pipe na 1/8 Female Pipe na 1/8 Male Pipe
V402P-4-4 Female Pipe to Male Pipe na 1/4 Female Pipe na 1/4 Male Pipe
V402P-6-6 Female Pipe to Male Pipe na 3/8 Female Pipe na 3/8 Male Pipe
V403P-2-2 Female Pipe to Female Pipe na 1/8 Female Pipe na 1/8 Female Pipe
V403P-4-4 Female Pipe to Female Pipe na 1/4 Female Pipe na 1/4 Female Pipe
V403P-6-6 Female Pipe to Female Pipe na 3/8 Female Pipe na 3/8 Female Pipe
V406P-4 Female Pipe 3 Ends na 1/4 Female Pipe na na na
V407P-4 Female Pipe 4 Ends na 1/4 Female Pipe na na na
DC601-2 Male Pipe to Drain na 1/8 Male Pipe na na na
DC601-4 Male Pipe to Drain na 1/4 Male Pipe na na na
DC601-6 Male Pipe to Drain na 3/8 Male Pipe na na na
DC601-8 Male Pipe to Drain na 1/2 Male Pipe na na na

687554
687547