High Pressure Application Quick Couplings - TC Series | Product Series

Sorter efter

    Ingen filtre valgt

Erhalten Sie Ihr Parker Konto noch heute!

Erstellen Sie ein Konto, um alles zu verwalten, was Sie mit Parker tun – von Ihren Voreinstellungen für Bestellungen bis zum Zugriff auf Anwendungen.


LOADING IMAGES
High Pressure Application Quick Couplings - TC Series High Pressure Application Quick Couplings - TC Series High Pressure Application Quick Couplings - TC Series

High Pressure Application Quick Couplings - TC Series

Parker's high pressure quick couplers and nipples are ideal for use with hydraulic equipment where high pressure fluid lines require fast and easy connection and disconnection.

Tekniske specifikationer

  • Applikation: High Pressure Hydraulics
  • Maks. driftstryk: 10000 psi, 689 bar
  • Produkttype: Manual Connect
  • Maks. driftstemperatur: 400 °F, 204 °C
  • Ventiltype: Poppet
  • Mindste driftstemperatur: -15 °F
  • "Body" størrelse: 3/8 inch
  • Maks. flowhastighed: 6 gal/min
  • Forbindelsestype: Female NPSF
  • Vakuumtryktrin: No
  • Tilslutningsgevindstørrelse: 3/8"-18 inch
  • "Body" materiale: Steel
  • Overfladebehandlingstype: Zinc with Clear Trivalent Chromate
  • Pakningsmateriale: Fluorocarbon
Safety Warning

Fuld produktbeskrivelse

TC Series Couplers (hydraulic) up to 10,000 psi connect with TC Series Nipples.
Parker's TC Series are double shut-off, high pressure quick couplings designed for applications with hydraulic and mechanical shock. Couplers have a sleeve lock function to guard against accidental disconnection. Couplers and nipples are available in 3/8" size with a pressure rating of 10,000 psi.

Technical Characteristics:
• Size: 3/8”
• Material: Steel
• Port Ends: Female NPSF
• Seal: Fluorocarbon

Markets:  
• Railway
• Construction
• Building relocation
• Structure lifting

Features/Benefits:
• Sleeve lock guards against accidental disconnection
• Positive valve stop prevents flow checking for reliable performance under hydraulic shock
• Durable Fluorocarbon seals

Applications:  
• Any application with hydraulic and mechanical shock
• Hydraulic jacking and house moving equipment
• Construction equipment
• Railway maintenance

Relaterede dokumenter

×
Produkter

687554
687539