Piston seal Prädifa series BHO, FlexiSeal® | Product Series

Sorter efter

    Ingen filtre valgt

Udvendig diameter (mm)

Indvendig diameter (mm)

Elementhøjde (mm)

Sporbredde

Min. driftstemperatur (C)

Maks. driftstemperatur (C)

Pakningsmateriale

Erhalten Sie Ihr Parker Konto noch heute!

Erstellen Sie ein Konto, um alles zu verwalten, was Sie mit Parker tun – von Ihren Voreinstellungen für Bestellungen bis zum Zugriff auf Anwendungen.


LOADING IMAGES
Piston seal Prädifa series BHO, FlexiSeal® Piston seal Prädifa series BHO, FlexiSeal®

Piston seal Prädifa series BHO, FlexiSeal®

Piston seal. Outside dynamic sealing on reciprocating rods. FlexiSeal. Spring-energized PTFE seal. High-pressure.

Tekniske specifikationer

  • Medie: Multiple Fluids
  • Polymermaterialevalg: Polytetrafluoroethylene (PTFE, mPTFE, Polon®), Ultra-High Molecular Weight Polyethylene (UHMW-PE)
  • Maks. driftstryk: 550 bar
  • Mindste driftstemperatur: -200 to -190 °C
  • Maks. driftstemperatur: 80 to 230 °C
  • Maks. overfladehastighed: 15 m/sec
  • Måleenhed: Length: mm
  • Dæmpningsmekanisme: No
  • Termisk applikationstype: Extremely High Temperature (> 205°C)
  • Tryktrin: High Pressure (< 500 bar)
Safety Warning

Fuld produktbeskrivelse

The BHO product series is a single-acting piston seal featuring a FlexiSeal® design with a helicoil spring. It stands out due to its extreme temperature and chemical resistance and is ideal for higher-pressure applications.

• Extended heel that reduces effects of extrusion.
• Heavy dynamic lip (outside) ensures longest life.
• Short, wiper-type dynamic lip reduces frictional forces due to hydrostatic pressure.
• Helical spring for high load and small deflection range.
• Squared, long static lip stabilizes the seal.
• Widest range of cross-sections and diameters available, including sizes for upgrading standard O-ring grooves.
• Many high-resilience energizer options available, including choice of light, medium and heavy loads and NACE for oil field use.
• Low-cost elastomeric energizers available, all with excellent fatigue resistance.

Range of application:
For high-pressure applications in reciprocating pistons.

Relaterede dokumenter

×
Produkter Udvendig diameter (mm) Indvendig diameter (mm) Elementhøjde (mm) Sporbredde Min. driftstemperatur (C) Maks. driftstemperatur (C) Pakningsmateriale
BHO-M001800-03-005-2 18 11.85 6 6 -190 230 Polytetrafluorethylen 10% Ekonol
BHO-M003000-04-005-2 30 20.55 8.5 8.5 -190 230 Polytetrafluorethylen 10% Ekonol
BHO-M005000-04-005-2 50 40.55 8.5 8.5 -190 230 Polytetrafluorethylen 10% Ekonol
BHO-M007000-05-005-2 70 57.88 12.1 12.1 -190 230 Polytetrafluorethylen 10% Ekonol
BHO-M007700-05-005-2 77 64.88 12.1 12.1 -190 230 Polytetrafluorethylen 10% Ekonol
BHO-M011000-05-005-2 110 97.88 12.1 12.1 -190 230 Polytetrafluorethylen 10% Ekonol
BHO-M011500-05-005-2 115 102.88 12.1 12.1 -190 230 Polytetrafluorethylen 10% Ekonol
BHO-M011590-04-005-2 115.9 106.45 8.5 8.5 -190 230 Polytetrafluorethylen 10% Ekonol
BHO-M012500-05-005-2 125 112.88 12.1 12.1 -190 230 Polytetrafluorethylen 10% Ekonol

687554
687424