Pressure Relieving Proportional Valve | Product Series

Sorter efter

    Ingen filtre valgt

Flowhastighed

Konfiguration

Maks. trykaflastning

Pakningsmateriale

Erhalten Sie Ihr Parker Konto noch heute!

Erstellen Sie ein Konto, um alles zu verwalten, was Sie mit Parker tun – von Ihren Voreinstellungen für Bestellungen bis zum Zugriff auf Anwendungen.


LOADING IMAGES
Pressure Relieving Proportional Valve

Pressure Relieving Proportional Valve

Parker’s selection of proportional pressure relieving valves are for applications that require dynamic relieving and valves that are capable of flows up to 95 lpm (25 gpm) and pressures as high as 350 bar (5000 psi).

Tekniske specifikationer

  • Flowhastighed: 0.35, 0.8, 0.9, 1.4, 25 gal/min, 1.3, 3, 3.4, 5.3, 95 L/min
  • Konfiguration: Decreasing Pressure/Increasing Current, Increasing Pressure/Increasing Current
  • Maks. trykaflastning: 1000, 2000, 3000, 5000 psi, 70, 140, 210, 350 bar
  • Pakningsmateriale: D-Ring (Standard), Nitrile, Fluorocarbon
  • Flowretning: Nose to Side (1 - 2)
  • Maks. flowhastighed: 0.35, 0.8, 0.9, 1.4, 25 gal/min, 1.3, 3, 3.4, 5.3, 95 L/min
  • Maks. driftstryk: 1000, 2000, 3000, 5000 psi, 70, 140, 210, 350 bar
  • Maksimalt indløbstryktrin: 5000 psi, 350 bar
  • Sprængningstryk: N/A, 1, 2, 3, 5 psi, N/A, 0.07, 0.14, 0.21, 0.35 bar
  • Lækagehastighed: N/A, 30 @ 5000 PSI (350 BAR), 10 @ 75% Crack Pressure drops/min, N/A, 5 for every 100 PSI of Setting cm3/min
  • Monteringstype: Screw in cartridge valve
  • Form størrelse: C08-2, C10-2
  • Funktion: Proportional Pressure Relief
  • Aktiveringstype: Electrical
  • Betjeningstype: Solenoid operated
  • For væsketype: Mineral-based or synthetic hydraulic fluids
  • Filters effektivitetsklassificering: ISO 4406 18/16/13, SAE Class 4
  • Maksimal kinematisk viskositet: 45-2000 SSU (6 to 420 cSt)
  • Ventilmateriale: All parts steel. All operating parts hardened steel
  • Installationsmoment: 22, 25 lb-ft, 30, 34 Nm
  • Spolemøtriks tilspændingsmoment: 3, Finger Tight lb-ft, 4.1, Finger Tight Nm
  • Driftstemperatur: -35 to +200, -30 to +250, -15 to +400 °F, -37 to +93, -34 to +121, -26 to +204 °C
  • Maks. driftstemperatur: +200, +250, +400 °F, +93, +121, +204 °C
  • Mindste driftstemperatur: -35, -30, -15 °F, -37, -34, -26 °C
  • Spoletype: 1/2" Super Coil High Watt (CCP), 5/8" Super Coil High Watt (CAP)
  • Strømforbrug: 19, 28 W
  • Frekvens: 100 to 400 Hz
  • Hysterese: 5%, < 7%, < 10%
  • Vægt: 0.14 to 0.3 lbs, 0.06 to 0.14 kg
  • Trykreguleringsområde: N/A
  • "Body" materiale: N/A
  • Maks. trykindstilling: N/A psi
Safety Warning

Fuld produktbeskrivelse

Parker’s family of proportional pressure relieving valves provide the operator predictable performance for applications that require dynamic pressure limitation. These valves are capable of handling flows up to 95 lpm (25 gpm) and pressures as high as 350 bar (5000 psi). Parker’s proportional pressure relieving valves are ideal for piloting larger valves or can even functions as a stand-alone pressure control valve. Parker’s proportional pressure relieving valves can be paired with any Current Controlled Pulse Width Modulation (PWM) valve driver, and the simple and compact design enables these valves to be used on a variety of equipment within the mobile, industrial, or manufacturing markets.

Markets:
• Aerial
• Construction
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• Direct acting poppet or spool type design
• Proportional to solenoid input current
• One piece cartridge housing
• Non-magnetic spool and housing assembly

Applications:
• Piloting larger valves
• Pressure controls
• Applications sensitive to over-pressurization

Additional Technical Insight:
Recommended to be used with a Current Controlled Pulse Width Modulation (PWM) valve driver.

Relaterede dokumenter

×
Produkter Flowhastighed Konfiguration Maks. trykaflastning Pakningsmateriale
AP02B2YR35AL 0.35 GAL/MIN, 1.3 L/MIN Decreasing Pressure/Increasing Current 5000 PSI, 350 BAR D-Ring (Standard)

687554
687505