Proportional Poppet Valves | Product Series

Sorter efter

    Ingen filtre valgt

Maks. flowhastighed

Konfiguration

Pakningsmateriale

Erhalten Sie Ihr Parker Konto noch heute!

Erstellen Sie ein Konto, um alles zu verwalten, was Sie mit Parker tun – von Ihren Voreinstellungen für Bestellungen bis zum Zugriff auf Anwendungen.


LOADING IMAGES
Proportional Poppet Valves

Proportional Poppet Valves

REGIONAL - Parker’s family of 2-way proportional poppet valves are available in normally-open or normally-closed configurations and are capable of flows up to 117 lpm (31 gpm) and pressures as high as 210 bar (3000 psi).

Tekniske specifikationer

  • Maks. flowhastighed: 7, 10.5, 13, 14.5, 21.5, 26, 28, 31 gal/min, 27, 40, 45, 55, 81.5, 98.5, 106, 117 L/min
  • Konfiguration: High Flow, Normally Closed, Normally Open
  • Pakningsmateriale: D-Ring (Standard), Nitrile, Fluorocarbon
  • Flowhastighed: 7, 10.5, 13, 14.5, 21.5, 26, 28, 31 gal/min, 27, 40, 45, 55, 81.5, 98.5, 106, 117 L/min
  • Flowretning: Side to Nose (2 - 1)
  • Maks. driftstryk: 3000 psi, 210 bar
  • Maksimalt indløbstryktrin: 3000 psi, 210 bar
  • Mindste trykdifferens: 300 psi, 21 bar
  • Lækagehastighed: 5 @ 3000 PSI (210 BAR) drops/min
  • Form størrelse: C08-2, C10-2, C12-2F, C16-2
  • Funktion: Proportional Flow Control/Regulator
  • Aktiveringstype: Electrical, Manual
  • Bypassfunktionalitet: N/A, Screw Type
  • For væsketype: Mineral-based or synthetic hydraulic fluids
  • Maksimal kinematisk viskositet: 45-2000 SSU (6 to 420 cSt)
  • Filters effektivitetsklassificering: ISO 4406 18/16/13, SAE Class 4
  • Ventilmateriale: All parts steel. All operating parts hardened steel
  • Installationsmoment: 20, 25, 55, 80-85 lb-ft, 30, 34, 74, 108-115 Nm
  • Spolemøtriks tilspændingsmoment: 1 lb-ft, 1.4 Nm
  • Spoletype: 5/8" Super Coil Low Watt (CAS)
  • Strømforbrug: 18 W
  • Frekvens: 100 to 400 Hz
  • Hysterese: < 15%
  • Variation af lukkepunkt: N/A, 60-65% of Input Signal
  • Variation af åbningspunkt: N/A, 20-25% of Input Signal
  • Driftstemperatur: -35 to +200, -30 to +250, -15 to +400 °F, -37 to +93, -34 to +121, -26 to +204 °C
  • Maks. driftstemperatur: +200, +250, +400 °F, +93, +121, +204 °C
  • Mindste driftstemperatur: -35, -30, -15 °F, -37, -34, -26 °C
  • Vægt: 0.38 to 0.9 lbs, 0.17 to 0.41 kg
  • "Body" materiale: N/A
Safety Warning

Fuld produktbeskrivelse

Parker’s selection of 2-way proportional poppet valves provide precise and dependable controls for applications that require a proportional flow control with an extremely low leakage rate. These valves are capable of handling flows up to 117 lpm (31 gpm) and pressures as high as 210 bar (3000 psi). These valves inspire confidence because of the high level of repeatable and accurate operation throughout the full control range of the valve. Parker’s 2-way proportional poppet valves are available in normally-open or normally-closed configurations and will pair with any Current Controlled Pulse Width Modulation (PWM) valve driver. These valves have uses on a variety of machinery within the agriculture, aerial, material handling, or construction markets.

Markets:
• Agriculture
• Aerial
• Construction
• Material Handling
• Miscellaneous Mobile

Features/Benefits:
• Excellent metering capability and control throughout the full flow range
• Reduced drift
• Low leak control (less than 5 dpm)
• Modular solution to applied problem
• Improved control throughout the control range

Applications:
• Applications requiring precise controls
• Variable flow applications
• Actuator control
• Motor speed control

Additional Technical Insight:
Recommended to be used with a Current Controlled Pulse Width Modulation (PWM) valve driver.

Relaterede dokumenter

×
Produkter Maks. flowhastighed Konfiguration Pakningsmateriale
FAP081CV 7 GAL/MIN, 27 L/MIN Normally Closed Fluorocarbon
FAP121CV 21.5 GAL/MIN, 81.5 L/MIN Normally Closed Fluorocarbon
FAP101CHV 13 GAL/MIN, 45 L/MIN Normally Closed Nitrile
FAP101CHMV 13 GAL/MIN, 45 L/MIN Normally Closed Fluorocarbon
FAP101CHMN 13 GAL/MIN, 45 L/MIN Normally Closed Nitrile
FAP101CHV 13 GAL/MIN, 45 L/MIN Normally Closed Fluorocarbon
FAP101CMN 10.5 GAL/MIN, 40 L/MIN Normally Closed Nitrile
FAP101CMV 10.5 GAL/MIN, 40 L/MIN Normally Closed Fluorocarbon

687554
687505