Hydraulic Flat-Face Quick Coupling - ISO 16028 - FEM/IF Series | Product Series

Sorter efter

    Ingen filtre valgt

Erhalten Sie Ihr Parker Konto noch heute!

Erstellen Sie ein Konto, um alles zu verwalten, was Sie mit Parker tun – von Ihren Voreinstellungen für Bestellungen bis zum Zugriff auf Anwendungen.


LOADING IMAGES
Hydraulic Flat-Face Quick Coupling - ISO 16028  - FEM/IF Series Hydraulic Flat-Face Quick Coupling - ISO 16028  - FEM/IF Series

Hydraulic Flat-Face Quick Coupling - ISO 16028 - FEM/IF Series

Parker Flat-Face quick coupling system with body size 1/8" up to 1" and ISO 16028 for applications up to 450 bar.

Tekniske specifikationer

  • Mindste driftstemperatur: -25 to -30 °C
  • Forbindelsestype: BSPP, UNF, JIC, NPTF
  • Applikation: Medium Pressure Hydraulics
  • "Body" størrelse: 1/8 to 1 inch
  • Brand: TEMA
  • Specifikationer overholdt: ISO 16028
  • Udvekslingstype: ISO 16028
  • Medie: Steam, Water, Chemical Fluids, Hydraulic Fluids
  • Maks. driftstryk: 2900 to 5076 psi, 200 to 450 bar
  • Maks. driftstemperatur: 212 to 392 °F, 100 to 200 °C
  • Fittingforbindelsestype: BSPP, JIC, UNF, NPTF
  • Ventiltype: Non-Spill / FlatFace
  • Længde: 35 to 146 mm
  • Sekskantstørrelse: 17 to 65 mm
  • Udvendig diameter: 18.6 to 60 mm
  • Pakningsmateriale: NBR, FKM, EPDM, FFKM
Safety Warning

Fuld produktbeskrivelse

Flat Face Quick Coupling FEM / IF series is produced according to the ISO 16028 and is compatible with other series complying with the same standard. These couplings offer a leakage free disconnection with a minimal oil loss during uncoupling. Thanks to the valve design, the coupling has a minimum pressure drop, and thus achieves maximum cost-effectiveness. The standard version of series FEM / IF is available made of steel or stainless steel.

Markets:
- Agriculture
- Automotive
- Oil and Gas
- Process
- Power Generation
- Transportation
- Vocational and Municipal
- Defense
- Industrial
- Machine Tooling
- Material Handling
- Construction

Features/Benefits:
- Safety locking feature as standard to prevent unintentional uncoupling
- FEC with the pressure eliminator enable effortless connection under static pressure (up to rated working pressure)
- FEMP and FECP with pushpull features is suitable for multi-plates or when coupling is fixed on an application

Applications:
Easy dry break connection / disconnection in hydraulic systems, both mobile and industrial applications
- Tractors
- Trucks
- Wheel loaders
- Military vehicles
- Hydraulic tools
- Presses
- Molding machines

Relaterede dokumenter

Compliance, Certifications & Safety
Safety instructions Quick Couplings
Literature and Reference Materials
FEM Series--LEAF/3800-FEM-Series/UK
×
Produkter

687554
687614