Series LX - Miniature Latching Pneumatic Solenoid Valve | Product Series

Sorter efter

    Ingen filtre valgt

Erhalten Sie Ihr Parker Konto noch heute!

Erstellen Sie ein Konto, um alles zu verwalten, was Sie mit Parker tun – von Ihren Voreinstellungen für Bestellungen bis zum Zugriff auf Anwendungen.


LOADING IMAGES
Series LX - Miniature Latching Pneumatic Solenoid Valve

Series LX - Miniature Latching Pneumatic Solenoid Valve OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Tekniske specifikationer

  • Flowhastighed: Up to 14.0 SLPM
  • Maks. flowhastighed: 14 SLPM
  • Maks. driftstryk: 20 psi, 1.37 bar
  • Lysningsstørrelse: 0.045 inch, 1.14 mm
  • Maks. driftstemperatur: 122 °F, 50 °C
  • Mindste driftstemperatur: 32 °F, 0 °C
  • Funktion: 2-Way, Normally Closed (NC), Latching
  • Cyklusser pr. livstid: 10 Million Cycles
  • Aktiveringstype: Solenoid
  • Betjeningstype: Electronic
  • Kontrolmetode: Current or Voltage
  • Strømforbrug: 0.52, 0.82 Watt
  • Indgangsspænding: 3, 5, 12, 24 VDC
  • Elektrisk tilslutning: PC Pins, 4 mm centers
  • "Body" materiale: PBT (Polybutylene terephthalate)
  • Pakningsmateriale: FKM
  • Længde: 0.92 inch, 23.4 mm
  • Bredde: 0.31 inch, 7.9 mm
  • Højde: 0.48 inch, 12.2 mm
  • Vægt: 0.16 oz, 4.6 g
  • Svartid: < 20 ms
  • Lækagehastighed: < 0.0116 sccm
  • Porttilslutning: Barbs for 1/16", 1.5 mm I.D. Tubing (1/32" Wall Max)
  • Monteringstype: Manifold Mount (Gasket Required)
  • Forbindelsestype: Retention Pin or Mounting screw
  • Tilslutningsstørrelse: 22 AWG (Pin); 0-80 x 1/2" Binding Head, Philips screw
  • For væsketype: Gases
  • Industriel applikation: Air and Oxygen Delivery
  • Konfiguration: N/A
Safety Warning

Fuld produktbeskrivelse

The Parker LX-Valve is a miniature latching pneumatic solenoid valve measuring 8 mm in width. The compact size, light weight, and power saving latching features are the ideal solution for portable/battery powered applications. The body construction of the Parker LX-Valve is suited for manifold or barbed-tube pneumatic connections and is available in a 2-way configuration.

Markets
• Portable Medical Equipment
• Environmental Monitoring

Features/Benefits
• Internal latching mechanism enables continuous, power free, operation, with minimal/monetary actuation power to change states
• High flow output capability, (11 slpm minimum @ 15 psid)
• Direct PC mounting and 11.2 mm valve mounting centers enables compact and lightweight system design
• Reduces portable device size, weight and cost
• Reduces power consumption and heat generation. Demand for low power, e.g.

Typical Applications
• Air & Oxygen Delivery

Relaterede dokumenter

×
Produkter

687554
687821