Erhalten Sie Ihr Parker Konto noch heute!
Erstellen Sie ein Konto, um alles zu verwalten, was Sie mit Parker tun – von Ihren Voreinstellungen für Bestellungen bis zum Zugriff auf Anwendungen.
Erstellen Sie ein Konto, um alles zu verwalten, was Sie mit Parker tun – von Ihren Voreinstellungen für Bestellungen bis zum Zugriff auf Anwendungen.
Sporlan Type P TEV's are designed for use on Air Conditioning and Heat Pump applications. The ER valve serves as a functional replacement.
Sporlan Type P valve is a brass bar body, externally adjustable valve available with ODF solder connections. The thermostatic element is replaceable, and the valve has a permanent 12 mesh strainer. This valve provides smooth and accurate regulation of air conditioning and heat pump applications. The P valve also assures peak performance on large refrigeration applications when used with selective charges.
Markets:
• Ultra Low Temp Refrigeration
Historical Markets:
• Air Conditioning
• Refrigeration
• Transportation
• Industrial Refrigeration
Features and Benefits:
• Permanent Inlet Strainer
• Thermostatic Charges available to match system conditions
• Available with internal or external equalizer
• Design working pressure for the P Valve is 300 psi (29 bar)
Applications:
• Ultra Low Temp Refrigeration
• Air Conditioning
• Refrigeration
• Capacity ranges from 8 to 18 tons R-22
For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.
| Produkter |
|---|