VSO Miniature Proportional Valve | Product Series

Sorter efter

    Ingen filtre valgt

"Body" design

Maks. driftstryk/dysestørrelse

Pneumatisk tilslutning

Elektrisk tilslutning

Ydre/elastomermaterialer

Maks. driftsspænding

Erhalten Sie Ihr Parker Konto noch heute!

Erstellen Sie ein Konto, um alles zu verwalten, was Sie mit Parker tun – von Ihren Voreinstellungen für Bestellungen bis zum Zugriff auf Anwendungen.


LOADING IMAGES
VSO Miniature Proportional Valve

VSO Miniature Proportional Valve

Thermally compensated 2-way normally closed (NC) proportional valve designed to maintain accurate and repeatable flow over a wide range of media. Ideal for medical and analytical applications that require precision control and flow up to 56 slpm.

Tekniske specifikationer

  • Flowhastighed: Up to 50 SLPM
  • Maks. flowhastighed: 50 SLPM
  • Maks. driftstryk: 150 psi, 10.34 bar
  • Vakuum til trykinterval: 0-27 in Hg (0-686 mm Hg)
  • Lysningsstørrelse: 0.010, 0.020, 0.030, 0.040, 0.050, 0.065 inch, 0.25, 0.51, 0.76, 1.02, 1.27, 1.65 mm
  • Maks. driftstemperatur: 131 °F, 55 °C
  • Mindste driftstemperatur: 32 °F, 0 °C
  • Funktion: 2-Way, Normally Closed (NC)
  • Cyklusser pr. livstid: 100 million cycles
  • Aktiveringstype: Solenoid
  • Betjeningstype: Electronic
  • Kontrolmetode: Current or Voltage
  • Strømforbrug: 2.0 Watts Maximum
  • Indgangsspænding: 5.5, 8, 11.5, 13.5, 20, 29, 41, or 56 VDC
  • Elektrisk tilslutning: 18" Wire Leads, 4 Pin PCB, Quick spade connections
  • "Body" materiale: 360 HO2 Brass, 300 Series Stainless Steel, or Nickel-Plated Brass (Series 25 only)
  • Pakningsmateriale: FKM, FFKM
  • Længde: 1.79 inch, 45.3 mm
  • Bredde: 0.63 inch, 15.9 mm
  • Højde: 0.67 inch, 17.0 mm
  • Vægt: 2.2 oz, 63 g
  • Lækagehastighed: < 0.016 sccm He @ 150 psi
  • Monteringstype: Mounting screw
  • Forbindelsestype: Manifold mount, Manifold Mount w/ Screens, barbs, or threaded port connections
  • Tilslutningsstørrelse: 4-40 x 5/8” Pan Head, Phillips screw (manifold mounts), Barbs for 1/8" I.D Tubing, or 10-32 Female Threaded Ports
  • For væsketype: Gases
  • Industriel applikation: Gas Chromatography, Ventilators, Anesthesia Delivery, Mass Flow Control, Oxygen Conservers & Concentrators, Anaesthesia Delivery & Monitors, Pressure & Flow Control, Mass Flow Control
  • Konfiguration: N/A
Safety Warning

Fuld produktbeskrivelse

The Parker VSO® miniature proportional valve provides enhanced flow control for applications where precise control flow control is required up to 56 slpm. The VSO® valve provides precise flow control of gas in proportion to input current. The valve can be controlled with either DC current or pulse width modulation along with closed loop feedback to deliver optimal system performance. Together with its ability to provide precise control over varying temperatures and media types, the VSO® miniature proportional valve is ideally suited for manufacturers of medical and analytical equipment. 

Markets
Analytical Chemistry
Anesthesia
Patient Monitoring
Respiratory

Features/Benefits
Enables precise flow control for improved instrument accuracy
Thermally compensated to maintain precise flow over a wide range of media
Computer automated calibration and serialization for performance traceability
Cleaned for Oxygen and Analytical Service use
Proven performance tested to 100 million life cycles
Reach, RoHS, ISO 15001, IP65, and CE compliant

Typical Applications
Gas Chromatography
Mass Spectrometry
Ventilators
0₂ Concentrators / Conservers
Anesthesia Delivery and Monitors
Pressure & Flow Control
Mass Flow Control
Insufflator

Relaterede dokumenter

×
Produkter "Body" design Maks. driftstryk/dysestørrelse Pneumatisk tilslutning Elektrisk tilslutning Ydre/elastomermaterialer Maks. driftsspænding
910-000042-001 Manifold Mount 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 5.5 VDC
910-000042-002 Manifold Mount w/ Screens 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 5.5 VDC
910-000042-003 1/8" Barbs 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 5.5 VDC
910-000042-004 Manifold Mount 150 psid/.010" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 5.5 VDC
910-000042-006 1/8" Barbs 150 psid/.010" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 5.5 VDC
910-000042-007 Manifold Mount 150 psid/.010" Square Body(Manifold and Barb) Quick Spade Brass/FKM 5.5 VDC
910-000042-009 1/8" Barbs 150 psid/.010" Square Body(Manifold and Barb) Quick Spade Brass/FKM 5.5 VDC
910-000042-010 Manifold Mount 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 8 VDC
910-000042-011 Manifold Mount w/ Screens 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 8 VDC
910-000042-012 1/8" Barbs 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 8 VDC
910-000042-015 1/8" Barbs 150 psid/.010" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 8 VDC
910-000042-018 1/8" Barbs 150 psid/.010" Square Body(Manifold and Barb) Quick Spade Brass/FKM 8 VDC
910-000042-019 Manifold Mount 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 11.5 VDC
910-000042-020 Manifold Mount w/ Screens 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 11.5 VDC
910-000042-021 1/8" Barbs 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 11.5 VDC
910-000042-022 Manifold Mount 150 psid/.010" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 11.5 VDC
910-000042-023 Manifold Mount w/ Screens 150 psid/.010" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 11.5 VDC
910-000042-024 1/8" Barbs 150 psid/.010" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 11.5 VDC
910-000042-027 1/8" Barbs 150 psid/.010" Square Body(Manifold and Barb) Quick Spade Brass/FKM 11.5 VDC
910-000042-028 Manifold Mount 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 13.5 VDC
910-000042-029 Manifold Mount w/ Screens 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 13.5 VDC
910-000042-030 1/8" Barbs 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 13.5 VDC
910-000042-031 Manifold Mount 150 psid/.010" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 13.5 VDC
910-000042-032 Manifold Mount w/ Screens 150 psid/.010" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 13.5 VDC
910-000042-033 1/8" Barbs 150 psid/.010" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 13.5 VDC
910-000042-034 Manifold Mount 150 psid/.010" Square Body(Manifold and Barb) Quick Spade Brass/FKM 13.5 VDC
910-000042-035 Manifold Mount w/ Screens 150 psid/.010" Square Body(Manifold and Barb) Quick Spade Brass/FKM 13.5 VDC
910-000042-036 1/8" Barbs 150 psid/.010" Square Body(Manifold and Barb) Quick Spade Brass/FKM 13.5 VDC
910-000042-037 Manifold Mount 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 20 VDC
910-000042-038 Manifold Mount w/ Screens 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 20 VDC
910-000042-039 1/8" Barbs 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 20 VDC
910-000042-040 Manifold Mount 150 psid/.010" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 20 VDC
910-000042-041 Manifold Mount w/ Screens 150 psid/.010" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 20 VDC
910-000042-042 1/8" Barbs 150 psid/.010" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 20 VDC
910-000042-043 Manifold Mount 150 psid/.010" Square Body(Manifold and Barb) Quick Spade Brass/FKM 20 VDC
910-000042-044 Manifold Mount w/ Screens 150 psid/.010" Square Body(Manifold and Barb) Quick Spade Brass/FKM 20 VDC
910-000042-045 1/8" Barbs 150 psid/.010" Square Body(Manifold and Barb) Quick Spade Brass/FKM 20 VDC
910-000042-046 Manifold Mount 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 29 VDC
910-000042-047 Manifold Mount w/ Screens 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 29 VDC
910-000042-048 1/8" Barbs 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 29 VDC
910-000042-049 Manifold Mount 150 psid/.010" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 29 VDC
910-000042-050 Manifold Mount w/ Screens 150 psid/.010" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 29 VDC
910-000042-051 1/8" Barbs 150 psid/.010" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 29 VDC
910-000042-054 1/8" Barbs 150 psid/.010" Square Body(Manifold and Barb) Quick Spade Brass/FKM 29 VDC
910-000042-075 1/8" Barbs 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Brass/FFKM 5.5 VDC
910-000042-079 Manifold Mount 150 psid/.010" Square Body(Manifold and Barb) Quick Spade Brass/FFKM 5.5 VDC
910-000042-091 Manifold Mount 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Brass/FFKM 11.5 VDC
910-000042-092 Manifold Mount w/ Screens 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Brass/FFKM 11.5 VDC
910-000042-093 1/8" Barbs 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Brass/FFKM 11.5 VDC
910-000042-100 Manifold Mount 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Brass/FFKM 13.5 VDC
910-000042-101 Manifold Mount w/ Screens 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Brass/FFKM 13.5 VDC
910-000042-103 Manifold Mount 150 psid/.010" Square Body(Manifold and Barb) PC Board Mount Brass/FFKM 13.5 VDC
910-000042-105 1/8" Barbs 150 psid/.010" Square Body(Manifold and Barb) PC Board Mount Brass/FFKM 13.5 VDC
910-000042-107 Manifold Mount w/ Screens 150 psid/.010" Square Body(Manifold and Barb) Quick Spade Brass/FFKM 13.5 VDC
910-000042-111 1/8" Barbs 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Brass/FFKM 29 VDC
910-000042-112 Manifold Mount 150 psid/.010" Square Body(Manifold and Barb) PC Board Mount Brass/FFKM 20 VDC
910-000042-113 Manifold Mount w/ Screens 150 psid/.010" Square Body(Manifold and Barb) PC Board Mount Brass/FFKM 20 VDC
910-000042-115 Manifold Mount 150 psid/.010" Square Body(Manifold and Barb) Quick Spade Brass/FFKM 20 VDC
910-000042-116 Manifold Mount w/ Screens 150 psid/.010" Square Body(Manifold and Barb) Quick Spade Brass/FFKM 20 VDC
910-000042-196 Manifold Mount 150 psid/.010" Square Body(Manifold and Barb) PC Board Mount Stainless Steel/FKM 5.5 VDC
910-000042-198 1/8" Barbs 150 psid/.010" Square Body(Manifold and Barb) PC Board Mount Stainless Steel/FKM 5.5 VDC
910-000042-199 Manifold Mount 150 psid/.010" Square Body(Manifold and Barb) Quick Spade Stainless Steel/FKM 5.5 VDC
910-000042-201 1/8" Barbs 150 psid/.010" Square Body(Manifold and Barb) Quick Spade Stainless Steel/FKM 5.5 VDC
910-000042-202 Manifold Mount 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 8 VDC
910-000042-212 Manifold Mount w/ Screens 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 11.5 VDC
910-000042-216 1/8" Barbs 150 psid/.010" Square Body(Manifold and Barb) PC Board Mount Stainless Steel/FKM 11.5 VDC
910-000042-217 Manifold Mount 150 psid/.010" Square Body(Manifold and Barb) Quick Spade Stainless Steel/FKM 11.5 VDC
910-000042-221 Manifold Mount w/ Screens 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 13.5 VDC
910-000042-229 Manifold Mount 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 20 VDC
910-000042-230 Manifold Mount w/ Screens 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 20 VDC
910-000042-233 Manifold Mount w/ Screens 150 psid/.010" Square Body(Manifold and Barb) PC Board Mount Stainless Steel/FKM 20 VDC
910-000042-265 Manifold Mount 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 5.5 VDC
910-000042-271 Manifold Mount 150 psid/.010" Square Body(Manifold and Barb) Quick Spade Stainless Steel/FFKM 5.5 VDC
910-000042-283 Manifold Mount 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 11.5 VDC
910-000042-284 Manifold Mount w/ Screens 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 11.5 VDC
910-000042-292 Manifold Mount 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 13.5 VDC
910-000042-293 Manifold Mount w/ Screens 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 13.5 VDC
910-000042-294 1/8" Barbs 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 13.5 VDC
910-000042-298 Manifold Mount 150 psid/.010" Square Body(Manifold and Barb) Quick Spade Stainless Steel/FFKM 13.5 VDC
910-000042-302 Manifold Mount w/ Screens 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 20 VDC
910-000042-310 Manifold Mount 150 psid/.010" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 29 VDC
910-000043-001 Manifold Mount 150 psid/.020" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 5.5 VDC
910-000043-002 Manifold Mount w/ Screens 150 psid/.020" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 5.5 VDC
910-000043-003 1/8" Barbs 150 psid/.020" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 5.5 VDC
910-000043-006 1/8" Barbs 150 psid/.020" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 5.5 VDC
910-000043-009 1/8" Barbs 150 psid/.020" Square Body(Manifold and Barb) Quick Spade Brass/FKM 5.5 VDC
910-000043-010 Manifold Mount 150 psid/.020" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 8 VDC
910-000043-011 Manifold Mount w/ Screens 150 psid/.020" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 8 VDC
910-000043-012 1/8" Barbs 150 psid/.020" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 8 VDC
910-000043-018 1/8" Barbs 150 psid/.020" Square Body(Manifold and Barb) Quick Spade Brass/FKM 8 VDC
910-000043-019 Manifold Mount 150 psid/.020" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 11.5 VDC
910-000043-020 Manifold Mount w/ Screens 150 psid/.020" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 11.5 VDC
910-000043-021 1/8" Barbs 150 psid/.020" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 11.5 VDC
910-000043-022 Manifold Mount 150 psid/.020" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 11.5 VDC
910-000043-023 Manifold Mount w/ Screens 150 psid/.020" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 11.5 VDC
910-000043-024 1/8" Barbs 150 psid/.020" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 11.5 VDC
910-000043-025 Manifold Mount 150 psid/.020" Square Body(Manifold and Barb) Quick Spade Brass/FKM 11.5 VDC
910-000043-027 1/8" Barbs 150 psid/.020" Square Body(Manifold and Barb) Quick Spade Brass/FKM 11.5 VDC
910-000043-028 Manifold Mount 150 psid/.020" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 13.5 VDC
910-000043-029 Manifold Mount w/ Screens 150 psid/.020" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 13.5 VDC
910-000043-030 1/8" Barbs 150 psid/.020" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 13.5 VDC
910-000043-032 Manifold Mount w/ Screens 150 psid/.020" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 13.5 VDC
910-000043-033 1/8" Barbs 150 psid/.020" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 13.5 VDC
910-000043-034 Manifold Mount 150 psid/.020" Square Body(Manifold and Barb) Quick Spade Brass/FKM 13.5 VDC
910-000043-036 1/8" Barbs 150 psid/.020" Square Body(Manifold and Barb) Quick Spade Brass/FKM 13.5 VDC
910-000043-037 Manifold Mount 150 psid/.020" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 20 VDC
910-000043-038 Manifold Mount w/ Screens 150 psid/.020" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 20 VDC
910-000043-039 1/8" Barbs 150 psid/.020" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 20 VDC
910-000043-041 Manifold Mount w/ Screens 150 psid/.020" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 20 VDC
910-000043-042 1/8" Barbs 150 psid/.020" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 20 VDC
910-000043-043 Manifold Mount 150 psid/.020" Square Body(Manifold and Barb) Quick Spade Brass/FKM 20 VDC
910-000043-045 1/8" Barbs 150 psid/.020" Square Body(Manifold and Barb) Quick Spade Brass/FKM 20 VDC
910-000043-046 Manifold Mount 150 psid/.020" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 29 VDC
910-000043-047 Manifold Mount w/ Screens 150 psid/.020" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 29 VDC
910-000043-048 1/8" Barbs 150 psid/.020" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 29 VDC
910-000043-050 Manifold Mount w/ Screens 150 psid/.020" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 29 VDC
910-000043-051 1/8" Barbs 150 psid/.020" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 29 VDC
910-000043-091 Manifold Mount 150 psid/.020" Square Body(Manifold and Barb) 18" Wire Leads Brass/FFKM 11.5 VDC
910-000043-145 Square Body(Manifold and Barb) 150 psid/.020" 5/64" Barbs 18" Wire Leads Brass/FKM 5.5 VDC
910-000043-148 Square Body(Manifold and Barb) 150 psid/.020" 5/64" Barbs 18" Wire Leads Brass/FKM 8 VDC
910-000043-160 Square Body(Manifold and Barb) 150 psid/.020" 5/64" Barbs 18" Wire Leads Brass/FKM 29 VDC
910-000043-198 1/8" Barbs 150 psid/.020" Square Body(Manifold and Barb) PC Board Mount Stainless Steel/FKM 5.5 VDC
910-000043-202 Manifold Mount 150 psid/.020" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 8 VDC
910-000043-203 Manifold Mount w/ Screens 150 psid/.020" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 8 VDC
910-000043-212 Manifold Mount w/ Screens 150 psid/.020" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 11.5 VDC
910-000043-217 Manifold Mount 150 psid/.020" Square Body(Manifold and Barb) Quick Spade Stainless Steel/FKM 11.5 VDC
910-000043-220 Manifold Mount 150 psid/.020" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 13.5 VDC
910-000043-229 Manifold Mount 150 psid/.020" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 20 VDC
910-000043-230 Manifold Mount w/ Screens 150 psid/.020" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 20 VDC
910-000043-231 1/8" Barbs 150 psid/.020" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 20 VDC
910-000043-233 Manifold Mount w/ Screens 150 psid/.020" Square Body(Manifold and Barb) PC Board Mount Stainless Steel/FKM 20 VDC
910-000043-267 1/8" Barbs 150 psid/.020" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 5.5 VDC
910-000043-298 Manifold Mount 150 psid/.020" Square Body(Manifold and Barb) Quick Spade Stainless Steel/FFKM 13.5 VDC
910-000043-301 Manifold Mount 150 psid/.020" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 20 VDC
910-000043-307 Manifold Mount 150 psid/.020" Square Body(Manifold and Barb) Quick Spade Stainless Steel/FFKM 20 VDC
910-000043-310 Manifold Mount 150 psid/.020" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 29 VDC
910-000044-001 Manifold Mount 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 5.5 VDC
910-000044-002 Manifold Mount w/ Screens 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 5.5 VDC
910-000044-003 1/8" Barbs 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 5.5 VDC
910-000044-004 Manifold Mount 150 psid/.030" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 5.5 VDC
910-000044-006 1/8" Barbs 150 psid/.030" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 5.5 VDC
910-000044-007 Manifold Mount 150 psid/.030" Square Body(Manifold and Barb) Quick Spade Brass/FKM 5.5 VDC
910-000044-009 1/8" Barbs 150 psid/.030" Square Body(Manifold and Barb) Quick Spade Brass/FKM 5.5 VDC
910-000044-010 Manifold Mount 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 8 VDC
910-000044-011 Manifold Mount w/ Screens 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 8 VDC
910-000044-012 1/8" Barbs 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 8 VDC
910-000044-018 1/8" Barbs 150 psid/.030" Square Body(Manifold and Barb) Quick Spade Brass/FKM 8 VDC
910-000044-019 Manifold Mount 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 11.5 VDC
910-000044-020 Manifold Mount w/ Screens 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 11.5 VDC
910-000044-021 1/8" Barbs 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 11.5 VDC
910-000044-024 1/8" Barbs 150 psid/.030" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 11.5 VDC
910-000044-027 1/8" Barbs 150 psid/.030" Square Body(Manifold and Barb) Quick Spade Brass/FKM 11.5 VDC
910-000044-028 Manifold Mount 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 13.5 VDC
910-000044-029 Manifold Mount w/ Screens 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 13.5 VDC
910-000044-030 1/8" Barbs 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 13.5 VDC
910-000044-032 Manifold Mount w/ Screens 150 psid/.030" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 13.5 VDC
910-000044-033 1/8" Barbs 150 psid/.030" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 13.5 VDC
910-000044-035 Manifold Mount w/ Screens 150 psid/.030" Square Body(Manifold and Barb) Quick Spade Brass/FKM 13.5 VDC
910-000044-036 1/8" Barbs 150 psid/.030" Square Body(Manifold and Barb) Quick Spade Brass/FKM 13.5 VDC
910-000044-037 Manifold Mount 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 20 VDC
910-000044-038 Manifold Mount w/ Screens 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 20 VDC
910-000044-039 1/8" Barbs 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 20 VDC
910-000044-040 Manifold Mount 150 psid/.030" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 20 VDC
910-000044-041 Manifold Mount w/ Screens 150 psid/.030" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 20 VDC
910-000044-042 1/8" Barbs 150 psid/.030" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 20 VDC
910-000044-043 Manifold Mount 150 psid/.030" Square Body(Manifold and Barb) Quick Spade Brass/FKM 20 VDC
910-000044-045 1/8" Barbs 150 psid/.030" Square Body(Manifold and Barb) Quick Spade Brass/FKM 20 VDC
910-000044-046 Manifold Mount 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 29 VDC
910-000044-047 Manifold Mount w/ Screens 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 29 VDC
910-000044-048 1/8" Barbs 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 29 VDC
910-000044-049 Manifold Mount 150 psid/.030" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 29 VDC
910-000044-050 Manifold Mount w/ Screens 150 psid/.030" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 29 VDC
910-000044-051 1/8" Barbs 150 psid/.030" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 29 VDC
910-000044-054 1/8" Barbs 150 psid/.030" Square Body(Manifold and Barb) Quick Spade Brass/FKM 29 VDC
910-000044-075 1/8" Barbs 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Brass/FFKM 5.5 VDC
910-000044-091 Manifold Mount 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Brass/FFKM 11.5 VDC
910-000044-093 1/8" Barbs 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Brass/FFKM 11.5 VDC
910-000044-096 1/8" Barbs 150 psid/.030" Square Body(Manifold and Barb) PC Board Mount Brass/FFKM 11.5 VDC
910-000044-101 Manifold Mount w/ Screens 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Brass/FFKM 13.5 VDC
910-000044-109 Manifold Mount 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Brass/FFKM 20 VDC
910-000044-115 Manifold Mount 150 psid/.030" Square Body(Manifold and Barb) Quick Spade Brass/FFKM 20 VDC
910-000044-118 1/8" Barbs 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Brass/FFKM 29 VDC
910-000044-152 Square Body(Manifold and Barb) 150 psid/.030" 5/64" Barbs PC Board Mount Brass/FKM 11.5 VDC
910-000044-155 Square Body(Manifold and Barb) 150 psid/.030" 5/64" Barbs PC Board Mount Brass/FKM 13.5 VDC
910-000044-184 Square Body(Manifold and Barb) 150 psid/.030" 5/64" Barbs 18" Wire Leads Brass/FFKM 29 VDC
910-000044-198 1/8" Barbs 150 psid/.030" Square Body(Manifold and Barb) PC Board Mount Stainless Steel/FKM 5.5 VDC
910-000044-202 Manifold Mount 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 8 VDC
910-000044-211 Manifold Mount 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 11.5 VDC
910-000044-212 Manifold Mount w/ Screens 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 11.5 VDC
910-000044-213 1/8" Barbs 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 11.5 VDC
910-000044-217 Manifold Mount 150 psid/.030" Square Body(Manifold and Barb) Quick Spade Stainless Steel/FKM 11.5 VDC
910-000044-220 Manifold Mount 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 13.5 VDC
910-000044-221 Manifold Mount w/ Screens 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 13.5 VDC
910-000044-232 Manifold Mount 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 20 VDC
910-000044-239 Manifold Mount w/ Screens 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 29 VDC
910-000044-246 1/8" Barbs 150 psid/.030" Square Body(Manifold and Barb) Quick Spade Stainless Steel/FKM 29 VDC
910-000044-265 Manifold Mount 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 5.5 VDC
910-000044-267 1/8" Barbs 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 5.5 VDC
910-000044-283 Manifold Mount 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 11.5 VDC
910-000044-292 Manifold Mount 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 13.5 VDC
910-000044-293 Manifold Mount w/ Screens 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 13.5 VDC
910-000044-301 Manifold Mount 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 20 VDC
910-000044-302 Manifold Mount w/ Screens 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 20 VDC
910-000044-303 1/8" Barbs 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 20 VDC
910-000044-307 Manifold Mount 150 psid/.030" Square Body(Manifold and Barb) Quick Spade Stainless Steel/FFKM 20 VDC
910-000044-310 Manifold Mount 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 29 VDC
910-000044-312 1/8" Barbs 150 psid/.030" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 29 VDC
910-000044-373 Square Body(Manifold and Barb) 150 psid/.030" 5/64" Barbs 18" Wire Leads Stainless Steel/FFKM 20 VDC
910-000045-001 Manifold Mount 75 psid/.040" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 5.5 VDC
910-000045-002 Manifold Mount w/ Screens 75 psid/.040" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 5.5 VDC
910-000045-003 1/8" Barbs 75 psid/.040" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 5.5 VDC
910-000045-004 Manifold Mount 75 psid/.040" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 5.5 VDC
910-000045-006 1/8" Barbs 75 psid/.040" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 5.5 VDC
910-000045-009 1/8" Barbs 75 psid/.040" Square Body(Manifold and Barb) Quick Spade Brass/FKM 5.5 VDC
910-000045-010 Manifold Mount 75 psid/.040" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 8 VDC
910-000045-011 Manifold Mount w/ Screens 75 psid/.040" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 8 VDC
910-000045-012 1/8" Barbs 75 psid/.040" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 8 VDC
910-000045-013 Manifold Mount 75 psid/.040" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 8 VDC
910-000045-018 1/8" Barbs 75 psid/.040" Square Body(Manifold and Barb) Quick Spade Brass/FKM 8 VDC
910-000045-019 Manifold Mount 75 psid/.040" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 11.5 VDC
910-000045-020 Manifold Mount w/ Screens 75 psid/.040" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 11.5 VDC
910-000045-021 1/8" Barbs 75 psid/.040" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 11.5 VDC
910-000045-024 1/8" Barbs 75 psid/.040" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 11.5 VDC
910-000045-025 Manifold Mount 75 psid/.040" Square Body(Manifold and Barb) Quick Spade Brass/FKM 11.5 VDC
910-000045-027 1/8" Barbs 75 psid/.040" Square Body(Manifold and Barb) Quick Spade Brass/FKM 11.5 VDC
910-000045-028 Manifold Mount 75 psid/.040" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 13.5 VDC
910-000045-029 Manifold Mount w/ Screens 75 psid/.040" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 13.5 VDC
910-000045-030 1/8" Barbs 75 psid/.040" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 13.5 VDC
910-000045-033 1/8" Barbs 75 psid/.040" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 13.5 VDC
910-000045-035 Manifold Mount w/ Screens 75 psid/.040" Square Body(Manifold and Barb) Quick Spade Brass/FKM 13.5 VDC
910-000045-036 1/8" Barbs 75 psid/.040" Square Body(Manifold and Barb) Quick Spade Brass/FKM 13.5 VDC
910-000045-037 Manifold Mount 75 psid/.040" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 20 VDC
910-000045-038 Manifold Mount w/ Screens 75 psid/.040" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 20 VDC
910-000045-039 1/8" Barbs 75 psid/.040" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 20 VDC
910-000045-042 1/8" Barbs 75 psid/.040" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 20 VDC
910-000045-045 1/8" Barbs 75 psid/.040" Square Body(Manifold and Barb) Quick Spade Brass/FKM 20 VDC
910-000045-046 Manifold Mount 75 psid/.040" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 29 VDC
910-000045-047 Manifold Mount w/ Screens 75 psid/.040" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 29 VDC
910-000045-048 1/8" Barbs 75 psid/.040" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 29 VDC
910-000045-051 1/8" Barbs 75 psid/.040" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 29 VDC
910-000045-054 1/8" Barbs 75 psid/.040" Square Body(Manifold and Barb) Quick Spade Brass/FKM 29 VDC
910-000045-099 1/8" Barbs 75 psid/.040" Square Body(Manifold and Barb) Quick Spade Brass/FFKM 11.5 VDC
910-000045-152 Square Body(Manifold and Barb) 75 psid/.040" 5/64" Barbs PC Board Mount Brass/FKM 11.5 VDC
910-000045-158 Square Body(Manifold and Barb) 75 psid/.040" 5/64" Barbs PC Board Mount Brass/FKM 20 VDC
910-000045-195 1/8" Barbs 75 psid/.040" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 5.5 VDC
910-000045-211 Manifold Mount 75 psid/.040" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 11.5 VDC
910-000045-212 Manifold Mount w/ Screens 75 psid/.040" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 11.5 VDC
910-000045-213 1/8" Barbs 75 psid/.040" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 11.5 VDC
910-000045-217 Manifold Mount 75 psid/.040" Square Body(Manifold and Barb) Quick Spade Stainless Steel/FKM 11.5 VDC
910-000045-226 Manifold Mount 75 psid/.040" Square Body(Manifold and Barb) Quick Spade Stainless Steel/FKM 13.5 VDC
910-000045-283 Manifold Mount 75 psid/.040" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 11.5 VDC
910-000045-285 1/8" Barbs 75 psid/.040" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 11.5 VDC
910-000046-001 Manifold Mount 100 psid/.050" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 5.5 VDC
910-000046-002 Manifold Mount w/ Screens 100 psid/.050" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 5.5 VDC
910-000046-003 1/8" Barbs 100 psid/.050" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 5.5 VDC
910-000046-004 Manifold Mount 100 psid/.050" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 5.5 VDC
910-000046-006 1/8" Barbs 100 psid/.050" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 5.5 VDC
910-000046-007 Manifold Mount 100 psid/.050" Square Body(Manifold and Barb) Quick Spade Brass/FKM 5.5 VDC
910-000046-009 1/8" Barbs 100 psid/.050" Square Body(Manifold and Barb) Quick Spade Brass/FKM 5.5 VDC
910-000046-010 Manifold Mount 100 psid/.050" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 8 VDC
910-000046-011 Manifold Mount w/ Screens 100 psid/.050" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 8 VDC
910-000046-012 1/8" Barbs 100 psid/.050" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 8 VDC
910-000046-015 1/8" Barbs 100 psid/.050" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 8 VDC
910-000046-018 1/8" Barbs 100 psid/.050" Square Body(Manifold and Barb) Quick Spade Brass/FKM 8 VDC
910-000046-019 Manifold Mount 100 psid/.050" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 11.5 VDC
910-000046-020 Manifold Mount w/ Screens 100 psid/.050" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 11.5 VDC
910-000046-021 1/8" Barbs 100 psid/.050" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 11.5 VDC
910-000046-023 Manifold Mount w/ Screens 100 psid/.050" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 11.5 VDC
910-000046-024 1/8" Barbs 100 psid/.050" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 11.5 VDC
910-000046-025 Manifold Mount 100 psid/.050" Square Body(Manifold and Barb) Quick Spade Brass/FKM 11.5 VDC
910-000046-027 1/8" Barbs 100 psid/.050" Square Body(Manifold and Barb) Quick Spade Brass/FKM 11.5 VDC
910-000046-028 Manifold Mount 100 psid/.050" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 13.5 VDC
910-000046-029 Manifold Mount w/ Screens 100 psid/.050" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 13.5 VDC
910-000046-030 1/8" Barbs 100 psid/.050" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 13.5 VDC
910-000046-033 1/8" Barbs 100 psid/.050" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 13.5 VDC
910-000046-034 Manifold Mount 100 psid/.050" Square Body(Manifold and Barb) Quick Spade Brass/FKM 13.5 VDC
910-000046-035 Manifold Mount w/ Screens 100 psid/.050" Square Body(Manifold and Barb) Quick Spade Brass/FKM 13.5 VDC
910-000046-036 1/8" Barbs 100 psid/.050" Square Body(Manifold and Barb) Quick Spade Brass/FKM 13.5 VDC
910-000046-037 Manifold Mount 100 psid/.050" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 20 VDC
910-000046-038 Manifold Mount w/ Screens 100 psid/.050" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 20 VDC
910-000046-039 1/8" Barbs 100 psid/.050" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 20 VDC
910-000046-040 Manifold Mount 100 psid/.050" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 20 VDC
910-000046-041 Manifold Mount w/ Screens 100 psid/.050" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 20 VDC
910-000046-042 1/8" Barbs 100 psid/.050" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 20 VDC
910-000046-043 Manifold Mount 100 psid/.050" Square Body(Manifold and Barb) Quick Spade Brass/FKM 20 VDC
910-000046-045 1/8" Barbs 100 psid/.050" Square Body(Manifold and Barb) Quick Spade Brass/FKM 20 VDC
910-000046-046 Manifold Mount 100 psid/.050" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 29 VDC
910-000046-047 Manifold Mount w/ Screens 100 psid/.050" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 29 VDC
910-000046-048 1/8" Barbs 100 psid/.050" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 29 VDC
910-000046-049 Manifold Mount 100 psid/.050" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 29 VDC
910-000046-051 1/8" Barbs 100 psid/.050" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 29 VDC
910-000046-054 1/8" Barbs 100 psid/.050" Square Body(Manifold and Barb) Quick Spade Brass/FKM 29 VDC
910-000046-075 1/8" Barbs 100 psid/.050" Square Body(Manifold and Barb) 18" Wire Leads Brass/FFKM 5.5 VDC
910-000046-079 Manifold Mount 100 psid/.050" Square Body(Manifold and Barb) Quick Spade Brass/FFKM 5.5 VDC
910-000046-152 Square Body(Manifold and Barb) 100 psid/.050" 5/64" Barbs PC Board Mount Brass/FKM 11.5 VDC
910-000046-155 Square Body(Manifold and Barb) 100 psid/.050" 5/64" Barbs PC Board Mount Brass/FKM 13.5 VDC
910-000046-160 Square Body(Manifold and Barb) 100 psid/.050" 5/64" Barbs 18" Wire Leads Brass/FKM 29 VDC
910-000046-161 Square Body(Manifold and Barb) 100 psid/.050" 5/64" Barbs PC Board Mount Brass/FKM 29 VDC
910-000046-199 Manifold Mount 100 psid/.050" Square Body(Manifold and Barb) Quick Spade Stainless Steel/FKM 5.5 VDC
910-000046-212 Manifold Mount w/ Screens 100 psid/.050" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 11.5 VDC
910-000046-213 1/8" Barbs 100 psid/.050" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 11.5 VDC
910-000046-217 Manifold Mount 100 psid/.050" Square Body(Manifold and Barb) Quick Spade Stainless Steel/FKM 11.5 VDC
910-000046-220 Manifold Mount 100 psid/.050" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 13.5 VDC
910-000046-221 Manifold Mount w/ Screens 100 psid/.050" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 13.5 VDC
910-000046-231 1/8" Barbs 100 psid/.050" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 20 VDC
910-000046-265 Manifold Mount 100 psid/.050" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 5.5 VDC
910-000046-271 Manifold Mount 100 psid/.050" Square Body(Manifold and Barb) Quick Spade Stainless Steel/FFKM 5.5 VDC
910-000046-276 1/8" Barbs 100 psid/.050" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 8 VDC
910-000046-291 1/8" Barbs 100 psid/.050" Square Body(Manifold and Barb) Quick Spade Stainless Steel/FFKM 11.5 VDC
910-000046-292 Manifold Mount 100 psid/.050" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 13.5 VDC
910-000046-293 Manifold Mount w/ Screens 100 psid/.050" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 13.5 VDC
910-000047-001 Manifold Mount 50 psid/.065" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 5.5 VDC
910-000047-002 Manifold Mount w/ Screens 50 psid/.065" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 5.5 VDC
910-000047-003 1/8" Barbs 50 psid/.065" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 5.5 VDC
910-000047-004 Manifold Mount 50 psid/.065" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 5.5 VDC
910-000047-006 1/8" Barbs 50 psid/.065" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 5.5 VDC
910-000047-007 Manifold Mount 50 psid/.065" Square Body(Manifold and Barb) Quick Spade Brass/FKM 5.5 VDC
910-000047-009 1/8" Barbs 50 psid/.065" Square Body(Manifold and Barb) Quick Spade Brass/FKM 5.5 VDC
910-000047-010 Manifold Mount 50 psid/.065" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 8 VDC
910-000047-011 Manifold Mount w/ Screens 50 psid/.065" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 8 VDC
910-000047-012 1/8" Barbs 50 psid/.065" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 8 VDC
910-000047-015 1/8" Barbs 50 psid/.065" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 8 VDC
910-000047-017 Manifold Mount w/ Screens 50 psid/.065" Square Body(Manifold and Barb) Quick Spade Brass/FKM 8 VDC
910-000047-018 1/8" Barbs 50 psid/.065" Square Body(Manifold and Barb) Quick Spade Brass/FKM 8 VDC
910-000047-019 Manifold Mount 50 psid/.065" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 11.5 VDC
910-000047-020 Manifold Mount w/ Screens 50 psid/.065" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 11.5 VDC
910-000047-021 1/8" Barbs 50 psid/.065" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 11.5 VDC
910-000047-024 1/8" Barbs 50 psid/.065" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 11.5 VDC
910-000047-025 Manifold Mount 50 psid/.065" Square Body(Manifold and Barb) Quick Spade Brass/FKM 11.5 VDC
910-000047-027 1/8" Barbs 50 psid/.065" Square Body(Manifold and Barb) Quick Spade Brass/FKM 11.5 VDC
910-000047-028 Manifold Mount 50 psid/.065" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 13.5 VDC
910-000047-029 Manifold Mount w/ Screens 50 psid/.065" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 13.5 VDC
910-000047-030 1/8" Barbs 50 psid/.065" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 13.5 VDC
910-000047-031 Manifold Mount 50 psid/.065" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 13.5 VDC
910-000047-033 1/8" Barbs 50 psid/.065" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 13.5 VDC
910-000047-034 Manifold Mount 50 psid/.065" Square Body(Manifold and Barb) Quick Spade Brass/FKM 13.5 VDC
910-000047-035 Manifold Mount w/ Screens 50 psid/.065" Square Body(Manifold and Barb) Quick Spade Brass/FKM 13.5 VDC
910-000047-036 1/8" Barbs 50 psid/.065" Square Body(Manifold and Barb) Quick Spade Brass/FKM 13.5 VDC
910-000047-037 Manifold Mount 50 psid/.065" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 20 VDC
910-000047-038 Manifold Mount w/ Screens 50 psid/.065" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 20 VDC
910-000047-039 1/8" Barbs 50 psid/.065" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 20 VDC
910-000047-040 Manifold Mount 50 psid/.065" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 20 VDC
910-000047-042 1/8" Barbs 50 psid/.065" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 20 VDC
910-000047-043 Manifold Mount 50 psid/.065" Square Body(Manifold and Barb) Quick Spade Brass/FKM 20 VDC
910-000047-045 1/8" Barbs 50 psid/.065" Square Body(Manifold and Barb) Quick Spade Brass/FKM 20 VDC
910-000047-046 Manifold Mount 50 psid/.065" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 29 VDC
910-000047-047 Manifold Mount w/ Screens 50 psid/.065" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 29 VDC
910-000047-048 1/8" Barbs 50 psid/.065" Square Body(Manifold and Barb) 18" Wire Leads Brass/FKM 29 VDC
910-000047-051 1/8" Barbs 50 psid/.065" Square Body(Manifold and Barb) PC Board Mount Brass/FKM 29 VDC
910-000047-052 Manifold Mount 50 psid/.065" Square Body(Manifold and Barb) Quick Spade Brass/FKM 29 VDC
910-000047-053 Manifold Mount w/ Screens 50 psid/.065" Square Body(Manifold and Barb) Quick Spade Brass/FKM 29 VDC
910-000047-054 1/8" Barbs 50 psid/.065" Square Body(Manifold and Barb) Quick Spade Brass/FKM 29 VDC
910-000047-075 1/8" Barbs 50 psid/.065" Square Body(Manifold and Barb) 18" Wire Leads Brass/FFKM 5.5 VDC
910-000047-091 Manifold Mount 50 psid/.065" Square Body(Manifold and Barb) 18" Wire Leads Brass/FFKM 11.5 VDC
910-000047-093 1/8" Barbs 50 psid/.065" Square Body(Manifold and Barb) 18" Wire Leads Brass/FFKM 11.5 VDC
910-000047-099 1/8" Barbs 50 psid/.065" Square Body(Manifold and Barb) Quick Spade Brass/FFKM 11.5 VDC
910-000047-100 Manifold Mount 50 psid/.065" Square Body(Manifold and Barb) 18" Wire Leads Brass/FFKM 13.5 VDC
910-000047-118 Manifold Mount 50 psid/.065" Square Body(Manifold and Barb) 18" Wire Leads Brass/FFKM 29 VDC
910-000047-152 Square Body(Manifold and Barb) 50 psid/.065" 5/64" Barbs PC Board Mount Brass/FKM 11.5 VDC
910-000047-158 Square Body(Manifold and Barb) 50 psid/.065" 5/64" Barbs PC Board Mount Brass/FKM 20 VDC
910-000047-211 Manifold Mount 50 psid/.065" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 11.5 VDC
910-000047-213 1/8" Barbs 50 psid/.065" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 11.5 VDC
910-000047-217 Manifold Mount 50 psid/.065" Square Body(Manifold and Barb) Quick Spade Stainless Steel/FKM 11.5 VDC
910-000047-220 Manifold Mount 50 psid/.065" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FKM 13.5 VDC
910-000047-267 1/8" Barbs 50 psid/.065" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 5.5 VDC
910-000047-285 1/8" Barbs 50 psid/.065" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 11.5 VDC
910-000047-293 Manifold Mount w/ Screens 50 psid/.065" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 13.5 VDC
910-000047-294 1/8" Barbs 50 psid/.065" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 13.5 VDC
910-000047-301 Manifold Mount 50 psid/.065" Square Body(Manifold and Barb) 18" Wire Leads Stainless Steel/FFKM 20 VDC
910-000048-001 10-32 Female Threads 150 psid/.010" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 5.5 VDC
910-000048-002 10-32 Female Threads 150 psid/.010" 10-32 Female Thread Body PC Board Mount Brass/FKM 5.5 VDC
910-000048-003 10-32 Female Threads 150 psid/.010" 10-32 Female Thread Body Quick Spade Brass/FKM 5.5 VDC
910-000048-004 10-32 Female Threads 150 psid/.010" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 8 VDC
910-000048-005 10-32 Female Threads 150 psid/.010" 10-32 Female Thread Body PC Board Mount Brass/FKM 8 VDC
910-000048-007 10-32 Female Threads 150 psid/.010" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 11.5 VDC
910-000048-008 10-32 Female Threads 150 psid/.010" 10-32 Female Thread Body PC Board Mount Brass/FKM 11.5 VDC
910-000048-009 10-32 Female Threads 150 psid/.010" 10-32 Female Thread Body Quick Spade Brass/FKM 11.5 VDC
910-000048-010 10-32 Female Threads 150 psid/.010" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 13.5 VDC
910-000048-012 10-32 Female Threads 150 psid/.010" 10-32 Female Thread Body Quick Spade Brass/FKM 13.5 VDC
910-000048-013 10-32 Female Threads 150 psid/.010" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 20 VDC
910-000048-014 10-32 Female Threads 150 psid/.010" 10-32 Female Thread Body PC Board Mount Brass/FKM 20 VDC
910-000048-015 10-32 Female Threads 150 psid/.010" 10-32 Female Thread Body Quick Spade Brass/FKM 20 VDC
910-000048-016 10-32 Female Threads 150 psid/.010" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 29 VDC
910-000048-025 10-32 Female Threads 150 psid/.010" 10-32 Female Thread Body 18" Wire Leads Brass/FFKM 5.5 VDC
910-000048-028 10-32 Female Threads 150 psid/.010" 10-32 Female Thread Body 18" Wire Leads Brass/FFKM 8 VDC
910-000048-030 10-32 Female Threads 150 psid/.010" 10-32 Female Thread Body Quick Spade Brass/FFKM 8 VDC
910-000048-031 10-32 Female Threads 150 psid/.010" 10-32 Female Thread Body 18" Wire Leads Brass/FFKM 11.5 VDC
910-000048-034 10-32 Female Threads 150 psid/.010" 10-32 Female Thread Body 18" Wire Leads Brass/FFKM 13.5 VDC
910-000048-037 10-32 Female Threads 150 psid/.010" 10-32 Female Thread Body 18" Wire Leads Brass/FFKM 20 VDC
910-000048-038 10-32 Female Threads 150 psid/.010" 10-32 Female Thread Body PC Board Mount Brass/FFKM 20 VDC
910-000049-001 10-32 Female Threads 150 psid/.020" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 5.5 VDC
910-000049-002 10-32 Female Threads 150 psid/.020" 10-32 Female Thread Body PC Board Mount Brass/FKM 5.5 VDC
910-000049-003 10-32 Female Threads 150 psid/.020" 10-32 Female Thread Body Quick Spade Brass/FKM 5.5 VDC
910-000049-004 10-32 Female Threads 150 psid/.020" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 8 VDC
910-000049-007 10-32 Female Threads 150 psid/.020" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 11.5 VDC
910-000049-008 10-32 Female Threads 150 psid/.020" 10-32 Female Thread Body PC Board Mount Brass/FKM 11.5 VDC
910-000049-009 10-32 Female Threads 150 psid/.020" 10-32 Female Thread Body Quick Spade Brass/FKM 11.5 VDC
910-000049-010 10-32 Female Threads 150 psid/.020" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 13.5 VDC
910-000049-011 10-32 Female Threads 150 psid/.020" 10-32 Female Thread Body PC Board Mount Brass/FKM 13.5 VDC
910-000049-012 10-32 Female Threads 150 psid/.020" 10-32 Female Thread Body Quick Spade Brass/FKM 13.5 VDC
910-000049-013 10-32 Female Threads 150 psid/.020" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 20 VDC
910-000049-014 10-32 Female Threads 150 psid/.020" 10-32 Female Thread Body PC Board Mount Brass/FKM 20 VDC
910-000049-015 10-32 Female Threads 150 psid/.020" 10-32 Female Thread Body Quick Spade Brass/FKM 20 VDC
910-000049-016 10-32 Female Threads 150 psid/.020" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 29 VDC
910-000049-017 10-32 Female Threads 150 psid/.020" 10-32 Female Thread Body PC Board Mount Brass/FKM 29 VDC
910-000049-091 10-32 Female Threads 150 psid/.020" 10-32 Female Thread Body 18" Wire Leads Brass/FFKM 11.5 VDC
910-000050-001 10-32 Female Threads 150 psid/.030" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 5.5 VDC
910-000050-003 10-32 Female Threads 150 psid/.030" 10-32 Female Thread Body Quick Spade Brass/FKM 5.5 VDC
910-000050-004 10-32 Female Threads 150 psid/.030" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 8 VDC
910-000050-007 10-32 Female Threads 150 psid/.030" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 11.5 VDC
910-000050-009 10-32 Female Threads 150 psid/.030" 10-32 Female Thread Body Quick Spade Brass/FKM 11.5 VDC
910-000050-010 10-32 Female Threads 150 psid/.030" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 13.5 VDC
910-000050-011 10-32 Female Threads 150 psid/.030" 10-32 Female Thread Body PC Board Mount Brass/FKM 13.5 VDC
910-000050-012 10-32 Female Threads 150 psid/.030" 10-32 Female Thread Body Quick Spade Brass/FKM 13.5 VDC
910-000050-013 10-32 Female Threads 150 psid/.030" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 20 VDC
910-000050-014 10-32 Female Threads 150 psid/.030" 10-32 Female Thread Body PC Board Mount Brass/FKM 20 VDC
910-000050-015 10-32 Female Threads 150 psid/.030" 10-32 Female Thread Body Quick Spade Brass/FKM 20 VDC
910-000050-016 10-32 Female Threads 150 psid/.030" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 29 VDC
910-000050-027 10-32 Female Threads 150 psid/.030" 10-32 Female Thread Body Quick Spade Brass/FFKM 5.5 VDC
910-000050-031 10-32 Female Threads 150 psid/.030" 10-32 Female Thread Body 18" Wire Leads Brass/FFKM 11.5 VDC
910-000050-039 10-32 Female Threads 150 psid/.030" 10-32 Female Thread Body Quick Spade Brass/FFKM 20 VDC
910-000051-001 10-32 Female Threads 75 psid/.040" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 5.5 VDC
910-000051-003 10-32 Female Threads 75 psid/.040" 10-32 Female Thread Body Quick Spade Brass/FKM 5.5 VDC
910-000051-004 10-32 Female Threads 75 psid/.040" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 8 VDC
910-000051-007 10-32 Female Threads 75 psid/.040" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 11.5 VDC
910-000051-008 10-32 Female Threads 75 psid/.040" 10-32 Female Thread Body PC Board Mount Brass/FKM 11.5 VDC
910-000051-009 10-32 Female Threads 75 psid/.040" 10-32 Female Thread Body Quick Spade Brass/FKM 11.5 VDC
910-000051-010 10-32 Female Threads 75 psid/.040" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 13.5 VDC
910-000051-012 10-32 Female Threads 75 psid/.040" 10-32 Female Thread Body Quick Spade Brass/FKM 13.5 VDC
910-000051-013 10-32 Female Threads 75 psid/.040" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 20 VDC
910-000051-014 10-32 Female Threads 75 psid/.040" 10-32 Female Thread Body PC Board Mount Brass/FKM 20 VDC
910-000051-015 10-32 Female Threads 75 psid/.040" 10-32 Female Thread Body Quick Spade Brass/FKM 20 VDC
910-000051-016 10-32 Female Threads 75 psid/.040" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 29 VDC
910-000051-039 10-32 Female Threads 75 psid/.040" 10-32 Female Thread Body Quick Spade Brass/FFKM 20 VDC
910-000051-040 10-32 Female Threads 75 psid/.040" 10-32 Female Thread Body 18" Wire Leads Brass/FFKM 29 VDC
910-000052-001 10-32 Female Threads 100 psid/.050" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 5.5 VDC
910-000052-003 10-32 Female Threads 100 psid/.050" 10-32 Female Thread Body Quick Spade Brass/FKM 5.5 VDC
910-000052-004 10-32 Female Threads 100 psid/.050" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 8 VDC
910-000052-006 10-32 Female Threads 100 psid/.050" 10-32 Female Thread Body Quick Spade Brass/FKM 8 VDC
910-000052-007 10-32 Female Threads 100 psid/.050" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 11.5 VDC
910-000052-008 10-32 Female Threads 100 psid/.050" 10-32 Female Thread Body PC Board Mount Brass/FKM 11.5 VDC
910-000052-009 10-32 Female Threads 100 psid/.050" 10-32 Female Thread Body Quick Spade Brass/FKM 11.5 VDC
910-000052-010 10-32 Female Threads 100 psid/.050" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 13.5 VDC
910-000052-012 10-32 Female Threads 100 psid/.050" 10-32 Female Thread Body Quick Spade Brass/FKM 13.5 VDC
910-000052-013 10-32 Female Threads 100 psid/.050" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 20 VDC
910-000052-014 10-32 Female Threads 100 psid/.050" 10-32 Female Thread Body PC Board Mount Brass/FKM 20 VDC
910-000052-015 10-32 Female Threads 100 psid/.050" 10-32 Female Thread Body Quick Spade Brass/FKM 20 VDC
910-000052-016 10-32 Female Threads 100 psid/.050" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 29 VDC
910-000052-018 10-32 Female Threads 100 psid/.050" 10-32 Female Thread Body Quick Spade Brass/FKM 29 VDC
910-000052-034 10-32 Female Threads 100 psid/.050" 10-32 Female Thread Body 18" Wire Leads Brass/FFKM 13.5 VDC
910-000052-040 10-32 Female Threads 100 psid/.050" 10-32 Female Thread Body 18" Wire Leads Brass/FFKM 29 VDC
910-000053-001 10-32 Female Threads 50 psid/.065" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 5.5 VDC
910-000053-004 10-32 Female Threads 50 psid/.065" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 8 VDC
910-000053-006 10-32 Female Threads 50 psid/.065" 10-32 Female Thread Body Quick Spade Brass/FKM 8 VDC
910-000053-007 10-32 Female Threads 50 psid/.065" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 11.5 VDC
910-000053-008 10-32 Female Threads 50 psid/.065" 10-32 Female Thread Body PC Board Mount Brass/FKM 11.5 VDC
910-000053-009 10-32 Female Threads 50 psid/.065" 10-32 Female Thread Body Quick Spade Brass/FKM 11.5 VDC
910-000053-010 10-32 Female Threads 50 psid/.065" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 13.5 VDC
910-000053-012 10-32 Female Threads 50 psid/.065" 10-32 Female Thread Body Quick Spade Brass/FKM 13.5 VDC
910-000053-013 10-32 Female Threads 50 psid/.065" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 20 VDC
910-000053-014 10-32 Female Threads 50 psid/.065" 10-32 Female Thread Body PC Board Mount Brass/FKM 20 VDC
910-000053-015 10-32 Female Threads 50 psid/.065" 10-32 Female Thread Body Quick Spade Brass/FKM 20 VDC
910-000053-016 10-32 Female Threads 50 psid/.065" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 29 VDC
910-000053-018 10-32 Female Threads 50 psid/.065" 10-32 Female Thread Body Quick Spade Brass/FKM 29 VDC
910-000053-028 10-32 Female Threads 50 psid/.065" 10-32 Female Thread Body 18" Wire Leads Brass/FFKM 8 VDC
910-000053-031 10-32 Female Threads 50 psid/.065" 10-32 Female Thread Body 18" Wire Leads Brass/FFKM 11.5 VDC
910-000053-032 10-32 Female Threads 50 psid/.065" 10-32 Female Thread Body PC Board Mount Brass/FFKM 11.5 VDC
910-000053-034 10-32 Female Threads 50 psid/.065" 10-32 Female Thread Body 18" Wire Leads Brass/FFKM 13.5 VDC
910-000053-038 10-32 Female Threads 50 psid/.065" 10-32 Female Thread Body PC Board Mount Brass/FFKM 20 VDC
910-000053-040 10-32 Female Threads 50 psid/.065" 10-32 Female Thread Body 18" Wire Leads Brass/FFKM 29 VDC
910-000044-059 Square Body(Manifold and Barb) 150 psid/.030" Manifold Mount w/ Screens PC Board Mount Brass/FKM 41 VDC
910-000052-019 10-32 Female Thread Body 100 psid/.050" 10-32 Female Thread Body 18" Wire Leads Brass/FKM 41 VDC
910-000044-044 Manifold Mount w/ Screens 150 psid/.030" Manifold Mount w/ Screens Quick Spade Brass/FKM 20 VDC
910-000303-051 Manifold Mount w/ Screens 150 psid/.010" Manifold Mount w/ Screens 4.5" (114mm) wire leads with Molex Connector 43025-0200 Brass/FKM 20 VDC
910-000303-053 Manifold Mount 150 psid/.010" Manifold Mount 8" (203mm) Wire Leads with Hirose Connector DF3-2S-2C Aluminum/FKM 5.5 Vdc
910-000303-055 Manifold Mount w/ Screens 150 psid/.030" Manifold Mount w/ Screens 3.5" (88.9mm) wire leads with Molex connector 43025-0200 Brass/FKM 20 VDC
910-000331-001 Manifold Mount 150 psid/.010" Manifold Mount 4" (50.8mm) wire leads with Molex Connector 43025-0200 Brass/FKM 20 VDC
910-000332-001 Manifold Mount 150 psid/.030" Manifold Mount 3.5" (88.9mm) wire leads with Molex connector 43025-0200 Brass/FKM 20 VDC

687554
687821