Wiper seal Prädifa series AF, Ultrathan® | Product Series

Sorter efter

    Ingen filtre valgt

Indvendig diameter (mm)

Udvendig diameter (mm)

Elementhøjde (mm)

Sporbredde

Min. driftstemperatur (C)

Maks. driftstemperatur (C)

Pakningsmateriale

Erhalten Sie Ihr Parker Konto noch heute!

Erstellen Sie ein Konto, um alles zu verwalten, was Sie mit Parker tun – von Ihren Voreinstellungen für Bestellungen bis zum Zugriff auf Anwendungen.


LOADING IMAGES
Wiper seal Prädifa series AF, Ultrathan®

Wiper seal Prädifa series AF, Ultrathan®

Wiper seal, single-acting, with metal case. ISO 6195, Type B.

Tekniske specifikationer

  • Termisk applikationstype: Low Temperature (< -35 C), Standard Moderate Temperature (-35 to 100°C)
  • Medie: Hydraulic
  • Polymermaterialevalg: Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Maks. driftstryk: 0 bar
  • Mindste driftstemperatur: -45 to -20 °C
  • Maks. driftstemperatur: 85 to 105 °C
  • Maks. overfladehastighed: 2 m/sec
  • Måleenhed: Length: mm
  • Dæmpningsmekanisme: No
Safety Warning

Fuld produktbeskrivelse

The wear-resistant Ultrathan® AF wiper seal / ring serves to prevent ingress of dust, dirt, sand and swarf into the hydraulic cylinder. This reduces the risk of scoring on the piston rod caused by external contamination embedded in the guidance. The good wiping effect is achieved by the special design of the wiper lip.

The proven P5008 polyurethane compound stands for abrasion resistance, minor permanent deformation and robustness against external mechanical impact. The wiper seal is securely held in place in the axially open groove via press-fit of the metal jacket vis-à-vis the inner groove diameter. As the wiper lip is flush with the cylinder head it is largely protected against external mechanical damage.

• Robust seal profile for harshest operating conditions.

• Extreme wear resistance.

• Suitable for fully automatic installation

• Dimensions according to DIN ISO 6195, Type B.

• Simple fabrication of the housing.

Range of application:

Hydraulic cylinders and valve tappets

Relaterede dokumenter

×
Produkter Indvendig diameter (mm) Udvendig diameter (mm) Elementhøjde (mm) Sporbredde Min. driftstemperatur (C) Maks. driftstemperatur (C) Pakningsmateriale
AFA016Z5071 100 115 7 7 -35 100 P5008
AFA024Z5071 101.6 114 8 8 -35 100 P5008
AFB009Z5071 110 126 9 9 -35 100 P5008
AFB011Z5071 110 130 10 10 -35 100 P5008
AFB025Z5071 110 125 9 9 -35 100 P5008
AFC024Z5071 120 140 10 10 -35 100 P5008
AF3040Z5071 30 40 6 6 -35 100 P5008
AF3506Z5071 35 45 6 6 -35 100 P5008
AF3648Z5071 36 48 6 6 -35 100 P5008
AF4052Z5071 40 52 6 6 -35 100 P5008
AF4560Z5071 45 60 7.5 7.5 -35 100 P5008
AF5064Z5071 50 65 7.5 7.5 -35 100 P5008
AF5656Z5071 56 70 7.5 7.5 -35 100 P5008
AF6005Z5071 60 70 7 7 -35 100 P5008
AF6008Z5071 60 74 8 8 -35 100 P5008
AF6028Z5071 60 75 5 5 -35 100 P5008
AF6375Z5071 63 73 7 7 -35 100 P5008
AF6378Z5071 63 78 7.5 7.5 -35 100 P5008
AF6505Z5071 65 79 8 8 -35 100 P5008
AF6509Z5071 65 80 5 5 -35 100 P5008
AF7005Z5071 70 80 7 7 -35 100 P5008
AF7016Z5071 70 84 8 8 -35 100 P5008
AF7016Z5107 70 84 8 8 -35 100 P5030
AF7085Z5071 70 85 7.5 7.5 -35 100 P5008
AF7110Z5071 71 86 5 5 -35 100 P5008
AF7590Z5071 75 90 5 5 -35 100 P5008
AF8005Z5071 80 95 5 5 -35 100 P5008
AF8013Z5071 80 94 8 8 -35 100 P5008
AF8509Z5071 85 99 8 8 -35 100 P5008
AF9020Z5071 90 100 7 7 -35 100 P5008
AF9030Z5071 90 105 6 6 -35 100 P5008
AF9033Z5071 90 104 8 8 -35 100 P5008
AF9037Z5071 90 110 10 10 -35 100 P5008
AF9037Z5107 90 110 10 10 -35 100 P5030
AF9505Z5071 95 109 8 8 -35 100 P5008
AF063FZ5071 63.0 75 7 7 -35 100 P5008

687554
687424