37° Flare to Parker Tube Fitting | Product Series

Filter by

    No filters selected

Materials of Construction

Fitting Type

Connection Size

Specifications Met

Tube Outside Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
37° Flare to Parker Tube Fitting

37° Flare to Parker Tube Fitting

Parker's two ferrule compression fittings, A-LOK® Series 37° Flare Fittings for small bore instrumentation applications.

Technical Specifications

  • Product Type: 37° Flare
  • Product Style: 37° Flare to A-LOK
  • Shape: Straight
  • Connection Size: 1/8 to 1 inch, 6 to 20 mm
  • Tube Outside Diameter: 1/16 to 1 inch, 16 mm
  • Materials of Construction: Stainless Steel AISI 316, 6Mo, Alloy 825, Alloy 625
  • Operating Pressure: 2000 to 16800 psi
  • Minimum Operating Temperature: -255 °C
  • Maximum Operating Temperature: 649 °C
  • For Fluid Type: Fuels, Oil, Corrosive, Gases, Natural Gas (CNG), Hydrogen, Steam, Petroleum Hydraulic Fluids (Oil)
  • Length: 1.07 to 3.65 inch
  • Technology: Process Control, Instrumentation
  • Brand: A-LOK
  • Application: Offshore Control Panels, Sensing Lines, Analytical Installations, Instrumentation Hook-up Systems, Corrosion Resistant Installations, CNG / LNG Lines, Hydrogen Service, Offshore Process Panels, Chemical Transfer, Well Head Control Panels, High Pressure Tanks, Instrument Air Lines, Heat Trace Systems, Research Labs
  • Industry: Oil & Gas, Transportation, Chemical, Petrochemical, Power Generation, Renewable Energy
  • Division: Instrumentation Products Division
Safety Warning

Full Product Description

37° Flare to Parker Tube Fitting for small bore instrumentation applications. Available in a range of corrosion resistant alloys.

Industries:
• Chemical
• Petrochemical
• Power
• Oil and Gas

Features/Benefits:
• NORSOK certified
• 37° Flare

Applications:
• Instrumentation Hook-up Systems
• Analytical Installations
• Offshore Control Panels
• Sensing Lines

Related Documents

×
Products Materials of Construction Fitting Type Connection Size Specifications Met Tube Outside Diameter
6XASC3/8MP-825 Alloy 825 37° Flare Connector 3/8" Standard 3/8" (O.D.)
16XASC16-316 Stainless Steel AISI 316 37° Flare Connector 1" Standard 1" (O.D.)
8XASC8-316 Stainless Steel AISI 316 37° Flare Connector 1/2" Standard 1/2" (O.D.)
6XASC3/8MP-316 Stainless Steel AISI 316 37° Flare Connector 3/8" Standard 3/8" (O.D.)
2XASC2-316 Stainless Steel AISI 316 37° Flare Connector 1/8" Standard 1/8" (O.D.)
2XASC1-316 Stainless Steel AISI 316 37° Flare Connector 1/8" Standard 1/16" (O.D.)
8XASC8-IIY Alloy 625 37° Flare Connector 1/2" Standard 1/2" (O.D.)
8XASC6-IIY Alloy 625 37° Flare Connector 3/8" Standard 1/2" (O.D.)
6XASC3/8MP-IIY Alloy 625 37° Flare Connector 3/8" Standard 3/8" (O.D.)
4XASC9/16MP-IIY Alloy 625 37° Flare Connector 9/16" Standard 1/4" (O.D.)
4XASC6-IIY Alloy 625 37° Flare Connector 3/8" Standard 1/4" (O.D.)
5XASC5-IIY Alloy 625 37° Flare Connector 5/16" Standard 5/16" (O.D.)
4XASC4-IIY Alloy 625 37° Flare Connector 1/4 Standard 1/4" (O.D.)
3XASC3-IIY Alloy 625 37° Flare Connector 3/16" Standard 3/16" (O.D.)
4XASC2-IIY Alloy 625 37° Flare Connector 1/4 Standard 1/8" (O.D.)
2XASC2-IIY Alloy 625 37° Flare Connector 1/8" Standard 1/8" (O.D.)
2XASC1-IIY Alloy 625 37° Flare Connector 1/8" Standard 1/16" (O.D.)
16XASC16-825 Alloy 825 37° Flare Connector 1" Standard 1" (O.D.)
12XASC12-825 Alloy 825 37° Flare Connector 3/4" Standard 3/4" (O.D.)
12XABCM20-316 Stainless Steel AISI 316 37° Flare Bulkhead Connector 20 mm Standard 3/4" (O.D.)
10XASC10-IIY Alloy 625 37° Flare Connector 5/8" Standard 5/8" (O.D.)
8XABCM12-316 Stainless Steel AISI 316 37° Flare Bulkhead Connector 12 mm Standard 1/2" (O.D.)
4XABCM12-316 Stainless Steel AISI 316 37° Flare Bulkhead Connector 12 mm Standard 1/4" (O.D.)
4XABCM6-316 Stainless Steel AISI 316 37° Flare Bulkhead Connector 6 mm Standard 1/4" (O.D.)
16XABC16-6MO-NSK 6Mo 37° Flare Bulkhead Connector 1" NORSOK 1" (O.D.)
12XABC12-6MO-NSK 6Mo 37° Flare Bulkhead Connector 3/4" NORSOK 3/4" (O.D.)
16XABC16-316 Stainless Steel AISI 316 37° Flare Bulkhead Connector 1" Standard 1" (O.D.)
12XABC12-316 Stainless Steel AISI 316 37° Flare Bulkhead Connector 3/4" Standard 3/4" (O.D.)
10XABC10-316 Stainless Steel AISI 316 37° Flare Bulkhead Connector 5/8" Standard 5/8" (O.D.)
8XABC6-316 Stainless Steel AISI 316 37° Flare Bulkhead Connector 3/8" Standard 1/2" (O.D.)
8XABC8-316 Stainless Steel AISI 316 37° Flare Bulkhead Connector 1/2" Standard 1/2" (O.D.)
6XABC8-316 Stainless Steel AISI 316 37° Flare Bulkhead Connector 1/2" Standard 3/8" (O.D.)
6XABC6-316 Stainless Steel AISI 316 37° Flare Bulkhead Connector 3/8" Standard 3/8" (O.D.)
4XABC6-316 Stainless Steel AISI 316 37° Flare Bulkhead Connector 3/8" Standard 1/4" (O.D.)
10XASC10-825 Alloy 825 37° Flare Connector 5/8" Standard 5/8" (O.D.)
8XASC8-825 Alloy 825 37° Flare Connector 1/2" Standard 1/2" (O.D.)
6XABCM10-6MO-NSK 6Mo 37° Flare Bulkhead Connector 10 mm NORSOK 3/8" (O.D.)
6XASC9/16MP-825 Alloy 825 37° Flare Connector 9/16" Standard 3/8" (O.D.)
12XASC12-IIY Alloy 625 37° Flare Connector 3/4" Standard 3/4" (O.D.)
2XASC1-6MO-NSK 6Mo 37° Flare Connector 1/8" NORSOK 1/16" (O.D.)
2XABC2-6MO-NSK 6Mo 37° Flare Bulkhead Connector 1/8" NORSOK 1/8" (O.D.)
16XABC16-6MO 6Mo 37° Flare Bulkhead Connector 1" Standard 1" (O.D.)
12XABC12-6MO 6Mo 37° Flare Bulkhead Connector 3/4" Standard 3/4" (O.D.)
10XABC10-6MO 6Mo 37° Flare Bulkhead Connector 5/8" Standard 5/8" (O.D.)
8XABC6-6MO 6Mo 37° Flare Bulkhead Connector 3/8" Standard 1/2" (O.D.)
8XABC8-6MO 6Mo 37° Flare Bulkhead Connector 1/2" Standard 1/2" (O.D.)
6XASCM6-316 Stainless Steel AISI 316 37° Flare Connector 6 mm Standard 3/8" (O.D.)
12XASCM18-316 Stainless Steel AISI 316 37° Flare Connector 18 mm Standard 3/4" (O.D.)
16XASC16-6MO-NSK 6Mo 37° Flare Connector 1" NORSOK 1" (O.D.)
12XASC9/16MP-6MO-NSK 6Mo 37° Flare Connector 9/16" NORSOK 3/4" (O.D.)
12XASC12-6MO-NSK 6Mo 37° Flare Connector 3/4" NORSOK 3/4" (O.D.)
12XASC8-6MO-NSK 6Mo 37° Flare Connector 1/2" NORSOK 3/4" (O.D.)
10XASC10-6MO-NSK 6Mo 37° Flare Connector 5/8" NORSOK 5/8" (O.D.)
8XASC9/16MP-6MO-NSK 6Mo 37° Flare Connector 9/16" NORSOK 1/2" (O.D.)
16XASC16-IIY Alloy 625 37° Flare Connector 1" Standard 1" (O.D.)
8XASC8-6MO-NSK 6Mo 37° Flare Connector 1/2" NORSOK 1/2" (O.D.)
4XASC6-6MO-NSK 6Mo 37° Flare Connector 3/8" NORSOK 1/4" (O.D.)
5XASC5-6MO-NSK 6Mo 37° Flare Connector 5/16" NORSOK 5/16" (O.D.)
4XASC4-6MO-NSK 6Mo 37° Flare Connector 1/4 NORSOK 1/4" (O.D.)
3XASC3-6MO-NSK 6Mo 37° Flare Connector 3/16" NORSOK 3/16" (O.D.)
4XASC2-6MO-NSK 6Mo 37° Flare Connector 1/4 NORSOK 1/8" (O.D.)
2XASC2-6MO-NSK 6Mo 37° Flare Connector 1/8" NORSOK 1/8" (O.D.)
6XABC8-6MO 6Mo 37° Flare Bulkhead Connector 1/2" Standard 3/8" (O.D.)
6XABC6-6MO 6Mo 37° Flare Bulkhead Connector 3/8" Standard 3/8" (O.D.)
4XABC6-6MO 6Mo 37° Flare Bulkhead Connector 3/8" Standard 1/4" (O.D.)
5XABC5-6MO 6Mo 37° Flare Bulkhead Connector 5/16" Standard 5/16" (O.D.)
4XABC4-6MO 6Mo 37° Flare Bulkhead Connector 1/4 Standard 1/4" (O.D.)
4XABC2-6MO 6Mo 37° Flare Bulkhead Connector 1/8" Standard 1/4" (O.D.)
3XABC3-6MO 6Mo 37° Flare Bulkhead Connector 3/16" Standard 3/16" (O.D.)
2XABC2-6MO 6Mo 37° Flare Bulkhead Connector 1/8" Standard 1/8" (O.D.)
6XASC6-6MO-NSK 6Mo 37° Flare Connector 3/8" NORSOK 3/8" (O.D.)
3XABC3-6MO-NSK 6Mo 37° Flare Bulkhead Connector 3/16" NORSOK 3/16" (O.D.)
5XASC5-825 Alloy 825 37° Flare Connector 5/16" Standard 5/16" (O.D.)
5XASC5-6MO 6Mo 37° Flare Connector 5/16" Standard 5/16" (O.D.)
4XASC4-6MO 6Mo 37° Flare Connector 1/4 Standard 1/4" (O.D.)
3XASC3-6MO 6Mo 37° Flare Connector 3/16" Standard 3/16" (O.D.)
4XASC2-6MO 6Mo 37° Flare Connector 1/4 Standard 1/8" (O.D.)
2XASC2-6MO 6Mo 37° Flare Connector 1/8" Standard 1/8" (O.D.)
2XASC1-6MO 6Mo 37° Flare Connector 1/8" Standard 1/16" (O.D.)
12XASC6-316 Stainless Steel AISI 316 37° Flare Connector 3/8" Standard 3/4" (O.D.)
12XASC10-316 Stainless Steel AISI 316 37° Flare Connector 5/8" Standard 3/4" (O.D.)
12XASC3/4MP-316 Stainless Steel AISI 316 37° Flare Connector 3/4" Standard 3/4" (O.D.)
10XASC9/16MP-316 Stainless Steel AISI 316 37° Flare Connector 9/16" Standard 5/8" (O.D.)
10XASC3/4MP-316 Stainless Steel AISI 316 37° Flare Connector 3/4" Standard 5/8" (O.D.)
10XASC10-316 Stainless Steel AISI 316 37° Flare Connector 5/8" Standard 5/8" (O.D.)
8XASC1MP-316 Stainless Steel AISI 316 37° Flare Connector 1" Standard 1/2" (O.D.)
4XASC6-6MO 6Mo 37° Flare Connector 3/8" Standard 1/4" (O.D.)
8XASC9/16MP-316 Stainless Steel AISI 316 37° Flare Connector 9/16" Standard 1/2" (O.D.)
8XASC3/4MP-316 Stainless Steel AISI 316 37° Flare Connector 3/4" Standard 1/2" (O.D.)
8XASC10-316 Stainless Steel AISI 316 37° Flare Connector 5/8" Standard 1/2" (O.D.)
6XASC9/16MP-316 Stainless Steel AISI 316 37° Flare Connector 9/16" Standard 3/8" (O.D.)
6XASC1/4MP-316 Stainless Steel AISI 316 37° Flare Connector 1/4 Standard 3/8" (O.D.)
6XASC10-316 Stainless Steel AISI 316 37° Flare Connector 5/8" Standard 3/8" (O.D.)
4XASC3/8MP-316 Stainless Steel AISI 316 37° Flare Connector 3/8" Standard 1/4" (O.D.)
5XASC5-316 Stainless Steel AISI 316 37° Flare Connector 5/16" Standard 5/16" (O.D.)
4XASC9/16MP-316 Stainless Steel AISI 316 37° Flare Connector 9/16" Standard 1/4" (O.D.)
4XASC4-316 Stainless Steel AISI 316 37° Flare Connector 1/4 Standard 1/4" (O.D.)
3XASC3-316 Stainless Steel AISI 316 37° Flare Connector 3/16" Standard 3/16" (O.D.)
4XASC1/4MP-316 Stainless Steel AISI 316 37° Flare Connector 1/4 Standard 1/8" (O.D.)
8XASC3/8MP-316 Stainless Steel AISI 316 37° Flare Connector 3/8" Standard 1/2" (O.D.)
4XASC3/8MP-825 Alloy 825 37° Flare Connector 3/8" Standard 1/4" (O.D.)
6XASC1/4MP-6MO 6Mo 37° Flare Connector 1/4 Standard 3/8" (O.D.)
8XASCM12-316 Stainless Steel AISI 316 37° Flare Connector 12 mm Standard 1/2" (O.D.)
4XASC9/16MP-825 Alloy 825 37° Flare Connector 9/16" Standard 1/4" (O.D.)
4XASC4-825 Alloy 825 37° Flare Connector 1/4 Standard 1/4" (O.D.)
3XASC3-825 Alloy 825 37° Flare Connector 3/16" Standard 3/16" (O.D.)
4XASC2-825 Alloy 825 37° Flare Connector 1/4 Standard 1/8" (O.D.)
2XASC2-825 Alloy 825 37° Flare Connector 1/8" Standard 1/8" (O.D.)
2XASC1-825 Alloy 825 37° Flare Connector 1/8" Standard 1/16" (O.D.)
16XASC16-6MO 6Mo 37° Flare Connector 1" Standard 1" (O.D.)
M16XASC1MP-6MO 6Mo 37° Flare Connector 1" Standard 16 mm (O.D.)
12XASC12-6MO 6Mo 37° Flare Connector 3/4" Standard 3/4" (O.D.)
10XASC10-6MO 6Mo 37° Flare Connector 5/8" Standard 5/8" (O.D.)
8XASC8-6MO 6Mo 37° Flare Connector 1/2" Standard 1/2" (O.D.)
6XASC6-6MO 6Mo 37° Flare Connector 3/8" Standard 3/8" (O.D.)
10XABC10-6MO-NSK 6Mo 37° Flare Bulkhead Connector 5/8" NORSOK 5/8" (O.D.)
8XABC6-6MO-NSK 6Mo 37° Flare Bulkhead Connector 3/8" NORSOK 1/2" (O.D.)
6XASC3/4MP-316 6Mo 37° Flare Connector 3/4" Standard 3/8" (O.D.)
8XABC8-6MO-NSK 6Mo 37° Flare Bulkhead Connector 1/2" NORSOK 1/2" (O.D.)
6XABC6-6MO-NSK 6Mo 37° Flare Bulkhead Connector 3/8" NORSOK 3/8" (O.D.)
4XABC6-6MO-NSK 6Mo 37° Flare Bulkhead Connector 3/8" NORSOK 1/4" (O.D.)
5XABC5-6MO-NSK 6Mo 37° Flare Bulkhead Connector 5/16" NORSOK 5/16" (O.D.)
4XABC4-6MO-NSK 6Mo 37° Flare Bulkhead Connector 1/4 NORSOK 1/4" (O.D.)
5XABC5-316 Stainless Steel AISI 316 37° Flare Bulkhead Connector 5/16" Standard 5/16" (O.D.)
4XABC4-316 Stainless Steel AISI 316 37° Flare Bulkhead Connector 1/4 Standard 1/4" (O.D.)
4XABC2-316 Stainless Steel AISI 316 37° Flare Bulkhead Connector 1/8" Standard 1/4" (O.D.)
3XABC3-316 Stainless Steel AISI 316 37° Flare Bulkhead Connector 3/16" Standard 3/16" (O.D.)
2XABC2-316 Stainless Steel AISI 316 37° Flare Bulkhead Connector 1/8" Standard 1/8" (O.D.)
8XASCM10-6MO 6Mo 37° Flare Connector 10 mm Standard 1/2" (O.D.)
6XASCM10-316 Stainless Steel AISI 316 37° Flare Connector 10 mm Standard 3/8" (O.D.)
6XASCM12-316 Stainless Steel AISI 316 37° Flare Connector 12 mm Standard 3/8" (O.D.)
4XASCM6-6MO-NSK 6Mo 37° Flare Connector 6 mm NORSOK 1/4" (O.D.)
4FXASCM6-316 Stainless Steel AISI 316 37° Flare Connector 6 mm Standard 1/4" (O.D.)
6XABC8-6MO-NSK 6Mo 37° Flare Bulkhead Connector 1/2" NORSOK 3/8" (O.D.)
4XABC2-6MO-NSK 6Mo 37° Flare Bulkhead Connector 1/8" NORSOK 1/4" (O.D.)

687554
687516