HF Pro - Miniature Proportional Valve | Product Series

Filter by

    No filters selected

Pneumatic Connection

Maximum Operating Voltage

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
HF Pro - Miniature Proportional Valve

HF Pro - Miniature Proportional Valve

Non-thermally compensated, 2-way normally closed (NC) miniature proportional valve capable of 60 slpm flow and pressures up 50 psig; Ideal performance when utilized with closed loop control.

Technical Specifications

  • Port Connection: Barbs
  • Flow Rate: Up to 60 SLPM
  • Maximum Flow Rate: 60 SLPM
  • Vacuum to Pressure Range: 27 in Hg to rated pressure, 686 mm Hg to rated pressure
  • Maximum Operating Pressure: 50 psi, 3.45 bar
  • Orifice Size: 0.070 inch
  • Maximum Operating Temperature: 131 °F, 55 °C
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Cycles per Lifetime: 35 Million
  • Actuation Type: Solenoid
  • Function: 2-Way, Normally Closed (NC)
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 2.25 W Nominal, 3.0 W Maximum W
  • Input Voltage: 5.5, 12, 24 VDC
  • Electrical Connection: 18" Wire Leads
  • Body Material: 360 HO2 Brass, 430 FR Stainless Steel
  • Wetted Material: Stainless Steel 300 Series
  • Seal Material: FKM
  • Thermal Compensation: Non-Thermally Compensated
  • Length: 2.32 inch, 58.93 mm
  • Width: 0.625 inch, 15.88 mm
  • Height: 0.67 inch, 17.0 mm
  • Weight: 2.2 oz, 62.9 g
  • Leak Rate: < 0.2 sccm of Helium
  • Mounting Type: Manifold face mount or barbs
  • Connection Type: Mounting screw or barb connection
  • Connection Size: 4-40 x 5/8" Pan Head, Philips screw (Manifold mount) or 1/4" (6 mm) Barbs for I.D. tubing
  • Industry Application: Ventilators, O2 Concentrators/Conservers, Anesthesia Delivery, Patient Monitors, Pressure & Flow Control
  • For Fluid Type: Gases
  • Configuration: N/A
Safety Warning

Full Product Description

The Parker HF PRO is a miniature 2-way normally closed (NC) high flow proportional valve that controls gas flow proportionally to input current with flow rates up to 60 slpm at 50 psig. The valve can be controlled with either DC current or pulse width modulation along with closed loop feedback to deliver optimal system performance. The Parker HF Pro miniature proportional valve is an ideal choice for applications that require repeatable pressure and flow control such as respiratory and patient monitoring applications.

Markets
Respiratory
Patient Monitors
Anesthesia

Features/Benefits
Capable of controllable flow rates of up to 60 slpm and pressures of 50 psig
Provides repeatability across its operating range for improved accuracy
Available cleaning for Oxygen and Analytical use
Proven performance tested to 35 million life cycles
Reach, RoHS, ISO 15001, IP65, and CE compliant

Applications
Ventilators
O₂ Concentrators/Conservers
Anesthesia Delivery and Monitors
Pressure & Flow Control
Insufflator

Related Documents

×
Products Pneumatic Connection Maximum Operating Voltage
920-000027-001 Manifold Mount 5 VDC
920-000027-010 Manifold Mount 12 VDC
920-000027-016 Manifold Mount 24 VDC
920-000047-001 Barbed Body 5 VDC
920-000047-010 Barbed Body 12 VDC
920-000047-016 Barbed Body 24 VDC

687554
687821