Hydraulic Flanges

Filter by

No filters selected

Division

Application

Fitting Type

Media

Materials of Construction

Shape

Tube Outside Diameter

Thread Size

Technology

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Hydraulic Flanges


Hydraulic Flanges

Hydraulic flange connections are used in the most demanding applications, as they are well suited for high pressure, shock and vibration, especially in larger sizes. Flanges allow easy connection between hose and tube/pipe where flexibility is needed, without adding adapters. This product range is suitable for easy connection between rigid lines (tube-to-tube or pipe-to-pipe), maintains a high resistance to loosening in severe hydraulic service and can be assembled with reasonable assembly torques, even in larger sizes.


Viewing 10 of 1675

Viewing 10 of 91

Viewing 10 of 520

Viewing 10 of 158

687554
687554