Miniature size 4-port, 2-position direct-acting solenoid valve, VA05 series | Product Series

Filter by

    No filters selected

Function

Valve Configuration Type

Mounting Option

Wiring

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Miniature size 4-port, 2-position direct-acting solenoid valve, VA05 series Miniature size 4-port, 2-position direct-acting solenoid valve, VA05 series

Miniature size 4-port, 2-position direct-acting solenoid valve, VA05 series

VA05 series. Suitable for quick pick and place applications. Quick response time. Low power consumption. Compact, light weight and large flow. Extremely low particle generation (oil-free). One coil latch solenoid. Exceedingly long life.

Technical Specifications

  • For Fluid Type: Air
  • Maximum Operating Temperature: 50 °C
  • Minimum Operating Temperature: -5 °C
  • Mounting Type: Sub Base / Manifold
  • Actuation Type: Pneumatic
  • Maximum Operating Pressure: 8 bar
  • Function: 2 Position 4-Way
  • Body Material: Aluminum, Synthetic Resin
  • Seal Material: Nitrile (NBR)
  • Media: Non-lubricated air
  • Port Size: M5
  • Flow Rate: 0.17, 0.14 Cv
  • Pressure Rating: Vacuum:-100 to -30kPa, Positive pressure:0 to 0.2MPa, Vacuum:-100 to -30kPa, Positive pressure:0.05 to 0.5MPa
  • Response Time: ON/OFF 5.5/3ms, 10/5ms
  • Mounting Position: Free
  • Vibration Resistance: 150/50 m/sec2
  • Weight: 76 g, 74 g
Safety Warning

Full Product Description

VA05 series are ideal for quick pick and place, small size cylinder high speed operation, clean air blow and clean media switching applications for microelectronics, life science etc.

Features

•Compact Large flow
Compact valve (Body width 15mm) is possible to operate large flow (C value 0.7dm3/(s·bar).

•Quick response time/Stable operation
Balanced poppets and direct solenoid mechanism make it available for quick and stable response time.Single solenoid type: ON 5.5ms/OFF 3ms. Under the test condition of KURODA Pneumatics.)

•Oil free is standardized, and extremely low particle. Clean !!
Double poppets structure, which has no friction parts without lubricating oil, realizes the extremely clean air blow.
Furthermore, the direct operated solenoid has no valve breathing and pilot air exhaust, and the valve does not pollute outside environment.

•Both vacuum and positive pressure are available.
Balanced poppets structure operates both vacuum and positive pressure (–100kPa~0.8MPa) in one valve
Products Function Valve Configuration Type Mounting Option Wiring
442C200015 4/2 Single Single solenoid (for Manifold) M5 Without connector and lead wire (Side outlet)
442C200016 4/2 Single Single solenoid (for Manifold) M5 With connector and lead wire (Side outlet)
442C200017 4/2 Single Single solenoid (for Manifold) M5 Without connector and lead wire (Upside outlet)
442C200018 4/2 Single Single solenoid (for Manifold) M5 With connector and lead wire (Upside outlet)
442C200001 4/2 Single Single solenoid Without sub-base Without connector and lead wire (Side outlet)
442C200003 4/2 Single Single solenoid Rc1/8 Without connector and lead wire (Side outlet)
442C200002 4/2 Single Single solenoid Without sub-base With connector and lead wire (Side outlet)
442C200004 4/2 Single Single solenoid Rc1/8 With connector and lead wire (Side outlet)
442C000121 4/2 Single Single solenoid Rc1/8 With connector and lead wire, With a locking button (Side outlet)
442C200005 4/2 Single Single solenoid Without sub-base Without connector and lead wire (Upside outlet)
442C200007 4/2 Single Single solenoid Rc1/8 Without connector and lead wire (Upside outlet)
442C200006 4/2 Single Single solenoid Without sub-base With connector and lead wire (Upside outlet)
442C200008 4/2 Single Single solenoid Rc1/8 With connector and lead wire (Upside outlet)
442C200075 4/2 Single Single solenoid Without sub-base Without connector and lead wire, With a locking button (Upside outlet)
442C200076 4/2 Single Single solenoid Rc1/8 Without connector and lead wire, With a locking button (Upside outlet)
442C200077 4/2 Single Single solenoid Without sub-base With connector and lead wire, With a locking button (Upside outlet)
442C200059 4/2 Single Single solenoid Rc1/8 With connector and lead wire, With a locking button (Upside outlet)
442C200009 4/2 Single Single solenoid M5 Without connector and lead wire (Side outlet)
442C200011 4/2 Single Single solenoid M5 ( with mounting bracket) Without connector and lead wire (Side outlet)
442C200010 4/2 Single Single solenoid M5 With connector and lead wire (Side outlet)
442C200026 4/2 Single Single solenoid M5 ( with mounting bracket) With connector and lead wire (Side outlet)
442C200066 4/2 Single Single solenoid M5 Without connector and lead wire, With a locking button (Side outlet)
442C200040 4/2 Single Single solenoid M5 With connector and lead wire, With a locking button (Side outlet)
442C200012 4/2 Single Single solenoid M5 Without connector and lead wire (Upside outlet)
442C200014 4/2 Single Single solenoid M5 ( with mounting bracket) Without connector and lead wire (Upside outlet)
442C200013 4/2 Single Single solenoid M5 With connector and lead wire (Upside outlet)
442C200039 4/2 Single Single solenoid M5 ( with mounting bracket) With connector and lead wire (Upside outlet)
442C200044 4/2 Single Single solenoid M5 With connector and lead wire, With a locking button (Upside outlet)
442C200070 4/2 Single Single solenoid - Low Energy (for Manifold) M5 Without connector and lead wire (Side outlet)
442C200060 4/2 Single Single solenoid - Low Energy (for Manifold) M5 With connector and lead wire (Side outlet)
442C200069 4/2 Single Single solenoid - Low Energy (for Manifold) M5 Without connector and lead wire, With a locking button (Side outlet)
442C200068 4/2 Single Single solenoid - Low Energy (for Manifold) M5 With connector and lead wire, With a locking button (Side outlet)
442C200073 4/2 Single Single solenoid - Low Energy (for Manifold) M5 Without connector and lead wire (Upside outlet)
442C200061 4/2 Single Single solenoid - Low Energy (for Manifold) M5 With connector and lead wire (Upside outlet)
442C200072 4/2 Single Single solenoid - Low Energy (for Manifold) M5 Without connector and lead wire, With a locking button (Upside outlet)
442C200071 4/2 Single Single solenoid - Low Energy (for Manifold) M5 With connector and lead wire, With a locking button (Upside outlet)
442C200048 4/2 Single Single solenoid - Low Energy Without sub-base Without connector and lead wire (Side outlet)
442C200047 4/2 Single Single solenoid - Low Energy Rc1/8 Without connector and lead wire (Side outlet)
442C200029 4/2 Single Single solenoid - Low Energy Without sub-base With connector and lead wire (Side outlet)
442C200030 4/2 Single Single solenoid - Low Energy Rc1/8 With connector and lead wire (Side outlet)
442C200063 4/2 Single Single solenoid - Low Energy Rc1/8 With connector and lead wire, With a locking button (Side outlet)
442C200052 4/2 Single Single solenoid - Low Energy Without sub-base Without connector and lead wire (Upside outlet)
442C200053 4/2 Single Single solenoid - Low Energy Rc1/8 Without connector and lead wire (Upside outlet)
442C200054 4/2 Single Single solenoid - Low Energy Without sub-base With connector and lead wire (Upside outlet)
442C200055 4/2 Single Single solenoid - Low Energy Rc1/8 With connector and lead wire (Upside outlet)
442C200078 4/2 Single Single solenoid - Low Energy Without sub-base With connector and lead wire, With a locking button (Upside outlet)
442C200067 4/2 Single Single solenoid - Low Energy Rc1/8 With connector and lead wire, With a locking button (Upside outlet)
442C200056 4/2 Single Single solenoid - Low Energy M5 Without connector and lead wire (Side outlet)
442C200042 4/2 Single Single solenoid - Low Energy M5 With connector and lead wire (Side outlet)
442C200058 4/2 Single Single solenoid - Low Energy M5 Without connector and lead wire (Upside outlet)
442C200057 4/2 Single Single solenoid - Low Energy M5 With connector and lead wire (Upside outlet)

687554
F77479