PUREBev Hose Series 7631 | Product Series

Filter by

    No filters selected

Meets Industry Specifications

Hose I.D. (inch)

Hose O.D. (inch)

Application

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PUREBev Hose Series 7631

PUREBev Hose Series 7631 OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance

Technical Specifications

  • Minimum Operating Temperature: -40 °F, -40 °C
  • Cover Color: Purple
  • Cover Structure: Cloth Finish, Smooth
  • Media: Food & Beverage (Beer, Wine, Consumable Liquids)
  • Specifications Met: 3A, CE, DM, FDA, GMP, MHLW, REACH
  • Weight: 0.87 to 3.03 kg/m, 0.58 to 2.04 lb/ft
  • Inside Diameter: 25 to 76 mm
  • Maximum Operating Pressure: 10 to 150 bar, 150 psi
  • Application: Beverage (Beer, wine and consumable liquids)
  • Hose Reinforcement Material: Synthetic Plies with Monofilament Helix
  • Minimum Bend Radius: 4.33 to 15 inch, 110 to 380 mm
  • Outside Diameter: 39 to 95 mm
  • Vacuum Pressure Rating: 20.4 inch-Hg, 69 kPa
  • Minimum Burst Pressure: 450 psi, 30 bar
  • Maximum Operating Temperature: 248 °F, 120 °C
  • Hose Inner Tube Material: White, Butyl, Phtalates Free
Safety Warning

Full Product Description

As part of Parker’s PURE Food and Beverage Hose line, PUREBev Series 7631 is a high quality, low permeation, flexible and crush resistant delivery and suction hose. Our color coded hose allows for simple product selection and is built to withstand harsh processing applications, where hoses are subject to multiple cycles of sanitary cleaning methods, like clean-in-place (CIP) a simplification process using aggressive cleaning agents and high temperatures to maintain sanitary conditions. Produced on stainless steel mandrels the clean innertube is made of FDA-compliant materials and applied in a seamless manner to eliminate voids or gaps where bacteria could accumulate. Series 7630 is designed to convey beer, wine, potable water and many other food and beverage applications. Tube materials consist of premium Butyl and UHMWPE materials.
Markets:
•Food & Beverage
Features/Benefits:
•PURE hose is color coded for simple product selection
•FDA compliant innertube
•Low permeation
•Crush resistant
Applications:
•Beer
•Wine
•Potable water

Related Documents

×
Products Meets Industry Specifications Hose I.D. (inch) Hose O.D. (inch) Application
7631-1000 FDA, DM, CE, 3A,MHLW, REACH, GMP 1 1.5 Beverage Transfer
7631-1500 FDA, DM, CE, 3A,MHLW, REACH, GMP 1.5 2.13 Beverage Transfer
7631-2000 FDA, DM, CE, 3A,MHLW, REACH, GMP 2 2.68 Beverage Transfer
7631-2500 FDA, DM, CE, 3A,MHLW, REACH, GMP 2.5 3.23 Beverage Transfer
7631-3000 FDA, DM, CE, 3A,MHLW, REACH, GMP 3 3.74 Beverage Transfer

687554
687583