10-1/2 AOEG-S - Pipe Fittings and Port Adapters | United Arab Emirates & Middle East

Pipe Fittings and Port Adapters | #10-1/2 AOEG-S

Click to View CAD Model
10-1/2 AOEG-S

Pipe Fittings and Port Adapters | #10-1/2 AOEG-S

Parker's Pipe Fittings and Port Adapters product line offers a wide range of thread types and high static pressure ratings.


Technical Specifications

  • Shape: 90° Elbow
  • O-Ring Material: 90 Durometer Nitrile
  • Connection 3 Thread Size (inch): na
  • Connection 2 Style: Female NPT/NPTF
  • Connection 1 Thread Size (inch): 7/8-14
  • Connection 1 Thread Size (mm): na
  • Connection 3 Style: na
  • Connection 2 Thread Size (mm): na
  • Body Material: Steel
  • Connection 2 Thread Size (inch): 1/2-14
  • Connection Style: SAE-ORB to NPT/NPTF
  • Connection 1 Style: Male SAE-ORB
  • Length (inch): na
  • Fitting Type: Port Adapter
  • Maximum Dynamic Pressure: 3000 psi
  • Connection 4 Size: na
  • Connection 4 Thread Size: na
Safety Warning

Item Information

Parker's Pipe Fitting and Port Adapter product line offers a wide range of thread types including NPT, NPTF, NPSM, BSPT, BSPP, SAE O-ring Boss (ORB), ISO 6149 and Metric. All fittings and adapters in this product line meet or exceed industry specifications.

Markets:
• Construction
• Military Ground Systems
• Aerial Lift
• Agriculture
• Material Handling
• Military Marine
• Machine Tool
• Transportation

Features/Benefits:
• Tapered thread fittings offers a compact size for efficiency and have a high temperature tolerance.
• Straight thread fittings have unlimited reusability, an elastomeric seal and no thread sealant is needed for installation.
• Steel fittings come standard with ToughShield Plus plating which substantially exceeds the SAE corrosion hour requirements for red rust, lasting up to 3,000 hours without red rust as found by an independent test facility (tested to ASTM B117/ISO 9227). This enhanced performance provides customers with a competitive advantage through less downtime and extended equipment life, leading to increased revenues and reduced warranty costs.
• Available in steel, stainless steel and brass in sizes 1/8” through 2” with working pressures up to 7500 psi.
• Parker’s Robust Port Stud on adjustable ports is manufactured with a longer locknut virtually eliminating washer damage and potential leaks, as well as making assembly virtually mistake-proof. This feature improves customer internal efficiencies and reduces rework costs resulting from backup washer damage commonly seen with traditional SAE adjustable port ends in the market.

Applications:
• Hydraulic fluid and gas handling connections

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Middle East FZE

Sales Company Middle East

P.O. Box 262193

JAFZA VIEW 19, Office 1603

Jebel Ali, Dubai

United Arab Emirates

Phone

00971 04 8127100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

A54675
687620