009-0347-900 - Pulse Valves – Miniature High Speed High Vacuum Dispense | United Arab Emirates & Middle East

Pulse Valves – Miniature High Speed High Vacuum Dispense | #009-0347-900

009-0347-900

Pulse Valves – Miniature High Speed High Vacuum Dispense | #009-0347-900

Pulse Valve - 0.020 Orifice, 20 VDC, Vespel Poppet, Cone Flange


Technical Specifications

  • Outlet Flange: Cone
  • Poppet Material: Vespel
  • Voltage (VDC): 20
  • Orifice Size: .020"
  • Flow Rate: n/a
  • Maximum Flow Rate: n/a
  • Maximum Operating Pressure: 1250 psi, 86.2 bar
  • Orifice Size: 0.020 inch, 0.51 mm
  • Maximum Operating Temperature: 221 °F, 105 °C
  • Minimum Operating Temperature: 40 °F, 4 °C
  • Function: 2-Way, Normally Closed (NC)
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 12.1 W
  • Input Voltage: 20 VDC
  • Electrical Connection: 12" Wire Leads
  • Body Material: Stainless Steel 316
  • Seal Material: Vespel®, FFKM
  • Length: 1.80 inch, 45.7 mm
  • Width: 1.33 inch, 33.8 mm
  • Weight: 2.8 oz, 79.4 g
  • Response Time: < 2 ms Cycling
  • Leak Rate: 1 x 10-7 Atm Cc/sec Helium
  • Mounting Type: Mounting Screw
  • Connection Type: A-LOK® Compression, Flange Body
  • Connection Size: 1/4 inch, 6.35 mm, A-LOK® Compression
  • Outlet Port Type: Flange, Exit Cone
  • For Fluid Type: Gases
  • Industry Application: Gas Pulse Generation for Laser Spectroscopy
  • Configuration: n/a
Safety Warning

Item Information

Pulse Valves solenoid valves offer outstanding potential for precision control of Laser Spectroscopy gas analysis. Combining high speed, ultra low leak rate, high flow, and high temperature capability, in a small size. This durable valve operates with extreme repeatability and is constructed of non-corroding, passivated stainless steel. Pulse Valves coils are rated continuous duty and potted to protect against the environmental elements.


Markets
• Patient Therapy
• Respiratory
• Anesthesia
• Patient Monitoring


Features/Benefits
• Smallest footprint in its class
• High speed response times of less than 2 ms eliminate delays in the system
• 100% tested to leak-tight 1 x 10 -7 cc/sec/atm Helium
• 100% duty cycle in environmental temperature of up to 105 °C
• Pressure up to 1250 psi
• Available with a variety of orifices, seals, and voltage to match your application


Applications
• Gas pulse generation for laser
 

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Middle East FZE

Sales Company Middle East

P.O. Box 262193

JAFZA VIEW 19, Office 1603

Jebel Ali, Dubai

United Arab Emirates

Phone

00971 04 8127100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

A54675
687821