Accumulator Charging Kits - (Europe) | #20270749989


LOADING IMAGES
20270749989

Accumulator Charging Kits - (Europe) | #20270749989

The Parker Charging kit is an indispensable instrument for checking, adjusting or filling nitrogen into most of the hydraulic accumulators available on the market.


Technical Specifications

  • Pressure Range (bar): 0-400
  • Hose Type: TS8: Dimension connection gas bottle 0, 860 BSW 14
  • Connection Type: 7/8"UNF (short), 7/8"UNF (long), 5/8"UNF, 0.302" (8V1), G 1/4", M28x1.5, M16x200, M16x150, 3/4"BSP HEX
  • Product Series: Super Complete Charging Kit
  • Product Type: SC-VGU.TM.9.TS8.9
  • Package Type: Heavy Duty Carry Case
  • Pressure Gauge Type: 4- 0 to 6bar, 0 to 25 bar, 0 to 250 bar, 0 to 400 bar bar
  • Specifications Met: Italy

Item Information

The Parker Charging kit is an indispensable instrument for checking, adjusting or filling nitrogen (N2) into most of the hydraulic accumulators available on the market.

Parker charging kits are supplied in a plastic carry case for added protection and portability. The kit includes different adaptors for accumulator connections which can differ depending on the country and nitrogen gas bottle design.

Many options are available including: - pressure gauges, adaptors,  connectors and special nitrogen hoses.

We have included a small selection of part numbers, for more options or additional information please download the Accumulator Catalogue or contact us. Many of our accessories are also detailed in our product brochures.

Formerly branded as Olaer and Fawcett Christie Hydraulics.

Markets:
• Industrial
• Mobile
• Energy
• Processing
• HVAC
• Defense
• Renewable
• Marine
• Mining
• Oil and Gas
• Rail

Features/Benefits:
• Options include different pressure ranges, adaptors and connectors to suit the most commonly used accumulators available on the market.
• Supplied in a foam filled plastic carry case for added protection and portability.
• A complete kit for the control and adjustment of nitrogen pre-charge in accumulators.
• Offers a safe solution for accumulator maintentance

Applications:
• Hydraulic applications
• Agricultural equipment
• Construction equipment
• Forestry
• Handling/Cranes
• Truck
• Wind Energy
• Hydraulic Power Units
• Lubrication Systems
• Power Generation
• Energy Transmission & Distribution
• Defence
• Air & Gas Compressors
• Test rig
• Entertainment Automation
• Moulding
• Plastic Presses
• Maintenance

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Australian Head Office

Parker Hannifin (Australia) Pty Limited

9 Carrington Road

Castle Hill

NSW

2154

Phone

+61 2 9842 5150

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687463
687940