Replacement Elements - High Pressure Filter WPF Series | #941383Q


LOADING IMAGES
941383Q

Replacement Elements - High Pressure Filter WPF Series | #941383Q

Parker engineers have developed what soon will be the industry standard in high pressure hydraulic filtration. The 7,000 psi WPF series incorporates many advanced features designed for one reason: to improve your bottom line.


Technical Specifications

  • Compatible Series: WPF1
  • Micron Rating: 02QE microglass
  • Seal Material: Ethylene Propylene
  • Length: single
  • For Fluid Type: Mineral, Petroleum and Polyalphaolefin (PAO) based fluids
  • Filter Element Type: Coreless
  • Product Type: Hydraulic Filter Element

Item Information

Parker’s World Pressure Filter (WPF) Series offers an innovative alternative to conventional high pressure and reverse flow filters. The WPF design incorporates all the benefits of Wireglass media along with a unique reverse flow and bypass valve arrangement.

There is no better high pressure filter available today for durability and performance. The reduction of your operating costs is our primary concern, and we are committed to contributing towards your success.

Using the genuine Parker World Pressure Filter (WPF) Series replacement elements guarantees Parker’s quality of filtration. Using aftermarket filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

Available in several micron ratings (2, 5, and 10), these patented replacement elements ensure the quality of filtration Parker is known for. For ordering, please refer to the “How to Order” section of the literature or contact a Parker Representative.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Australian Head Office

Parker Hannifin (Australia) Pty Limited

9 Carrington Road

Castle Hill

NSW

2154

Phone

+61 2 9842 5150

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687463
731421