13943-12-12 - Crimp Style Hydraulic Hose Fitting - 43 Series Fittings | ParkerCA

Crimp Style Hydraulic Hose Fitting - 43 Series Fittings | #13943-12-12

Click to View CAD Model
13943-12-12

Crimp Style Hydraulic Hose Fitting - 43 Series Fittings | #13943-12-12

Parker’s best-selling 43 Series crimp style hydraulic fittings are a complete range of cost-effective, permanent, crimp-style hydraulic hose fittings for use with the Parkrimp family of crimpers.


Technical Specifications

  • Materials of Construction: Steel
  • Hose I.D. (size): -12
  • Product Style: Female JIC 37° - Swivel
  • Hex Type: Inch
  • Port Connection: 3/4"
  • Shape: Elbow 90° - Short Drop
  • Disclaimer: The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. Refer to Fluid Connectors safety guide.
  • Hose Inside Diameter: -12 (Size), 3/4 inch
  • Hose I.D. (size): -12
  • Port Size: 3/4 inch
  • Connection Size: 1-1/16"-12 inch Thread
  • Flange Size: n/a
  • Product Style: Female JIC 37° - Swivel
  • Shape: Elbow 90° Short Drop
  • Materials of Construction: Steel
  • Banjo Port Diameter: n/a
  • Nut Hex Size: 1-1/4 inch, 32 mm
  • Back-Up Hex Size: n/a
Safety Warning

Item Information

The 43 Series of hydraulic hose fittings from Parker Hannifin is renowned for its ease of assembly, wide selection of shape and end formations, hose compatibility, and extensive use across markets. This cost-effective line of permanent crimp-style hydraulic fittings is designed for use with Parkcrimp crimpers to deliver “bite-the-wire” sealing and holding power. When used with Parker’s No-Skive hoses, 43 Series fittings can be assembled without removing the outer hose cover, eliminating premature hose failure caused by skiving too long or too short.

43 Series fittings feature one-piece construction with chromium-6-free plating, and are compatible with petroleum-based hydraulic fluids and lubricating oils and with phosphate-ester-based hydraulic fluids. Applications include hydraulic industry standard, constant working pressure, high temperature, low temperature, suction and return. Available in sizes from ¼-inch to 2 inches in a wide variety of end formations, the 43 Series is offered in more than 2,500 configurations and is available around the world. For highly corrosive applications, 43 Series fittings also are available in stainless steel.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personnel Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining

Features/Benefits:
• Easy push on force
• Imperial HEX
• Stainless steel option available
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Phosphate-ester base hydraulic fluids

Compatible Hoses:
• 301LT
• 302
• 304
• 351TC, 351ST
• 387/TC/ST (-4 through -20 only)
• 422
• 424
• 426
• 431
• 436
• 451TC, 451ST
• 471TC, 471ST
• 472TC
• 482TC, 482ST
• 487/TC/ST (-4 through -16 only)
• 722/TC/ST
• 787/TC/ST (-4 and -6 only)
• 797/TC/ST (-4 and -6 only)
• 881
• GST II Series 7092

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Milton

Parker Canada Division

160 Chisholm Drive

Milton, ON

Canada

L9T 3G9

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687541
687583